Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
VFS1120-5DZB-01F-Q
VFS1320-□D-01 external appearance
VFS1220-□E-01 external appearance
VFS1120-□G-01 external appearance
VFS1120-□G-01-F external appearance
Valve Specifications | Fluid | Air | |
---|---|---|---|
Maximum Operating Pressure | 1.0 MPa | ||
Minimum Operating Pressure | 2 Position | 0.1 MPa | |
3 Position | 0.15 MPa | ||
Guaranteed Proof Pressure | 1.5 MPa | ||
Ambient Temperature and Operating Fluid Temperature | *1 -10 to 60°C | ||
Lubrication | *2 Not required | ||
Pilot Valve – Manual Operation | Non-locking push type (flush) | ||
Impact Resistance / Vibration Resistance | *3 150/50 m/s2 | ||
Enclosure | *4 Dust-proof (IP50 equivalent) | ||
Electrical Specifications | Coil Rated Voltage | 100 V, 200 V AC (50/60 Hz), 24 V DC | |
Allowable Voltage Fluctuation | -15% to +10% of rated voltage | ||
Coil Insulation Type | *5 Class B or equivalent (130°C) | ||
Apparent Power (Power Consumption) AC | Starting | 5.6 VA (50 Hz), 5.0 VA (60 Hz) | |
Holding | 3.4 VA (2.1 W) / 50 Hz, 2.3 VA (1.5 W) / 60 Hz | ||
Power Consumption | 1.8 W (2.04 W: with light and surge voltage suppressor) | ||
Electrical Entry | Grommet, grommet terminal Conduit terminal, DIN terminal |
*1: Use dry air when at low temperatures.
*2: If lubricating, use turbine oil class 1 (ISO VG32).
*3: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*4: Based on JlS C 0920.
*1: Based on JIS C 4003.
Pilot Valve – Manual Operation | Non-locking push type (extended), locking type (tool required), locking type (lever) |
---|---|
Coil Rated Voltage | 110 to 120 V, 220 V, 240 V AC (50/60 Hz) |
12 V, 100 V DC | |
Options | *2: With light and surge voltage suppressor |
Foot Bracket (with Screws) | Mountable to AXT626-10A and VFS1120 (single) only |
*The grommet type is equipped with a surge voltage suppressor (lead wire body ported type), but no light.
Configuration | Model | Piping connection port diameter | Flow Rate Characteristics | *1: Maximum Operating Frequency CPM | *2: Response Time ms | *3: Weight kg | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 → 4/2 (P → A/B) | 4/2 → 5/3 (A/B → R1/R2) | ||||||||||||
C (dm3/(s·bar)) | b | Cv | C (dm3/(s·bar)) | b | Cv | ||||||||
2 Position | Single | VFS1120 | VFS1130 | 1/8 | 1.7 | 0.22 | 0.38 | 1.8 | 0.19 | 0.40 | 1,200 | 15 or less | 0.18 |
Double | VFS1220 | VFS1230 | 1/8 | 1.7 | 0.22 | 0.39 | 1.8 | 0.19 | 0.40 | 1,200 | 13 or less | 0.26 | |
3 Position | Closed Center | VFS1320 | VFS1330 | 1/8 | 1.6 | 0.20 | 0.37 | 1.8 | 0.20 | 0.41 | 600 | 20 or less | 0.27 |
Exhaust Center | VFS1420 | VFS1430 | 1/8 | 1.7 | 0.18 | 0.38 | 1.9 | 0.19 | 0.44 | 600 | 20 or less | 0.27 | |
Pressure Center | VFS1520 | VFS1530 | 1/8 | 1.7 | 0.24 | 0.40 | 1.6 | 0.18 | 0.37 | 600 | 20 or less | 0.27 |
*1: The minimum operating frequency is according to JIS B 8419:2010 (once per 30 days).
*2: Based on JIS B 8419:2010. (Value with supply pressure at 0.5 MPa)
*3: Value for grommet type.
*4: *1 and *2 assume controlled clean air.
(Unit: mm)
Grommet: VFS1120-□G dimensional drawing
(Unit: mm)
With foot type bracket (F) part number: AXT626-10A dimensional drawing
(Unit: mm)
Grommet terminal: VFS1120-□E, EZ dimensional drawing
(Unit: mm)
Conduit terminal: VFS1120-□T, TZ dimensional drawing
2 position single structure drawing
2-position double structure drawing
Number | Part name | Material |
---|---|---|
1 | Body | Die-cast aluminum |
2 | Spool/Sleeve | Stainless steel |
3 | End Plate | Resin |
4 | Piston | Resin |
5 | Return Spring | Stainless steel |
6 | Pilot Valve Assembly | - |
7 | Detent Assembly | - |
*See p. 887 in the SMC catalog for details on ordering pilot valve assemblies.
Référence pièce
|
---|
VFS1120-5DZB-01F-Q |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Type | Application | Nombre de ports | Sens du montage | Caractéristiques | Nombre de solénoïdes | Type à commutation | État à la mise hors tension | Tension | Type à port de tuyau | Filetage nominal de tuyauterie | Diam. du cylindre applicable (Ø) | Tuyauterie | Type d'entraînement | Valeur CV | Type de joint | Pression nominale (MPa) | Alimentation en air piloté | Interrupteur manuel | Entrée électrique du fil de sortie | Manuel | Témoin / Suppresseur de surtension | Conformité CE | Type de corps | Option | Related component type | Applications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
127.32 € | 1 | 26 jours | Électrovannes | Utilisation unique | Vanne à 5 ports | Direct | Standard / Sans lubrification / Faible courant | [Simple] Simple | Échappement à 2 positions | Reprise automatique (retour de ressort) | 24VDC | G | 1/8 | 80 ou moins | Tuyauterie directe | Tiroir type piloté | - | Standard | 0,1 à 1,0 | Interne | Verrou | Borne DIN | Type de verrouillage (outil requis) | Avec témoin et suppresseur de surtension | Oui | Échappement centralisé pilote | Aucun | - | - |
Loading...
Vous vous trouvez sur la page de VFS1000, Vanne à montage en ligne, millimètres, le numéro d'article est le suivant: VFS1120-5DZB-01F-Q.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article VFS1120-5DZB-01F-Q.
Configurer
Propriétés de base
Caractéristiques
Nombre de solénoïdes
Valeur CV
Related component type
Applications
Type
Type
Application
Nombre de ports
Sens du montage
Type à commutation
État à la mise hors tension
Tension
Type à port de tuyau
Filetage nominal de tuyauterie
Diam. du cylindre applicable(Ø)
Tuyauterie
Type d'entraînement
Type de joint
Pression nominale(MPa)
Alimentation en air piloté
Interrupteur manuel
Entrée électrique du fil de sortie
Manuel
Témoin / Suppresseur de surtension
Conformité CE
Type de corps
Option
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
SF4-3D-21 |
SF4-3DB-21 |
SF4-3Y-21 |
VFS1120-5DZC-01F-Q |
VFS1120-5G-01-Q |
VFS1120-5GB-01F-Q |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Type | Application | Nombre de ports | Sens du montage | Caractéristiques | Nombre de solénoïdes | Type à commutation | État à la mise hors tension | Tension | Type à port de tuyau | Filetage nominal de tuyauterie | Diam. du cylindre applicable (Ø) | Tuyauterie | Type d'entraînement | Valeur CV | Type de joint | Pression nominale (MPa) | Alimentation en air piloté | Interrupteur manuel | Entrée électrique du fil de sortie | Manuel | Témoin / Suppresseur de surtension | Conformité CE | Type de corps | Option | Related component type | Applications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
44.37 € | 1 | Devis | Composants associés | - | - | - | - | - | - | - | 110/120VAC | - | - | - | - | - | - | - | - | - | - | Borne DIN | Type non verrouillable par poussoir (aligné) | Aucun | - | - | - | Montage, démontage de soupape pilote | Pour VFS1□20 | ||
44.47 € | 1 | Devis | Composants associés | - | - | - | - | - | - | - | 110/120VAC | - | - | - | - | - | - | - | - | - | - | Borne DIN | Type de verrouillage (outil requis) | Aucun | - | - | - | Montage, démontage de soupape pilote | Pour VFS1□20 | ||
44.69 € | 1 | 26 jours | Composants associés | - | - | - | - | - | - | - | 110/120VAC | - | - | - | - | - | - | - | - | - | - | Borne DIN norme DIN43650B | Type non verrouillable par poussoir (aligné) | Aucun | - | - | - | Montage, démontage de soupape pilote | Pour VFS1□20 | ||
127.31 € | 1 | 26 jours | Électrovannes | Utilisation unique | Vanne à 5 ports | Direct | Standard / Sans lubrification / Faible courant | [Simple] Simple | Échappement à 2 positions | Reprise automatique (retour de ressort) | 24VDC | G | 1/8 | 80 ou moins | Tuyauterie directe | Tiroir type piloté | - | Standard | 0,1 à 1,0 | Interne | Verrou | Borne DIN | Type de verrouillage (levier) | Avec témoin et suppresseur de surtension | Oui | Échappement centralisé pilote | Aucun | - | - | ||
112.08 € | 1 | 26 jours | Électrovannes | Utilisation unique | Vanne à 5 ports | Direct | Standard / Sans lubrification / Faible courant | [Simple] Simple | Échappement à 2 positions | Reprise automatique (retour de ressort) | 24VDC | [Rc (R)] Rc | 1/8 | 80 ou moins | Tuyauterie directe | Tiroir type piloté | - | Standard | 0,1 à 1,0 | Interne | Non bloquant | Passe-fils | Type non verrouillable par poussoir (aligné) | Aucun | Oui | Échappement centralisé pilote | Aucun | - | - | ||
112.08 € | 1 | 26 jours | Électrovannes | Utilisation unique | Vanne à 5 ports | Direct | Standard / Sans lubrification / Faible courant | [Simple] Simple | Échappement à 2 positions | Reprise automatique (retour de ressort) | 24VDC | G | 1/8 | 80 ou moins | Tuyauterie directe | Tiroir type piloté | 0.38 | Standard | 0,1 à 1,0 | Interne | Verrou | Passe-fils | Type de verrouillage (outil requis) | Aucun | Oui | Échappement centralisé pilote | Aucun | - | - |