VFS1000, Vanne à montage en ligne, millimètres (Numéros de référence - Téléchargement CAO)

VFS1000, Vanne à montage en ligne, millimètres
SMC Solenoid Valve.
[Features]
· Large valve capacity C: 1.8 dm3/(s·bar)
· Low power consumption: 1.8 W DC

(i)Remarque

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

VFS1120-7DZ-01F-Q

Metal Seal: Body Ported Type 5-Port Pilot Type VFS1000 Series Specifications

VFS1320-□D-01 external appearance

VFS1320-□D-01 external appearance

VFS1220-□E-01 external appearance

VFS1220-□E-01 external appearance

VFS1120-□G-01 external appearance

VFS1120-□G-01 external appearance

VFS1120-□G-01-F external appearance

VFS1120-□G-01-F external appearance

Valve Specifications Fluid Air
Maximum Operating Pressure 1.0 MPa
Minimum Operating Pressure 2 Position 0.1 MPa
3 Position 0.15 MPa
Guaranteed Proof Pressure 1.5 MPa
Ambient Temperature and Operating Fluid Temperature *1 -10 to 60°C
Lubrication *2 Not required
Pilot Valve – Manual Operation Non-locking push type (flush)
Impact Resistance / Vibration Resistance *3 150/50 m/s2
Enclosure *4 Dust-proof (IP50 equivalent)
Electrical Specifications Coil Rated Voltage 100 V, 200 V AC (50/60 Hz), 24 V DC
Allowable Voltage Fluctuation -15% to +10% of rated voltage
Coil Insulation Type *5 Class B or equivalent (130°C)
Apparent Power (Power Consumption) AC Starting 5.6 VA (50 Hz), 5.0 VA (60 Hz)
Holding 3.4 VA (2.1 W) / 50 Hz, 2.3 VA (1.5 W) / 60 Hz
Power Consumption 1.8 W (2.04 W: with light and surge voltage suppressor)
Electrical Entry Grommet, grommet terminal
Conduit terminal, DIN terminal

*1: Use dry air when at low temperatures.
*2: If lubricating, use turbine oil class 1 (ISO VG32).
*3: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*4: Based on JlS C 0920.
*1: Based on JIS C 4003.

Pilot Valve – Manual Operation Non-locking push type (extended), locking type (tool required), locking type (lever)
Coil Rated Voltage 110 to 120 V, 220 V, 240 V AC (50/60 Hz)
12 V, 100 V DC
Options *2: With light and surge voltage suppressor
Foot Bracket (with Screws) Mountable to AXT626-10A and VFS1120 (single) only

*The grommet type is equipped with a surge voltage suppressor (lead wire body ported type), but no light.

Model

Configuration Model Piping connection port diameter Flow Rate Characteristics *1: Maximum Operating Frequency
CPM
*2: Response Time
ms
*3: Weight
kg
1 → 4/2 (P → A/B) 4/2 → 5/3 (A/B → R1/R2)
C
(dm3/(s·bar))
b Cv C
(dm3/(s·bar))
b Cv
2 Position Single VFS1120 VFS1130 1/8 1.7 0.22 0.38 1.8 0.19 0.40 1,200 15 or less 0.18
Double VFS1220 VFS1230 1/8 1.7 0.22 0.39 1.8 0.19 0.40 1,200 13 or less 0.26
3 Position Closed
Center
VFS1320 VFS1330 1/8 1.6 0.20 0.37 1.8 0.20 0.41 600 20 or less 0.27
Exhaust
Center
VFS1420 VFS1430 1/8 1.7 0.18 0.38 1.9 0.19 0.44 600 20 or less 0.27
Pressure
Center
VFS1520 VFS1530 1/8 1.7 0.24 0.40 1.6 0.18 0.37 600 20 or less 0.27

*1: The minimum operating frequency is according to JIS B 8419:2010 (once per 30 days).
*2: Based on JIS B 8419:2010. (Value with supply pressure at 0.5 MPa)
*3: Value for grommet type.
*4: *1 and *2 assume controlled clean air.

Product Drawing

2-position single / grommet, grommet terminal, conduit terminal, DIN terminal

 

(Unit: mm)

 

Grommet: VFS1120-□G dimensional drawing

Grommet: VFS1120-□G dimensional drawing

 

(Unit: mm)

 

With foot type bracket (F) part number: AXT626-10A dimensional drawing

With foot type bracket (F) part number: AXT626-10A dimensional drawing

 

(Unit: mm)

 

Grommet terminal: VFS1120-□E, EZ dimensional drawing

Grommet terminal: VFS1120-□E, EZ dimensional drawing

 

(Unit: mm)

 

Conduit terminal: VFS1120-□T, TZ dimensional drawing

Conduit terminal: VFS1120-□T, TZ dimensional drawing

Product Structure Drawing

2 position single structure drawing

2 position single structure drawing

2-position double structure drawing

2-position double structure drawing

Number Part name Material
1 Body Die-cast aluminum
2 Spool/Sleeve Stainless steel
3 End Plate Resin
4 Piston Resin
5 Return Spring Stainless steel
6 Pilot Valve Assembly -
7 Detent Assembly -

*See p. 887 in the SMC catalog for details on ordering pilot valve assemblies.

Precautions

  • Be sure to read the individual product cautions before use.
  • See the SMC catalog for product information other than that detailed above.
Référence pièce
VFS1120-7DZ-01F-Q
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Type Application Nombre de ports Sens du montage Caractéristiques Nombre de solénoïdes Type à commutation État à la mise hors tension Tension Type à port de tuyau Filetage nominal de tuyauterie Diam. du cylindre applicable
(Ø)
Tuyauterie Type d'entraînement Valeur CV Type de joint Pression nominale
(MPa)
Alimentation en air piloté Interrupteur manuel Entrée électrique du fil de sortie Manuel Témoin / Suppresseur de surtension Conformité CE Type de corps Option Related component type Applications

127.31 €

1 26 jours ÉlectrovannesUtilisation uniqueVanne à 5 portsDirectStandard / Sans lubrification / Faible courant[Simple] SimpleÉchappement à 2 positionsReprise automatique (retour de ressort)240VACG1/880 ou moinsTuyauterie directeTiroir type piloté-Standard0,1 à 1,0InterneNon bloquantBorne DINType non verrouillable par poussoir (aligné)Avec témoin et suppresseur de surtensionOuiÉchappement centralisé piloteAucun--

Loading...

  1. 1

Vous vous trouvez sur la page de VFS1000, Vanne à montage en ligne, millimètres, le numéro d'article est le suivant: VFS1120-7DZ-01F-Q.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article VFS1120-7DZ-01F-Q.

Variantes de ce produit

Référence pièce
SF4-3D-21
SF4-3DB-21
SF4-3Y-21
VFS1120-7DZ-01T-Q
VFS1130-3D-01-Q
VFS1130-3DZ-01F-Q
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Type Application Nombre de ports Sens du montage Caractéristiques Nombre de solénoïdes Type à commutation État à la mise hors tension Tension Type à port de tuyau Filetage nominal de tuyauterie Diam. du cylindre applicable
(Ø)
Tuyauterie Type d'entraînement Valeur CV Type de joint Pression nominale
(MPa)
Alimentation en air piloté Interrupteur manuel Entrée électrique du fil de sortie Manuel Témoin / Suppresseur de surtension Conformité CE Type de corps Option Related component type Applications

44.37 €

1 Devis Composants associés-------110/120VAC----------Borne DINType non verrouillable par poussoir (aligné)Aucun---Montage, démontage de soupape pilotePour VFS1□20

44.47 €

1 Devis Composants associés-------110/120VAC----------Borne DINType de verrouillage (outil requis)Aucun---Montage, démontage de soupape pilotePour VFS1□20

44.69 €

1 26 jours Composants associés-------110/120VAC----------Borne DIN norme DIN43650BType non verrouillable par poussoir (aligné)Aucun---Montage, démontage de soupape pilotePour VFS1□20

127.32 €

1 26 jours ÉlectrovannesUtilisation uniqueVanne à 5 portsDirectSans lubrification / Faible courant[Simple] SimpleÉchappement à 2 positionsReprise automatique (retour de ressort)240VACNPTF1/880 ou moinsTuyauterie directeTiroir type piloté0.38Standard0,1 à 1,0InterneNon bloquantBorne DINType non verrouillable par poussoir (aligné)Avec témoin et suppresseur de surtensionProduit conforme CEÉchappement centralisé piloteAucun--

121.69 €

1 26 jours ÉlectrovannesUnité de montage du collecteurVanne à 5 portsBase de collecteurStandard / Sans lubrification / Faible courant[Simple] SimpleÉchappement à 2 positionsReprise automatique (retour de ressort)110/120VAC[Rc (R)] Rc1/880 ou moinsTuyauterie directeTiroir type piloté-Standard0,1 à 1,0InterneNon bloquantBorne DINType non verrouillable par poussoir (aligné)AucunOuiEchappement commun piloteAucun--

127.31 €

1 26 jours ÉlectrovannesUnité de montage du collecteurVanne à 5 portsBase de collecteurStandard / Sans lubrification / Faible courant[Simple] SimpleÉchappement à 2 positionsReprise automatique (retour de ressort)110/120VACG1/880 ou moinsTuyauterie directeTiroir type piloté-Standard0,1 à 1,0InterneNon bloquantBorne DINType non verrouillable par poussoir (aligné)Avec témoin et suppresseur de surtensionOuiEchappement commun piloteAucun--

Assistance technique