Électrovannes 5 voies / métriques / à commande assistée, étanchéité métallique, VFS4000 (Numéros de référence - Téléchargement CAO)

Électrovannes 5 voies / métriques / à commande assistée, étanchéité métallique, VFS4000
SMC Solenoid Valve.
[Features]
· Large valve capacity 1/2: C: 12 dm3/(s·bar)
· Low power consumption: 1.8 W DC
· Easy maintenance and inspection
· 2 types of subplate, plug-in type and non-plug-in type.

(i)Remarque

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

VFS4110-5DZ-Q

Metal Seal, 5-Port Pilot Type, Plug-In Type / Non-Plug-In Type VFS4000 Series Specifications

VFS4000 Series plug-in type external appearance

VFS4000 Series plug-in type external appearance

VFS4000 Series non-plug-in type external appearance

VFS4000 Series non-plug-in type external appearance

Valve Specifications Fluid Air
Maximum Operating Pressure 1.0 MPa
Minimum Operating Pressure 2 Position 0.1 MPa
3 Position 0.15 MPa
Guaranteed Proof Pressure 1.5 MPa
Ambient Temperature and Operating Fluid Temperature *1 -10 to 60°C
Lubrication *2 Not required
Pilot Valve – Manual Operation Non-locking push type (flush)
Impact Resistance / Vibration Resistance *3 150/50 m/s2
Enclosure *4 Type E: dust-proof (IP50 equivalent), Type F: drip-proof (IP52 equivalent) *5, Type D: splash-proof (IP54 equivalent) *6
Electrical Specifications Coil Rated Voltage 100 V, 200 V AC (50/60 Hz), 24 V DC
Allowable Voltage Fluctuation -15% to +10% of rated voltage
Coil Insulation Type *5 Class B or equivalent (130°C)
Apparent Power (Power Consumption) AC Starting 5.6 VA / 50 Hz, 5.0 VA / 60 Hz
Holding 3.4 VA (2.1 W) / 50 Hz, 2.3 VA (1.5 W) / 60 Hz
Current Consumption DC 1.8 W (2.04 W: with light and surge voltage suppressor)
Electrical Entry Plug-in type Conduit terminal
Non-plug-in type Grommet terminal, DIN terminal

*1: Use dry air when at low temperatures.
*2: If lubricating, use turbine oil class 1 (ISO VG32).
*3: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*4: Based on JlS C 0920.
*1: Based on JIS C 4003.
*6: Type F and Type D protective structures indicate no light or surge voltage suppressor. Those with a light and surge voltage suppressor are type F (IP50 equivalent) and type D: (IP50 equivalent).

Pilot Method *External pilot type
Manual Operation Main Valve Direct manual type
Pilot Valve Non-locking push type (extended), locking type (tool required), locking type (lever)
Coil Rated Voltage 110 to 120 V, 220 V, 240 V AC 50/60 Hz
12 V, 100 V DC
Piping Specifications Bottom piping type
Options Non-rotating DIN terminal, with light and surge voltage suppressor

*Operating pressure: 0 to 1 MPa / Pilot pressure: (2-position) 0.1 to 1 MPa / (3-position) 0.15 to 1 MPa

Model

Configuration Model Piping connection port diameter *1: Flow Rate Characteristics *1: Maximum Operating Frequency
CPM
*2: Response Time
ms
*3: Weight
kg
Plug-In Non-Plug-In 1 → 4/2 (P → A/B) 4/2 → 5/3 (A/B → R1/R2)
C
[dm3/(s·bar)]
b Cv C
[dm3/(s·bar)]
b Cv
2 Position Single VFS4100 VFS4110 3/8 11 0.18 2.6 12 0.20 2.8 1,000 40 or less 0.63
1/2 12 0.15 2.8 12 0.22 3.1
Double VFS4200 VFS4210 3/8 11 0.18 2.6 12 0.20 2.8 1,200 15 or less 0.75
1/2 12 0.15 2.8 12 0.22 3.1
3 Position Closed Center VFS4300 VFS4310 3/8 10 0.18 2.5 10 0.14 2.3 600 50 or less 0.82
1/2 11 0.18 2.7 11 0.22 2.6
Exhaust Center VFS4400 VFS4410 3/8 11 0.16 2.6 10 0.15 2.3 600 50 or less 0.82
1/2 12 0.15 2.9 10 0.15 2.4
Pressure Center VFS4500 VFS4510 3/8 11 0.22 2.7 11 0.22 2.7 600 50 or less 0.82
1/2 12 0.22 2.9 11 0.22 2.8
Perfect VFS4600 VFS4610 3/8 6.3 - - 6.5 - - 200 55 or less 1.71
1/2 6.8 - - 6.8 - -

*1: The minimum operating frequency is according to JIS B 8419:2010 (once per 30 days).
*2: According to JIS B 8419:2010 (value with supply pressure of 0.5 MPa).
*3: Add values to the table as follows: For no sub-plate and for plug-in sub-plate, add 0.50 kg. For non-plug-in sub-plate, add 0.43 kg.
*4: *1 and *2 assume controlled clean air.

Product Drawing

Plug-in type / 2-position single, 3-position closed center, exhaust center, pressure center, perfect

 

(Unit: mm)

 

2-position single: VFS4100-□F(Z) dimensional drawing

2-position single: VFS4100-□F(Z) dimensional drawing

 

(Unit: mm)

 

2-position single: VFS4100-□F(Z) with bottom piping, dimensional drawing

2-position single: VFS4100-□F(Z) with bottom piping, dimensional drawing

 

(Unit: mm)

 

2-position double: VFS4200-□F(Z), 3-position closed center: VFS4300-□F(Z), 3-position exhaust center: VFS4400-□F(Z), 3-position pressure center: VFS4500-□F(Z) dimensional drawing

2-position double: VFS4200-□F(Z), 3-position closed center: VFS4300-□F(Z), 3-position exhaust center: VFS4400-□F(Z), 3-position pressure center: VFS4500-□F(Z) dimensional drawing

 

(Unit: mm)

 

3-position perfect: VFS4600-□F (Z) dimensional drawing

3-position perfect: VFS4600-□F (Z) dimensional drawing

Product Structure Drawing

2 position single structure drawing

2 position single structure drawing

2-position double structure drawing

2-position double structure drawing

Number Part name Material
1 Body Die-cast aluminum
2 Sub-plate Die-cast aluminum
3 Spool/Sleeve Stainless steel
4 Adapter Plate Resin
5 End Plate Resin
6 Piston Resin
7 Junction Cover Resin
8 Light Cover Resin
9 Return Spring Stainless steel
10 Gasket HNBR
11 Hexagon Socket Head Bolt Steel
12 Detent Assembly -
13 Pilot Valve Assembly -

*See p. 963 in the SMC catalog for details on ordering pilot valve assemblies.

Product JIS Symbol

JIS symbol for 2 position single

JIS symbol for 2 position single

JIS symbol for 3 position closed center

JIS symbol for 3 position closed center

Precautions

  • Be sure to read the individual product cautions before use.
  • See the SMC catalog for product information other than that detailed above.
Référence pièce
VFS4110-5DZ-Q
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Application Sens du montage Caractéristiques Nombre de solénoïdes Type à commutation État à la mise hors tension Tension Type à port de tuyau Filetage nominal de tuyauterie Diam. du cylindre applicable
(Ø)
Valeur CV Pression nominale
(MPa)
Alimentation en air piloté Interrupteur manuel Entrée électrique du fil de sortie Manuel Témoin / Suppresseur de surtension Conformité CE Type de corps Spécifications de tuyauterie Options de corps

182.37 €

1 26 jours Unité de montage du collecteurBase de collecteurStandard / Sans lubrification / Faible courant[Simple] SimpleÉchappement à 2 positionsReprise automatique (retour de ressort)24VDC----0,1 à 1,0InterneNon bloquantBorne DINType non verrouillable par poussoir (aligné)Avec témoin et suppresseur de surtensionOuiEmbase non enfichablePort latéralStandard

Loading...

  1. 1

Informations de base

Type Électrovannes Nombre de ports Vanne à 5 ports Tuyauterie Tuyauterie de fondation
Type d'entraînement Tiroir type piloté Type de joint Standard

Vous vous trouvez sur la page de Électrovannes 5 voies / métriques / à commande assistée, étanchéité métallique, VFS4000, le numéro d'article est le suivant: VFS4110-5DZ-Q.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article VFS4110-5DZ-Q.

Variantes de ce produit

Référence pièce
VFS4100-4FZ-Q
VFS4100-4FZC-B04N-Q
VFS4100-5F-Q
VFS4110-5DZB-04F-Q
VFS4110-5DZB-Q
VFS4110-5DZC-Q
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Application Sens du montage Caractéristiques Nombre de solénoïdes Type à commutation État à la mise hors tension Tension Type à port de tuyau Filetage nominal de tuyauterie Diam. du cylindre applicable
(Ø)
Valeur CV Pression nominale
(MPa)
Alimentation en air piloté Interrupteur manuel Entrée électrique du fil de sortie Manuel Témoin / Suppresseur de surtension Conformité CE Type de corps Spécifications de tuyauterie Options de corps

167.19 €

1 26 jours Unité de montage du collecteurBase de collecteurStandard / Sans lubrification / Faible courant[Simple] SimpleÉchappement à 2 positionsReprise automatique (retour de ressort)220VAC----0,1 à 1,0InterneNon bloquantBorne de conduit enfichableType non verrouillable par poussoir (aligné)Avec témoin et suppresseur de surtensionOuiEmbase enfichablePort latéralStandard

220.60 €

1 26 jours Utilisation uniqueDirectSans lubrification / Faible courant[Simple] SimpleÉchappement à 2 positionsReprise automatique (retour de ressort)220VACNPT1/280 à 3002.80,1 à 1,0InterneVerrouBorne de conduit enfichableType de verrouillage (levier)Avec témoin et suppresseur de surtensionProduit conforme CEEmbase enfichableSupport inférieurStandard

154.82 €

1 26 jours Unité de montage du collecteurBase de collecteurSans lubrification / Faible courant[Simple] SimpleÉchappement à 2 positionsReprise automatique (retour de ressort)24VDC----0,1 à 1,0InterneNon bloquantBorne de conduit enfichableType non verrouillable par poussoir (aligné)AucunProduit conforme CEEmbase enfichable-Standard

207.15 €

1 26 jours Utilisation uniqueDirectStandard / Sans lubrification / Faible courant[Simple] SimpleÉchappement à 2 positionsReprise automatique (retour de ressort)24VDCG1/280 à 3002.80,1 à 1,0InterneVerrouBorne DINType de verrouillage (outil requis)Avec témoin et suppresseur de surtensionOuiEmbase non enfichablePort latéralStandard

182.37 €

1 26 jours Unité de montage du collecteurBase de collecteurStandard / Sans lubrification / Faible courant[Simple] SimpleÉchappement à 2 positionsReprise automatique (retour de ressort)24VDC----0,1 à 1,0InterneVerrouBorne DINType de verrouillage (outil requis)Avec témoin et suppresseur de surtensionOuiEmbase non enfichablePort latéralStandard

182.37 €

1 26 jours Unité de montage du collecteurBase de collecteurStandard / Sans lubrification / Faible courant[Simple] SimpleÉchappement à 2 positionsReprise automatique (retour de ressort)24VDC----0,1 à 1,0InterneVerrouBorne DINType de verrouillage (levier)Avec témoin et suppresseur de surtensionOuiEmbase non enfichablePort latéralStandard

Assistance technique