• Avis de Maintenance Préventive : Ce site sera indisponible en raison de la maintenance préventive de 3:00 à 15:00 (CEST) 16/6/2024. Nous nous excusons pour le désagrément.

Électrovannes 5 voies / métriques / à commande assistée, joint élastique, VFR2000 (Numéros de référence - Téléchargement CAO)

Électrovannes 5 voies / métriques / à commande assistée, joint élastique, VFR2000
SMC Solenoid Valve.
[Features]
· Rubber seal main valve construction.
· Extensive number of sizes available.
· For driving medium and large cylinders.
· Manifold types: VV5FR2, VV5FR3, VV5FR4, VV5FR5.

(i)Remarque

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

VFR2110-1DZ-Q

Rubber Seal, 5-Port Pilot Type, Plug-In Type / Non-Plug-In Type VFR2000 Series Specifications

VFR2000 Series plug-in type external appearance

VFR2000 Series plug-in type external appearance

VFR2000 Series non-plug-in type external appearance

VFR2000 Series non-plug-in type external appearance

Valve Specifications Fluid Air
Operating pressure range 2 position single, 3 position 0.2 to 0.9 MPa
2-position double 0.1 to 0.9 MPa
Ambient Temperature and Operating Fluid Temperature -10°C to +50°C (no freezing)
Lubrication Not required *1
Manual Operation Non-locking, push type
Mounting Orientation Free
Impact Resistance / Vibration Resistance 300/50 m/s2 *2
Enclosure Dust-proof
Electrical Specifications Coil Rated Voltage 100 V, 200 V AC (50/60 Hz), 24 V DC
Allowable Voltage Fluctuation -15% to +10% of rated voltage
Apparent Power AC *3 Starting 5.6 VA / 50 Hz, 5.0 VA / 60 Hz
Holding 3.4 VA (2.1 W) / 50 Hz, 2.3 VA (1.5 W) / 60 Hz
Current Consumption DC *3 1.8 W (2.04 W: with light and surge voltage suppressor)
Electrical Entry Plug-in type Conduit terminal
Non-plug-in type Grommet, grommet terminal
Conduit terminal, DIN terminal
L plug connector, M plug connector

*1: If lubricating, use turbine oil class 1 (ISO VG32).
*2: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*3: At rated voltage.

Model

Configuration Model Piping Connection Port Diameter Rc Flow Rate Characteristics *1
Plug-In Non-Plug-In 1 → 4/2 (P → A/B)
C
(dm3/(s·bar))
b Cv
2 Position Single VFR2100 VFR2110 1/8 2.5 0.18 0.58
1/4 2.8 0.24 0.62
Double VFR2200 VFR2210 1/8 2.4 0.21 0.56
1/4 2.6 0.27 0.62
3 Position Closed Center VFR2300 VFR2310 1/8 1.3 0.45 0.36
1/4 1.3 0.45 0.36
Exhaust Center VFR2400 VFR2410 1/8 0.79 0.53 0.24
1/4 0.79 0.53 0.24
Pressure Center VFR2500 VFR2510 1/8 2.8 (0.65) 0.24 (0.60) 0.68 (0.21)
1/4 3.2 (0.75) 0.26 (0.55) 0.73 (0.23)
Configuration Model Flow Rate Characteristics *1 Maximum Operating Frequency Hz *2 Response Time ms *3 Weight (kg) *4
Plug-In Non-Plug-In 4/2 → 5/3 (A/B → EA/EB)
C
(dm3/(s·bar))
b Cv
2 Position Single VFR2100 VFR2110 3.0 0.27 0.70 10 20 or less 0.34 (0.32)
3.0 0.27 0.70
Double VFR2200 VFR2210 3.1 0.28 0.74 10 20 or less 0.42 (0.44)
3.1 0.28 0.74
3 Position Closed Center VFR2300 VFR2310 1.4 0.46 0.41 5 30 or less 0.43 (0.45)
1.4 0.46 0.41
Exhaust Center VFR2400 VFR2410 3.1 (0.89) 0.24 (0.51) 0.74 (0.27) 5 30 or less 0.43 (0.45)
3.1 (0.89) 0.24 (0.51) 0.74 (0.27)
Pressure Center VFR2500 VFR2510 0.89 0.53 0.27 5 30 or less 0.43 (0.45)
0.89 0.53 0.27

*1: Values in [ ] denote the normal position.
*2: The minimum operating frequency is once per 30 days.
*Based on JIS B 8419:2010 dynamic performance test (at 0.5 MPa, with coil temperature of 20°C, at rated voltage, with no surge voltage suppressor).
*4: The table shows the values for the VFR2□00-□FZ-01/02. The values in ( ) are for the VFR2□10-□DZ-01/02.

Plug-in type / 2-position single, double, 3-position closed center, exhaust center, pressure center dimensional drawing

2-position single: VFR2100-□F-01/02

 

(Unit: mm)

 

2-position single: VFR2100-□F-01/02 dimensional drawing

2-position single: VFR2100-□F-01/02 dimensional drawing

*Values in ( ) are for 1/8

 

(Unit: mm)

 

Back piping type dimensional drawing

Back piping type dimensional drawing

2-position double: VFR2200-□F-01/02

 

(Unit: mm)

 

2-position double: VFR2200-□F-01/02 dimensional drawing

2-position double: VFR2200-□F-01/02 dimensional drawing

*Other dimensions are the same as the single type.

3-position closed center: VFR2300-□F-01/02, 3-position exhaust center: VFR2400-□F01/02, 3-position pressure center: VFR2500-□F01/02

 

(Unit: mm)

 

3-position closed center: VFR2300-□F-01/02, 3-position exhaust center: VFR2400-□F01/02, 3-position pressure center: VFR2500-□F01/02 dimensional drawing

3-position closed center: VFR2300-□F-01/02, 3-position exhaust center: VFR2400-□F01/02, 3-position pressure center: VFR2500-□F01/02 dimensional drawing

*Other dimensions are the same as the single type.

Non-plug-in type / 2-position single

Grommet: VFR2110-□G-01/02

 

(Unit: mm)

 

Grommet: VFR2110-□G-01/02 dimensional drawing

Grommet: VFR2110-□G-01/02 dimensional drawing

*Values in ( ) are for 1/8

 

(Unit: mm)

 

Back piping type dimensional drawing

Back piping type dimensional drawing

Grommet terminal: VFR2110-□E-01/02

 

(Unit: mm)

 

Grommet terminal: VFR2110-□E-01/02 dimensional drawing

Grommet terminal: VFR2110-□E-01/02 dimensional drawing

*Other dimensions are the same as the grommet type.

Conduit terminal: VFR2110-□T-01/02

 

(Unit: mm)

 

Conduit terminal: VFR2110-□T-01/02 dimensional drawing

Conduit terminal: VFR2110-□T-01/02 dimensional drawing

*Other dimensions are the same as the grommet type.

Precautions

  • Be sure to read the individual product cautions before use.
  • See the SMC catalog for product information other than that detailed above.
Référence pièce
VFR2110-1DZ-Q
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Type Application Nombre de ports Sens du montage Caractéristiques Nombre de solénoïdes Type à commutation État à la mise hors tension Tension Type à port de tuyau Filetage nominal de tuyauterie Diam. du cylindre applicable
(Ø)
Tuyauterie Type d'entraînement Valeur CV Type de joint Pression nominale
(MPa)
Alimentation en air piloté Interrupteur manuel Entrée électrique du fil de sortie Manuel Témoin / Suppresseur de surtension Conformité CE Spécifications de tuyauterie Related component type

129.61 €

1 26 jours ÉlectrovannesUnité de montage du collecteurVanne à 5 portsBase de collecteurStandard / Sans lubrification[Simple] SimpleÉchappement à 2 positionsReprise automatique (retour de ressort)100VAC---Tuyauterie de fondationTiroir type piloté-Joint souple02 à 0.9InterneNon bloquantBorne DINNon verrouillable, type à poussoirAvec témoin et suppresseur de surtensionOuiPort latéral-

Loading...

  1. 1

Vous vous trouvez sur la page de Électrovannes 5 voies / métriques / à commande assistée, joint élastique, VFR2000, le numéro d'article est le suivant: VFR2110-1DZ-Q.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article VFR2110-1DZ-Q.

Variantes de ce produit

Référence pièce
SF4-7DZB-60-Q
VFR2100-1F-Q
VFR2100-1FZ-01F-Q
VFR2110-2D-Q
VFR2110-2DZ-Q
VFR2110-4D-02F-Q
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Type Application Nombre de ports Sens du montage Caractéristiques Nombre de solénoïdes Type à commutation État à la mise hors tension Tension Type à port de tuyau Filetage nominal de tuyauterie Diam. du cylindre applicable
(Ø)
Tuyauterie Type d'entraînement Valeur CV Type de joint Pression nominale
(MPa)
Alimentation en air piloté Interrupteur manuel Entrée électrique du fil de sortie Manuel Témoin / Suppresseur de surtension Conformité CE Spécifications de tuyauterie Related component type

46.61 €

1 Devis Composants associés-------240VAC----------Borne DINVerrouillage de type B (outil requis)Avec témoin et suppresseur de surtensionProduit conforme CE-Vanne pilote

114.08 €

1 26 jours ÉlectrovannesUnité de montage du collecteurVanne à 5 portsBase de collecteurStandard / Sans lubrification[Simple] SimpleÉchappement à 2 positionsReprise automatique (retour de ressort)100VAC---Tuyauterie de fondationTiroir type piloté-Joint souple02 à 0.9InterneNon bloquantEnfichableNon verrouillable, type à poussoirAucunOuiPort latéral-

160.61 €

1 26 jours ÉlectrovannesUtilisation uniqueVanne à 5 portsDirectStandard / Sans lubrification[Simple] SimpleÉchappement à 2 positionsReprise automatique (retour de ressort)100VACG1/8100 ou moinsTuyauterie de fondationTiroir type piloté0.58Joint souple02 à 0.9InterneNon bloquantEnfichableNon verrouillable, type à poussoirAvec témoin et suppresseur de surtensionOuiPort latéral-

123.82 €

1 26 jours ÉlectrovannesUnité de montage du collecteurVanne à 5 portsBase de collecteurStandard / Sans lubrification[Simple] SimpleÉchappement à 2 positionsReprise automatique (retour de ressort)200VAC---Tuyauterie de fondationTiroir type piloté-Joint souple02 à 0.9InterneNon bloquantBorne DINNon verrouillable, type à poussoirAucunOuiPort latéral-

129.60 €

1 26 jours ÉlectrovannesUnité de montage du collecteurVanne à 5 portsBase de collecteurStandard / Sans lubrification[Simple] SimpleÉchappement à 2 positionsReprise automatique (retour de ressort)200VAC---Tuyauterie de fondationTiroir type piloté-Joint souple02 à 0.9InterneNon bloquantBorne DINNon verrouillable, type à poussoirAvec témoin et suppresseur de surtensionOuiPort latéral-

140.32 €

1 26 jours ÉlectrovannesUtilisation uniqueVanne à 5 portsDirectStandard / Sans lubrification[Simple] SimpleÉchappement à 2 positionsReprise automatique (retour de ressort)220VACG1/440 à 160Tuyauterie de fondationTiroir type piloté0.62Joint souple02 à 0.9InterneNon bloquantBorne DINNon verrouillable, type à poussoirAucunOuiPort latéral-

Assistance technique