Électrovannes 5 voies / métriques / à commande assistée, joint élastique, VFR3000 (Numéros de référence - Téléchargement CAO)

Électrovannes 5 voies / métriques / à commande assistée, joint élastique, VFR3000
SMC Solenoid Valve.
[Features]
· Rubber seal main valve construction.
· Extensive number of sizes available.
· For driving medium and large cylinders.
· Manifold types: VV5FR2, VV5FR3, VV5FR4, VV5FR5.

(i)Remarque

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

VFR3240-5DZ-02-Q

Rubber Seal, 5-Port Pilot Type, Plug-In Type / Non-Plug-In Type VFR3000 Series Specifications

VFR3000 Series plug-in type external appearance

VFR3000 Series plug-in type external appearance

VFR3000 Series non-plug-in type external appearance

VFR3000 Series non-plug-in type external appearance

Valve Specifications Fluid Air
Operating pressure range 2 position single, 3 position 0.2 to 0.9 MPa
2-position double 0.1 to 0.9 MPa
Ambient Temperature and Operating Fluid Temperature -10°C to +50°C (no freezing).
Lubrication Not required *1
Manual Operation Non-locking, push type
Mounting Orientation Free
Impact Resistance / Vibration Resistance 300/50 m/s2 *2
Enclosure Dust-proof
Electrical Specifications Coil Rated Voltage 100 V, 200 V AC (50/60 Hz), 24 V DC
Allowable Voltage Fluctuation -15% to +10% of rated voltage
Apparent Power AC *3 Starting 5.6 VA / 50 Hz, 5.0 VA / 60 Hz
Holding 3.4 VA (2.1 W) / 50 Hz, 2.3 VA (1.5 W) / 60 Hz
Current Consumption DC *3 1.8 W (2.04 W: with light and surge voltage suppressor)
Electrical Entry Plug-in type Conduit terminal
Non-plug-in type Grommet, grommet terminal
Conduit terminal, DIN terminal

*1: If lubricating, use turbine oil class 1 (ISO VG32).
*2: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*3: At rated voltage.

Model

Configuration Model Piping Connection Port Diameter *1 Flow Rate Characteristics *1
Plug-In Non-Plug-In 1 → 4/2 (P → A/B) 4/2 → 5/3 (A/B → EA/EB)
C
(dm3/(s·bar))
b Cv C
(dm3/(s·bar))
b Cv
2 Position Single VFR310□ VFR311□
VFR314□
1/4 7.5 0.38 1.9 7.5 0.34 1.9
3/8 8.4 0.39 2.2 8.7 0.38 2.2
Double VFR320□ VFR321□
VFR324□
1/4 7.1 0.41 1.9 7.4 0.40 1.9
3/8 7.9 0.36 2.0 8.6 0.37 2.2
3 Position Closed Center VFR330□ VFR331□
VFR334□
1/4 6.8 0.40 1.8 6.3 0.38 1.6
3/8 7.2 0.39 1.9 6.5 0.40 1.7
Exhaust Center VFR340□ VFR341□
VFR344□
1/4 6.5 0.42 1.7 7.9 (3.4) 0.41 (0.47) 2.0 (0.96)
3/8 6.9 0.42 1.8 9.5 (3.4) 0.39 (0.46) 2.4 (0.96)
Pressure Center VFR350□ VFR351□
VFR354□
1/4 7.6 (2.4) 0.33 (0.48) 1.9 (0.69) 6.1 0.36 1.5
3/8 9.3 (2.4) 0.34 (0.47) 2.2 (0.69) 6.5 0.41 1.7
Configuration Model Maximum Operating Frequency Hz *2 Response Time ms *3 Weight (kg) *4
Plug-In Non-Plug-In
2 Position Single VFR310□ VFR311□
VFR314□
5 30 or less 0.61 (0.64) [0.58]
Double VFR320□ VFR321□
VFR324□
5 30 or less 0.71 (0.74) [0.69]
3 Position Closed Center VFR330□ VFR331□
VFR334□
3 50 or less 0.72 (0.75) [0.71]
Exhaust Center VFR340□ VFR341□
VFR344□
3 50 or less 0.72 (0.75) [0.71]
Pressure Center VFR350□ VFR351□
VFR354□
3 50 or less 0.72 (0.75) [0.71]

*1: Values in [ ] denote the normal position.
*2: The minimum operating frequency is once per 30 days.
*Based on JIS B 8419:2010 dynamic performance test (at 0.5 MPa, with coil temperature of 20°C, at rated voltage, with no surge voltage suppressor).
*4: The table shows values for the VFR3□00-□FZ-02/03. Values in ( ) are for the VFR3□10-□DZ-02/03, and the values in [ ] are for the VFR3□40-□G-02/03.

Product Drawing

Non-plug-in type / 2-position single

 

(Unit: mm)

 

2-Position position single: VFR3140/1-□G dimensional drawing

2-Position position single: VFR3140/1-□G dimensional drawing

  • *Values in ( ) are for 1/4.

 

(Unit: mm)

 

E: grommet terminal dimensional drawing

E: grommet terminal dimensional drawing

  • *The numbers in boxes are for with a light and surge voltage suppressor.

 

(Unit: mm)

 

T: Conduit terminal dimensional drawing

T: Conduit terminal dimensional drawing

  • *The numbers in boxes are for with a light and surge voltage suppressor.

 

(Unit: mm)

 

D, Y: DIN terminal dimensional drawing

D, Y: DIN terminal dimensional drawing

  • *The numbers in boxes are for with a light and surge voltage suppressor.

Non-plug-in type / 2-position double, 3-position closed center, exhaust center, pressure center

 

(Unit: mm)

 

2-position double: VFR3240/1-□G, 3-position closed center: VFR3340/1-□G, 3-position exhaust center: VFR3440/1-□G, 3-position pressure center: VFR3540/1-□G dimensional drawing

2-position double: VFR3240/1-□G, 3-position closed center: VFR3340/1-□G, 3-position exhaust center: VFR3440/1-□G, 3-position pressure center: VFR3540/1-□G dimensional drawing

  • Values in brackets are for position 3.
  • Values in parentheses are for 1/4.

 

(Unit: mm)

 

E: grommet terminal dimensional drawing

E: grommet terminal dimensional drawing

  • Values in brackets are for position 3.
  • *The numbers in boxes are for with a light and surge voltage suppressor.

 

(Unit: mm)

 

T: Conduit terminal dimensional drawing

T: Conduit terminal dimensional drawing

  • Values in brackets are for position 3.
  • *The numbers in boxes are for with a light and surge voltage suppressor.

 

(Unit: mm)

 

D, Y: DIN terminal dimensional drawing

D, Y: DIN terminal dimensional drawing

  • Values in brackets are for position 3.
  • *The numbers in boxes are for with a light and surge voltage suppressor.

Precautions

  • Be sure to read the individual product cautions before use.
  • See the SMC catalog for product information other than that detailed above.
Référence pièce
VFR3240-5DZ-02-Q
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Type Application Nombre de ports Sens du montage Caractéristiques Nombre de solénoïdes Type à commutation État à la mise hors tension Tension Type à port de tuyau Filetage nominal de tuyauterie Diam. du cylindre applicable
(Ø)
Tuyauterie Type d'entraînement Valeur CV Type de joint Pression nominale
(MPa)
Alimentation en air piloté Interrupteur manuel Entrée électrique du fil de sortie Manuel Témoin / Suppresseur de surtension Conformité CE Type de corps Spécifications de tuyauterie Options de corps Related component type

211.66 €

1 26 jours ÉlectrovannesUtilisation uniqueVanne à 5 portsDirectStandard / Sans lubrificationDoubleÉchappement à 2 positionsÀ retenue automatique24VDC[Rc (R)] Rc1/440 à 140Tuyauterie de fondationTiroir type piloté1.9Joint souple0,1 à 0,9InterneNon bloquantBorne DINNon verrouillable, type à poussoirAvec témoin et suppresseur de surtensionOuiNon enfichable (type d'entrée électrique individuelle à fil de sortie)Port latéralStandard-

Loading...

  1. 1

Vous vous trouvez sur la page de Électrovannes 5 voies / métriques / à commande assistée, joint élastique, VFR3000, le numéro d'article est le suivant: VFR3240-5DZ-02-Q.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article VFR3240-5DZ-02-Q.

Variantes de ce produit

Référence pièce
VFR3100-1FZ-Q
VFR3100-3FZ-Q
VFR3100-3FZC-Q
VFR3240-5DZ-03-Q
VFR3240-5DZ-Q
VFR3300-1FZ-Q
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Type Application Nombre de ports Sens du montage Caractéristiques Nombre de solénoïdes Type à commutation État à la mise hors tension Tension Type à port de tuyau Filetage nominal de tuyauterie Diam. du cylindre applicable
(Ø)
Tuyauterie Type d'entraînement Valeur CV Type de joint Pression nominale
(MPa)
Alimentation en air piloté Interrupteur manuel Entrée électrique du fil de sortie Manuel Témoin / Suppresseur de surtension Conformité CE Type de corps Spécifications de tuyauterie Options de corps Related component type

139.18 €

1 26 jours ÉlectrovannesUnité de montage du collecteurVanne à 5 portsBase de collecteurStandard / Sans lubrification[Simple] SimpleÉchappement à 2 positionsReprise automatique (retour de ressort)100VAC---Tuyauterie de fondationTiroir type piloté-Joint souple02 à 0.9InterneNon bloquantBorne de conduit enfichableNon verrouillable, type à poussoirAvec témoin et suppresseur de surtensionOuiEnfichable-Standard-

139.18 €

1 26 jours ÉlectrovannesUnité de montage du collecteurVanne à 5 portsBase de collecteurStandard / Sans lubrification[Simple] SimpleÉchappement à 2 positionsReprise automatique (retour de ressort)110/120VAC---Tuyauterie de fondationTiroir type piloté-Joint souple02 à 0.9InterneNon bloquantBorne de conduit enfichableNon verrouillable, type à poussoirAvec témoin et suppresseur de surtensionOuiEnfichable-Standard-

139.18 €

1 26 jours ÉlectrovannesUnité de montage du collecteurVanne à 5 portsBase de collecteurStandard / Sans lubrification[Simple] SimpleÉchappement à 2 positionsReprise automatique (retour de ressort)110/120VAC---Tuyauterie de fondationTiroir type piloté-Joint souple02 à 0.9InterneVerrouBorne de conduit enfichableType de verrouillage C (levier)Avec témoin et suppresseur de surtensionOuiEnfichable-Standard-

211.66 €

1 26 jours ÉlectrovannesUtilisation uniqueVanne à 5 portsDirectStandard / Sans lubrificationDoubleÉchappement à 2 positionsÀ retenue automatique24VDC[Rc (R)] Rc3/840 à 200Tuyauterie de fondationTiroir type piloté2Joint souple0,1 à 0,9InterneNon bloquantBorne DINNon verrouillable, type à poussoirAvec témoin et suppresseur de surtensionOuiNon enfichable (type d'entrée électrique individuelle à fil de sortie)Port latéralStandard-

214.60 €

1 26 jours ÉlectrovannesUnité de montage du collecteurVanne à 5 portsBase de collecteurStandard / Sans lubrificationDoubleÉchappement à 2 positionsÀ retenue automatique24VDC---Tuyauterie de fondationTiroir type piloté-Joint souple0,1 à 0,9InterneNon bloquantBorne DINNon verrouillable, type à poussoirAvec témoin et suppresseur de surtensionOuiNon enfichable (type d'entrée électrique individuelle à fil de sortie)-Standard-

217.44 €

1 26 jours ÉlectrovannesUnité de montage du collecteurVanne à 5 portsBase de collecteurStandard / Sans lubrificationDouble3 positions, centre ferméReprise automatique (retour de ressort)100VAC---Tuyauterie de fondationTiroir type piloté-Joint souple02 à 0.9InterneNon bloquantBorne de conduit enfichableNon verrouillable, type à poussoirAvec témoin et suppresseur de surtensionOuiEnfichable-Standard-

Assistance technique