Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
VQ7-6-FPG-D-1Z-Q
Solenoid valve VQ7-6 Series size 1 / single unit series external appearance
2-position single indicator symbol
2-position double (metal) indicator symbol
Valve Specifications | Valve Construction | Metal Seal | Rubber Seal | |
---|---|---|---|---|
Fluid | Air | |||
Maximum Operating Pressure | 1.0 MPa | |||
Minimum Operating Pressure | Single | 0.15 MPa | 0.20 MPa | |
Double | 0.15 MPa | 0.15 MPa | ||
3 position | 0.15 MPa | 0.20 MPa | ||
Ambient Temperature and Operating Fluid Temperature | -10 to +60°C *1 | -5 to +60°C *1 | ||
Lubrication | Not required | |||
Manual Operation | Push type (tool required) | |||
Impact Resistance / Vibration Resistance | 150 / 30 m/s2 *2 | |||
Enclosure | IP65 (dust-proof, jet-proof) | |||
Electrical Specifications | Coil Rated Voltage | 12 V, 24 V DC, 100 V, 110 V, 200 V, 220 V, 240 V AC (50/60 Hz) | ||
Allowable Voltage Fluctuation | ±10% of rated voltage | |||
Coil Insulation Type | Class B or equivalent | |||
Power Consumption (Current) | 24 V DC | DC 1 W (42 mA) | ||
12 V DC | DC 1 W (83 mA) | |||
100 V AC *3 | 1.2 VA (12 mA) | |||
110 V AC*3 | 1.3 VA (11.5 mA) | |||
120 V AC*3 | 1.5 VA (12 mA) | |||
200 V AC*3 | 2.5 VA (12.5 mA) | |||
220 V AC*3 | 2.6 VA (13 mA) | |||
230 V AC*3 | 2.8 VA (12.5 mA) | |||
240 V AC*3 | 3 VA (13 mA) |
*1: Use dry air when operating at low temperatures. No condensation.
*2: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*3: The AC coil specification will include a rectifier element, so there is no difference in power consumption between startup and excitation.
Series | Number of Positions | Model | Piping connection port diameter | ||
---|---|---|---|---|---|
VQ7-6 | 2 Position | Single | Metal Seal | VQ7-6-FG-S-□ | 1/4 |
Rubber Seal | VQ7-6-FG-S-□R | ||||
Double | Metal Seal | VQ7-6-FG-D-□ | |||
Rubber Seal | VQ7-6-FG-D-□R | ||||
3 Position | Closed Center | Metal Seal | VQ7-6-FHG-D-□ | ||
Rubber Seal | VQ7-6-FHG-D-□R | ||||
Exhaust Center | Metal Seal | VQ7-6-FJG-D-□ | |||
Rubber Seal | VQ7-6-FJG-D-□R | ||||
Perfect type | Metal Seal | VQ7-6-FPG-D-□ | |||
Rubber Seal | VQ7-6-FPG-D-□R | ||||
Pressure Center | Metal Seal | VQ7-6-FIG-D-□ | |||
Rubber Seal | VQ7-6-FIG-D-□R |
Series | Flow Rate Characteristics | Response Time ms *1 | Weight kg *2 | |||||
---|---|---|---|---|---|---|---|---|
1 → 4/2 (P → A/B) | 4/2 → 5/3 (A/B → EA/EB) | |||||||
C [dm3/(s·bar)] | b | Cv | C [dm3/(s·bar)] | b | Cv | |||
VQ7-6 | 4.1 | 0.10 | 0.9 | 5.2 | 0.10 | 1.1 | 20 or less | 0.40 |
5.0 | 0.13 | 1.1 | 6.0 | 0.11 | 1.4 | 25 or less | ||
4.1 | 0.10 | 0.9 | 5.2 | 0.10 | 1.1 | 12 or less | 0.45 | |
5.0 | 0.13 | 1.1 | 6.0 | 0.11 | 1.4 | 15 or less | ||
4.1 | 0.10 | 0.9 | 5.2 | 0.10 | 1.1 | 40 or less | 0.48 | |
5.0 | 0.13 | 1.1 | 5.6 | 0.20 | 1.3 | 45 or less | ||
4.1 | 0.10 | 0.9 | 5.2 | 0.10 | 1.1 | 40 or less | 0.48 | |
4.8 | 0.16 | 1.1 | 6.0 | 0.17 | 1.4 | 45 or less | ||
1.4 | - | - | 3.1 | - | - | 50 or less | 0.84 | |
1.4 | - | - | 3.1 | - | - | 50 or less | ||
4.1 | 0.10 | 0.9 | 5.2 | 0.08 | 1.1 | 40 or less | 0.48 | |
5.6 | 0.15 | 1.2 | 5.9 | 0.08 | 1.3 | 45 or less |
*1: Based on JIS B8419:2010 (Value with supply pressure of 0.5 MPa, with light and surge voltage suppressor and using clean air.) The response time changes according to pressure and air quality. Values for double type are when ON.
*2: Weight without sub-plate. (Sub-plate: 0.37 kg)
(Unit: mm)
2-position single: VQ7-6-FG-S / 2-position single (reverse pressure): VQ7-6-YZ-S dimensional drawing
(Unit: mm)
2-position single: VQ7-6-FG-S / 2-position single (reverse pressure): VQ7-6-YZ-S bottom piping dimensional drawing
(Unit: mm)
2-position double: VQ7-6-FG-D / 2-position double (reverse pressure): VQ7-6-YZ-D dimensional drawing
(Unit: mm)
3-position closed center: VQ7-6-FHG-D / 3-position exhaust center: VQ7-6-FJG-D / 3-position pressure center: VQ7-6-FIG-D dimensional drawing
Metal-seal type / VQ7-6-FPG-D-□ structure drawing
Rubber seal type / VQ7-6-FG-S-□R□ structure drawing
Part Names
*See the SMC catalog for product information other than that detailed above.
Référence pièce
|
---|
VQ7-6-FPG-D-1Z-Q |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Type | Application | Nombre de ports | Sens du montage | Caractéristiques | Nombre de solénoïdes | Type à commutation | État à la mise hors tension | Tension | Type à port de tuyau | Filetage nominal de tuyauterie | Diam. du cylindre applicable (Ø) | Tuyauterie | Type d'entraînement | Valeur CV | Type de joint | Pression nominale (MPa) | Alimentation en air piloté | Interrupteur manuel | Conformité CE | Type de corps | Spécifications de tuyauterie | Pression en marche arrière | Connecteur | Option | Diamètre d'orifice de connexion de tuyauterie | Related component type | Type of fitting thread part | Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
204.76 € | 1 | 26 jours | Électrovannes | Unité de montage du collecteur | Vanne à 5 ports | Base de collecteur | Standard / Résistant aux gouttes d'eau / Sans lubrification | Double | [Autres] 3 positions, parfait | Reprise automatique (retour de ressort) | 100VAC | - | - | - | Tuyauterie de fondation | Tiroir type piloté | - | Standard | 0,15 à 1 | Interne | - | Oui | Échappement commun | - | Aucun | Bornier DIN (avec connecteur) | Témoin avec suppresseur de surtension | - | - | - | - |
Loading...
Vous vous trouvez sur la page de VQ7-6, Electrodistributeur norme ISO / VQ7-6, taille 1, unité simple , le numéro d'article est le suivant: VQ7-6-FPG-D-1Z-Q.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article VQ7-6-FPG-D-1Z-Q.
Configurer
Propriétés de base
Caractéristiques
Type à commutation
Type à port de tuyau
Filetage nominal de tuyauterie
Diam. du cylindre applicable(Ø)
Valeur CV
Interrupteur manuel
Spécifications de tuyauterie
Diamètre d'orifice de connexion de tuyauterie
Related component type
Type of fitting thread part
Type
Type
Type
Application
Nombre de ports
Sens du montage
Nombre de solénoïdes
État à la mise hors tension
Tension
Tuyauterie
Type d'entraînement
Type de joint
Pression nominale(MPa)
Alimentation en air piloté
Conformité CE
Type de corps
Pression en marche arrière
Connecteur
Option
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
VQ7-6-FG-D-1ZR-Q |
VQ7-6-FG-D-1ZRA02-Q |
VQ7-6-FG-D-2Z-Q |
VQ7-6-FPG-D-3N-Q |
VQ7-6-FPG-D-3NA03SC-Q |
VQ7-6-FPG-D-3NR-Q |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Type | Application | Nombre de ports | Sens du montage | Caractéristiques | Nombre de solénoïdes | Type à commutation | État à la mise hors tension | Tension | Type à port de tuyau | Filetage nominal de tuyauterie | Diam. du cylindre applicable (Ø) | Tuyauterie | Type d'entraînement | Valeur CV | Type de joint | Pression nominale (MPa) | Alimentation en air piloté | Interrupteur manuel | Conformité CE | Type de corps | Spécifications de tuyauterie | Pression en marche arrière | Connecteur | Option | Diamètre d'orifice de connexion de tuyauterie | Related component type | Type of fitting thread part | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
113.42 € | 1 | 26 jours | Électrovannes | Unité de montage du collecteur | Vanne à 5 ports | Base de collecteur | Résistant aux gouttes d'eau / Standard / Sans lubrification | Double | Échappement à 2 positions | À retenue automatique | 100VAC | - | - | - | Tuyauterie de fondation | Tiroir type piloté | - | Joint souple | 0,15 à 1 | Interne | - | Oui | Échappement commun | - | Aucun | Bornier DIN (avec connecteur) | Témoin avec suppresseur de surtension | - | - | - | - | ||
133.69 € | 1 | 26 jours | Électrovannes | Utilisation unique | Vanne à 5 ports | Direct | Résistant aux gouttes d'eau / Standard / Sans lubrification | Double | Échappement à 2 positions | À retenue automatique | 100VAC | [Rc (R)] Rc | 1/4 | 40 à 140 | Tuyauterie de fondation | Tiroir type piloté | 1.1 | Joint souple | 0,15 à 1 | Interne | - | Oui | Échappement commun | Port latéral | Aucun | Bornier DIN (avec connecteur) | Témoin avec suppresseur de surtension | - | - | - | - | ||
113.31 € | 1 | 26 jours | Électrovannes | Unité de montage du collecteur | Vanne à 5 ports | Base de collecteur | Résistant aux gouttes d'eau / Standard / Sans lubrification | Double | Échappement à 2 positions | À retenue automatique | 200VAC | - | - | - | Tuyauterie de fondation | Tiroir type piloté | - | Standard | 0,15 à 1 | Interne | - | Oui | Échappement commun | - | Aucun | Bornier DIN (avec connecteur) | Témoin avec suppresseur de surtension | - | - | - | - | ||
136.05 € | 1 | 26 jours | Électrovannes | Unité de montage du collecteur | Vanne à 5 ports | Base de collecteur | Résistant aux gouttes d'eau / Standard / Sans lubrification | Double | [Autres] 3 positions, parfait | Reprise automatique (retour de ressort) | 24VDC | - | - | - | Tuyauterie de fondation | Tiroir type piloté | - | Standard | 0,15 à 1 | Interne | - | Oui | Échappement commun | - | Aucun | Bornier DIN (avec connecteur) | Avec témoin | - | - | - | - | ||
219.35 € | 1 | 26 jours | Électrovannes | Utilisation unique | Vanne à 5 ports | Direct | Résistant aux gouttes d'eau / Standard / Sans lubrification | Double | [Autres] 3 positions, parfait | Reprise automatique (retour de ressort) | 24VDC | [Rc (R)] Rc | 3/8 | 40 à 180 | Tuyauterie de fondation | Tiroir type piloté | - | Standard | 0,15 à 1 | Interne | - | Oui | Échappement commun | Port latéral | Aucun | Connecteur pré-câblé | Avec témoin | - | - | - | - | ||
202.13 € | 1 | 26 jours | Électrovannes | Unité de montage du collecteur | Vanne à 5 ports | Base de collecteur | Résistant aux gouttes d'eau / Standard / Sans lubrification | Double | [Autres] 3 positions, parfait | Reprise automatique (retour de ressort) | 24VDC | - | - | - | Tuyauterie de fondation | Tiroir type piloté | - | Joint souple | 0,2 à 1 | Interne | - | Oui | Échappement commun | - | Aucun | Bornier DIN (avec connecteur) | Avec témoin | - | - | - | - |