VQ7-6, Electrodistributeur norme ISO / VQ7-6, taille 1, unité simple (Numéros de référence - Téléchargement CAO)

VQ7-6, Electrodistributeur norme ISO / VQ7-6, taille 1, unité simple
SMC Solenoid Valve.
[Features]
· Conforms to ISO 5599/I
· Outstanding responsiveness and long service life
· IP65-compliant dust-tight, water-jet-proof protective structure
· A wide variety of manifold options
· Lightweight
· Space-saving / reduced volume
· The choice of a metal or rubber seal for the main valve construction increases compatibility with different operating environments and conditions

(i)Remarque

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

VQ7-6-FG-S-3N-Q

ISO Standard Solenoid Valve VQ7-6 Series, Size 1 Single Unit Specifications

Solenoid valve VQ7-6 Series size 1 / single unit series external appearance

Solenoid valve VQ7-6 Series size 1 / single unit series external appearance

2-position single indicator symbol

2-position single indicator symbol

2-position double (metal) indicator symbol

2-position double (metal) indicator symbol

Valve Specifications Valve Construction Metal Seal Rubber Seal
Fluid Air
Maximum Operating Pressure 1.0 MPa
Minimum Operating Pressure Single 0.15 MPa 0.20 MPa
Double 0.15 MPa 0.15 MPa
3 position 0.15 MPa 0.20 MPa
Ambient Temperature and Operating Fluid Temperature -10 to +60°C *1 -5 to +60°C *1
Lubrication Not required
Manual Operation Push type (tool required)
Impact Resistance / Vibration Resistance 150 / 30 m/s2 *2
Enclosure IP65 (dust-proof, jet-proof)
Electrical Specifications Coil Rated Voltage 12 V, 24 V DC, 100 V, 110 V, 200 V, 220 V, 240 V AC (50/60 Hz)
Allowable Voltage Fluctuation ±10% of rated voltage
Coil Insulation Type Class B or equivalent
Power Consumption (Current) 24 V DC DC 1 W (42 mA)
12 V DC DC 1 W (83 mA)
100 V AC *3 1.2 VA (12 mA)
110 V AC*3 1.3 VA (11.5 mA)
120 V AC*3 1.5 VA (12 mA)
200 V AC*3 2.5 VA (12.5 mA)
220 V AC*3 2.6 VA (13 mA)
230 V AC*3 2.8 VA (12.5 mA)
240 V AC*3 3 VA (13 mA)

*1: Use dry air when operating at low temperatures. No condensation.
*2: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*3: The AC coil specification will include a rectifier element, so there is no difference in power consumption between startup and excitation.

Model

Series Number of Positions Model Piping connection port diameter
VQ7-6 2 Position Single Metal Seal VQ7-6-FG-S-□ 1/4
Rubber Seal VQ7-6-FG-S-□R
Double Metal Seal VQ7-6-FG-D-□
Rubber Seal VQ7-6-FG-D-□R
3 Position Closed Center Metal Seal VQ7-6-FHG-D-□
Rubber Seal VQ7-6-FHG-D-□R
Exhaust Center Metal Seal VQ7-6-FJG-D-□
Rubber Seal VQ7-6-FJG-D-□R
Perfect type Metal Seal VQ7-6-FPG-D-□
Rubber Seal VQ7-6-FPG-D-□R
Pressure Center Metal Seal VQ7-6-FIG-D-□
Rubber Seal VQ7-6-FIG-D-□R
Series Flow Rate Characteristics Response Time ms *1 Weight kg *2
1 → 4/2 (P → A/B) 4/2 → 5/3 (A/B → EA/EB)
C
[dm3/(s·bar)]
b Cv C
[dm3/(s·bar)]
b Cv
VQ7-6 4.1 0.10 0.9 5.2 0.10 1.1 20 or less 0.40
5.0 0.13 1.1 6.0 0.11 1.4 25 or less
4.1 0.10 0.9 5.2 0.10 1.1 12 or less 0.45
5.0 0.13 1.1 6.0 0.11 1.4 15 or less
4.1 0.10 0.9 5.2 0.10 1.1 40 or less 0.48
5.0 0.13 1.1 5.6 0.20 1.3 45 or less
4.1 0.10 0.9 5.2 0.10 1.1 40 or less 0.48
4.8 0.16 1.1 6.0 0.17 1.4 45 or less
1.4 - - 3.1 - - 50 or less 0.84
1.4 - - 3.1 - - 50 or less
4.1 0.10 0.9 5.2 0.08 1.1 40 or less 0.48
5.6 0.15 1.2 5.9 0.08 1.3 45 or less

*1: Based on JIS B8419:2010 (Value with supply pressure of 0.5 MPa, with light and surge voltage suppressor and using clean air.) The response time changes according to pressure and air quality. Values for double type are when ON.
*2: Weight without sub-plate. (Sub-plate: 0.37 kg)

DIN Connector Type Dimensional Drawings

2-position single: VQ7-6-FG-S / 2-position single (Reverse pressure): VQ7-6-YZ-S

 

(Unit: mm)

 

2-position single: VQ7-6-FG-S / 2-position single (reverse pressure): VQ7-6-YZ-S dimensional drawing

2-position single: VQ7-6-FG-S / 2-position single (reverse pressure): VQ7-6-YZ-S dimensional drawing

 

(Unit: mm)

 

2-position single: VQ7-6-FG-S / 2-position single (reverse pressure): VQ7-6-YZ-S bottom piping dimensional drawing

2-position single: VQ7-6-FG-S / 2-position single (reverse pressure): VQ7-6-YZ-S bottom piping dimensional drawing

2-position double: VQ7-6-FG-D / 2-position double (reverse pressure): VQ7-6-YZ-D

 

(Unit: mm)

 

2-position double: VQ7-6-FG-D / 2-position double (reverse pressure): VQ7-6-YZ-D dimensional drawing

2-position double: VQ7-6-FG-D / 2-position double (reverse pressure): VQ7-6-YZ-D dimensional drawing

3-position closed center: VQ7-6-FHG-D / 3-position exhaust center: VQ7-6-FJG-D / 3-position pressure center: VQ7-6-FIG-D

 

(Unit: mm)

 

3-position closed center: VQ7-6-FHG-D / 3-position exhaust center: VQ7-6-FJG-D / 3-position pressure center: VQ7-6-FIG-D dimensional drawing

3-position closed center: VQ7-6-FHG-D / 3-position exhaust center: VQ7-6-FJG-D / 3-position pressure center: VQ7-6-FIG-D dimensional drawing

DIN Connector Type Structure Drawing

Metal-seal type / VQ7-6-FPG-D-□ structure drawing

Metal-seal type / VQ7-6-FPG-D-□ structure drawing

Rubber seal type / VQ7-6-FG-S-□R□ structure drawing

Rubber seal type / VQ7-6-FG-S-□R□ structure drawing

Part Names

  • 1. Gasket
  • 2. Pilot Valve Assembly (*1, *2)
  • 3. Perfect Spacer
  • 4. Pilot Valve Cover
  • 5. DIN Connector
  • *1 Can only be replaced with pilot valve assemblies of the same voltage.
  • *2 Because the circuit board inside the valve differs, voltages cannot be changed by replacing the pilot valve assembly.

*See the SMC catalog for product information other than that detailed above.

Référence pièce
VQ7-6-FG-S-3N-Q
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Type Application Nombre de ports Sens du montage Caractéristiques Nombre de solénoïdes Type à commutation État à la mise hors tension Tension Type à port de tuyau Filetage nominal de tuyauterie Diam. du cylindre applicable
(Ø)
Tuyauterie Type d'entraînement Valeur CV Type de joint Pression nominale
(MPa)
Alimentation en air piloté Interrupteur manuel Conformité CE Type de corps Spécifications de tuyauterie Pression en marche arrière Connecteur Option Diamètre d'orifice de connexion de tuyauterie Related component type Type of fitting thread part Type

78.42 €

1 26 jours ÉlectrovannesUnité de montage du collecteurVanne à 5 portsBase de collecteurStandard / Résistant aux gouttes d'eau / Sans lubrification[Simple] SimpleÉchappement à 2 positionsReprise automatique (retour de ressort)24VDC---Tuyauterie de fondationTiroir type piloté-Standard0,15 à 1Interne-OuiÉchappement commun-AucunBornier DIN (avec connecteur)Avec témoin----

Loading...

  1. 1

Vous vous trouvez sur la page de VQ7-6, Electrodistributeur norme ISO / VQ7-6, taille 1, unité simple , le numéro d'article est le suivant: VQ7-6-FG-S-3N-Q.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article VQ7-6-FG-S-3N-Q.

Variantes de ce produit

Référence pièce
VQ7-6-FG-D-1ZR-Q
VQ7-6-FG-D-1ZRA02-Q
VQ7-6-FG-D-2Z-Q
VQ7-6-FG-S-3NA02SC-Q
VQ7-6-FG-S-3NR-Q
VQ7-6-FG-S-3NRA02-Q
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Type Application Nombre de ports Sens du montage Caractéristiques Nombre de solénoïdes Type à commutation État à la mise hors tension Tension Type à port de tuyau Filetage nominal de tuyauterie Diam. du cylindre applicable
(Ø)
Tuyauterie Type d'entraînement Valeur CV Type de joint Pression nominale
(MPa)
Alimentation en air piloté Interrupteur manuel Conformité CE Type de corps Spécifications de tuyauterie Pression en marche arrière Connecteur Option Diamètre d'orifice de connexion de tuyauterie Related component type Type of fitting thread part Type

113.42 €

1 26 jours ÉlectrovannesUnité de montage du collecteurVanne à 5 portsBase de collecteurRésistant aux gouttes d'eau / Standard / Sans lubrificationDoubleÉchappement à 2 positionsÀ retenue automatique100VAC---Tuyauterie de fondationTiroir type piloté-Joint souple0,15 à 1Interne-OuiÉchappement commun-AucunBornier DIN (avec connecteur)Témoin avec suppresseur de surtension----

133.69 €

1 26 jours ÉlectrovannesUtilisation uniqueVanne à 5 portsDirectRésistant aux gouttes d'eau / Standard / Sans lubrificationDoubleÉchappement à 2 positionsÀ retenue automatique100VAC[Rc (R)] Rc1/440 à 140Tuyauterie de fondationTiroir type piloté1.1Joint souple0,15 à 1Interne-OuiÉchappement communPort latéralAucunBornier DIN (avec connecteur)Témoin avec suppresseur de surtension----

113.31 €

1 26 jours ÉlectrovannesUnité de montage du collecteurVanne à 5 portsBase de collecteurRésistant aux gouttes d'eau / Standard / Sans lubrificationDoubleÉchappement à 2 positionsÀ retenue automatique200VAC---Tuyauterie de fondationTiroir type piloté-Standard0,15 à 1Interne-OuiÉchappement commun-AucunBornier DIN (avec connecteur)Témoin avec suppresseur de surtension----

110.10 €

1 26 jours ÉlectrovannesUtilisation uniqueVanne à 5 portsDirectRésistant aux gouttes d'eau / Standard / Sans lubrification[Simple] SimpleÉchappement à 2 positionsReprise automatique (retour de ressort)24VDC[Rc (R)] Rc1/440 à 140Tuyauterie de fondationTiroir type piloté0.9Standard0,15 à 1Interne-OuiÉchappement communPort latéralAucunConnecteur pré-câbléAvec témoin----

78.48 €

1 26 jours ÉlectrovannesUnité de montage du collecteurVanne à 5 portsBase de collecteurRésistant aux gouttes d'eau / Standard / Sans lubrification[Simple] SimpleÉchappement à 2 positionsReprise automatique (retour de ressort)24VDC---Tuyauterie de fondationTiroir type piloté-Joint souple0,2 à 1Interne-OuiÉchappement commun-AucunBornier DIN (avec connecteur)Avec témoin----

88.85 €

1 26 jours ÉlectrovannesUtilisation uniqueVanne à 5 portsDirectRésistant aux gouttes d'eau / Standard / Sans lubrification[Simple] SimpleÉchappement à 2 positionsReprise automatique (retour de ressort)24VDC[Rc (R)] Rc1/440 à 140Tuyauterie de fondationTiroir type piloté1.1Joint souple0,2 à 1Interne-OuiÉchappement communPort latéralAucunBornier DIN (avec connecteur)Avec témoin----

Assistance technique