• Avis de Maintenance Préventive : Ce site sera indisponible en raison de la maintenance préventive de 3:00 à 15:00 (CEST) 16/6/2024. Nous nous excusons pour le désagrément.

SYJ300, Electrodistributeur 3 / 2, tous modèles (Numéros de référence - Téléchargement CAO)

SYJ300, Electrodistributeur 3 / 2, tous modèles
SMC Solenoid Valve.
[Features]
· Improved pilot valve strength

(i)Remarque

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

SYJ312-5MSD-M3-F-Q

Rubber Seal 3-Port / Pilot Type SYJ300 Series Specifications

SYJ300 Series body ported type external appearance

SYJ300 Series body ported type external appearance

SYJ300 Series base mounted type external appearance

SYJ300 Series base mounted type external appearance

Fluid Air
Operating Pressure Range MPa Internal Pilot Type 0.15 to 0.7
Ambient Temperature and Operating Fluid Temperature °C -10 to +50 (no freezing)
Response Time ms (at 0.5 MPa) *1 15 or less
Maximum Operating Frequency Hz 10
Manual Operation Non-locking push type, push-turn locking type screwdriver-operated type, push-turn locking manual-operation type
Pilot Exhaust Method Pilot valve individual exhaust type, main valve / pilot valve common exhaust type
Lubrication Not required
Mounting Orientation Free
Impact Resistance / Vibration Resistance: m/s2 *2 150/30
Enclosure Dust-proof (*M8 connector is IP65)

*Based on IEC60529.
*1: Based on JIS B 8419:2010 dynamic performance test. (Coil temperature of 20°C, at rated voltage, with no surge voltage suppressor)
*2: Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)

Solenoid Specifications

Electrical Entry Grommet (G) (H), L-type plug connector (L), M-type plug connector (M), M8 connector (W)
Coil rated voltage (V) DC 24, 12, 6, 5, 3
AC 50/60 Hz 100, 110, 200, 220
Allowable Voltage Fluctuation ±10% of rated voltage *
Power Consumption W DC Standard 0.35 (with indicator light: 0.4)
With power saving circuit 0.1 (only with light) [startup: 0.4, holding: 0.1] *
Apparent power VA * AC 100 V 0.78 (with light: 0.81)
100 V (115 V) 0.86 (with light: 0.89) [0.94 (with light: 0.97)]
220 V 1.18 (with light: 1.22)
220 V [230 V] 1.30 (with light: 1.34) [1.42 (with light: 1.46)]
Surge Voltage Suppressor Diode (varistor for non-polar type)
Indicator Light LED
  • The 110‑V AC and 115‑V AC types are interchangeable. The 220‑V AC and 230‑V AC types are also interchangeable.
  • For 115 V AC and 230 V AC, the allowable voltage fluctuation is -15 to +5% of the rated voltage.
  • For details, see the SMC catalog.

External Pilot Type Specifications

External pilot type (SYJ300R) structure drawing

External pilot type (SYJ300R) structure drawing

Type that is separated from the main valve pressure and separately receives pressure from an external pilot valve.
Can be used in a vacuum (up to -100 kPa) and on low-pressure lines of 0.15 MPa or less.

Applicable Models Base Mounting Type (SYJ314R, SYJ324R)
Operating Pressure Range MPa Main pressure -100 kPa to 0.7
External pilot pressure 0.15 to 0.7
  • *Please refer to the SMC catalog regarding manifolds.
  • *For body ported types, the external pilot type (SYJ3□2R) is a dedicated model for manifolds.

Body Ported Type Dimensional Drawing

 

(Unit: mm)

 

Grommet (G), (H): SYJ3□2-□G/H□□-M3 dimensional drawing

Grommet (G), (H): SYJ3□2-□G/H□□-M3 dimensional drawing

 

(Unit: mm)

 

With bracket: SYJ3□2-□G/H□□-M3-F dimensional drawing

With bracket: SYJ3□2-□G/H□□-M3-F dimensional drawing

 

(Unit: mm)

 

L-type plug connector (L): SYJ3□2-□L□□-M3 dimensional drawing

L-type plug connector (L): SYJ3□2-□L□□-M3 dimensional drawing

 

(Unit: mm)

 

M-type plug connector (M): SYJ3□2-□M□□-M3 dimensional drawing

M-type plug connector (M): SYJ3□2-□M□□-M3 dimensional drawing

 

(Unit: mm)

 

M8 connector (WO): SYJ3□2-□WO□□-M3 dimensional drawing

M8 connector (WO): SYJ3□2-□WO□□-M3 dimensional drawing

  • *Values in [ ] are for AC.
  • *See the SMC catalog for dimensional drawings for types with connector cables.

Base Mounting Type (with Sub-Plate) Dimensional Drawing

 

(Unit: mm)

 

L-type plug connector (L): SYJ3□4-□L□□-M5 dimensional drawing

L-type plug connector (L): SYJ3□4-□L□□-M5 dimensional drawing

 

(Unit: mm)

 

M-type plug connector (M): SYJ3□4-□M□□-M5 dimensional drawing

M-type plug connector (M): SYJ3□4-□M□□-M5 dimensional drawing

  • *Values in [ ] are for AC.
  • *See the SMC catalog for dimensional drawings for types with connector cables.

Precautions

  • Be sure to read the individual product cautions before use.
  • *Do not remove the bracket from models in the SYJ300 Series that include a bracket.
  • *See the manufacturer's catalog for product information other than the above.
Référence pièce
SYJ312-5MSD-M3-F-Q
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Application Sens du montage Caractéristiques Type à commutation Tension Type à port de tuyau Filetage nominal de tuyauterie Tuyauterie Valeur CV Pression nominale
(MPa)
Alimentation en air piloté Interrupteur manuel Spécifications de bobine Entrée électrique du fil de sortie Manuel Témoin / Suppresseur de surtension Support Conformité CE Options de corps Compliance with IEC standards

47.61 €

1 26 jours Utilisation uniqueDirectStandard2 positions, normalement fermé24VDCMM3Tuyauterie directe-0.15 à 0.7InterneVerrouStandardM plug connector with lead wire 0.3 m / Connecteur de prise M avec fil de sortie, longueur de fil de sortie 300mmPush-turn locking slotted styleAvec suppresseur de surtensionAvec supportOuiType d'échappement de vanne pilote individuelle-

Loading...

  1. 1

Informations de base

Type Électrovannes Nombre de ports Vanne à 3 ports Nombre de solénoïdes Simple
État à la mise hors tension Reprise automatique (retour à différentiel de pression) Type d'entraînement Tiroir type piloté Type de joint Joint souple

Vous vous trouvez sur la page de SYJ300, Electrodistributeur 3 / 2, tous modèles, le numéro d'article est le suivant: SYJ312-5MSD-M3-F-Q.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article SYJ312-5MSD-M3-F-Q.

Variantes de ce produit

Référence pièce
SYJ312-5GSD-M3-Q
SYJ312-5GU-M3-F-Q
SYJ312-5GU-M3-Q
SYJ312-5MU-M3-Q
SYJ312-5MZ-M3-F-Q
SYJ312-5MZ-M3-Q
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Application Sens du montage Caractéristiques Type à commutation Tension Type à port de tuyau Filetage nominal de tuyauterie Tuyauterie Valeur CV Pression nominale
(MPa)
Alimentation en air piloté Interrupteur manuel Spécifications de bobine Entrée électrique du fil de sortie Manuel Témoin / Suppresseur de surtension Support Conformité CE Options de corps Compliance with IEC standards

44.73 €

1 26 jours Utilisation uniqueDirectStandard2 positions, normalement fermé24VDCMM3Tuyauterie directe-0.15 à 0.7InterneVerrouStandardGrommet lead wire 0.3 mPush-turn locking slotted styleAvec suppresseur de surtensionPas de supportOuiType d'échappement de vanne pilote individuelle-

48.26 €

1 26 jours Utilisation uniqueDirectStandard2 positions, normalement fermé24VDCMM3Tuyauterie directe-0.15 à 0.7InterneNon bloquantStandardGrommet lead wire 0.3 mNon verrouillable, type à poussoirAvec témoin / suppresseur de surtension (non polarisé)Avec supportOuiType d'échappement de vanne pilote individuelle-

46.81 €

1 26 jours Utilisation uniqueDirectStandard2 positions, normalement fermé24VDCMM3Tuyauterie directe-0.15 à 0.7InterneNon bloquantStandardGrommet lead wire 0.3 mNon verrouillable, type à poussoirAvec témoin / suppresseur de surtension (non polarisé)Pas de supportOuiType d'échappement de vanne pilote individuelle-

48.27 €

1 26 jours Utilisation uniqueDirectStandard2 positions, normalement fermé24VDCMM3Tuyauterie directe-0.15 à 0.7InterneNon bloquantStandardConnecteur de prise M avec fil de sortie, longueur de fil de sortie 300mm / M plug connector with lead wire 0.3 mNon verrouillable, type à poussoirAvec témoin / suppresseur de surtension (non polarisé)Pas de supportOuiType d'échappement de vanne pilote individuelle-

49.60 €

1 26 jours Utilisation uniqueDirectStandard2 positions, normalement fermé24VDCMM3Tuyauterie directe-0.15 à 0.7InterneNon bloquantStandardConnecteur de prise M avec fil de sortie, longueur de fil de sortie 300mm / M plug connector with lead wire 0.3 mNon verrouillable, type à poussoirAvec témoin et suppresseur de surtensionAvec supportOuiType d'échappement de vanne pilote individuelle-

48.15 €

1 26 jours Utilisation uniqueDirectStandard2 positions, normalement fermé24VDCMM3Tuyauterie directe-0.15 à 0.7InterneNon bloquantStandardConnecteur de prise M avec fil de sortie, longueur de fil de sortie 300mm / M plug connector with lead wire 0.3 mNon verrouillable, type à poussoirAvec témoin et suppresseur de surtensionPas de supportOuiType d'échappement de vanne pilote individuelle-

Assistance technique