Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
SYJ300 Series body ported type external appearance
SYJ300 Series base mounted type external appearance
Fluid | Air | |
---|---|---|
Operating Pressure Range MPa | Internal Pilot Type | 0.15 to 0.7 |
Ambient Temperature and Operating Fluid Temperature °C | -10 to +50 (no freezing) | |
Response Time ms (at 0.5 MPa) *1 | 15 or less | |
Maximum Operating Frequency Hz | 10 | |
Manual Operation | Non-locking push type, push-turn locking type screwdriver-operated type, push-turn locking manual-operation type | |
Pilot Exhaust Method | Pilot valve individual exhaust type, main valve / pilot valve common exhaust type | |
Lubrication | Not required | |
Mounting Orientation | Free | |
Impact Resistance / Vibration Resistance: m/s2 *2 | 150/30 | |
Enclosure | Dust-proof (*M8 connector is IP65) |
*Based on IEC60529.
*1: Based on JIS B 8419:2010 dynamic performance test. (Coil temperature of 20°C, at rated voltage, with no surge voltage suppressor)
*2: Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
Electrical Entry | Grommet (G) (H), L-type plug connector (L), M-type plug connector (M), M8 connector (W) | ||
---|---|---|---|
Coil rated voltage (V) | DC | 24, 12, 6, 5, 3 | |
AC 50/60 Hz | 100, 110, 200, 220 | ||
Allowable Voltage Fluctuation | ±10% of rated voltage * | ||
Power Consumption W | DC | Standard | 0.35 (with indicator light: 0.4) |
With power saving circuit | 0.1 (only with light) [startup: 0.4, holding: 0.1] * | ||
Apparent power VA * | AC | 100 V | 0.78 (with light: 0.81) |
100 V (115 V) | 0.86 (with light: 0.89) [0.94 (with light: 0.97)] | ||
220 V | 1.18 (with light: 1.22) | ||
220 V [230 V] | 1.30 (with light: 1.34) [1.42 (with light: 1.46)] | ||
Surge Voltage Suppressor | Diode (varistor for non-polar type) | ||
Indicator Light | LED |
External pilot type (SYJ300R) structure drawing
Type that is separated from the main valve pressure and separately receives pressure from an external pilot valve.
Can be used in a vacuum (up to -100 kPa) and on low-pressure lines of 0.15 MPa or less.
Applicable Models | Base Mounting Type (SYJ314R, SYJ324R) | |
---|---|---|
Operating Pressure Range MPa | Main pressure | -100 kPa to 0.7 |
External pilot pressure | 0.15 to 0.7 |
(Unit: mm)
Grommet (G), (H): SYJ3□2-□G/H□□-M3 dimensional drawing
(Unit: mm)
With bracket: SYJ3□2-□G/H□□-M3-F dimensional drawing
(Unit: mm)
L-type plug connector (L): SYJ3□2-□L□□-M3 dimensional drawing
(Unit: mm)
M-type plug connector (M): SYJ3□2-□M□□-M3 dimensional drawing
(Unit: mm)
M8 connector (WO): SYJ3□2-□WO□□-M3 dimensional drawing
(Unit: mm)
L-type plug connector (L): SYJ3□4-□L□□-M5 dimensional drawing
(Unit: mm)
M-type plug connector (M): SYJ3□4-□M□□-M5 dimensional drawing
Référence pièce
|
---|
SYJ312R-5M-M3-Q |
SYJ312R-5MN-M3-Q |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Application | Sens du montage | Caractéristiques | Type à commutation | Tension | Type à port de tuyau | Filetage nominal de tuyauterie | Tuyauterie | Valeur CV | Pression nominale (MPa) | Alimentation en air piloté | Interrupteur manuel | Spécifications de bobine | Entrée électrique du fil de sortie | Manuel | Témoin / Suppresseur de surtension | Support | Conformité CE | Options de corps | Compliance with IEC standards | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
46.29 € | 1 | 26 jours | Utilisation unique | Direct | Standard | 2 positions, normalement fermé | 24VDC | M | M3 | Tuyauterie directe | - | -0.1 à 0.7 | Externe | Non bloquant | Standard | M plug connector with lead wire 0.3 m / Connecteur de prise M avec fil de sortie, longueur de fil de sortie 300mm | Non verrouillable, type à poussoir | Sans témoin / Suppresseur de surtension | Pas de support | Oui | Type à pilote externe | - | ||
45.60 € | 1 | 26 jours | Utilisation unique | Direct | Standard | 2 positions, normalement fermé | 24VDC | M | M3 | Tuyauterie directe | - | -0.1 à 0.7 | Externe | Non bloquant | Standard | Connecteur de prise M sans fil de sortie | Non verrouillable, type à poussoir | Sans témoin / Suppresseur de surtension | Pas de support | Oui | Type à pilote externe | - |
Loading...
Type | Électrovannes | Nombre de ports | Vanne à 3 ports | Nombre de solénoïdes | Simple |
---|---|---|---|---|---|
État à la mise hors tension | Reprise automatique (retour à différentiel de pression) | Type d'entraînement | Tiroir type piloté | Type de joint | Joint souple |
Configurer
Propriétés de base
Valeur CV
Entrée électrique du fil de sortie
Compliance with IEC standards
Type
Application
Sens du montage
Caractéristiques
Type à commutation
Tension
Type à port de tuyau
Filetage nominal de tuyauterie
Tuyauterie
Pression nominale(MPa)
Alimentation en air piloté
Interrupteur manuel
Spécifications de bobine
Manuel
Témoin / Suppresseur de surtension
Support
Conformité CE
Options de corps
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles