Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
SYJ512-6G-M5-Q
SYJ500 Series body ported type external appearance
SYJ500 Series base mounted type external appearance
Fluid | Air | |
---|---|---|
Operating Pressure Range MPa | Internal Pilot Type | 0.15 to 0.7 |
Ambient Temperature and Operating Fluid Temperature °C | -10 to +50 (no freezing) | |
*1: Response Time ms (at 0.5 MPa) | 25 or less | |
Maximum Operating Frequency Hz | 5 | |
Manual Operation | Non-locking push type, push-turn locking type screwdriver-operated type, push-turn locking manual-operation type | |
Pilot Exhaust Method | Pilot valve individual exhaust type, main valve / pilot valve common exhaust type | |
Lubrication | Not required | |
Mounting Orientation | Free | |
*2: Impact Resistance / Vibration Resistance: m/s2 | 150/30 | |
Enclosure | Dust-proof (*DIN terminal and M8 connector: IP65) |
*Based on IEC60529.
*1: Based on JIS B 8419:2010 dynamic performance test. (Coil temperature of 20°C, at rated voltage, with no surge voltage suppressor)
*2: Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
Electrical Entry | Grommet (G) / (H), L-type plug connector (L) M-type plug connector (M), DIN terminal (D) / (Y) M8 connector (W) | |||
---|---|---|---|---|
G, H, L, M, W | D, Y | |||
Coil rated voltage (V) | DC | 24, 12, 6, 5, 3 | 24, 12 | |
AC 50/60 Hz | 100, 110, 200, 220 | |||
Allowable Voltage Fluctuation | ±10% of rated voltage* | |||
Power Consumption W | DC | Standard | 0.35 (with light: 0.4) [0.94 (with DIN terminal light: 0.45)] | |
With power saving circuit | 0.1 (only with light) * [Startup 0.4, holding 0.1] | |||
*Apparent Power VA | AC | 100 V | 0.78 (with light: 0.81) | 0.78 (with light: 0.87) |
110 V 115 V | 0.86 (with light: 0.89) [0.94 (with indicator light: 0.97)] | 0.86 (with indicator light: 0.97) [0.94 (with indicator light: 1.07)] | ||
200 V | 1.18 (with light: 1.22) | 1.15 (with light: 1.30) | ||
220 V 230 V | 1.30 (with light: 1.34) [1.42 (with indicator light: 1.46)] | 1.27 (with light: 1.46) [1.39 (with indicator light: 1.60)] | ||
Surge Voltage Suppressor | Diode (varistor for DIN terminal and non-polar type are ) | |||
Indicator Light | LED (neon bulb for DIN terminal AC) |
External pilot type (SYJ500R) structure drawing
Type that is separated from the main valve pressure and separately receives pressure from an external pilot valve.
Can be used in a vacuum (up to -100 kPa) and on low-pressure lines of 0.15 MPa or less.
Applicable Models | Base Mounting type (SYJ514R, SYJ524R) | |
---|---|---|
Operating Pressure Range MPa | Main pressure | -100 kPa to 0.7 |
External pilot pressure | 0.15 to 0.7 |
(Unit: mm)
Grommet (G), (H): SYJ5□2-□G/H□□-M5 dimensional drawing
(Unit: mm)
With bracket: SYJ5□2-□G/H□□-M5-F dimensional drawing
(Unit: mm)
L-type plug connector (L): SYJ5□2-□L□□-M5(-F) dimensional drawing
(Unit: mm)
M-type plug connector (M): SYJ5□2-□M□□-M5(-F) dimensional drawing
(Unit: mm)
Grommet (G), (H): SYJ5□4-□G H□□-01□ dimensional drawing
(Unit: mm)
L-type plug connector (L): SYJ5□4-□L□□-01□ dimensional drawing
(Unit: mm)
M-type plug connector (M): SYJ5□4-□M□□-01□ dimensional drawing
Référence pièce
|
---|
SYJ512-6G-M5-Q |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Application | Sens du montage | Caractéristiques | Type à commutation | État à la mise hors tension | Tension | Type à port de tuyau | Filetage nominal de tuyauterie | Tuyauterie | Valeur CV | Pression nominale (MPa) | Alimentation en air piloté | Interrupteur manuel | Spécifications de bobine | Entrée électrique du fil de sortie | Manuel | Témoin / Suppresseur de surtension | Support | Fabrication conforme aux spécifications de la commande | Conformité CE | Options de corps | Compliance with IEC standards | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
51.21 € | 1 | 26 jours | Utilisation unique | Direct | Standard | 2 positions, normalement fermé | Reprise automatique (retour à différentiel de pression) | 12VDC | M | M5 | Tuyauterie directe | 0.14 | 0.15 à 0.7 | Interne | Non bloquant | Standard | Grommet lead wire 0.3 m | Non verrouillable, type à poussoir | Sans témoin / Suppresseur de surtension | Pas de support | Aucun | Oui | Type d'échappement de vanne pilote individuelle | - |
Loading...
Type | Électrovannes | Nombre de ports | Vanne à 3 ports | Nombre de solénoïdes | Simple |
---|---|---|---|---|---|
Type d'entraînement | Tiroir type piloté | Type de joint | Joint souple |
Vous vous trouvez sur la page de SYJ500, Electrodistributeur 3 / 2, tous modèles, le numéro d'article est le suivant: SYJ512-6G-M5-Q.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article SYJ512-6G-M5-Q.
Configurer
Propriétés de base
Compliance with IEC standards
Type
Application
Sens du montage
Caractéristiques
Type à commutation
État à la mise hors tension
Tension
Type à port de tuyau
Filetage nominal de tuyauterie
Tuyauterie
Valeur CV
Pression nominale(MPa)
Alimentation en air piloté
Interrupteur manuel
Spécifications de bobine
Entrée électrique du fil de sortie
Manuel
Témoin / Suppresseur de surtension
Support
Fabrication conforme aux spécifications de la commande
Conformité CE
Options de corps
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
SYJ512-4D-M5-F-Q |
SYJ512-4D-M5-Q |
SYJ512-4DZ-M5-Q |
SYJ512-6H-M5-Q |
SYJ512-6HU-M5-Q |
SYJ512-6L-M5-F-Q |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Application | Sens du montage | Caractéristiques | Type à commutation | État à la mise hors tension | Tension | Type à port de tuyau | Filetage nominal de tuyauterie | Tuyauterie | Valeur CV | Pression nominale (MPa) | Alimentation en air piloté | Interrupteur manuel | Spécifications de bobine | Entrée électrique du fil de sortie | Manuel | Témoin / Suppresseur de surtension | Support | Fabrication conforme aux spécifications de la commande | Conformité CE | Options de corps | Compliance with IEC standards |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
57.81 € | 1 | 26 jours | Utilisation unique | Direct | Standard | 2 positions, normalement fermé | Reprise automatique (retour à différentiel de pression) | 220VAC | M | M5 | Tuyauterie directe | 0.14 | 0.15 à 0.7 | Interne | Verrou | Standard | Borne DIN avec connecteur | Non verrouillable, type à poussoir | Sans témoin / Suppresseur de surtension | Avec support | Aucun | Oui | Type d'échappement de vanne pilote individuelle | - | ||
52.39 € | 1 | 26 jours | Utilisation unique | Direct | Standard | 2 positions, normalement fermé | Reprise automatique (retour à différentiel de pression) | 220VAC | M | M5 | Tuyauterie directe | 0.14 | 0.15 à 0.7 | Interne | Verrou | Standard | Borne DIN avec connecteur | Non verrouillable, type à poussoir | Sans témoin / Suppresseur de surtension | Pas de support | Aucun | Oui | Type d'échappement de vanne pilote individuelle | - | ||
62.03 € | 1 | 26 jours | Utilisation unique | Direct | Standard | 2 positions, normalement fermé | Reprise automatique (retour à différentiel de pression) | 220VAC | M | M5 | Tuyauterie directe | 0.14 | 0.15 à 0.7 | Interne | Verrou | Standard | Borne DIN avec connecteur | Non verrouillable, type à poussoir | Avec témoin / suppresseur de surtension (type non polarisé) | Pas de support | Aucun | Oui | Type d'échappement de vanne pilote individuelle | - | ||
53.52 € | 1 | 26 jours | Utilisation unique | Direct | Sans lubrification | 2 positions, normalement fermé | Reprise automatique (retour de ressort) | 12VDC | M | M5 | Tuyauterie directe | 0.14 | 0.15 à 0.7 | Interne | Non bloquant | Standard | Longueur de fil de sortie de passe-fils : 600 mm | Non verrouillable, type à poussoir | Sans témoin / Suppresseur de surtension | Pas de support | Aucun | Produit conforme CE | Type d'échappement de vanne pilote individuelle | Aucun | ||
56.65 € | 1 | 26 jours | Utilisation unique | Direct | Sans lubrification | 2 positions, normalement fermé | Reprise automatique (retour de ressort) | 12VDC | M | M5 | Tuyauterie directe | 0.14 | 0.15 à 0.7 | Interne | Non bloquant | Standard | Longueur de fil de sortie de passe-fils : 600 mm | Non verrouillable, type à poussoir | Avec témoin et suppresseur de surtension (non polarisé) | Pas de support | Aucun | Produit conforme CE | Type d'échappement de vanne pilote individuelle | Aucun | ||
54.34 € | 1 | 26 jours | Utilisation unique | Direct | Standard | 2 positions, normalement fermé | Reprise automatique (retour à différentiel de pression) | 12VDC | M | M5 | Tuyauterie directe | 0.14 | 0.15 à 0.7 | Interne | Non bloquant | Standard | L plug connector with lead wire 0.3 m | Non verrouillable, type à poussoir | Sans témoin / Suppresseur de surtension | Avec support | Aucun | Oui | Type d'échappement de vanne pilote individuelle | - |