Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
SYJ500 Series body ported type external appearance
SYJ500 Series base mounted type external appearance
Fluid | Air | |
---|---|---|
Operating Pressure Range MPa | Internal Pilot Type | 0.15 to 0.7 |
Ambient Temperature and Operating Fluid Temperature °C | -10 to +50 (no freezing) | |
*1: Response Time ms (at 0.5 MPa) | 25 or less | |
Maximum Operating Frequency Hz | 5 | |
Manual Operation | Non-locking push type, push-turn locking type screwdriver-operated type, push-turn locking manual-operation type | |
Pilot Exhaust Method | Pilot valve individual exhaust type, main valve / pilot valve common exhaust type | |
Lubrication | Not required | |
Mounting Orientation | Free | |
*2: Impact Resistance / Vibration Resistance: m/s2 | 150/30 | |
Enclosure | Dust-proof (*DIN terminal and M8 connector: IP65) |
*Based on IEC60529.
*1: Based on JIS B 8419:2010 dynamic performance test. (Coil temperature of 20°C, at rated voltage, with no surge voltage suppressor)
*2: Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
Electrical Entry | Grommet (G) / (H), L-type plug connector (L) M-type plug connector (M), DIN terminal (D) / (Y) M8 connector (W) | |||
---|---|---|---|---|
G, H, L, M, W | D, Y | |||
Coil rated voltage (V) | DC | 24, 12, 6, 5, 3 | 24, 12 | |
AC 50/60 Hz | 100, 110, 200, 220 | |||
Allowable Voltage Fluctuation | ±10% of rated voltage* | |||
Power Consumption W | DC | Standard | 0.35 (with light: 0.4) [0.94 (with DIN terminal light: 0.45)] | |
With power saving circuit | 0.1 (only with light) * [Startup 0.4, holding 0.1] | |||
*Apparent Power VA | AC | 100 V | 0.78 (with light: 0.81) | 0.78 (with light: 0.87) |
110 V 115 V | 0.86 (with light: 0.89) [0.94 (with indicator light: 0.97)] | 0.86 (with indicator light: 0.97) [0.94 (with indicator light: 1.07)] | ||
200 V | 1.18 (with light: 1.22) | 1.15 (with light: 1.30) | ||
220 V 230 V | 1.30 (with light: 1.34) [1.42 (with indicator light: 1.46)] | 1.27 (with light: 1.46) [1.39 (with indicator light: 1.60)] | ||
Surge Voltage Suppressor | Diode (varistor for DIN terminal and non-polar type are ) | |||
Indicator Light | LED (neon bulb for DIN terminal AC) |
External pilot type (SYJ500R) structure drawing
Type that is separated from the main valve pressure and separately receives pressure from an external pilot valve.
Can be used in a vacuum (up to -100 kPa) and on low-pressure lines of 0.15 MPa or less.
Applicable Models | Base Mounting type (SYJ514R, SYJ524R) | |
---|---|---|
Operating Pressure Range MPa | Main pressure | -100 kPa to 0.7 |
External pilot pressure | 0.15 to 0.7 |
(Unit: mm)
Grommet (G), (H): SYJ5□2-□G/H□□-M5 dimensional drawing
(Unit: mm)
With bracket: SYJ5□2-□G/H□□-M5-F dimensional drawing
(Unit: mm)
L-type plug connector (L): SYJ5□2-□L□□-M5(-F) dimensional drawing
(Unit: mm)
M-type plug connector (M): SYJ5□2-□M□□-M5(-F) dimensional drawing
(Unit: mm)
Grommet (G), (H): SYJ5□4-□G H□□-01□ dimensional drawing
(Unit: mm)
L-type plug connector (L): SYJ5□4-□L□□-01□ dimensional drawing
(Unit: mm)
M-type plug connector (M): SYJ5□4-□M□□-01□ dimensional drawing
Référence pièce
|
---|
SYJ514-5G-01-Q |
SYJ514-5L-01-Q |
SYJ514-5LO-01-Q |
SYJ514-5MO-01-Q |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Application | Sens du montage | Caractéristiques | Type à commutation | État à la mise hors tension | Tension | Type à port de tuyau | Filetage nominal de tuyauterie | Tuyauterie | Valeur CV | Pression nominale (MPa) | Alimentation en air piloté | Interrupteur manuel | Spécifications de bobine | Entrée électrique du fil de sortie | Manuel | Témoin / Suppresseur de surtension | Support | Fabrication conforme aux spécifications de la commande | Conformité CE | Options de corps | Compliance with IEC standards | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
57.16 € | 1 | 26 jours | Utilisation unique | Direct | Standard | 2 positions, normalement fermé | Reprise automatique (retour à différentiel de pression) | 24VDC | [Rc (R)] Rc | 1/8 | Tuyauterie de fondation | 0.32 | 0.15 à 0.7 | Interne | Non bloquant | Standard | Grommet lead wire 0.3 m | Non verrouillable, type à poussoir | Sans témoin / Suppresseur de surtension | Pas de support | Aucun | Oui | Type d'échappement de vanne pilote individuelle | - | ||
58.73 € | 1 | 26 jours | Utilisation unique | Direct | Standard | 2 positions, normalement fermé | Reprise automatique (retour à différentiel de pression) | 24VDC | [Rc (R)] Rc | 1/8 | Tuyauterie de fondation | 0.32 | 0.15 à 0.7 | Interne | Non bloquant | Standard | L plug connector with lead wire 0.3 m | Non verrouillable, type à poussoir | Sans témoin / Suppresseur de surtension | Pas de support | Aucun | Oui | Type d'échappement de vanne pilote individuelle | - | ||
57.92 € | 1 | 26 jours | Utilisation unique | Direct | Standard | 2 positions, normalement fermé | Reprise automatique (retour à différentiel de pression) | 24VDC | [Rc (R)] Rc | 1/8 | Tuyauterie de fondation | 0.32 | 0.15 à 0.7 | Interne | Non bloquant | Standard | Connecteur de prise L, sans connecteur / L plug connector without connector | Non verrouillable, type à poussoir | Sans témoin / Suppresseur de surtension | Pas de support | Aucun | Oui | Type d'échappement de vanne pilote individuelle | - | ||
58.03 € | 1 | 26 jours | Utilisation unique | Direct | Standard | 2 positions, normalement fermé | Reprise automatique (retour à différentiel de pression) | 24VDC | [Rc (R)] Rc | 1/8 | Tuyauterie de fondation | 0.32 | 0.15 à 0.7 | Interne | Non bloquant | Standard | Connecteur de prise M, sans connecteur / M plug connector without connector | Non verrouillable, type à poussoir | Sans témoin / Suppresseur de surtension | Pas de support | Aucun | Oui | Type d'échappement de vanne pilote individuelle | - |
Loading...
Type | Électrovannes | Nombre de ports | Vanne à 3 ports | Nombre de solénoïdes | Simple |
---|---|---|---|---|---|
Type d'entraînement | Tiroir type piloté | Type de joint | Joint souple |
Configurer
Propriétés de base
Type à port de tuyau
Entrée électrique du fil de sortie
Compliance with IEC standards
Type
Application
Sens du montage
Caractéristiques
Type à commutation
État à la mise hors tension
Tension
Filetage nominal de tuyauterie
Tuyauterie
Valeur CV
Pression nominale(MPa)
Alimentation en air piloté
Interrupteur manuel
Spécifications de bobine
Manuel
Témoin / Suppresseur de surtension
Support
Fabrication conforme aux spécifications de la commande
Conformité CE
Options de corps
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles