Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
VQZ115R-5L1-M5-PR-Q
3-Port Solenoid Valve VQZ100/VQZ200/VQZ300 Series, single unit, body ported type external appearance
Valve Construction | Metal Seal | Rubber Seal | VQZ100 (poppet seal) |
---|---|---|---|
Fluid | Air | ||
Maximum Operating Pressure (MPa) | 0.7 (High-pressure type: 1.0) | 0.7 | 0.7 (High-pressure type: 1.0) |
Minimum Operating Pressure MPa | 0.1 | 0.15 | 0.15 |
Ambient Temperature and Operating Fluid Temperature °C | -10 to +50 (no freezing) | ||
Maximum Operating Frequency Hz | 20 | 5 | 20 |
Pilot valve exhaust method | Individual exhaust | Centralized exhaust *1 | |
Lubrication | Not required | ||
Manual | Push type / locking type (tool required) | ||
Mounting Orientation | Free | ||
Impact Resistance / Vibration Resistance: m/s2 * | 150/30 | ||
Enclosure * | Dust-proof (DIN terminal: IP65 *3) |
*Based on IEC60529.
*1: The body ported type single unit uses individual exhaust.
*2: Shock resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*3: When IP65 compliant DIN terminals: VQZ2/3□2□-□Y□□W1-□□
Electrical Entry | Grommet (G) M-type plug connector (M) L-type plug connector (L) DIN terminal (Y) | |||
---|---|---|---|---|
G, L, M | Y | |||
Coil rated voltage (V) | DC | 24, 12 | ||
AC 50/60 Hz | 100, 110, 200, 220 * | |||
Allowable Voltage Fluctuation | ±10% of rated voltage * | |||
Power Consumption W | DC | Standard | 0.35 (with light: 0.4) [0.94 (with DIN terminal light: 0.45)] | |
High Speed Response, High Pressure | 0.9 (with light: 0.95 [with DIN terminal light: 1.0]) | |||
Apparent power VA * | AC | 100 V | 0.78 (with light: 0.81) | 0.78 (with light: 0.87) |
110 V [115 V] | 0.86 (with light: 0.89) [0.94 (with light: 0.97)] | 0.86 (with light: 0.87) [0.94 (with light: 1.07)] | ||
200 V | 1.18 (with light: 1.22) | 1.15 (with light: 1.30) | ||
220 V [230 V] | 1.30 (with light: 1.34) [1.42 (with light: 1.46)] | 1.27 (with light: 1.46) [1.39 (with light: 1.60)] | ||
Surge Voltage Suppressor | Varistor | |||
Indicator Light | LED (neon bulb for DIN terminal AC) |
(Unit: mm)
Single unit / grommet (G): VQZ115□-□G□1-C3, C4, C6-PR dimensional drawing
*See p. 1258 in the SMC catalog for P and R port single-action fittings and silencer model numbers.
(Unit: mm)
Type with bracket dimensional drawing
*See p. 1237 in the SMC catalog for the bracket assembly model number.
(Unit: mm)
Single unit / grommet (G): VQZ2□2□-□G□1-C4, C6 dimensional drawing
*See p. 1258 in the SMC catalog for P and R port single-action fittings and silencer model numbers.
(Unit: mm)
Type with bracket dimensional drawing
*See p. 1237 in the SMC catalog for the bracket assembly model number.
(Unit: mm)
Single unit / grommet (G): VQZ3□2□-□G□1-C6, C8, C10 dimensional drawing
(Unit: mm)
Type with bracket dimensional drawing
*See p. 1237 in the SMC catalog for the bracket assembly model number.
VQZ100 poppet type structure drawing
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Resin | - |
2 | Spool Valve | Aluminum/HNBR | - |
3 | Pilot Valve Assembly | - | - |
4 | P.R Plate | Resin/aluminum | VQZ100-12A (standard specifications) VQZ100-12B (external pilot) * |
*Not possible to change from standard to external pilot specification.
VQZ200, VQZ300 metal-seal type structure drawing
VQZ200, VQZ300 rubber seal type structure drawing
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Die-cast aluminum | - |
2 | Spool/Sleeve | Stainless steel | Metal Seal |
Spool Valve | Aluminum/HNBR | Rubber Seal | |
3 | Piston | Resin | - |
4 | Pilot Valve Assembly | - | - |
*See p. 1237 in the SMC catalog for the pilot valve assembly model number.
Référence pièce
|
---|
VQZ115R-5L1-M5-PR-Q |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Caractéristiques | Type à commutation | Tension | Type à port de tuyau | Filetage nominal de tuyauterie | Valeur CV | Diamètre du tube de raccordement | Type de joint | Pression nominale (MPa) | Alimentation en air piloté | Interrupteur manuel | Entrée électrique du fil de sortie | Manuel | Témoin / Suppresseur de surtension | Support | Taille de corps | Fonctions | Type of fitting thread part | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
80.55 € | 1 | 26 jours | Standard | 2 positions, normalement fermé | 24VDC | M | M5 | 0.17 | - | Standard | 0.1 à 0.7 | Externe | Non bloquant | L plug connector with lead wire 0.3 m | Type non verrouillable par poussoir (outil requis) | - | Aucun | Largeur : 10 mm | Pilote externe | - |
Loading...
Type | Électrovannes | Application | Utilisation unique | Nombre de ports | Vanne à 3 ports |
---|---|---|---|---|---|
Sens du montage | Direct | Nombre de solénoïdes | Simple | État à la mise hors tension | Reprise automatique (retour de ressort) |
Tuyauterie | Tuyauterie directe | Type d'entraînement | Tiroir type piloté | Conformité CE | Produit conforme CE |
Vous vous trouvez sur la page de Électrovanne 3 ports gamme VQZ100 / 200 / 300, unité simple, montée sur corps, le numéro d'article est le suivant: VQZ115R-5L1-M5-PR-Q.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article VQZ115R-5L1-M5-PR-Q.
Configurer
Propriétés de base
Diamètre du tube de raccordement
Témoin / Suppresseur de surtension
Type of fitting thread part
Type
Caractéristiques
Type à commutation
Tension
Type à port de tuyau
Filetage nominal de tuyauterie
Valeur CV
Type de joint
Pression nominale(MPa)
Alimentation en air piloté
Interrupteur manuel
Entrée électrique du fil de sortie
Manuel
Support
Taille de corps
Fonctions
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
VQZ115-5G1-C6-PRF-Q |
VQZ115-5G1-M5-PR-Q |
VQZ115-5G1-M5-PRF-Q |
VQZ115R-5LB1-C4-PR-Q |
VQZ115R-5LB1-C4-PRF-Q |
VQZ115R-5LO1-C4-PR-Q |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Caractéristiques | Type à commutation | Tension | Type à port de tuyau | Filetage nominal de tuyauterie | Valeur CV | Diamètre du tube de raccordement | Type de joint | Pression nominale (MPa) | Alimentation en air piloté | Interrupteur manuel | Entrée électrique du fil de sortie | Manuel | Témoin / Suppresseur de surtension | Support | Taille de corps | Fonctions | Type of fitting thread part |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
70.35 € | 1 | 26 jours | Standard | 2 positions, normalement fermé | 24VDC | Tuyauterie à simple pression | - | 0.17 | Ø6 | Standard | 0.1 à 0.7 | Interne | Non bloquant | Grommet lead wire 0.3 m / Passe-fils (longueur de fil de sortie : 300mm) | Type non verrouillable par poussoir (outil requis) | - | Avec support | Largeur : 10 mm | Type standard | Rc | ||
67.47 € | 1 | 26 jours | Standard | 2 positions, normalement fermé | 24VDC | M | M5 | 0.17 | - | Standard | 0.1 à 0.7 | Interne | Non bloquant | Grommet lead wire 0.3 m / Passe-fils (longueur de fil de sortie : 300mm) | Type non verrouillable par poussoir (outil requis) | - | Aucun | Largeur : 10 mm | Type standard | - | ||
70.35 € | 1 | 26 jours | Standard | 2 positions, normalement fermé | 24VDC | M | M5 | 0.17 | - | Standard | 0.1 à 0.7 | Interne | Non bloquant | Grommet lead wire 0.3 m / Passe-fils (longueur de fil de sortie : 300mm) | Type non verrouillable par poussoir (outil requis) | - | Avec support | Largeur : 10 mm | Type standard | - | ||
89.16 € | 1 | 26 jours | Standard | 2 positions, normalement fermé | 24VDC | Tuyauterie à simple pression | - | 0.17 | Ø4 | Standard | 0.1 à 0.7 | Externe | Verrou | L plug connector with lead wire 0.3 m | Type de verrouillage (outil requis) | - | Aucun | Largeur : 10 mm | Pilote externe | Rc | ||
92.06 € | 1 | 26 jours | Standard | 2 positions, normalement fermé | 24VDC | Tuyauterie à simple pression | - | 0.17 | Ø4 | Standard | 0.1 à 0.7 | Externe | Verrou | L plug connector with lead wire 0.3 m | Type de verrouillage (outil requis) | - | Avec support | Largeur : 10 mm | Pilote externe | Rc | ||
77.65 € | 1 | 26 jours | Standard | 2 positions, normalement fermé | 24VDC | Tuyauterie à simple pression | - | 0.17 | Ø4 | Standard | 0.1 à 0.7 | Externe | Non bloquant | L plug connector without connector / Connecteur de prise L, sans connecteur | Type non verrouillable par poussoir (outil requis) | - | Aucun | Largeur : 10 mm | Pilote externe | Rc |