• Avis de Maintenance Préventive : Ce site sera indisponible en raison de la maintenance préventive de 3:00 à 15:00 (CEST) 16/6/2024. Nous nous excusons pour le désagrément.

Électrovanne 3 ports gamme VQZ100 / 200 / 300, unité simple, montée sur corps (Numéros de référence - Téléchargement CAO)

Électrovanne 3 ports gamme VQZ100 / 200 / 300, unité simple, montée sur corps
SMC Solenoid Valve.
[Features]
· An external pilot specification that can be used for applications in a vacuum.
· Can be mounted on an aluminum integrated type manifold or a DIN rail.
· Manifold type numbers: VV3QZ12, VV3QZ15, VV3QZ22, VV3QZ25, VV3QZ32, VV3QZ35.

(i)Remarque

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

VQZ115K-5G1-C6-PR-Q

3-Port Solenoid Valve VQZ100/VQZ200/VQZ300 Series, Single Unit, Body Ported Type Specifications

3-Port Solenoid Valve VQZ100/VQZ200/VQZ300 Series, single unit, body ported type external appearance

3-Port Solenoid Valve VQZ100/VQZ200/VQZ300 Series, single unit, body ported type external appearance

Valve Construction Metal Seal Rubber Seal VQZ100 (poppet seal)
Fluid Air
Maximum Operating Pressure (MPa) 0.7 (High-pressure type: 1.0) 0.7 0.7 (High-pressure type: 1.0)
Minimum Operating Pressure MPa 0.1 0.15 0.15
Ambient Temperature and Operating Fluid Temperature °C -10 to +50 (no freezing)
Maximum Operating Frequency Hz 20 5 20
Pilot valve exhaust method Individual exhaust Centralized exhaust *1
Lubrication Not required
Manual Push type / locking type (tool required)
Mounting Orientation Free
Impact Resistance / Vibration Resistance: m/s2 * 150/30
Enclosure * Dust-proof (DIN terminal: IP65 *3)

*Based on IEC60529.
*1: The body ported type single unit uses individual exhaust.
*2: Shock resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*3: When IP65 compliant DIN terminals: VQZ2/3□2□-□Y□□W1-□□

 

Solenoid Specifications

Electrical Entry Grommet (G) M-type plug connector (M)
L-type plug connector (L) DIN terminal (Y)
G, L, M Y
Coil rated voltage (V) DC 24, 12
AC 50/60 Hz 100, 110, 200, 220 *
Allowable Voltage Fluctuation ±10% of rated voltage *
Power Consumption W DC Standard 0.35 (with light: 0.4) [0.94 (with DIN terminal light: 0.45)]
High Speed Response, High Pressure 0.9 (with light: 0.95 [with DIN terminal light: 1.0])
Apparent power VA * AC 100 V 0.78 (with light: 0.81) 0.78 (with light: 0.87)
110 V [115 V] 0.86 (with light: 0.89) [0.94 (with light: 0.97)] 0.86 (with light: 0.87) [0.94 (with light: 1.07)]
200 V 1.18 (with light: 1.22) 1.15 (with light: 1.30)
220 V [230 V] 1.30 (with light: 1.34) [1.42 (with light: 1.46)] 1.27 (with light: 1.46) [1.39 (with light: 1.60)]
Surge Voltage Suppressor Varistor
Indicator Light LED (neon bulb for DIN terminal AC)
  • *The 110 V AC and 115 V AC types are interchangeable. The 220 V AC and 230 V AC types are also interchangeable.
  • For 115 V AC and 230 V AC, the allowable voltage fluctuation is -15 to +5% of the rated voltage.

Product Drawing

VQZ100

 

(Unit: mm)

 

Single unit / grommet (G): VQZ115□-□G□1-C3, C4, C6-PR dimensional drawing

Single unit / grommet (G): VQZ115□-□G□1-C3, C4, C6-PR dimensional drawing

*See p. 1258 in the SMC catalog for P and R port single-action fittings and silencer model numbers.

 

(Unit: mm)

 

Type with bracket dimensional drawing

Type with bracket dimensional drawing

*See p. 1237 in the SMC catalog for the bracket assembly model number.

VQZ200

 

(Unit: mm)

 

Single unit / grommet (G): VQZ2□2□-□G□1-C4, C6 dimensional drawing

Single unit / grommet (G): VQZ2□2□-□G□1-C4, C6 dimensional drawing

*See p. 1258 in the SMC catalog for P and R port single-action fittings and silencer model numbers.

 

(Unit: mm)

 

Type with bracket dimensional drawing

Type with bracket dimensional drawing

*See p. 1237 in the SMC catalog for the bracket assembly model number.

VQZ300

 

(Unit: mm)

 

Single unit / grommet (G): VQZ3□2□-□G□1-C6, C8, C10 dimensional drawing

Single unit / grommet (G): VQZ3□2□-□G□1-C6, C8, C10 dimensional drawing

 

(Unit: mm)

 

Type with bracket dimensional drawing

Type with bracket dimensional drawing

*See p. 1237 in the SMC catalog for the bracket assembly model number.

Product Structure Drawing

VQZ100

 
VQZ100 poppet type structure drawing

VQZ100 poppet type structure drawing

Number Part name Material Note
1 Body Resin -
2 Spool Valve Aluminum/HNBR -
3 Pilot Valve Assembly - -
4 P.R Plate Resin/aluminum VQZ100-12A (standard specifications) VQZ100-12B (external pilot) *

*Not possible to change from standard to external pilot specification.

 

VQZ200, VQZ300

VQZ200, VQZ300 metal-seal type structure drawing

VQZ200, VQZ300 metal-seal type structure drawing

VQZ200, VQZ300 rubber seal type structure drawing

VQZ200, VQZ300 rubber seal type structure drawing

Number Part name Material Note
1 Body Die-cast aluminum -
2 Spool/Sleeve Stainless steel Metal Seal
Spool Valve Aluminum/HNBR Rubber Seal
3 Piston Resin -
4 Pilot Valve Assembly - -

*See p. 1237 in the SMC catalog for the pilot valve assembly model number.

Precautions

  • Be sure to read the individual product cautions before use.
  • *See the SMC catalog for product information other than that detailed above.
Référence pièce
VQZ115K-5G1-C6-PR-Q
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Caractéristiques Type à commutation Tension Type à port de tuyau Filetage nominal de tuyauterie Valeur CV Diamètre du tube de raccordement Type de joint Pression nominale
(MPa)
Alimentation en air piloté Interrupteur manuel Entrée électrique du fil de sortie Manuel Témoin / Suppresseur de surtension Support Taille de corps Fonctions Type of fitting thread part

65.95 €

1 26 jours Standard2 positions, normalement fermé24VDCTuyauterie à simple pression-0.17Ø6Standard0,1 à 1,0InterneNon bloquantGrommet lead wire 0.3 m / Passe-fils (longueur de fil de sortie : 300mm)Type non verrouillable par poussoir (outil requis)-AucunLargeur : 10 mmType haute pressionRc

Loading...

  1. 1

Informations de base

Type Électrovannes Application Utilisation unique Nombre de ports Vanne à 3 ports
Sens du montage Direct Nombre de solénoïdes Simple État à la mise hors tension Reprise automatique (retour de ressort)
Tuyauterie Tuyauterie directe Type d'entraînement Tiroir type piloté Conformité CE Produit conforme CE

Vous vous trouvez sur la page de Électrovanne 3 ports gamme VQZ100 / 200 / 300, unité simple, montée sur corps, le numéro d'article est le suivant: VQZ115K-5G1-C6-PR-Q.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article VQZ115K-5G1-C6-PR-Q.

Variantes de ce produit

Référence pièce
VQZ115-5G1-C6-PRF-Q
VQZ115-5G1-M5-PR-Q
VQZ115-5G1-M5-PRF-Q
VQZ115K-5GB1-M5-PR-Q
VQZ115K-5LO1-C4-PR-Q
VQZ115K-5M1-M5-PR-Q
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Caractéristiques Type à commutation Tension Type à port de tuyau Filetage nominal de tuyauterie Valeur CV Diamètre du tube de raccordement Type de joint Pression nominale
(MPa)
Alimentation en air piloté Interrupteur manuel Entrée électrique du fil de sortie Manuel Témoin / Suppresseur de surtension Support Taille de corps Fonctions Type of fitting thread part

70.35 €

1 26 jours Standard2 positions, normalement fermé24VDCTuyauterie à simple pression-0.17Ø6Standard0.1 à 0.7InterneNon bloquantGrommet lead wire 0.3 m / Passe-fils (longueur de fil de sortie : 300mm)Type non verrouillable par poussoir (outil requis)-Avec supportLargeur : 10 mmType standardRc

67.47 €

1 26 jours Standard2 positions, normalement fermé24VDCMM50.17-Standard0.1 à 0.7InterneNon bloquantGrommet lead wire 0.3 m / Passe-fils (longueur de fil de sortie : 300mm)Type non verrouillable par poussoir (outil requis)-AucunLargeur : 10 mmType standard-

70.35 €

1 26 jours Standard2 positions, normalement fermé24VDCMM50.17-Standard0.1 à 0.7InterneNon bloquantGrommet lead wire 0.3 m / Passe-fils (longueur de fil de sortie : 300mm)Type non verrouillable par poussoir (outil requis)-Avec supportLargeur : 10 mmType standard-

74.56 €

1 26 jours Standard2 positions, normalement fermé24VDCMM50.17-Standard0,1 à 1,0InterneVerrouGrommet lead wire 0.3 m / Passe-fils (longueur de fil de sortie : 300mm)Type de verrouillage (outil requis)-AucunLargeur : 10 mmType haute pression-

70.31 €

1 26 jours Standard2 positions, normalement fermé24VDCTuyauterie à simple pression-0.17Ø4Standard0,1 à 1,0InterneNon bloquantL plug connector without connector / Connecteur de prise L, sans connecteurType non verrouillable par poussoir (outil requis)-AucunLargeur : 10 mmType haute pressionRc

73.19 €

1 26 jours Standard2 positions, normalement fermé24VDCMM50.17-Standard0,1 à 1,0InterneNon bloquantConnecteur de prise M avec fil de sortie, longueur de fil de sortie 300mm / M plug connector with lead wire 0.3 mType non verrouillable par poussoir (outil requis)-AucunLargeur : 10 mmType haute pression-

Assistance technique