Électrovanne 5 ports, montée sur socle, unité simple, gamme VQZ100 / 200 / 300 (Numéros de référence - Téléchargement CAO)

Électrovanne 5 ports, montée sur socle, unité simple, gamme VQZ100 / 200 / 300
SMC Solenoid Valve.
[Features]
· An external pilot specification that can be used for applications in a vacuum.
· Can be mounted on an aluminum integrated type manifold or a DIN rail.
· Manifold type numbers: VV3QZ12, VV3QZ15, VV3QZ22, VV3QZ25, VV3QZ32, VV3QZ35.

(i)Remarque

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

VQZ225K-5Y1-02-Q

3-Port Solenoid Valve, Single Unit VQZ100, VQZ200, VQZ300 Series Specifications

Single unit VQZ100, VQZ200, VQZ300 Series external appearance

Single unit VQZ100, VQZ200, VQZ300 Series external appearance

Valve Construction Metal Seal Rubber Seal VQZ100 (poppet seal)
Fluid Air
Maximum Operating Pressure (MPa) 0.7 (High-pressure type: 1.0) 0.7 0.7 (High-pressure type: 1.0)
Minimum Operating Pressure MPa 0.1 0.15 0.15
Ambient Temperature and Operating Fluid Temperature °C -10 to 50 (no freezing)
Maximum Operating Frequency Hz 20 5 20
Pilot valve exhaust method Individual exhaust Centralized exhaust
Lubrication Not required
Manual Push type / locking type (tool required)
Mounting Orientation Free
Impact Resistance / Vibration Resistance: m/s2 *1: 150/30
Enclosure * Dust-proof (DIN terminal: IP65 *2:)

*Based on IEC60529.
*1: Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*2: When IP65 compliant DIN terminals: VQZ(2,3)□5□-□Y□□W1-□-□

 

Structure Drawing

VQZ100 Poppet Type

VQZ100 poppet type structure drawing

VQZ100 poppet type structure drawing

Number Part name Material Note
1 Body Resin -
2 Spool Valve Aluminum/HNBR -
3 Pilot Valve Assembly - -
4 Port Plug Resin/HNBR VVQZ100-CP

VQZ200, VQZ300

VQZ200/VQZ300 metal seal structure drawing 1

VQZ200/VQZ300 metal seal structure drawing 1

VQZ200, VQZ300 Series metal-seal type structure drawing 2

VQZ200, VQZ300 Series metal-seal type structure drawing 2

VQZ200, VQZ300 rubber seal type structure drawing 1

VQZ200, VQZ300 rubber seal type structure drawing 1

VQZ200, VQZ300 rubber seal type structure drawing 2

VQZ200, VQZ300 rubber seal type structure drawing 2

Number Part name Material Note
1 Body Die-cast aluminum -
2 Spool/Sleeve Stainless steel Metal Seal
Spool Valve Aluminum/HNBR Rubber Seal
3 Piston Resin -
4 Pilot Valve Assembly - -

*See p. 1254 in the SMC catalog for the pilot valve assembly model number.

Outline dimensional drawing

VQZ100

 

(Unit: mm)

 

Single unit grommet (G): VQZ115□-□G□1-01 dimensional drawing

Single unit grommet (G): VQZ115□-□G□1-01 dimensional drawing

 

(Unit: mm)

 

L-type plug connector (L): VQZ115□-□L□1-01 dimensional drawing

L-type plug connector (L): VQZ115□-□L□1-01 dimensional drawing

*Dimensions same as grommet (G) when not specified. Values in [ ] are for AC.

 

(Unit: mm)

 

M-type plug connector (M): VQZ115□-□M□1-01 dimensional drawing

M-type plug connector (M): VQZ115□-□M□1-01 dimensional drawing

*Dimensions same as grommet (G) when not specified. Values in [ ] are for AC.

VQZ200

 

(Unit: mm)

 

Single unit grommet (G): VQZ2□5□-□G□1-(01/02) dimensional drawing

Single unit grommet (G): VQZ2□5□-□G□1-(01/02) dimensional drawing

*Dimensions within ( ) are for the VQZ215-□G□1-01

Precautions

  • *Product images may be representative images.
  • *See the manufacturer's catalog for product information other than the above.
Référence pièce
VQZ225K-5Y1-02-Q
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Application Sens du montage Caractéristiques Type à commutation Tension Type à port de tuyau Filetage nominal de tuyauterie Valeur CV Diamètre du tube de raccordement Type de joint Pression nominale
(MPa)
Alimentation en air piloté Interrupteur manuel Entrée électrique du fil de sortie Manuel Témoin / Suppresseur de surtension Conformité CE Taille de corps Fonctions Type of fitting thread part

80.65 €

1 26 jours Utilisation uniqueDirectStandard2 positions, normalement ouvert24VDC[Rc (R)] Rc1/40.38-Standard0,1 à 1,0InterneNon fourniBorne DINNon verrouillable, type à poussoir-Produit conforme CE-Type haute pression-

Loading...

  1. 1

Informations de base

Type Électrovannes Nombre de ports Vanne à 3 ports Nombre de solénoïdes Simple
État à la mise hors tension Reprise automatique (retour de ressort) Tuyauterie Tuyauterie de fondation Type d'entraînement Tiroir type piloté

Vous vous trouvez sur la page de Électrovanne 5 ports, montée sur socle, unité simple, gamme VQZ100 / 200 / 300, le numéro d'article est le suivant: VQZ225K-5Y1-02-Q.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article VQZ225K-5Y1-02-Q.

Variantes de ce produit

Référence pièce
VQZ115-5L1-01-Q
VQZ115-5L1-CP-Q
VQZ115-5L1-N1-Q
VQZ225K-5Y1-Q
VQZ235-4YB1-Q
VQZ235-4YZB1-Q
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Application Sens du montage Caractéristiques Type à commutation Tension Type à port de tuyau Filetage nominal de tuyauterie Valeur CV Diamètre du tube de raccordement Type de joint Pression nominale
(MPa)
Alimentation en air piloté Interrupteur manuel Entrée électrique du fil de sortie Manuel Témoin / Suppresseur de surtension Conformité CE Taille de corps Fonctions Type of fitting thread part

86.32 €

1 26 jours Utilisation uniqueDirectStandard2 positions, normalement fermé24VDC[Rc (R)] Rc1/80.23-Standard0.1 à 0.7InterneNon fourniL plug connector with lead wire 0.3 mNon verrouillable, type à poussoir-Produit conforme CE-Type standard-

61.85 €

1 17 jours Unité de montage du collecteurBase de collecteurStandard2 positions, normalement fermé24VDC--0.23-Standard0.1 à 0.7InterneNon fourniConnecteur de prise L avec fil de sortie, longueur de fil de sortie 300mmNon verrouillable, type à poussoir-Produit conforme CE-Type standard-

64.63 €

1 26 jours Utilisation uniqueDirectSans lubrification2 positions, normalement fermé24VDCTuyauterie à simple pression-0.23Ø1 / 8Joint de clapet0.15 à 0.7InterneNon bloquantConnecteur de prise L avec fil de sortieNon verrouillable, type à poussoirAvec témoin et suppresseur de surtensionProduit conforme CE10 mm (largeur)Type standardRc

66.53 €

1 26 jours Unité de montage du collecteurBase de collecteurStandard2 positions, normalement ouvert24VDC--0.38-Standard0,1 à 1,0InterneNon fourniBorne DINNon verrouillable, type à poussoir-Produit conforme CE-Type haute pression-

65.90 €

1 26 jours Unité de montage du collecteurBase de collecteurStandard2 positions, normalement fermé220VAC--0.65-Joint souple0.15 à 0.7InterneNon fourniBorne DINType de verrouillage (outil requis)-Produit conforme CE-Type standard-

73.77 €

1 26 jours Unité de montage du collecteurBase de collecteurStandard2 positions, normalement fermé220VAC--0.65-Joint souple0.15 à 0.7InterneNon fourniBorne DIN avec témoin et suppresseur de surtensionType de verrouillage (outil requis)-Produit conforme CE-Type standard-

Assistance technique