Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
VQZ115-5LO1-CP-Q
Single unit VQZ100, VQZ200, VQZ300 Series external appearance
Valve Construction | Metal Seal | Rubber Seal | VQZ100 (poppet seal) |
---|---|---|---|
Fluid | Air | ||
Maximum Operating Pressure (MPa) | 0.7 (High-pressure type: 1.0) | 0.7 | 0.7 (High-pressure type: 1.0) |
Minimum Operating Pressure MPa | 0.1 | 0.15 | 0.15 |
Ambient Temperature and Operating Fluid Temperature °C | -10 to 50 (no freezing) | ||
Maximum Operating Frequency Hz | 20 | 5 | 20 |
Pilot valve exhaust method | Individual exhaust | Centralized exhaust | |
Lubrication | Not required | ||
Manual | Push type / locking type (tool required) | ||
Mounting Orientation | Free | ||
Impact Resistance / Vibration Resistance: m/s2 *1: | 150/30 | ||
Enclosure * | Dust-proof (DIN terminal: IP65 *2:) |
*Based on IEC60529.
*1: Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*2: When IP65 compliant DIN terminals: VQZ(2,3)□5□-□Y□□W1-□-□
VQZ100 poppet type structure drawing
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Resin | - |
2 | Spool Valve | Aluminum/HNBR | - |
3 | Pilot Valve Assembly | - | - |
4 | Port Plug | Resin/HNBR | VVQZ100-CP |
VQZ200/VQZ300 metal seal structure drawing 1
VQZ200, VQZ300 Series metal-seal type structure drawing 2
VQZ200, VQZ300 rubber seal type structure drawing 1
VQZ200, VQZ300 rubber seal type structure drawing 2
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Die-cast aluminum | - |
2 | Spool/Sleeve | Stainless steel | Metal Seal |
Spool Valve | Aluminum/HNBR | Rubber Seal | |
3 | Piston | Resin | - |
4 | Pilot Valve Assembly | - | - |
*See p. 1254 in the SMC catalog for the pilot valve assembly model number.
(Unit: mm)
Single unit grommet (G): VQZ115□-□G□1-01 dimensional drawing
(Unit: mm)
L-type plug connector (L): VQZ115□-□L□1-01 dimensional drawing
*Dimensions same as grommet (G) when not specified. Values in [ ] are for AC.
(Unit: mm)
M-type plug connector (M): VQZ115□-□M□1-01 dimensional drawing
*Dimensions same as grommet (G) when not specified. Values in [ ] are for AC.
(Unit: mm)
Single unit grommet (G): VQZ2□5□-□G□1-(01/02) dimensional drawing
*Dimensions within ( ) are for the VQZ215-□G□1-01
Référence pièce
|
---|
VQZ115-5LO1-CP-Q |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Application | Sens du montage | Caractéristiques | Type à commutation | Tension | Type à port de tuyau | Filetage nominal de tuyauterie | Valeur CV | Diamètre du tube de raccordement | Type de joint | Pression nominale (MPa) | Alimentation en air piloté | Interrupteur manuel | Entrée électrique du fil de sortie | Manuel | Témoin / Suppresseur de surtension | Conformité CE | Taille de corps | Fonctions | Type of fitting thread part | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
58.97 € | 1 | 80 jours | Unité de montage du collecteur | Base de collecteur | Standard | 2 positions, normalement fermé | 24VDC | - | - | 0.23 | - | Standard | 0.1 à 0.7 | Interne | Non fourni | Connecteur de prise L, sans connecteur | Non verrouillable, type à poussoir | - | Produit conforme CE | - | Type standard | - |
Loading...
Type | Électrovannes | Nombre de ports | Vanne à 3 ports | Nombre de solénoïdes | Simple |
---|---|---|---|---|---|
État à la mise hors tension | Reprise automatique (retour de ressort) | Tuyauterie | Tuyauterie de fondation | Type d'entraînement | Tiroir type piloté |
Vous vous trouvez sur la page de Électrovanne 5 ports, montée sur socle, unité simple, gamme VQZ100 / 200 / 300, le numéro d'article est le suivant: VQZ115-5LO1-CP-Q.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article VQZ115-5LO1-CP-Q.
Configurer
Propriétés de base
Type à port de tuyau
Filetage nominal de tuyauterie
Diamètre du tube de raccordement
Témoin / Suppresseur de surtension
Taille de corps
Type of fitting thread part
Type
Application
Sens du montage
Caractéristiques
Type à commutation
Tension
Valeur CV
Type de joint
Pression nominale(MPa)
Alimentation en air piloté
Interrupteur manuel
Entrée électrique du fil de sortie
Manuel
Conformité CE
Fonctions
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
VQZ115-5L1-01-Q |
VQZ115-5L1-CP-Q |
VQZ115-5L1-N1-Q |
VQZ115-5LOB1-CP-Q |
VQZ115-5M1-01-Q |
VQZ115-5M1-CP-Q |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Application | Sens du montage | Caractéristiques | Type à commutation | Tension | Type à port de tuyau | Filetage nominal de tuyauterie | Valeur CV | Diamètre du tube de raccordement | Type de joint | Pression nominale (MPa) | Alimentation en air piloté | Interrupteur manuel | Entrée électrique du fil de sortie | Manuel | Témoin / Suppresseur de surtension | Conformité CE | Taille de corps | Fonctions | Type of fitting thread part |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
86.32 € | 1 | 26 jours | Utilisation unique | Direct | Standard | 2 positions, normalement fermé | 24VDC | [Rc (R)] Rc | 1/8 | 0.23 | - | Standard | 0.1 à 0.7 | Interne | Non fourni | L plug connector with lead wire 0.3 m | Non verrouillable, type à poussoir | - | Produit conforme CE | - | Type standard | - | ||
61.85 € | 1 | 31 jours | Unité de montage du collecteur | Base de collecteur | Standard | 2 positions, normalement fermé | 24VDC | - | - | 0.23 | - | Standard | 0.1 à 0.7 | Interne | Non fourni | Connecteur de prise L avec fil de sortie, longueur de fil de sortie 300mm | Non verrouillable, type à poussoir | - | Produit conforme CE | - | Type standard | - | ||
64.63 € | 1 | 26 jours | Utilisation unique | Direct | Sans lubrification | 2 positions, normalement fermé | 24VDC | Tuyauterie à simple pression | - | 0.23 | Ø1 / 8 | Joint de clapet | 0.15 à 0.7 | Interne | Non bloquant | Connecteur de prise L avec fil de sortie | Non verrouillable, type à poussoir | Avec témoin et suppresseur de surtension | Produit conforme CE | 10 mm (largeur) | Type standard | Rc | ||
67.56 € | 1 | 26 jours | Unité de montage du collecteur | Base de collecteur | Standard | 2 positions, normalement fermé | 24VDC | - | - | 0.23 | - | Standard | 0.1 à 0.7 | Interne | Non fourni | L plug connector without connector / Connecteur de prise L, sans connecteur | Type de verrouillage (outil requis) | - | Produit conforme CE | - | Type standard | - | ||
86.32 € | 1 | 26 jours | Utilisation unique | Direct | Standard | 2 positions, normalement fermé | 24VDC | [Rc (R)] Rc | 1/8 | 0.23 | - | Standard | 0.1 à 0.7 | Interne | Non fourni | Connecteur de prise M avec fil de sortie, longueur de fil de sortie 300mm / M plug connector with lead wire 0.3 m | Non verrouillable, type à poussoir | - | Produit conforme CE | - | Type standard | - | ||
61.85 € | 1 | 26 jours | Unité de montage du collecteur | Base de collecteur | Standard | 2 positions, normalement fermé | 24VDC | - | - | 0.23 | - | Standard | 0.1 à 0.7 | Interne | Non fourni | Connecteur de prise M avec fil de sortie, longueur de fil de sortie 300mm / M plug connector with lead wire 0.3 m | Non verrouillable, type à poussoir | - | Produit conforme CE | - | Type standard | - |