Électrovannes 3 voies / joint matériel élastique, pilote/siège, raccord de corps, démarreur (Numéros de référence - Téléchargement CAO)

Électrovannes 3 voies / joint matériel élastique, pilote/siège, raccord de corps, démarreur
SMC Solenoid Valve.
[Features]
· Low power consumption at just 1.5 W (DC)
· Can also be used as a selector valve or divider valve
· Possible to change from N.C. to N.O.
· Possible to use in vacuum applications

(i)Remarque

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

VP342RK-5YOD1-02FB

Rubber Seal 3-Port, Pilot Poppet Type, Body Ported Type, Single Unit VP300/VP500/VP700 Series Specifications

VP300 Series external appearance

VP300 Series external appearance

VP500 Series external appearance

VP500 Series external appearance

VP700 Series external appearance

VP700 Series external appearance

Fluid Air
Switching Method N.C. or N.O. (Variable)
Internal Pilot
Operating Pressure Range MPa
Standard Type 0.2 to 0.7
High-pressure type 0.2 to 1.0
External Pilot
Operating Pressure Range MPa
Standard Type -100 kPa to 0.7
High-pressure type -100 kPa to 1.0
Pilot Pressure Range Equivalent to operating pressure (minimum 0.2)
Ambient Temperature and Operating Fluid Temperature °C -10 to 50 (no freezing)
Maximum Operating Frequency Hz 5
Manual Operation Non-locking, push type
Push-turn locking slotted type
Push-turn locking manual-operation type
Pilot Exhaust Method Individual exhaust
Lubrication Not required
Mounting Orientation Free
Impact Resistance / Vibration Resistance: m/s2 * 300/50
Enclosure Dust-proof (D, Y and T are IP65)

*Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)

Solenoid Specifications

Electrical Entry Grommet (G), (H)
L-type plug connector (L)
M-type plug connector (M)
DIN terminal (D)
DIN (EN175301-803) terminal (Y)
Conduit terminal (T)
G, H, L, M D, Y, T
Coil rated voltage (V) DC 24, 12
AC (50/60 Hz) 24, 100, 110, 200, 220, 240
Allowable Voltage Fluctuation ±10% of rated voltage *
Power Consumption W DC Standard 1.5 (with indicator light: 1.55) 1.5 (with indicator light: 1.75)
With power saving circuit 0.55* (only with light)
[Startup 1.55, holding 0.55]
0.75* (only with light)
[Startup 1.75, holding 0.75]
Apparent power VA * AC 24 V 1.5 (with indicator light: 1.55) 1.5 (with indicator light: 1.75)
100 V 1.55 (with light: 1.65) 1.55 (with light: 1.7)
110 V
115 V
200 V
220 V
230 V
240 V
Surge Voltage Suppressor Diode (varistor for non-polar type)
Indicator Light LED (neon bulb for AC mode of D, Y, T)
  • *The 110 V AC and 115 V AC types are interchangeable. The 220 V AC and 230 V AC types are also interchangeable.
  • For the 115 V AC and 230 V AC, the allowable voltage fluctuation is -15 to +5% of the rated voltage.
  • As the S, Z, and T types (with power saving circuit) have voltage drop due to the internal circuits, the allowable voltage fluctuation should be within the range given below.
    24 V DC: -7 to +10%
    12 V DC: -4% to +10%

*Refer to the SMC catalog for details.

Response Time

Model Pressure Specification Response Time ms (at 0.5 MPa)
Without light or surge voltage suppressor With light and surge voltage suppressor For AC
S, Z Type R, U Type
VP342 Standard type (0.2 to 0.7) 13 or less 38 or less 16 or less 38 or less
High-pressure type (0.2 to 1.0) 17 or less 42 or less 20 or less 42 or less
VP542 Standard type (0.2 to 0.7) 14 or less 39 or less 17 or less 39 or less
High-pressure type (0.2 to 1.0) 18 or less 43 or less 21 or less 43 or less
VP742 Standard type (0.2 to 0.7) 19 or less 44 or less 22 or less 44 or less
High-pressure type (0.2 to 1.0) 22 or less 47 or less 25 or less 47 or less

*Based on JIS B 8419:2010 dynamic performance test (with coil temperature of 20°C and at rated voltage).

Flow Rate Characteristics / Weight Table

Model Piping connection port diameter 1 ⇔ 2 (P ⇔ A) 2 ⇔ 3 (A ⇔ R) Weight (g) *
C [dm3/(s·bar)] b Cv C [dm3/(s·bar)] b Cv Grommet DIN Terminal
VP342 1/8 3.5 0.26 0.8 3.6 0.26 0.9 149 185
1/4 4.2 0.22 1.0 4.2 0.23 1.0 145 181
VP542 1/4 7.9 0.21 1.8 7.2 0.27 1.8 249 285
3/8 8.9 0.16 2.2 8.9 0.20 2.1 241 277
VP742 3/8 11.9 0.21 2.7 11.8 0.20 2.7 484 520
1/2 15.1 0.21 3.6 15.3 0.22 3.7 467 503

*Values for without brackets.

Structure Drawing

Body Ported Types

Body Ported Type Structure Drawing

Body Ported Type Structure Drawing

Number Part name Material Note
1 Body Die-cast aluminum Urban white
2 Adapter Plate Resin Urban gray
3 End Plate Resin Urban white
4 Piston Resin -
5 Poppet Valve Aluminum, HNBR -
6 Retainer Resin -
7 Spring SUS -
8 Pilot Valve Assembly - Built-in strainer

VP300 Series Body Ported Type Drawing

 

(Unit: mm)

 

Grommet (G) dimensional drawing

Grommet (G) dimensional drawing

Contact SMC support when looking for specifications that can connect to a PE port.

 

(Unit: mm)

 

Grommet (G) DC specification, without light or surge voltage suppressor dimensional drawing

Grommet (G) DC specification, without light or surge voltage suppressor dimensional drawing

 

(Unit: mm)

 

L-type plug connector (L) dimensional drawing

L-type plug connector (L) dimensional drawing

 

(Unit: mm)

 

M-type plug connector (M) dimensional drawing

M-type plug connector (M) dimensional drawing

 

(Unit: mm)

 

DIN terminal (D, Y) dimensional drawing

DIN terminal (D, Y) dimensional drawing

 

(Unit: mm)

 

Conduit terminal (T) dimensional drawing

Conduit terminal (T) dimensional drawing

*Dimensions in [ ] are for no light.

  • *Dimensions same as grommet (G) when not specified.
  • *See the manufacturer's catalog for information other than the above.
Référence pièce
VP342RK-5YOD1-02FB
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Type Application Nombre de ports Sens du montage Caractéristiques Nombre de solénoïdes Type à commutation État à la mise hors tension Tension Type à port de tuyau Filetage nominal de tuyauterie Tuyauterie Type d'entraînement Valeur CV Type de joint Pression nominale
(MPa)
Alimentation en air piloté Spécifications de bobine Entrée électrique du fil de sortie Manuel Témoin / Suppresseur de surtension Support Fabrication conforme aux spécifications de la commande Spécifications de vanne Fonctions Spécification de clapet anti-retour Related component type Type Type d’interrupteur de fin de course de sécurité / spécifications de câblage Type de vanne

92.00 €

1 26 jours ÉlectrovannesUtilisation uniqueVanne à 3 portsDirectStandard / Résistant aux gouttes d'eau / Sans lubrification / Faible courant[Simple] Simple2 positions, normalement ouvertReprise automatique (retour de ressort)24VDCG1/4Tuyauterie directeClapet type piloté1Joint souple-0,1 à 1ExterneStandardBorne DIN (EN175301-803) sans connecteurPush-turn locking slotted styleSans témoin / Suppresseur de surtensionPas de supportAucun-Type haute pression (1.0MPa)-----

Loading...

  1. 1

Vous vous trouvez sur la page de Électrovannes 3 voies / joint matériel élastique, pilote/siège, raccord de corps, démarreur, le numéro d'article est le suivant: VP342RK-5YOD1-02FB.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article VP342RK-5YOD1-02FB.

Variantes de ce produit

Référence pièce
VP342-1D1-02FA
VP342-1DO1-02FA
VP342-1DZ1-01FA
VP342RK-5YORD1-02FA
VP342RK-5YORD1-02FA-F
VP342RK-5YOSD1-02FA
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Type Application Nombre de ports Sens du montage Caractéristiques Nombre de solénoïdes Type à commutation État à la mise hors tension Tension Type à port de tuyau Filetage nominal de tuyauterie Tuyauterie Type d'entraînement Valeur CV Type de joint Pression nominale
(MPa)
Alimentation en air piloté Spécifications de bobine Entrée électrique du fil de sortie Manuel Témoin / Suppresseur de surtension Support Fabrication conforme aux spécifications de la commande Spécifications de vanne Fonctions Spécification de clapet anti-retour Related component type Type Type d’interrupteur de fin de course de sécurité / spécifications de câblage Type de vanne

90.15 €

1 26 jours ÉlectrovannesUtilisation uniqueVanne à 3 portsDirectRésistant aux gouttes d'eau / Standard / Sans lubrification / Faible courant[Simple] Simple2 positions, normalement ferméReprise automatique (retour de ressort)100VACG1/4Tuyauterie directeClapet type piloté1Joint souple0.2 à 0.7InterneStandardBorne DIN avec connecteurNon verrouillable, type à poussoirSans témoin / Suppresseur de surtensionPas de supportAucun-Type standard (0.7MPa)-----

89.27 €

1 26 jours ÉlectrovannesUtilisation uniqueVanne à 3 portsDirectRésistant aux gouttes d'eau / Standard / Sans lubrification / Faible courant[Simple] Simple2 positions, normalement ferméReprise automatique (retour de ressort)100VACG1/4Tuyauterie directeClapet type piloté1Joint souple0.2 à 0.7InterneStandardBorne DIN sans connecteurNon verrouillable, type à poussoirSans témoin / Suppresseur de surtensionPas de supportAucun-Type standard (0.7MPa)-----

95.48 €

1 26 jours ÉlectrovannesUtilisation uniqueVanne à 3 portsDirectRésistant aux gouttes d'eau / Standard / Sans lubrification / Faible courant[Simple] Simple2 positions, normalement ferméReprise automatique (retour de ressort)100VACG1/8Tuyauterie directeClapet type piloté0.8Joint souple0.2 à 0.7InterneStandardBorne DIN avec connecteurNon verrouillable, type à poussoirAvec témoin et suppresseur de surtensionPas de supportAucun-Type standard (0.7MPa)-----

97.32 €

1 26 jours ÉlectrovannesUtilisation uniqueVanne à 3 portsDirectRésistant aux gouttes d'eau / Standard / Sans lubrification / Faible courant[Simple] Simple2 positions, normalement ferméReprise automatique (retour de ressort)24VDCG1/4Tuyauterie directeClapet type piloté1Joint souple-0,1 à 1ExterneStandardBorne DIN (EN175301-803) sans connecteurPush-turn locking slotted styleAvec suppresseur de surtension (non polarisé)Pas de supportAucun-Type haute pression (1.0MPa)-----

100.03 €

1 26 jours ÉlectrovannesUtilisation uniqueVanne à 3 portsDirectRésistant aux gouttes d'eau / Sans lubrification[Simple] Simple2 positions, normalement ferméReprise automatique (retour de ressort)24VDCG1/4Tuyauterie directeClapet type piloté1Joint souple-0,1 à 1ExterneStandardBorne DIN (EN175301-803) sans connecteurType à verrouillage tourner-pousser (type par tournevis)Avec suppresseur de surtension (non polarisé)Avec supportAucunVP300Type haute pression (1.0MPa)Aucun-StandardAucun-

97.32 €

1 26 jours ÉlectrovannesUtilisation uniqueVanne à 3 portsDirectRésistant aux gouttes d'eau / Standard / Sans lubrification / Faible courant[Simple] Simple2 positions, normalement ferméReprise automatique (retour de ressort)24VDCG1/4Tuyauterie directeClapet type piloté1Joint souple-0,1 à 1ExterneStandardBorne DIN (EN175301-803) sans connecteurPush-turn locking slotted styleAvec suppresseur de surtensionPas de supportAucun-Type haute pression (1.0MPa)-----

Assistance technique