Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
VP542R-5GS1-02A-F
VP300 Series external appearance
VP500 Series external appearance
VP700 Series external appearance
Fluid | Air | |
---|---|---|
Switching Method | N.C. or N.O. (Variable) | |
Internal Pilot Operating Pressure Range MPa | Standard Type | 0.2 to 0.7 |
High-pressure type | 0.2 to 1.0 | |
External Pilot Operating Pressure Range MPa | Standard Type | -100 kPa to 0.7 |
High-pressure type | -100 kPa to 1.0 | |
Pilot Pressure Range | Equivalent to operating pressure (minimum 0.2) | |
Ambient Temperature and Operating Fluid Temperature °C | -10 to 50 (no freezing) | |
Maximum Operating Frequency Hz | 5 | |
Manual Operation | Non-locking, push type Push-turn locking slotted type Push-turn locking manual-operation type | |
Pilot Exhaust Method | Individual exhaust | |
Lubrication | Not required | |
Mounting Orientation | Free | |
Impact Resistance / Vibration Resistance: m/s2 * | 300/50 | |
Enclosure | Dust-proof (D, Y and T are IP65) |
*Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
Electrical Entry | Grommet (G), (H) L-type plug connector (L) M-type plug connector (M) | DIN terminal (D) DIN (EN175301-803) terminal (Y) Conduit terminal (T) | ||
---|---|---|---|---|
G, H, L, M | D, Y, T | |||
Coil rated voltage (V) | DC | 24, 12 | ||
AC (50/60 Hz) | 24, 100, 110, 200, 220, 240 | |||
Allowable Voltage Fluctuation | ±10% of rated voltage * | |||
Power Consumption W | DC | Standard | 1.5 (with indicator light: 1.55) | 1.5 (with indicator light: 1.75) |
With power saving circuit | 0.55* (only with light) [Startup 1.55, holding 0.55] | 0.75* (only with light) [Startup 1.75, holding 0.75] | ||
Apparent power VA * | AC | 24 V | 1.5 (with indicator light: 1.55) | 1.5 (with indicator light: 1.75) |
100 V | 1.55 (with light: 1.65) | 1.55 (with light: 1.7) | ||
110 V 115 V | ||||
200 V | ||||
220 V 230 V | ||||
240 V | ||||
Surge Voltage Suppressor | Diode (varistor for non-polar type) | |||
Indicator Light | LED (neon bulb for AC mode of D, Y, T) |
*Refer to the SMC catalog for details.
Model | Pressure Specification | Response Time ms (at 0.5 MPa) | |||
---|---|---|---|---|---|
Without light or surge voltage suppressor | With light and surge voltage suppressor | For AC | |||
S, Z Type | R, U Type | ||||
VP342 | Standard type (0.2 to 0.7) | 13 or less | 38 or less | 16 or less | 38 or less |
High-pressure type (0.2 to 1.0) | 17 or less | 42 or less | 20 or less | 42 or less | |
VP542 | Standard type (0.2 to 0.7) | 14 or less | 39 or less | 17 or less | 39 or less |
High-pressure type (0.2 to 1.0) | 18 or less | 43 or less | 21 or less | 43 or less | |
VP742 | Standard type (0.2 to 0.7) | 19 or less | 44 or less | 22 or less | 44 or less |
High-pressure type (0.2 to 1.0) | 22 or less | 47 or less | 25 or less | 47 or less |
*Based on JIS B 8419:2010 dynamic performance test (with coil temperature of 20°C and at rated voltage).
Model | Piping connection port diameter | 1 ⇔ 2 (P ⇔ A) | 2 ⇔ 3 (A ⇔ R) | Weight (g) * | |||||
---|---|---|---|---|---|---|---|---|---|
C [dm3/(s·bar)] | b | Cv | C [dm3/(s·bar)] | b | Cv | Grommet | DIN Terminal | ||
VP342 | 1/8 | 3.5 | 0.26 | 0.8 | 3.6 | 0.26 | 0.9 | 149 | 185 |
1/4 | 4.2 | 0.22 | 1.0 | 4.2 | 0.23 | 1.0 | 145 | 181 | |
VP542 | 1/4 | 7.9 | 0.21 | 1.8 | 7.2 | 0.27 | 1.8 | 249 | 285 |
3/8 | 8.9 | 0.16 | 2.2 | 8.9 | 0.20 | 2.1 | 241 | 277 | |
VP742 | 3/8 | 11.9 | 0.21 | 2.7 | 11.8 | 0.20 | 2.7 | 484 | 520 |
1/2 | 15.1 | 0.21 | 3.6 | 15.3 | 0.22 | 3.7 | 467 | 503 |
*Values for without brackets.
Body Ported Type Structure Drawing
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Die-cast aluminum | Urban white |
2 | Adapter Plate | Resin | Urban gray |
3 | End Plate | Resin | Urban white |
4 | Piston | Resin | - |
5 | Poppet Valve | Aluminum, HNBR | - |
6 | Retainer | Resin | - |
7 | Spring | SUS | - |
8 | Pilot Valve Assembly | - | Built-in strainer |
(Unit: mm)
Grommet (G) dimensional drawing
Contact SMC support when looking for specifications that can connect to a PE port.
(Unit: mm)
Grommet (G) DC specification, without light or surge voltage suppressor dimensional drawing
(Unit: mm)
L-type plug connector (L) dimensional drawing
(Unit: mm)
M-type plug connector (M) dimensional drawing
(Unit: mm)
DIN terminal (D, Y) dimensional drawing
(Unit: mm)
Conduit terminal (T) dimensional drawing
*Dimensions in [ ] are for no light.
Référence pièce
|
---|
VP542R-5GS1-02A-F |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Type | Application | Nombre de ports | Sens du montage | Caractéristiques | Nombre de solénoïdes | Type à commutation | État à la mise hors tension | Tension | Type à port de tuyau | Filetage nominal de tuyauterie | Tuyauterie | Type d'entraînement | Valeur CV | Type de joint | Pression nominale (MPa) | Alimentation en air piloté | Spécifications de bobine | Entrée électrique du fil de sortie | Manuel | Témoin / Suppresseur de surtension | Support | Fabrication conforme aux spécifications de la commande | Spécifications de vanne | Fonctions | Spécification de clapet anti-retour | Related component type | Type | Type d’interrupteur de fin de course de sécurité / spécifications de câblage | Type de vanne | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
103.45 € | 1 | 26 jours | Électrovannes | Utilisation unique | Vanne à 3 ports | Direct | Standard / Sans lubrification / Faible courant | [Simple] Simple | 2 positions, normalement fermé | Reprise automatique (retour de ressort) | 24VDC | [Rc (R)] Rc | 1/4 | Tuyauterie directe | Clapet type piloté | 1.8 | Joint souple | -0.1 à 0.7 | Externe | Standard | Grommet lead wire 0.3 m / Passe-fils (longueur de fil de sortie : 300mm) | Non verrouillable, type à poussoir | Avec suppresseur de surtension | Avec support | Aucun | - | Type standard (0.7MPa) | - | - | - | - | - |
Loading...
Vous vous trouvez sur la page de Électrovannes 3 voies / joint matériel élastique, pilote/siège, raccord de corps, démarreur, le numéro d'article est le suivant: VP542R-5GS1-02A-F.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article VP542R-5GS1-02A-F.
Configurer
Propriétés de base
Caractéristiques
Nombre de solénoïdes
Type à port de tuyau
Entrée électrique du fil de sortie
Spécifications de vanne
Spécification de clapet anti-retour
Related component type
Type
Type d’interrupteur de fin de course de sécurité / spécifications de câblage
Type de vanne
Type
Type
Application
Nombre de ports
Sens du montage
Type à commutation
État à la mise hors tension
Tension
Filetage nominal de tuyauterie
Tuyauterie
Type d'entraînement
Valeur CV
Type de joint
Pression nominale(MPa)
Alimentation en air piloté
Spécifications de bobine
Manuel
Témoin / Suppresseur de surtension
Support
Fabrication conforme aux spécifications de la commande
Fonctions
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
VP342-1D1-02FA |
VP342-1DO1-02FA |
VP342-1DZ1-01FA |
VP542R-5GS1-03A |
VP542R-5LOD1-03A |
VP542R-5LOD1-03FA |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Type | Application | Nombre de ports | Sens du montage | Caractéristiques | Nombre de solénoïdes | Type à commutation | État à la mise hors tension | Tension | Type à port de tuyau | Filetage nominal de tuyauterie | Tuyauterie | Type d'entraînement | Valeur CV | Type de joint | Pression nominale (MPa) | Alimentation en air piloté | Spécifications de bobine | Entrée électrique du fil de sortie | Manuel | Témoin / Suppresseur de surtension | Support | Fabrication conforme aux spécifications de la commande | Spécifications de vanne | Fonctions | Spécification de clapet anti-retour | Related component type | Type | Type d’interrupteur de fin de course de sécurité / spécifications de câblage | Type de vanne |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
90.15 € | 1 | 26 jours | Électrovannes | Utilisation unique | Vanne à 3 ports | Direct | Résistant aux gouttes d'eau / Standard / Sans lubrification / Faible courant | [Simple] Simple | 2 positions, normalement fermé | Reprise automatique (retour de ressort) | 100VAC | G | 1/4 | Tuyauterie directe | Clapet type piloté | 1 | Joint souple | 0.2 à 0.7 | Interne | Standard | Borne DIN avec connecteur | Non verrouillable, type à poussoir | Sans témoin / Suppresseur de surtension | Pas de support | Aucun | - | Type standard (0.7MPa) | - | - | - | - | - | ||
89.27 € | 1 | 26 jours | Électrovannes | Utilisation unique | Vanne à 3 ports | Direct | Résistant aux gouttes d'eau / Standard / Sans lubrification / Faible courant | [Simple] Simple | 2 positions, normalement fermé | Reprise automatique (retour de ressort) | 100VAC | G | 1/4 | Tuyauterie directe | Clapet type piloté | 1 | Joint souple | 0.2 à 0.7 | Interne | Standard | Borne DIN sans connecteur | Non verrouillable, type à poussoir | Sans témoin / Suppresseur de surtension | Pas de support | Aucun | - | Type standard (0.7MPa) | - | - | - | - | - | ||
95.48 € | 1 | 26 jours | Électrovannes | Utilisation unique | Vanne à 3 ports | Direct | Résistant aux gouttes d'eau / Standard / Sans lubrification / Faible courant | [Simple] Simple | 2 positions, normalement fermé | Reprise automatique (retour de ressort) | 100VAC | G | 1/8 | Tuyauterie directe | Clapet type piloté | 0.8 | Joint souple | 0.2 à 0.7 | Interne | Standard | Borne DIN avec connecteur | Non verrouillable, type à poussoir | Avec témoin et suppresseur de surtension | Pas de support | Aucun | - | Type standard (0.7MPa) | - | - | - | - | - | ||
100.73 € | 1 | 26 jours | Électrovannes | Utilisation unique | Vanne à 3 ports | Direct | Standard / Sans lubrification / Faible courant | [Simple] Simple | 2 positions, normalement fermé | Reprise automatique (retour de ressort) | 24VDC | [Rc (R)] Rc | 3/8 | Tuyauterie directe | Clapet type piloté | 2.2 | Joint souple | -0.1 à 0.7 | Externe | Standard | Grommet lead wire 0.3 m / Passe-fils (longueur de fil de sortie : 300mm) | Non verrouillable, type à poussoir | Avec suppresseur de surtension | Pas de support | Aucun | - | Type standard (0.7MPa) | - | - | - | - | - | ||
97.27 € | 1 | 26 jours | Électrovannes | Utilisation unique | Vanne à 3 ports | Direct | Sans lubrification | [Simple] Simple | 2 positions, normalement fermé | Reprise automatique (retour de ressort) | 24VDC | [Rc (R)] Rc | 3/8 | Tuyauterie directe | Clapet type piloté | 2.2 | Joint souple | -0.1 à 0.7 | Externe | Standard | Connecteur de prise L, sans connecteur | Type à verrouillage tourner-pousser (type par tournevis) | Sans témoin / Suppresseur de surtension | Pas de support | Aucun | VP500 | Type standard (0.7MPa) | Aucun | - | Standard | Aucun | - | ||
97.26 € | 1 | 26 jours | Électrovannes | Utilisation unique | Vanne à 3 ports | Direct | Résistant aux gouttes d'eau / Standard / Sans lubrification / Faible courant | [Simple] Simple | 2 positions, normalement fermé | Reprise automatique (retour de ressort) | 24VDC | G | 3/8 | Tuyauterie directe | Clapet type piloté | 2.2 | Joint souple | -0.1 à 0.7 | Externe | Standard | L plug connector without connector / Connecteur de prise L, sans connecteur | Push-turn locking slotted style | Sans témoin / Suppresseur de surtension | Pas de support | Aucun | - | Type standard (0.7MPa) | - | - | - | - | - |