Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
VP342-5D1-02FA
VP300 Series external appearance
VP500 Series external appearance
VP700 Series external appearance
Fluid | Air | |
---|---|---|
Switching Method | N.C. or N.O. (Variable) | |
Internal Pilot Operating Pressure Range MPa | Standard Type | 0.2 to 0.7 |
High-pressure type | 0.2 to 1.0 | |
External Pilot Operating Pressure Range MPa | Standard Type | -100 kPa to 0.7 |
High-pressure type | -100 kPa to 1.0 | |
Pilot Pressure Range | Equivalent to operating pressure (minimum 0.2) | |
Ambient Temperature and Operating Fluid Temperature °C | -10 to 50 (no freezing) | |
Maximum Operating Frequency Hz | 5 | |
Manual Operation | Non-locking, push type Push-turn locking slotted type Push-turn locking manual-operation type | |
Pilot Exhaust Method | Individual exhaust | |
Lubrication | Not required | |
Mounting Orientation | Free | |
Impact Resistance / Vibration Resistance: m/s2 * | 300/50 | |
Enclosure | Dust-proof (D, Y and T are IP65) |
*Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
Electrical Entry | Grommet (G), (H) L-type plug connector (L) M-type plug connector (M) | DIN terminal (D) DIN (EN175301-803) terminal (Y) Conduit terminal (T) | ||
---|---|---|---|---|
G, H, L, M | D, Y, T | |||
Coil rated voltage (V) | DC | 24, 12 | ||
AC (50/60 Hz) | 24, 100, 110, 200, 220, 240 | |||
Allowable Voltage Fluctuation | ±10% of rated voltage * | |||
Power Consumption W | DC | Standard | 1.5 (with indicator light: 1.55) | 1.5 (with indicator light: 1.75) |
With power saving circuit | 0.55* (only with light) [Startup 1.55, holding 0.55] | 0.75* (only with light) [Startup 1.75, holding 0.75] | ||
Apparent power VA * | AC | 24 V | 1.5 (with indicator light: 1.55) | 1.5 (with indicator light: 1.75) |
100 V | 1.55 (with light: 1.65) | 1.55 (with light: 1.7) | ||
110 V 115 V | ||||
200 V | ||||
220 V 230 V | ||||
240 V | ||||
Surge Voltage Suppressor | Diode (varistor for non-polar type) | |||
Indicator Light | LED (neon bulb for AC mode of D, Y, T) |
*Refer to the SMC catalog for details.
Model | Pressure Specification | Response Time ms (at 0.5 MPa) | |||
---|---|---|---|---|---|
Without light or surge voltage suppressor | With light and surge voltage suppressor | For AC | |||
S, Z Type | R, U Type | ||||
VP342 | Standard type (0.2 to 0.7) | 13 or less | 38 or less | 16 or less | 38 or less |
High-pressure type (0.2 to 1.0) | 17 or less | 42 or less | 20 or less | 42 or less | |
VP542 | Standard type (0.2 to 0.7) | 14 or less | 39 or less | 17 or less | 39 or less |
High-pressure type (0.2 to 1.0) | 18 or less | 43 or less | 21 or less | 43 or less | |
VP742 | Standard type (0.2 to 0.7) | 19 or less | 44 or less | 22 or less | 44 or less |
High-pressure type (0.2 to 1.0) | 22 or less | 47 or less | 25 or less | 47 or less |
*Based on JIS B 8419:2010 dynamic performance test (with coil temperature of 20°C and at rated voltage).
Model | Piping connection port diameter | 1 ⇔ 2 (P ⇔ A) | 2 ⇔ 3 (A ⇔ R) | Weight (g) * | |||||
---|---|---|---|---|---|---|---|---|---|
C [dm3/(s·bar)] | b | Cv | C [dm3/(s·bar)] | b | Cv | Grommet | DIN Terminal | ||
VP342 | 1/8 | 3.5 | 0.26 | 0.8 | 3.6 | 0.26 | 0.9 | 149 | 185 |
1/4 | 4.2 | 0.22 | 1.0 | 4.2 | 0.23 | 1.0 | 145 | 181 | |
VP542 | 1/4 | 7.9 | 0.21 | 1.8 | 7.2 | 0.27 | 1.8 | 249 | 285 |
3/8 | 8.9 | 0.16 | 2.2 | 8.9 | 0.20 | 2.1 | 241 | 277 | |
VP742 | 3/8 | 11.9 | 0.21 | 2.7 | 11.8 | 0.20 | 2.7 | 484 | 520 |
1/2 | 15.1 | 0.21 | 3.6 | 15.3 | 0.22 | 3.7 | 467 | 503 |
*Values for without brackets.
Body Ported Type Structure Drawing
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Die-cast aluminum | Urban white |
2 | Adapter Plate | Resin | Urban gray |
3 | End Plate | Resin | Urban white |
4 | Piston | Resin | - |
5 | Poppet Valve | Aluminum, HNBR | - |
6 | Retainer | Resin | - |
7 | Spring | SUS | - |
8 | Pilot Valve Assembly | - | Built-in strainer |
(Unit: mm)
Grommet (G) dimensional drawing
Contact SMC support when looking for specifications that can connect to a PE port.
(Unit: mm)
Grommet (G) DC specification, without light or surge voltage suppressor dimensional drawing
(Unit: mm)
L-type plug connector (L) dimensional drawing
(Unit: mm)
M-type plug connector (M) dimensional drawing
(Unit: mm)
DIN terminal (D, Y) dimensional drawing
(Unit: mm)
Conduit terminal (T) dimensional drawing
*Dimensions in [ ] are for no light.
Référence pièce
|
---|
VP342-5D1-02FA |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Type | Application | Nombre de ports | Sens du montage | Caractéristiques | Nombre de solénoïdes | Type à commutation | État à la mise hors tension | Tension | Type à port de tuyau | Filetage nominal de tuyauterie | Tuyauterie | Type d'entraînement | Valeur CV | Type de joint | Pression nominale (MPa) | Alimentation en air piloté | Spécifications de bobine | Entrée électrique du fil de sortie | Manuel | Témoin / Suppresseur de surtension | Support | Fabrication conforme aux spécifications de la commande | Spécifications de vanne | Fonctions | Spécification de clapet anti-retour | Related component type | Type | Type d’interrupteur de fin de course de sécurité / spécifications de câblage | Type de vanne | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
90.15 € | 1 | 4 jours | Électrovannes | Utilisation unique | Vanne à 3 ports | Direct | Standard / Résistant aux gouttes d'eau / Sans lubrification / Faible courant | [Simple] Simple | 2 positions, normalement fermé | Reprise automatique (retour de ressort) | 24VDC | G | 1/4 | Tuyauterie directe | Clapet type piloté | 1 | Joint souple | 0.2 à 0.7 | Interne | Standard | Borne DIN avec connecteur | Non verrouillable, type à poussoir | Sans témoin / Suppresseur de surtension | Pas de support | Aucun | - | Type standard (0.7MPa) | - | - | - | - | - |
Loading...
Vous vous trouvez sur la page de Électrovannes 3 voies / joint matériel élastique, pilote/siège, raccord de corps, démarreur, le numéro d'article est le suivant: VP342-5D1-02FA.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article VP342-5D1-02FA.
Configurer
Propriétés de base
Caractéristiques
Nombre de solénoïdes
Spécifications de vanne
Spécification de clapet anti-retour
Related component type
Type
Type d’interrupteur de fin de course de sécurité / spécifications de câblage
Type de vanne
Type
Type
Application
Nombre de ports
Sens du montage
Type à commutation
État à la mise hors tension
Tension
Type à port de tuyau
Filetage nominal de tuyauterie
Tuyauterie
Type d'entraînement
Valeur CV
Type de joint
Pression nominale(MPa)
Alimentation en air piloté
Spécifications de bobine
Entrée électrique du fil de sortie
Manuel
Témoin / Suppresseur de surtension
Support
Fabrication conforme aux spécifications de la commande
Fonctions
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
VP342-1D1-02FA |
VP342-1DO1-02FA |
VP342-1DZ1-01FA |
VP342-5D1-02FA-F |
VP342-5D1-02FB |
VP342-5D1-02FB-F |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Type | Application | Nombre de ports | Sens du montage | Caractéristiques | Nombre de solénoïdes | Type à commutation | État à la mise hors tension | Tension | Type à port de tuyau | Filetage nominal de tuyauterie | Tuyauterie | Type d'entraînement | Valeur CV | Type de joint | Pression nominale (MPa) | Alimentation en air piloté | Spécifications de bobine | Entrée électrique du fil de sortie | Manuel | Témoin / Suppresseur de surtension | Support | Fabrication conforme aux spécifications de la commande | Spécifications de vanne | Fonctions | Spécification de clapet anti-retour | Related component type | Type | Type d’interrupteur de fin de course de sécurité / spécifications de câblage | Type de vanne |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
90.15 € | 1 | 26 jours | Électrovannes | Utilisation unique | Vanne à 3 ports | Direct | Résistant aux gouttes d'eau / Standard / Sans lubrification / Faible courant | [Simple] Simple | 2 positions, normalement fermé | Reprise automatique (retour de ressort) | 100VAC | G | 1/4 | Tuyauterie directe | Clapet type piloté | 1 | Joint souple | 0.2 à 0.7 | Interne | Standard | Borne DIN avec connecteur | Non verrouillable, type à poussoir | Sans témoin / Suppresseur de surtension | Pas de support | Aucun | - | Type standard (0.7MPa) | - | - | - | - | - | ||
89.27 € | 1 | 26 jours | Électrovannes | Utilisation unique | Vanne à 3 ports | Direct | Résistant aux gouttes d'eau / Standard / Sans lubrification / Faible courant | [Simple] Simple | 2 positions, normalement fermé | Reprise automatique (retour de ressort) | 100VAC | G | 1/4 | Tuyauterie directe | Clapet type piloté | 1 | Joint souple | 0.2 à 0.7 | Interne | Standard | Borne DIN sans connecteur | Non verrouillable, type à poussoir | Sans témoin / Suppresseur de surtension | Pas de support | Aucun | - | Type standard (0.7MPa) | - | - | - | - | - | ||
95.48 € | 1 | 26 jours | Électrovannes | Utilisation unique | Vanne à 3 ports | Direct | Résistant aux gouttes d'eau / Standard / Sans lubrification / Faible courant | [Simple] Simple | 2 positions, normalement fermé | Reprise automatique (retour de ressort) | 100VAC | G | 1/8 | Tuyauterie directe | Clapet type piloté | 0.8 | Joint souple | 0.2 à 0.7 | Interne | Standard | Borne DIN avec connecteur | Non verrouillable, type à poussoir | Avec témoin et suppresseur de surtension | Pas de support | Aucun | - | Type standard (0.7MPa) | - | - | - | - | - | ||
92.85 € | 1 | 26 jours | Électrovannes | Utilisation unique | Vanne à 3 ports | Direct | Résistant aux gouttes d'eau / Standard / Sans lubrification / Faible courant | [Simple] Simple | 2 positions, normalement fermé | Reprise automatique (retour de ressort) | 24VDC | G | 1/4 | Tuyauterie directe | Clapet type piloté | 1 | Joint souple | 0.2 à 0.7 | Interne | Standard | Borne DIN avec connecteur | Non verrouillable, type à poussoir | Sans témoin / Suppresseur de surtension | Avec support | Aucun | - | Type standard (0.7MPa) | - | - | - | - | - | ||
90.15 € | 1 | 26 jours | Électrovannes | Utilisation unique | Vanne à 3 ports | Direct | Résistant aux gouttes d'eau / Standard / Sans lubrification / Faible courant | [Simple] Simple | 2 positions, normalement ouvert | Reprise automatique (retour de ressort) | 24VDC | G | 1/4 | Tuyauterie directe | Clapet type piloté | 1 | Joint souple | 0.2 à 0.7 | Interne | Standard | Borne DIN avec connecteur | Non verrouillable, type à poussoir | Sans témoin / Suppresseur de surtension | Pas de support | Aucun | - | Type standard (0.7MPa) | - | - | - | - | - | ||
92.85 € | 1 | 26 jours | Électrovannes | Utilisation unique | Vanne à 3 ports | Direct | Résistant aux gouttes d'eau / Standard / Sans lubrification / Faible courant | [Simple] Simple | 2 positions, normalement ouvert | Reprise automatique (retour de ressort) | 24VDC | G | 1/4 | Tuyauterie directe | Clapet type piloté | 1 | Joint souple | 0.2 à 0.7 | Interne | Standard | Borne DIN avec connecteur | Non verrouillable, type à poussoir | Sans témoin / Suppresseur de surtension | Avec support | Aucun | - | Type standard (0.7MPa) | - | - | - | - | - |