Électrovannes 3 voies / joint élastique, pilote/siège, base, démarreur (Numéros de référence - Téléchargement CAO)

Électrovannes 3 voies / joint élastique, pilote/siège, base, démarreur
SMC Solenoid Valve.
[Features]
· Low power consumption at just 1.5 W (DC)
· Can also be used as a selector valve or divider valve
· Possible to change from N.C. to N.O.
· Possible to use in vacuum applications

(i)Remarque

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

3-Port Solenoid Valve, Pilot Poppet Type, Base Mounted Type, Single Unit, VP300, VP500, VP700 Series Specifications

Base mounted type, single unit, VP300, VP500, VP700 Series external appearance

Base mounted type, single unit, VP300, VP500, VP700 Series external appearance

Fluid Air
Switching Method N.C. or N.O. (Variable)
Internal Pilot
Operating Pressure Range MPa
Standard Type 0.2 to 0.7
High-pressure type 0.2 to 1.0
External Pilot
Operating Pressure Range MPa
Standard Type -100 kPa to 0.7
High-pressure type -100 kPa to 1.0
Pilot Pressure Range Equivalent to operating pressure (minimum 0.2)
Ambient Temperature and Operating Fluid Temperature °C -10 to +50 (no freezing)
Maximum Operating Frequency Hz 5
Manual Operation Non-locking, push type
Push-turn locking slotted type
Push-turn locking hand-operated type
Pilot Exhaust Method Individual exhaust
Lubrication Not required
Mounting Orientation Free
Impact Resistance / Vibration Resistance: m/s2 * 300/50
Enclosure Dust-proof (D, Y, and T are IP65)

*Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)

Response Time

Model Pressure Specification Response Time ms (at 0.5 MPa)
Without light or surge voltage suppressor With light and surge voltage suppressor For AC
S, Z Types R, U Types
VP344 Standard type (0.2 to 0.7) 13 or less 38 or less 16 or less 38 or less
High-pressure type (0.2 to 1.0) 17 or less 42 or less 20 or less 42 or less
VP544 Standard type (0.2 to 0.7) 14 or less 39 or less 17 or less 39 or less
High-pressure type (0.2 to 1.0) 18 or less 43 or less 21 or less 43 or less
VP744 Standard type (0.2 to 0.7) 19 or less 44 or less 22 or less 44 or less
High-pressure type (0.2 to 1.0) 22 or less 47 or less 25 or less 47 or less

*Based on JIS B 8374-1981 dynamic performance test (with coil temperature of 20°C and at rated voltage)

Flow Rate Characteristics / Weight Table

Model Piping connection port diameter 1 ⇔ 2 (P ⇔ A) 2 ⇔ 3 (A ⇔ R) Weight (g) *
C [dm3/(s·bar)] b Cv C [dm3/(s·bar)] b Cv Grommet DIN terminal
VP344 1/8 3.6 0.22 0.8 3.5 0.24 0.8 216 (149) 252 (185)
1/4 3.9 0.22 0.9 3.8 0.14 0.9 211 (149) 247 (185)
VP544 1/4 7.5 0.16 1.7 7.3 0.20 1.7 370 (245) 406 (281)
3/8 8.8 0.07 2.0 8.8 0.13 2.0 362 (245) 398 (281)
VP744 3/8 12.9 0.10 2.9 13.3 0.24 3.1 676 (459) 712 (495)
1/2 14.7 0.05 3.3 15.0 0.17 3.4 658 (459) 694 (495)

*Values in ( ) are for without the sub-plate.

Structure Drawing

Base Mounted Type

Base Mounted Type

Component Parts

Number Part name Material Note
1 Body Die-cast aluminum Urban white
2 Adapter Plate Resin Urban gray
3 End Plate Resin Urban white
4 Piston Resin -
5 Poppet Valve Aluminum, HNBR -
6 Retainer Resin -
7 Spring SUS -

Replacement parts

Number Part name Part number Note
VP344 VP544 VP744
8 Pilot Valve Assembly *See the SMC catalog for details on ordering pilot valve assemblies. Built-in strainer
9 Gasket VP300-217-1 VP500-217-1 VP700-217-1 HNBR
10 Sub-plate VP300-202-□ VP500-202-□ VP700-202-□ Die-cast aluminum
- Hexagon Socket Head Screw (×1) VP300-224-1 (M3 ×; 36) VP500-224-1 (M4 ×; 46) VP700-224-1 (M5 ×; 66) For valve mounting

*Mounting screw tightening torque: M3: 0.8 N·m, M4: 1.4 N·m, M5: 2.9 N·m

Ported Type Drawing

VP300 Series

 

(Unit: mm)

 

Grommet (G) dimensional drawing

Grommet (G) dimensional drawing

*See the catalog for specifications that can connect to a PE port.

 

(Unit: mm)

 

Grommet (G) DC specification, without light or surge voltage suppressor dimensional drawing

Grommet (G) DC specification, without light or surge voltage suppressor dimensional drawing

 

(Unit: mm)

 

L-type plug connector (L) dimensional drawing

L-type plug connector (L) dimensional drawing

 

(Unit: mm)

 

M-type plug connector (M) dimensional drawing

M-type plug connector (M) dimensional drawing

 

(Unit: mm)

 

DIN terminal (D, Y) dimensional drawing

DIN terminal (D, Y) dimensional drawing

 

(Unit: mm)

 

Conduit terminal (T) dimensional drawing

Conduit terminal (T) dimensional drawing

*Dimensions in [ ] are for no light

VP500 Series

 

(Unit: mm)

 

Grommet (G) dimensional drawing

Grommet (G) dimensional drawing

*See the catalog for specifications that can connect to a PE port.

 

(Unit: mm)

 

Grommet (G) DC specification, without light or surge voltage suppressor dimensional drawing

Grommet (G) DC specification, without light or surge voltage suppressor dimensional drawing

Precautions

  • *Product images may be representative images.
  • *See the manufacturer's catalog for product information other than the above.
Référence pièce
VP344R-5YO1-A
VP544R-5YO1-A
VP744R-5YO1-A
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Type Application Nombre de ports Sens du montage Caractéristiques Nombre de solénoïdes Type à commutation État à la mise hors tension Tension Type à port de tuyau Filetage nominal de tuyauterie Tuyauterie Type d'entraînement Valeur CV Type de joint Pression nominale
(MPa)
Alimentation en air piloté Spécifications de bobine Entrée électrique du fil de sortie Manuel Témoin / Suppresseur de surtension Fabrication conforme aux spécifications de la commande Spécifications de vanne Fonctions Spécification de clapet anti-retour Spécification de papillon Diamètre d'orifice de connexion de tuyauterie Related component type Type of fitting thread part Type Type d’interrupteur de fin de course de sécurité / spécifications de câblage Type de vanne

89.27 €

1 4 jours ÉlectrovannesUnité de montage du collecteurVanne à 3 portsBase de collecteurStandard / Résistant aux gouttes d'eau / Sans lubrification / Faible courant[Simple] Simple2 positions, normalement ferméReprise automatique (retour de ressort)24VDC--Tuyauterie de fondationClapet type piloté-Joint souple-0.1 à 0.7ExterneStandardBorne DIN (EN175301-803) sans connecteurNon verrouillable, type à poussoirSans témoin / Suppresseur de surtensionAucun-Type standard (0.7MPa)--------

103.39 €

1 26 jours ÉlectrovannesUnité de montage du collecteurVanne à 3 portsBase de collecteurStandard / Résistant aux gouttes d'eau / Sans lubrification / Faible courant[Simple] Simple2 positions, normalement ferméReprise automatique (retour de ressort)24VDC--Tuyauterie de fondationClapet type piloté-Joint souple-0.1 à 0.7ExterneStandardBorne DIN (EN175301-803) sans connecteurNon verrouillable, type à poussoirSans témoin / Suppresseur de surtensionAucun-Type standard (0.7MPa)--------

152.00 €

1 26 jours ÉlectrovannesUnité de montage du collecteurVanne à 3 portsBase de collecteurStandard / Résistant aux gouttes d'eau / Sans lubrification[Simple] Simple2 positions, normalement ferméReprise automatique (retour de ressort)24VDC--Tuyauterie de fondationClapet type piloté-Joint souple-0.1 à 0.7ExterneStandardBorne DIN (EN175301-803) sans connecteurNon verrouillable, type à poussoirSans témoin / Suppresseur de surtensionAucun-Type standard (0.7MPa)--------

Loading...

  1. 1

Assistance technique