Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
VG342R-3DZ-10F-E-Q
Switching Method | For both NC and NO | ||
---|---|---|---|
Fluid | Air | ||
Operating Method | Internal pilot | External pilot | |
Operating Pressure Range | 0.2 to 0.9 MPa | -101.2 kPa to 0.9 MPa | |
External pilot pressure | Operating Pressure: -101.2 kPa to 0.2 MPa | - | 0.2 MPa |
Operating Pressure: 0.2 to 0.9 MPa | Same pressure as operating pressure | ||
*1: Response Time | 30 ms or less (at 0.5 MPa) | ||
Maximum Operating Frequency | 5 times/sec (minimum operating frequency: once per 30 days according to JlS B 8374-1981) | ||
Ambient Temperature and Operating Fluid Temperature | -10°C to +50°C (no freezing) | ||
Lubrication | Not required (Use turbine oil class 1 ISO VG32 if lubricated) | ||
Manual Operation | Push (non-locking type) | ||
Mounting Orientation | Free | ||
*2: Impact Resistance / Vibration Resistance: m/s2 | 150/50 | ||
Weight | 1.0 kg |
*1: Based on JIS B 8419:2010 dynamic performance test (with coil temperature of 20°C, at rated voltage, with no surge voltage suppressor).
*2: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 1,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
Piping connection port diameter | Flow Rate Characteristics | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
1 → 2 (P → A) | 2 → 3 (A → R) | 2 → 1 (A → P) | 3 → 2 (R → A) | |||||||||
C (dm3 / (s·bar)] | b | Cv | C (dm3 / (s·bar)] | b | Cv | C (dm3 / (s·bar)] | b | Cv | C (dm3 / (s·bar)] | b | Cv | |
1/2 | 26 | 0.38 | 7.0 | 27 | 0.37 | 7.4 | 27 | 0.36 | 7.3 | 25 | 0.37 | 6.8 |
3/4 | 38 | 0.30 | 9.8 | 38 | 0.32 | 9.8 | 40 | 0.22 | 9.8 | 40 | 0.20 | 9.6 |
Piping connection port diameter | Effective Area mm2 | |
---|---|---|
1 → 2 (P → A) | 2 → 3 (A → R) | |
1 | 210 | 235 |
Electrical Entry | Grommet (G), DIN terminal (D) | ||
---|---|---|---|
Lead Wire Color | 100 V AC: blue, 200 V AC: red, 24 V DC: red-black | ||
Enclosure | Dust-proof | ||
Coil rated voltage (V) | AC (50/60 Hz) | 100, 200, 110, 220, 240 | |
DC | 24, 12 | ||
Allowable Voltage Fluctuation | -15% to +10% of rated voltage | ||
Apparent Power VA (Hz) | AC | Starting | 12.7 (50), 10.7 (60) |
Holding | 7.6 (50), 5.4 (60) | ||
Power Consumption | DC | Without light: 4 W, With light: 4.2 W |
3-Port Solenoid Valve, Pilot Poppet Type, Rubber Seal VG342 Series structure drawing
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Aluminum alloy | Platinum silver coated |
2 | Adapter Plate | ||
3 | End Plate | ||
4 | Retainer | Resin | - |
5 | Poppet Valve | Aluminum alloy, NBR | - |
6 | Piston | Resin | - |
7 | Spring | SUS | - |
8 | Pilot Valve Assembly | - | *VO307□-□□□1-X84 (-Q) |
Caution
Mounting screw tightening torque M4: 1.4 N·m
(Unit: mm)
DIN terminal (D) outline drawing
(Unit: mm)
Grommet (G) drawing
100 V AC or more (AC)
48 V DC or more (DC)
Wiring diagram
When using a DIN terminal (with light and surge voltage suppressor), internal wiring connections are as follows. These are respectively connected to the power supply side.
Example of handling when making changes to the flow path state
When changing the flow path state, check that there is no pressure within the valve.
On the function plate, loosen the hexagon socket head screw (M4 ×; 0.7) and align the 't' mark on the adapter plate to the letters on the switching plate. Perform porting as shown in the table below.
Mounting screw tightening torque M4: 1.4 N·m
Port | |||
---|---|---|---|
Flow path | P | A | R |
N.C. | Primary side | Secondary side | Exhaust side (plug for 2-way valve) |
N.O. | Exhaust side (plug for 2-way valve) | Secondary side | Primary side |
External | Universal porting (The primary side can be ported anywhere.) |
*1: When using with an internal pilot, check that a plug is inserted into the X port. If not, place an R plug.
*2: When using with an external pilot, apply pressure from the X port.
Référence pièce
|
---|
VG342R-3DZ-10F-E-Q |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Caractéristiques | Type à commutation | Tension | Type à port de tuyau | Filetage nominal de tuyauterie | Valeur CV | Pression nominale (MPa) | Alimentation en air piloté | Entrée électrique du fil de sortie | Témoin / Suppresseur de surtension | Conformité CE | Fonctions | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
318.58 € | 1 | 26 jours | Standard / Compatible avec un vide primaire / Sans lubrification | [Autres] 2 positions, universel | 110VAC | G | 1 | 11.4 | -0,1 à 0,9 | Externe | Borne DIN | Avec témoin / suppresseur de surtension | Oui | Type à charge longue |
Loading...
Type | Électrovannes | Application | Utilisation unique | Nombre de ports | Vanne à 3 ports |
---|---|---|---|---|---|
Sens du montage | Direct | Nombre de solénoïdes | Simple | État à la mise hors tension | Reprise automatique (retour de ressort) |
Tuyauterie | Tuyauterie directe | Type d'entraînement | Clapet type piloté | Type de joint | Joint souple |
Vous vous trouvez sur la page de VG342, Electrodistributeur 3 / 2 à clapet, le numéro d'article est le suivant: VG342R-3DZ-10F-E-Q.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article VG342R-3DZ-10F-E-Q.
Configurer
Propriétés de base
Caractéristiques
Type à commutation
Type
Tension
Type à port de tuyau
Filetage nominal de tuyauterie
Valeur CV
Pression nominale(MPa)
Alimentation en air piloté
Entrée électrique du fil de sortie
Témoin / Suppresseur de surtension
Conformité CE
Fonctions
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
VG342-1D-10A-Q |
VG342-1D-10B-Q |
VG342-1DZ-04A-Q |
VG342R-3DZ-10F-Q |
VG342R-4D-04-Q |
VG342R-4D-04F-Q |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Caractéristiques | Type à commutation | Tension | Type à port de tuyau | Filetage nominal de tuyauterie | Valeur CV | Pression nominale (MPa) | Alimentation en air piloté | Entrée électrique du fil de sortie | Témoin / Suppresseur de surtension | Conformité CE | Fonctions |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
292.15 € | 1 | 26 jours | Standard / Sans lubrification | 2 positions, normalement fermé | 100VAC | [Rc (R)] Rc | 1 | 11.4 | 02 à 0.9 | Interne | Borne DIN | Aucun | Oui | Type standard | ||
292.15 € | 1 | 26 jours | Standard / Sans lubrification | 2 positions, normalement ouvert | 100VAC | [Rc (R)] Rc | 1 | 11.4 | 02 à 0.9 | Interne | Borne DIN | Aucun | Oui | Type standard | ||
297.81 € | 1 | 26 jours | Standard / Sans lubrification | 2 positions, normalement fermé | 100VAC | [Rc (R)] Rc | 1/2 | 7 | 02 à 0.9 | Interne | Borne DIN | Avec témoin / suppresseur de surtension | Oui | Type standard | ||
297.81 € | 1 | 26 jours | Compatible avec un vide primaire / Sans lubrification | [Autres] 2 positions, universel | 110VAC | G | 1 | - | -0,1 à 0,9 | Externe | Borne DIN | Avec témoin / suppresseur de surtension | Produit conforme CE | Type standard | ||
292.15 € | 1 | 26 jours | Compatible avec un vide primaire / Standard / Sans lubrification | [Autres] 2 positions, universel | 220VAC | [Rc (R)] Rc | 1/2 | 7 | -0,1 à 0,9 | Externe | Borne DIN | Aucun | Oui | Type standard | ||
292.15 € | 1 | 26 jours | Compatible avec un vide primaire / Standard / Sans lubrification | [Autres] 2 positions, universel | 220VAC | G | 1/2 | 7 | -0,1 à 0,9 | Externe | Borne DIN | Aucun | Oui | Type standard |