VG342, Electrodistributeur 3 / 2 à clapet (Numéros de référence - Téléchargement CAO)

VG342, Electrodistributeur 3 / 2 à clapet
SMC Solenoid Valve.
[Features]
· Low power consumption.
· Can be used without lubrication.
· Possible to use in vacuum or low pressure environments.
· Possible to switch between NC, NO, or external pilot.
· Can be used as a selector or divider valve (external pilot).

(i)Remarque

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

VG342R-2DZ-06-Q

3-Port Solenoid Valve, Pilot Poppet Type, Rubber Seal VG342 Series Features

Switching Method For both NC and NO
Fluid Air
Operating Method Internal pilot External pilot
Operating Pressure Range 0.2 to 0.9 MPa -101.2 kPa to 0.9 MPa
External pilot pressure Operating Pressure: -101.2 kPa to 0.2 MPa - 0.2 MPa
Operating Pressure: 0.2 to 0.9 MPa Same pressure as operating pressure
*1: Response Time 30 ms or less (at 0.5 MPa)
Maximum Operating Frequency 5 times/sec (minimum operating frequency: once per 30 days according to JlS B 8374-1981)
Ambient Temperature and Operating Fluid Temperature -10°C to +50°C (no freezing)
Lubrication Not required (Use turbine oil class 1 ISO VG32 if lubricated)
Manual Operation Push (non-locking type)
Mounting Orientation Free
*2: Impact Resistance / Vibration Resistance: m/s2 150/50
Weight 1.0 kg

*1: Based on JIS B 8419:2010 dynamic performance test (with coil temperature of 20°C, at rated voltage, with no surge voltage suppressor).
*2: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 1,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)

Flow Rate Characteristics Table

Piping connection port diameter Flow Rate Characteristics
1 → 2 (P → A) 2 → 3 (A → R) 2 → 1 (A → P) 3 → 2 (R → A)
C (dm3 / (s·bar)] b Cv C (dm3 / (s·bar)] b Cv C (dm3 / (s·bar)] b Cv C (dm3 / (s·bar)] b Cv
1/2 26 0.38 7.0 27 0.37 7.4 27 0.36 7.3 25 0.37 6.8
3/4 38 0.30 9.8 38 0.32 9.8 40 0.22 9.8 40 0.20 9.6
 
Piping connection port diameter Effective Area mm2
1 → 2 (P → A) 2 → 3 (A → R)
1 210 235

Pilot Valve Assembly Specifications

Electrical Entry Grommet (G), DIN terminal (D)
Lead Wire Color 100 V AC: blue, 200 V AC: red, 24 V DC: red-black
Enclosure Dust-proof
Coil rated voltage (V) AC (50/60 Hz) 100, 200, 110, 220, 240
DC 24, 12
Allowable Voltage Fluctuation -15% to +10% of rated voltage
Apparent Power VA (Hz) AC Starting 12.7 (50), 10.7 (60)
Holding 7.6 (50), 5.4 (60)
Power Consumption DC Without light: 4 W, With light: 4.2 W

Structure Drawing

3-Port Solenoid Valve, Pilot Poppet Type, Rubber Seal VG342 Series structure drawing

3-Port Solenoid Valve, Pilot Poppet Type, Rubber Seal VG342 Series structure drawing

Component Parts

Number Part name Material Note
1 Body Aluminum alloy Platinum silver coated
2 Adapter Plate
3 End Plate
4 Retainer Resin -
5 Poppet Valve Aluminum alloy, NBR -
6 Piston Resin -
7 Spring SUS -
8 Pilot Valve Assembly - *VO307□-□□□1-X84 (-Q)
  • *Refer to p. 1301 in the SMC catalog for more information on ordering pilot valve assemblies.

Caution
Mounting screw tightening torque M4: 1.4 N·m

Outline dimensional drawing

DIN terminal (D)

 

(Unit: mm)

 

DIN terminal (D) outline drawing

DIN terminal (D) outline drawing

Grommet (G)

 

(Unit: mm)

 

Grommet (G) drawing

Grommet (G) drawing

Caution

Light and Surge Voltage Suppressor

100 V AC or more (AC)

100 V AC or more (AC)

48 V DC or more (DC)

48 V DC or more (DC)

Electrical Wiring Connection

Wiring diagram

Wiring diagram

When using a DIN terminal (with light and surge voltage suppressor), internal wiring connections are as follows. These are respectively connected to the power supply side.

Handling when Changing Flow Path States

Example of handling when making changes to the flow path state

Example of handling when making changes to the flow path state

When changing the flow path state, check that there is no pressure within the valve.
On the function plate, loosen the hexagon socket head screw (M4 ×; 0.7) and align the 't' mark on the adapter plate to the letters on the switching plate. Perform porting as shown in the table below.
Mounting screw tightening torque M4: 1.4 N·m

Porting Method

Port
Flow path P A R
N.C. Primary side Secondary side Exhaust side (plug for 2-way valve)
N.O. Exhaust side (plug for 2-way valve) Secondary side Primary side
External Universal porting (The primary side can be ported anywhere.)

*1: When using with an internal pilot, check that a plug is inserted into the X port. If not, place an R plug.
*2: When using with an external pilot, apply pressure from the X port.

  • *Whenever you change the flow path state or restart after changing, do so with care and do a full safety check.
Référence pièce
VG342R-2DZ-06-Q
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Caractéristiques Type à commutation Tension Type à port de tuyau Filetage nominal de tuyauterie Valeur CV Pression nominale
(MPa)
Alimentation en air piloté Entrée électrique du fil de sortie Témoin / Suppresseur de surtension Conformité CE Fonctions

297.81 €

1 26 jours Standard / Compatible avec un vide primaire / Sans lubrification[Autres] 2 positions, universel200VAC[Rc (R)] Rc3/49.8-0,1 à 0,9ExterneBorne DINAvec témoin / suppresseur de surtensionOuiType standard

Loading...

  1. 1

Informations de base

Type Électrovannes Application Utilisation unique Nombre de ports Vanne à 3 ports
Sens du montage Direct Nombre de solénoïdes Simple État à la mise hors tension Reprise automatique (retour de ressort)
Tuyauterie Tuyauterie directe Type d'entraînement Clapet type piloté Type de joint Joint souple

Vous vous trouvez sur la page de VG342, Electrodistributeur 3 / 2 à clapet, le numéro d'article est le suivant: VG342R-2DZ-06-Q.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article VG342R-2DZ-06-Q.

Variantes de ce produit

Référence pièce
VG342-1D-10A-Q
VG342-1D-10B-Q
VG342-1DZ-04A-Q
VG342R-3D-04F-Q
VG342R-3D-06-Q
VG342R-3D-06F-Q
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Caractéristiques Type à commutation Tension Type à port de tuyau Filetage nominal de tuyauterie Valeur CV Pression nominale
(MPa)
Alimentation en air piloté Entrée électrique du fil de sortie Témoin / Suppresseur de surtension Conformité CE Fonctions

292.15 €

1 26 jours Standard / Sans lubrification2 positions, normalement fermé100VAC[Rc (R)] Rc111.402 à 0.9InterneBorne DINAucunOuiType standard

292.15 €

1 26 jours Standard / Sans lubrification2 positions, normalement ouvert100VAC[Rc (R)] Rc111.402 à 0.9InterneBorne DINAucunOuiType standard

297.81 €

1 26 jours Standard / Sans lubrification2 positions, normalement fermé100VAC[Rc (R)] Rc1/2702 à 0.9InterneBorne DINAvec témoin / suppresseur de surtensionOuiType standard

292.15 €

1 26 jours Compatible avec un vide primaire / Standard / Sans lubrification[Autres] 2 positions, universel110VACG1/27-0,1 à 0,9ExterneBorne DINAucunOuiType standard

292.15 €

1 26 jours Compatible avec un vide primaire / Standard / Sans lubrification[Autres] 2 positions, universel110VAC[Rc (R)] Rc3/49.8-0,1 à 0,9ExterneBorne DINAucunOuiType standard

292.15 €

1 26 jours Compatible avec un vide primaire / Standard / Sans lubrification[Autres] 2 positions, universel110VACG3/49.8-0,1 à 0,9ExterneBorne DINAucunOuiType standard

Assistance technique