V100, Electrodistributeur 3 / 2 - Standard (Numéros de référence - Téléchargement CAO)

V100, Electrodistributeur 3 / 2 - Standard
SMC Solenoid Valve.
[Features]
· Power consumption: 0.1 W (with power saving circuit)

(i)Remarque

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

V114A-5LN

3-Port Solenoid Valve, Direct Operated, Rubber Seal, V100 Series Specifications

3-Port Solenoid Valve, Direct Operated, Rubber Seal, V100 Series external appearance

3-Port Solenoid Valve, Direct Operated, Rubber Seal, V100 Series external appearance

V114 (A) and V124 (A) JIS symbols

V114 (A) and V124 (A) JIS symbols

Fluid Air
Ambient Temperature and Operating Fluid Temperature °C -10 to +50 (no freezing)
*1Response Time (for DC) ms ON: 5 or less, OFF: 4 or less
Maximum Operating Frequency Hz 20
Manual Operation Non-locking push type, locking type screwdriver operated type (slotted)
Lubrication Not required
Mounting Position Free
*2: Impact Resistance / Vibration Resistance: m/s2 150/30
Enclosure Dust-proof

*1: Based on JIS B 8419:2010 dynamic performance test. (Standard type: coil temperature of 20°C, at rated voltage, with no surge voltage suppressor)
*2: Impact resistance: No malfunctions after testing using an impact tester under the following conditions: in the axial direction and at a right angle to the armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at a right angle to the armature. (Initial value)

Solenoid Specifications

Series V114/V124 V114A/V124A
Electrical Entry Grommet (G) / (H), L-shaped plug connector (L), M-shaped plug connector (M)
Coil rated voltage (V) DC 24, 12, 6, 5, 3
AC 50/60 Hz 100, 110, 200, 220 -
Allowable Voltage Fluctuation -10 to +10%*
Power Consumption W DC Standard: 0.35 (with light: 0.4), with energy-saving circuit: 0.1 *[startup: 0.4, holding: 0.1] 1 W (with light: 1.1)
Apparent Power VA AC 100 V 0.78 (with light: 0.81) -
110 V [115 V] 0.86 (with light: 0.89) [0.94 (with light: 0.97)] -
200 V 1.18 (with light: 1.22) -
220 V [230 V] 1.30 (with light: 1.34) [1.42 (with light: 1.46)] -
Surge Voltage Suppressor See the SMC catalog.
Indicator Light LED
  • The 110‑V AC and 115‑V AC types are interchangeable. The 220‑V AC and 230‑V AC types are also interchangeable.
  • For 115 V AC and 230 V AC, the allowable voltage fluctuation is -15 to +5% of the rated voltage.
  • As the S, Z, and T types (with power saving circuit) have voltage drop due to the internal circuits, the allowable voltage fluctuation should be within the range given below.
    S, Z type 24 V DC: -7% to +10%
    12 V DC: -4% to +10%, T type 24 V DC: -8% to +10%
    12 V DC: -6% to +10%
  • *If the valve is continuously energized for long periods, use an energy-saving type or DC specification.

*Refer to the SMC catalog for details.

Model

Valve Model Numbers Switching Method Type Operating Pressure Range *4
(MPa)
When Using in Vacuum (MPa) *4 Piping connection port diameter Weight (g) *2
Port 1 3-Port Port 1, Port 3 2 port Grommet Type L Type, M Type
V114 N.C. Standard 0 to 0.7 -100 kPa to 0.6 -100 kPa to 0 M5 ×; 0.8 M5 ×; 0.8 V1□4: 13 (27)
V1□4A: 16 (30)
Plug connector
V1□4: 12 (26)
V1□4A: 16 (29)
V114A N.C. High flow rate 0 to 0.7 -100 kPa to 0.6 -100 kPa to 0 M5 ×; 0.8 M5 ×; 0.8
V124*1 N.C. Standard 0 to 0.7 -100 kPa to 0 -100 kPa to 0.6 M5 ×; 0.8 M5 ×; 0.8
V124A*1 N.C. High flow rate 0 to 0.7 -100 kPa to 0 -100 kPa to 0.6 M5 ×; 0.8 M5 ×; 0.8
 
Valve Model Numbers Flow Rate Characteristics
1 → 2 [3 → 2 *3] 2 → 3 [2 → 1 *3]
C [dm3/(s·bar)] b Cv C [dm3/(s·bar)] b Cv
V114 0.037 0.11 0.008 0.054 0.35 0.015
V114A 0.076 0.07 0.016 0.099 0.23 0.024
V124*1 0.054 0.35 0.015 0.037 0.11 0.008
V124A*1 0.099 0.23 0.024 0.076 0.07 0.016

*1: For V124 and V124A, apply pressure from port 3 and exhaust from port 1.
*2: Values in ( ) are with the subplate.
*3: For 10-V124 (A).
*4: When the difference between the primary and secondary sides is extremely small (guideline is 0.001 MPa or less), the quality of the air and lubricant oil in the solenoid valve (condensate mixture, etc.) may prevent air from being output or may cause the flow rate to dramatically decrease.

Structure Drawing

Structure Drawing

Structure Drawing

Component Parts

Number Part name Material
1 Body Resin
2 Cover SUS
3 Push Rod Resin
4 Armature Assembly SUS, resin
5 Poppet FKM
6 Return Spring SUS
7 Poppet Spring SUS
8 Coil Assembly -
9 Manual Resin

Replacement Parts

Number Part name Part number Material Note
10 Gasket Assembly V100-31-1A FKM, steel Gasket, 2 screws
11 Sub-plate V100-74-1 Zinc diecast -

Outline dimensional drawing

Base Mounting Type (with Sub-Plate)

 

(Unit: mm)

 

Grommet (G), (H): V114/124 (A)-□G / H□□-M5 drawing

Grommet (G), (H): V114/124 (A)-□G / H□□-M5 drawing

*Values in [ ] are for AC.
Values in < > are for the large flow capacity type (A).

 

(Unit: mm)

 

L-shaped plug connector (L): V114/124 )(A)-□L□□-M5 drawing

L-shaped plug connector (L): V114/124 )(A)-□L□□-M5 drawing

Other dimensions are the same as the grommet type.

 

(Unit: mm)

 

M type plug connector (M): V114/124 (A)-□M□□-M5 drawing

M type plug connector (M): V114/124 (A)-□M□□-M5 drawing

Other dimensions are the same as the grommet type.

Référence pièce
V114A-5LN
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Type Application Nombre de ports Sens du montage Caractéristiques Nombre de solénoïdes Type à commutation État à la mise hors tension Tension Type à port de tuyau Filetage nominal de tuyauterie Type d'entraînement Valeur CV Type de joint Pression nominale
(MPa)
Interrupteur manuel Spécifications de bobine Entrée électrique du fil de sortie Manuel Témoin / Suppresseur de surtension Type Applications

25.69 €

1 26 jours ÉlectrovannesUnité de montage du collecteurVanne à 3 portsBase de collecteurSans lubrification[Simple] Simple2 positions, normalement ferméReprise automatique (retour de ressort)24VDC--Tiroir cylindrique à mouvement linéaire0.016Joint souple0 à 0,7--Connecteur de prise L (sans fil de sortie)Non verrouillable, type à poussoirSans témoin / Suppresseur de surtensionStandardType à capacité de débit élevé

Loading...

  1. 1

Informations de base

Tuyauterie Tuyauterie de fondation

Vous vous trouvez sur la page de V100, Electrodistributeur 3 / 2 - Standard, le numéro d'article est le suivant: V114A-5LN.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article V114A-5LN.

Variantes de ce produit

Référence pièce
10-V114T-5LNZB-M5
10-V114T-5LZ-M5
V114-3MZ
V114A-5LN-M5
V114A-5LNB
V114A-5LNU
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Type Application Nombre de ports Sens du montage Caractéristiques Nombre de solénoïdes Type à commutation État à la mise hors tension Tension Type à port de tuyau Filetage nominal de tuyauterie Type d'entraînement Valeur CV Type de joint Pression nominale
(MPa)
Interrupteur manuel Spécifications de bobine Entrée électrique du fil de sortie Manuel Témoin / Suppresseur de surtension Type Applications

39.90 €

1 26 jours ÉlectrovannesUtilisation uniqueVanne à 3 portsDirectSans lubrification[Simple] Simple2 positions, normalement ferméReprise automatique (retour de ressort)24VDCMM5Tiroir cylindrique à mouvement linéaire0.008Joint souple0 à 0,7-Avec circuit à économie d'énergie 0,1 WConnecteur de prise L (sans fil de sortie)Type à verrouillage tourner-pousser par tournevisAvec témoin et suppresseur de surtensionSans spécifications pour salle blancheType standard

40.45 €

1 26 jours ÉlectrovannesUtilisation uniqueVanne à 3 portsDirectSans lubrification[Simple] Simple2 positions, normalement ferméReprise automatique (retour de ressort)24VDCMM5Tiroir cylindrique à mouvement linéaire0.008Joint souple0 à 0,7-Avec circuit à économie d'énergie 0,1 WConnecteur de prise L avec fil de sortie, longueur de fil de sortie 300 mmNon verrouillable, type à poussoirAvec témoin et suppresseur de surtensionSans spécifications pour salle blancheType standard

25.00 €

1 26 jours ÉlectrovannesUnité de montage du collecteurVanne à 3 portsBase de collecteurStandard / Sans lubrification[Simple] Simple2 positions, normalement ferméReprise automatique (retour de ressort)110VAC--Tiroir cylindrique à mouvement linéaire0.008Joint souple0 à 0,7-0.35WM plug connector with lead wire 0.3 m / Connecteur de prise M, avec fil de sortie (longueur : 300 mm)Non verrouillable, type à poussoirAvec témoin et suppresseur de surtension--

31.02 €

1 26 jours ÉlectrovannesUtilisation uniqueVanne à 3 portsDirectSans lubrification[Simple] Simple2 positions, normalement ferméReprise automatique (retour de ressort)24VDCMM5Tiroir cylindrique à mouvement linéaire0.016Joint souple0 à 0,7--Connecteur de prise L (sans fil de sortie)Non verrouillable, type à poussoirSans témoin / Suppresseur de surtensionStandardType à capacité de débit élevé

25.69 €

1 26 jours ÉlectrovannesUnité de montage du collecteurVanne à 3 portsBase de collecteurSans lubrification[Simple] Simple2 positions, normalement ferméReprise automatique (retour de ressort)24VDC--Tiroir cylindrique à mouvement linéaire0.016Joint souple0 à 0,7--Connecteur de prise L (sans fil de sortie)Type à verrouillage tourner-pousser par tournevisSans témoin / Suppresseur de surtensionStandardType à capacité de débit élevé

28.35 €

1 26 jours ÉlectrovannesUnité de montage du collecteurVanne à 3 portsBase de collecteurSans lubrification[Simple] Simple2 positions, normalement ferméReprise automatique (retour de ressort)24VDC--Tiroir cylindrique à mouvement linéaire0.016Joint souple0 à 0,7--Connecteur de prise L (sans fil de sortie)Non verrouillable, type à poussoirAvec témoin et suppresseur de surtension (non polarisé)StandardType à capacité de débit élevé

Assistance technique