Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
V114T-5MNZB
3-Port Solenoid Valve, Direct Operated, Rubber Seal, V100 Series external appearance
V114 (A) and V124 (A) JIS symbols
Fluid | Air |
---|---|
Ambient Temperature and Operating Fluid Temperature °C | -10 to +50 (no freezing) |
*1Response Time (for DC) ms | ON: 5 or less, OFF: 4 or less |
Maximum Operating Frequency Hz | 20 |
Manual Operation | Non-locking push type, locking type screwdriver operated type (slotted) |
Lubrication | Not required |
Mounting Position | Free |
*2: Impact Resistance / Vibration Resistance: m/s2 | 150/30 |
Enclosure | Dust-proof |
*1: Based on JIS B 8419:2010 dynamic performance test. (Standard type: coil temperature of 20°C, at rated voltage, with no surge voltage suppressor)
*2: Impact resistance: No malfunctions after testing using an impact tester under the following conditions: in the axial direction and at a right angle to the armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at a right angle to the armature. (Initial value)
Series | V114/V124 | V114A/V124A | ||
---|---|---|---|---|
Electrical Entry | Grommet (G) / (H), L-shaped plug connector (L), M-shaped plug connector (M) | |||
Coil rated voltage (V) | DC | 24, 12, 6, 5, 3 | ||
AC 50/60 Hz | 100, 110, 200, 220 | - | ||
Allowable Voltage Fluctuation | -10 to +10%* | |||
Power Consumption W | DC | Standard: 0.35 (with light: 0.4), with energy-saving circuit: 0.1 *[startup: 0.4, holding: 0.1] | 1 W (with light: 1.1) | |
Apparent Power VA | AC | 100 V | 0.78 (with light: 0.81) | - |
110 V [115 V] | 0.86 (with light: 0.89) [0.94 (with light: 0.97)] | - | ||
200 V | 1.18 (with light: 1.22) | - | ||
220 V [230 V] | 1.30 (with light: 1.34) [1.42 (with light: 1.46)] | - | ||
Surge Voltage Suppressor | See the SMC catalog. | |||
Indicator Light | LED |
*Refer to the SMC catalog for details.
Valve Model Numbers | Switching Method | Type | Operating Pressure Range *4 (MPa) | When Using in Vacuum (MPa) *4 | Piping connection port diameter | Weight (g) *2 | |||
---|---|---|---|---|---|---|---|---|---|
Port 1 | 3-Port | Port 1, Port 3 | 2 port | Grommet Type | L Type, M Type | ||||
V114 | N.C. | Standard | 0 to 0.7 | -100 kPa to 0.6 | -100 kPa to 0 | M5 ×; 0.8 | M5 ×; 0.8 | V1□4: 13 (27) V1□4A: 16 (30) | Plug connector V1□4: 12 (26) V1□4A: 16 (29) |
V114A | N.C. | High flow rate | 0 to 0.7 | -100 kPa to 0.6 | -100 kPa to 0 | M5 ×; 0.8 | M5 ×; 0.8 | ||
V124*1 | N.C. | Standard | 0 to 0.7 | -100 kPa to 0 | -100 kPa to 0.6 | M5 ×; 0.8 | M5 ×; 0.8 | ||
V124A*1 | N.C. | High flow rate | 0 to 0.7 | -100 kPa to 0 | -100 kPa to 0.6 | M5 ×; 0.8 | M5 ×; 0.8 |
Valve Model Numbers | Flow Rate Characteristics | |||||
---|---|---|---|---|---|---|
1 → 2 [3 → 2 *3] | 2 → 3 [2 → 1 *3] | |||||
C [dm3/(s·bar)] | b | Cv | C [dm3/(s·bar)] | b | Cv | |
V114 | 0.037 | 0.11 | 0.008 | 0.054 | 0.35 | 0.015 |
V114A | 0.076 | 0.07 | 0.016 | 0.099 | 0.23 | 0.024 |
V124*1 | 0.054 | 0.35 | 0.015 | 0.037 | 0.11 | 0.008 |
V124A*1 | 0.099 | 0.23 | 0.024 | 0.076 | 0.07 | 0.016 |
*1: For V124 and V124A, apply pressure from port 3 and exhaust from port 1.
*2: Values in ( ) are with the subplate.
*3: For 10-V124 (A).
*4: When the difference between the primary and secondary sides is extremely small (guideline is 0.001 MPa or less), the quality of the air and lubricant oil in the solenoid valve (condensate mixture, etc.) may prevent air from being output or may cause the flow rate to dramatically decrease.
Structure Drawing
Number | Part name | Material |
---|---|---|
1 | Body | Resin |
2 | Cover | SUS |
3 | Push Rod | Resin |
4 | Armature Assembly | SUS, resin |
5 | Poppet | FKM |
6 | Return Spring | SUS |
7 | Poppet Spring | SUS |
8 | Coil Assembly | - |
9 | Manual | Resin |
Number | Part name | Part number | Material | Note |
---|---|---|---|---|
10 | Gasket Assembly | V100-31-1A | FKM, steel | Gasket, 2 screws |
11 | Sub-plate | V100-74-1 | Zinc diecast | - |
(Unit: mm)
Grommet (G), (H): V114/124 (A)-□G / H□□-M5 drawing
*Values in [ ] are for AC.
Values in < > are for the large flow capacity type (A).
(Unit: mm)
L-shaped plug connector (L): V114/124 )(A)-□L□□-M5 drawing
Other dimensions are the same as the grommet type.
(Unit: mm)
M type plug connector (M): V114/124 (A)-□M□□-M5 drawing
Other dimensions are the same as the grommet type.
Référence pièce
|
---|
V114T-5MNZB |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Type | Application | Nombre de ports | Sens du montage | Caractéristiques | Nombre de solénoïdes | Type à commutation | État à la mise hors tension | Tension | Type à port de tuyau | Filetage nominal de tuyauterie | Type d'entraînement | Valeur CV | Type de joint | Pression nominale (MPa) | Interrupteur manuel | Spécifications de bobine | Entrée électrique du fil de sortie | Manuel | Témoin / Suppresseur de surtension | Type | Applications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25.00 € | 1 | 26 jours | Électrovannes | Unité de montage du collecteur | Vanne à 3 ports | Base de collecteur | Standard / Sans lubrification | [Simple] Simple | 2 positions, normalement fermé | Reprise automatique (retour de ressort) | 24VDC | - | - | Tiroir cylindrique à mouvement linéaire | 0.008 | Joint souple | 0 à 0,7 | - | 0.1W (avec circuit à économie d'énergie) | Connecteur de prise M sans fil de sortie | Type à verrouillage tourner-pousser par tournevis | Avec témoin et suppresseur de surtension | - | - |
Loading...
Tuyauterie | Tuyauterie de fondation |
---|
Vous vous trouvez sur la page de V100, Electrodistributeur 3 / 2 - Standard, le numéro d'article est le suivant: V114T-5MNZB.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article V114T-5MNZB.
Configurer
Propriétés de base
Caractéristiques
Nombre de solénoïdes
Type à port de tuyau
Filetage nominal de tuyauterie
Interrupteur manuel
Type
Applications
Type
Type
Application
Nombre de ports
Sens du montage
Type à commutation
État à la mise hors tension
Tension
Type d'entraînement
Valeur CV
Type de joint
Pression nominale(MPa)
Spécifications de bobine
Entrée électrique du fil de sortie
Manuel
Témoin / Suppresseur de surtension
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
10-V114T-5LNZB-M5 |
10-V114T-5LZ-M5 |
V114-3MZ |
V114T-5MNZB-M5 |
V114T-5MOZ |
V114T-5MOZ-M5 |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Type | Application | Nombre de ports | Sens du montage | Caractéristiques | Nombre de solénoïdes | Type à commutation | État à la mise hors tension | Tension | Type à port de tuyau | Filetage nominal de tuyauterie | Type d'entraînement | Valeur CV | Type de joint | Pression nominale (MPa) | Interrupteur manuel | Spécifications de bobine | Entrée électrique du fil de sortie | Manuel | Témoin / Suppresseur de surtension | Type | Applications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
39.90 € | 1 | 26 jours | Électrovannes | Utilisation unique | Vanne à 3 ports | Direct | Sans lubrification | [Simple] Simple | 2 positions, normalement fermé | Reprise automatique (retour de ressort) | 24VDC | M | M5 | Tiroir cylindrique à mouvement linéaire | 0.008 | Joint souple | 0 à 0,7 | - | Avec circuit à économie d'énergie 0,1 W | Connecteur de prise L (sans fil de sortie) | Type à verrouillage tourner-pousser par tournevis | Avec témoin et suppresseur de surtension | Sans spécifications pour salle blanche | Type standard | ||
40.45 € | 1 | 26 jours | Électrovannes | Utilisation unique | Vanne à 3 ports | Direct | Sans lubrification | [Simple] Simple | 2 positions, normalement fermé | Reprise automatique (retour de ressort) | 24VDC | M | M5 | Tiroir cylindrique à mouvement linéaire | 0.008 | Joint souple | 0 à 0,7 | - | Avec circuit à économie d'énergie 0,1 W | Connecteur de prise L avec fil de sortie, longueur de fil de sortie 300 mm | Non verrouillable, type à poussoir | Avec témoin et suppresseur de surtension | Sans spécifications pour salle blanche | Type standard | ||
25.00 € | 1 | 26 jours | Électrovannes | Unité de montage du collecteur | Vanne à 3 ports | Base de collecteur | Standard / Sans lubrification | [Simple] Simple | 2 positions, normalement fermé | Reprise automatique (retour de ressort) | 110VAC | - | - | Tiroir cylindrique à mouvement linéaire | 0.008 | Joint souple | 0 à 0,7 | - | 0.35W | M plug connector with lead wire 0.3 m / Connecteur de prise M, avec fil de sortie (longueur : 300 mm) | Non verrouillable, type à poussoir | Avec témoin et suppresseur de surtension | - | - | ||
25.00 € | 1 | 26 jours | Électrovannes | Utilisation unique | Vanne à 3 ports | Direct | Standard / Sans lubrification | [Simple] Simple | 2 positions, normalement fermé | Reprise automatique (retour de ressort) | 24VDC | M | M5 | Tiroir cylindrique à mouvement linéaire | 0.008 | Joint souple | 0 à 0,7 | - | 0.1W (avec circuit à économie d'énergie) | Connecteur de prise M sans fil de sortie | Type à verrouillage tourner-pousser par tournevis | Avec témoin et suppresseur de surtension | - | - | ||
29.63 € | 1 | 4 jours | Électrovannes | Unité de montage du collecteur | Vanne à 3 ports | Base de collecteur | Standard / Sans lubrification | [Simple] Simple | 2 positions, normalement fermé | Reprise automatique (retour de ressort) | 24VDC | - | - | Tiroir cylindrique à mouvement linéaire | 0.008 | Joint souple | 0 à 0,7 | - | 0.1W (avec circuit à économie d'énergie) | Connecteur de prise M, sans connecteur | Non verrouillable, type à poussoir | Avec témoin et suppresseur de surtension | - | - | ||
34.95 € | 1 | 26 jours | Électrovannes | Utilisation unique | Vanne à 3 ports | Direct | Standard / Sans lubrification | [Simple] Simple | 2 positions, normalement fermé | Reprise automatique (retour de ressort) | 24VDC | M | M5 | Tiroir cylindrique à mouvement linéaire | 0.008 | Joint souple | 0 à 0,7 | - | 0.1W (avec circuit à économie d'énergie) | M plug connector without connector / Connecteur de prise M, sans connecteur | Non verrouillable, type à poussoir | Avec témoin et suppresseur de surtension | - | - |