Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
S070B-6CC
Valve Construction | Poppet |
---|---|
Usable Fluids | Air / Low vacuum (1.33 ×; 102 Pa) |
Maximum operating pressure | 0.3 MPa (0.35 W, 0.1 W), 0.5 MPa (0.5 W) |
Pressure resistance | 1 MPa |
Ambient and fluid temperature*1 | -10°C to +50°C |
Lubrication | Not required |
Vibration resistance / Impact resistance*2 | 30/150 m/s2 |
Enclosure | IP40 |
Weight | 5 g (Valve single unit) |
Mounting Orientation | Free |
*1: Use dry air when operating at low temperatures and with no condensation.
*2: Vibration resistance: No malfunction occurred in 1 sweep test between 45 and 2,000 Hz. The test was performed in both energized and de-energized states in the axial and right angle directions of the armature.
Impact resistance: No malfunction occurred when tested using a drop tester. The test was performed once for each condition, in both energized and de-energized states, in the axial and right angle directions of the armature.
*3: The operating pressure range for the vacuum specification spans from 1.33 ×; 102 Pa up to the maximum operating pressure differential.
Power consumption*1 | 0.35 W (Standard), 0.5 W (High-pressure specification), 0.1 W (Holding) |
---|---|
Coil Rated Voltage | 3, 5, 6, 12, 24 V DC |
Allowable Voltage Fluctuation | ±10% of rated voltage |
Coil insulation type | Class B or equivalent |
*1: In models with an indicator light / surge voltage suppressor and a power-saving circuit, the indicator light will consume 2 mA of power.
Power Consumption | Maximum operating pressure | Flow Rate Characteristics | Response Time ms *2,3 | |||
---|---|---|---|---|---|---|
C [dm3/(s·bar)] | b | Cv | ON | OFF | ||
0.5 W DC | 0.5 MPa | 0.042 | 0.27 | 0.011 | 3 or less | 3 or less |
0.3 MPa | 0.060 | 0.28 | 0.016 | 5 or less | 3 or less | |
0.35 W DC | 0.3 MPa | 0.042 | 0.27 | 0.011 | 3 or less | 3 or less |
0.1 MPa | 0.060 | 0.28 | 0.016 | 5 or less | 3 or less | |
0.1 W DC (holding) with power-saving circuit*1 | 0.3 MPa | 0.021 | 0.27 | 0.006 | 3 or less | 6 or less |
0.1 MPa | 0.042 | 0.28 | 0.011 | 5 or less | 6 or less |
*1: At inrush (for 100 ms) 0.35 W DC, when holding 0.1 W DC.
*2: The response time value is at rated voltage, maximum operating pressure, normal ambient temperature and fluid temperature (≒25°C).
*3: If using the conditions or in the environments listed below, be aware that the valve switching time may be much slower than the values above.
S070B-□□G structure drawing
Component Parts
Number | Description | Material |
---|---|---|
1 | Solenoid coil | - |
2 | Body | Resin |
3 | Fixed core | SUS |
4 | Armature assembly | SUS, resin |
5 | Return Spring | SUS |
6 | Poppet | FKM |
7 | Interface gasket | HNBR |
8 | Mounting screw | Carbon steel |
9 | Sub-plate | Aluminum |
Base mounted with screws
(Unit: mm)
S070B-□□G-M3 Grommet Type drawings
S070B-□□C-M3 Plug Lead Type drawing
S070B-□□G-M5 Grommet Type dimensional outline drawings
S070B-□□C-M5 Plug Lead Type dimensional outline drawing
Body Ported Types
S070C-□□G-32 Grommet Type drawings
S070C-□□C-32 Plug Lead Type drawing
Référence pièce
|
---|
S070B-6CC |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Type | Application | Nombre de ports | Sens du montage | Caractéristiques | Nombre de solénoïdes | Type à commutation | État à la mise hors tension | Tension | Type à port de tuyau | Filetage nominal de tuyauterie | Tuyauterie | Type d'entraînement | Valeur CV | Diamètre du tube de raccordement | Type de joint | Interrupteur manuel | Entrée électrique du fil de sortie | Type de corps | Consommation d'énergie (W) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
46.87 € | 1 | 26 jours | Électrovannes | Unité de montage du collecteur | Vanne à 3 ports | Base de collecteur | Standard | [Simple] Simple | 2 positions, normalement ouvert | Reprise automatique (retour à différentiel de pression) | 12VDC | - | - | Tuyauterie de fondation | Tiroir cylindrique à mouvement linéaire | 0.016 | - | Joint souple | Non fourni | Fil de branchement avec témoin / suppresseur de surtension | - | 0.5 |
Loading...
Pression nominale(MPa) | 1.0 |
---|
Vous vous trouvez sur la page de S070, Electrodistributeur 3 / 2 à commande directe compacte, le numéro d'article est le suivant: S070B-6CC.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article S070B-6CC.
Configurer
Propriétés de base
Nombre de solénoïdes
Type à port de tuyau
Filetage nominal de tuyauterie
Diamètre du tube de raccordement
Type de corps
Type
Type
Application
Nombre de ports
Sens du montage
Caractéristiques
Type à commutation
État à la mise hors tension
Tension
Tuyauterie
Type d'entraînement
Valeur CV
Type de joint
Interrupteur manuel
Entrée électrique du fil de sortie
Consommation d'énergie(W)
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
S070A-5CC |
S070A-5CG |
S070A-5DC |
S070B-6CC-M3 |
S070B-6CG |
S070B-6CG-M5 |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Type | Application | Nombre de ports | Sens du montage | Caractéristiques | Nombre de solénoïdes | Type à commutation | État à la mise hors tension | Tension | Type à port de tuyau | Filetage nominal de tuyauterie | Tuyauterie | Type d'entraînement | Valeur CV | Diamètre du tube de raccordement | Type de joint | Interrupteur manuel | Entrée électrique du fil de sortie | Type de corps | Consommation d'énergie (W) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
46.87 € | 1 | 26 jours | Électrovannes | Unité de montage du collecteur | Vanne à 3 ports | Base de collecteur | Compatible avec un vide primaire / Standard / Faible courant | [Simple] Simple | 2 positions, normalement fermé | Reprise automatique (retour de ressort) | 24VDC | - | - | Tuyauterie de fondation | Clapet à mouvement linéaire | 0.016 | - | Joint souple | Non fourni | Avec cordon de prise, lampe et parasurtenseur | Type de tuyau de base / butée de collier de serrage de câble | 0.5 | ||
40.74 € | 1 | 26 jours | Électrovannes | Unité de montage du collecteur | Vanne à 3 ports | Base de collecteur | Compatible avec un vide primaire / Standard / Faible courant | [Simple] Simple | 2 positions, normalement fermé | Reprise automatique (retour de ressort) | 24VDC | - | - | Tuyauterie de fondation | Clapet à mouvement linéaire | 0.016 | - | Joint souple | Non fourni | Passe-fils | Type de tuyau de base / butée de collier de serrage de câble | 0.5 | ||
46.87 € | 1 | 4 jours | - | Unité de montage du collecteur | - | Base de collecteur | - | - | - | - | 24VDC | - | - | - | - | 0.011 | - | - | - | câble encliquetable avec indicateur lumineux et protection de circuit | Montage ser embase avec circlip | 0.5 | ||
57.34 € | 1 | 26 jours | Électrovannes | Utilisation unique | Vanne à 3 ports | Direct | Standard | [Simple] Simple | 2 positions, normalement ouvert | Reprise automatique (retour à différentiel de pression) | 12VDC | M | M3 | Tuyauterie de fondation | Tiroir cylindrique à mouvement linéaire | 0.016 | - | Joint souple | Non fourni | Fil de branchement avec témoin / suppresseur de surtension | - | 0.5 | ||
40.74 € | 1 | 26 jours | Électrovannes | Unité de montage du collecteur | Vanne à 3 ports | Base de collecteur | Standard | [Simple] Simple | 2 positions, normalement ouvert | Reprise automatique (retour à différentiel de pression) | 12VDC | - | - | Tuyauterie de fondation | Tiroir cylindrique à mouvement linéaire | 0.016 | - | Joint souple | Non fourni | Passe-fils | - | 0.5 | ||
51.21 € | 1 | 26 jours | Électrovannes | Utilisation unique | Vanne à 3 ports | Direct | Standard | [Simple] Simple | 2 positions, normalement ouvert | Reprise automatique (retour à différentiel de pression) | 12VDC | M | M5 | Tuyauterie de fondation | Tiroir cylindrique à mouvement linéaire | 0.016 | - | Joint souple | Non fourni | Passe-fils | - | 0.5 |