• Avis de Maintenance Préventive : Ce site sera indisponible en raison de la maintenance préventive de 3:00 à 15:00 (CEST) 16/6/2024. Nous nous excusons pour le désagrément.

VQD1000, Distributeur à clapet 4 / 2, 4 / 3 à commande directe (Numéros de référence - Téléchargement CAO)

VQD1000, Distributeur à clapet 4 / 2, 4 / 3 à commande directe
SMC Solenoid Valve.
[Features]
· Extraordinarily stable responsiveness at high speed
· Compact and lightweight (34 g) yet with a large flow capacity
· Can also be used for vacuum applications (-101.2 kPa)
· Compatible with clean environments
· Copper-free specifications

(i)Remarque

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

VQD1151U-5MO-Q

4‑Port Solenoid Valve, Direct Operated Poppet Type, VQD1000 Series Specifications

L plug connector type, base mounted type external appearance

L plug connector type, base mounted type external appearance

L plug connector type, body ported type external appearance

L plug connector type, body ported type external appearance

M plug connector type, base mounted type external appearance

M plug connector type, base mounted type external appearance

M plug connector type, body ported type external appearance

M plug connector type, body ported type external appearance

Standard specification

ItemType
Standard single typeLarge-flow single capacity typeLarge-flow latching type
Valve SpecificationsValve construction4-port direct operated poppet valve
Usable fluidsAir
Maximum operating pressure0.7 MPa
Minimum operating pressure / Vacuum specification0 MPa / -101.2 kPa
Response time*1ON: 4 ms ±1, OFF: 2 ms ±110 ms or less
Ambient and fluid temperature-10 to +50°C *2
LubricationNot required
Manual OperationNon-locking, push typeLocking type
Impact resistance / Vibration resistance*3150/30 m/s2
Mounting positionUnrestricted
EnclosureDust-proof
Weight34 g37 g
Electrical SpecificationsCoil rated voltageDC24 V, 12 V24 V DC
Allowable voltage fluctuation±10% of rated voltage
Coil insulation typeClass B or equivalent
Power consumptionDC2 W3.2 W (Power saving type), (inrush 3.2 W, holding 1.0 W)*42 W
Electrical entryL plug connector, M plug connector (with indicator light / surge voltage suppressor)

*1: Response time measured based on JIS B8419:2010. (Value during operation except immediately after left unused with coil temperature 20°C, pressure 0.5 MPa, rated voltage, with indicator light / surge voltage suppressor) Depending on the operating conditions, a response delay of approximately 1 ms may be experienced immediately following a period of disuse.
*2: Use dry air when operating at low temperatures and with no condensation.
*3: Impact resistance: No malfunction occurred when tested using a drop tester. The test was performed once for each condition, in both energized and de-energized states, in the axial and right angle directions of the main valve/armature. (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*4: For information regarding inrush time, see the electrical waveform for the power-saving type shown under "Wiring Specifications" in the manufacturer's catalog.

Flow Rate Characteristics Table

Valve Model NumbersPort SizeFlow Rate Characteristics
1 → 4/2 (P → A/B)4/2 → 5/3 (A/B → EA/EB)
C
(dm3/(s·bar))
bCvC
(dm3/(s·bar))
bCv
Body PortedVQD1121-□L-M5
VQD1121-□M-M5
M5 × 0.80.220.160.050.190.310.05
VQD1121U-□L-M5
VQD1121U-□M-M5
VQD1121W-□L-M5
VQD1121W-□M-M5
0.270.240.070.280.280.07
Base Mounted
(with Sub-Plate)
VQD1151-□L-M5
VQD1151-□M-M5
0.220.100.050.220.310.06
VQD1151U-□L-M5
VQD1151U-□M-M5
VQD1151W-□L-M5
VQD1151W-□M-M5
VQD1251U-□L-M5
VQD1251U-□M-M5
VQD1251W-□L-M5
VQD1251W-□M-M5
0.270.250.070.270.280.07

Structure Drawing

Structure Drawing

Structure Drawing

NumberPart nameMaterialNote
1Solenoid coil assembly--
2Sub-plateAluminumVQD1000-S-M5 (base mounted type only)
3BodyZDC-
4Spool valveAluminum-
5PoppetHNBR-
6Guide ringResin-
7Return springStainless steel-
8Manual overrideAluminum-
9GasketHNBR-
10Round head combination screwSteel-

Component part (single type)

*Body unit cannot be dismantled.

Drawing / Body Ported Type

  • L plug connector type: VQD1121□-□L-M5
  • M plug connector type: VQD1121□-□M-M5

 

(Unit: mm)

 

L plug connector type: VQD1121□-□L-M5, M plug connector type: VQD1121□-□M-M5 drawing

L plug connector type: VQD1121□-□L-M5, M plug connector type: VQD1121□-□M-M5 drawing

Drawing / Base Mounted Type

  • L plug connector type: VQD1151□-□L-M5
  • M plug connector type: VQD1151□-□M-M5

 

(Unit: mm)

 

L plug connector type: VQD1151□-□L-M5, M plug connector type: VQD1151□-□M-M5 dimensional outline drawing

L plug connector type: VQD1151□-□L-M5, M plug connector type: VQD1151□-□M-M5 dimensional outline drawing

Drawing / Base Mounted Type

  • L plug connector type: VQD1251□-□L-M5
  • M plug connector type: VQD1251□-□M-M5

 

(Unit: mm)

 

L plug connector type: VQD1251□-□L-M5, M plug connector type: VQD1251□-□M-M5 dimensional outline drawing

L plug connector type: VQD1251□-□L-M5, M plug connector type: VQD1251□-□M-M5 dimensional outline drawing

  • *See the manufacturer's catalog for other specifications, etc.
Référence pièce
VQD1151U-5MO-Q
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Type Application Nombre de ports Sens du montage Caractéristiques Nombre de solénoïdes Type à commutation État à la mise hors tension Tension Type à port de tuyau Filetage nominal de tuyauterie Diam. du cylindre applicable
(Ø)
Tuyauterie Type d'entraînement Valeur CV Type de joint Pression nominale
(MPa)
Alimentation en air piloté Interrupteur manuel Entrée électrique du fil de sortie Témoin / Suppresseur de surtension Conformité CE Options de vanne Related component type Matériau

41.48 €

1 31 jours ÉlectrovannesUnité de montage du collecteurSoupape à 4 portsBase de collecteurStandard[Simple] Simple2 positions, normalement ouvertReprise automatique (retour de ressort)24VDC---Tuyauterie de fondationClapet à mouvement linéaire0.07Joint souple0 à 0,7InterneNon fourniType de fil de branchement : Connecteur de prise M, avec témoin / suppresseur de surtension, sans fil de sortie-Produit conforme CEPour capacité de débit élevé--

Loading...

  1. 1

Vous vous trouvez sur la page de VQD1000, Distributeur à clapet 4 / 2, 4 / 3 à commande directe, le numéro d'article est le suivant: VQD1151U-5MO-Q.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article VQD1151U-5MO-Q.

Variantes de ce produit

Référence pièce
VQD1121-5LO-M5-Q
VQD1121-5M-M5-Q
VQD1121-5MO-M5-Q
VQD1151U-6L-Q
VQD1151U-6M-M5-Q
VQD1151U-6M-Q
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Type Application Nombre de ports Sens du montage Caractéristiques Nombre de solénoïdes Type à commutation État à la mise hors tension Tension Type à port de tuyau Filetage nominal de tuyauterie Diam. du cylindre applicable
(Ø)
Tuyauterie Type d'entraînement Valeur CV Type de joint Pression nominale
(MPa)
Alimentation en air piloté Interrupteur manuel Entrée électrique du fil de sortie Témoin / Suppresseur de surtension Conformité CE Options de vanne Related component type Matériau

47.68 €

1 33 jours ÉlectrovannesUtilisation uniqueSoupape à 4 portsDirectStandard[Simple] Simple2 positions, normalement ouvertReprise automatique (retour de ressort)24VDCMM5-Tuyauterie directeClapet à mouvement linéaire0.05Joint souple0 à 0,7InterneNon fourniType de fil de branchement : Connecteur de prise L, avec témoin / suppresseur de surtension, sans fil de sortie-Produit conforme CEStandard--

48.65 €

1 4 jours ÉlectrovannesUtilisation uniqueSoupape à 4 portsDirectStandard[Simple] Simple2 positions, normalement ouvertReprise automatique (retour de ressort)24VDCMM5-Tuyauterie directeClapet à mouvement linéaire0.05Joint souple0 à 0,7InterneNon fourniType de fil de branchement : Connecteur de prise M, avec témoin / suppresseur de surtension avec fil de sortie-Produit conforme CEStandard--

47.68 €

1 4 jours ÉlectrovannesUtilisation uniqueSoupape à 4 portsDirectStandard[Simple] Simple2 positions, normalement ouvertReprise automatique (retour de ressort)24VDCMM5-Tuyauterie directeClapet à mouvement linéaire0.05Joint souple0 à 0,7InterneNon fourniType de fil de branchement : Connecteur de prise M, avec témoin / suppresseur de surtension, sans fil de sortie-Produit conforme CEStandard--

42.56 €

1 26 jours ÉlectrovannesUnité de montage du collecteurSoupape à 4 portsBase de collecteurSans lubrification[Simple] SimpleÉchappement à 2 positionsReprise automatique (retour de ressort)12VDC--40 ou moinsTuyauterie de fondationClapet à mouvement linéaire-Joint souple0 à 0,7-Non fourniConnecteur de prise de type L avec fil de sortieAvec témoin et suppresseur de surtensionProduit conforme CEPour capacité de débit élevé--

48.18 €

1 26 jours ÉlectrovannesUtilisation uniqueSoupape à 4 portsDirectStandard[Simple] Simple2 positions, normalement ouvertReprise automatique (retour de ressort)12VDCMM5-Tuyauterie de fondationClapet à mouvement linéaire0.07Joint souple0 à 0,7InterneNon fourniType de fil de branchement : Connecteur de prise M, avec témoin / suppresseur de surtension avec fil de sortie-Produit conforme CEPour capacité de débit élevé--

42.56 €

1 26 jours ÉlectrovannesUnité de montage du collecteurSoupape à 4 portsBase de collecteurStandard[Simple] Simple2 positions, normalement ouvertReprise automatique (retour de ressort)12VDC---Tuyauterie de fondationClapet à mouvement linéaire0.07Joint souple0 à 0,7InterneNon fourniType de fil de branchement : Connecteur de prise M, avec témoin / suppresseur de surtension avec fil de sortie-Produit conforme CEPour capacité de débit élevé--

Assistance technique