Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
VQD1151U-5MO-Q
L plug connector type, base mounted type external appearance
L plug connector type, body ported type external appearance
M plug connector type, base mounted type external appearance
M plug connector type, body ported type external appearance
Item | Type | ||||
---|---|---|---|---|---|
Standard single type | Large-flow single capacity type | Large-flow latching type | |||
Valve Specifications | Valve construction | 4-port direct operated poppet valve | |||
Usable fluids | Air | ||||
Maximum operating pressure | 0.7 MPa | ||||
Minimum operating pressure / Vacuum specification | 0 MPa / -101.2 kPa | ||||
Response time*1 | ON: 4 ms ±1, OFF: 2 ms ±1 | 10 ms or less | |||
Ambient and fluid temperature | -10 to +50°C *2 | ||||
Lubrication | Not required | ||||
Manual Operation | Non-locking, push type | Locking type | |||
Impact resistance / Vibration resistance*3 | 150/30 m/s2 | ||||
Mounting position | Unrestricted | ||||
Enclosure | Dust-proof | ||||
Weight | 34 g | 37 g | |||
Electrical Specifications | Coil rated voltage | DC | 24 V, 12 V | 24 V DC | |
Allowable voltage fluctuation | ±10% of rated voltage | ||||
Coil insulation type | Class B or equivalent | ||||
Power consumption | DC | 2 W | 3.2 W (Power saving type), (inrush 3.2 W, holding 1.0 W)*4 | 2 W | |
Electrical entry | L plug connector, M plug connector (with indicator light / surge voltage suppressor) |
*1: Response time measured based on JIS B8419:2010. (Value during operation except immediately after left unused with coil temperature 20°C, pressure 0.5 MPa, rated voltage, with indicator light / surge voltage suppressor) Depending on the operating conditions, a response delay of approximately 1 ms may be experienced immediately following a period of disuse.
*2: Use dry air when operating at low temperatures and with no condensation.
*3: Impact resistance: No malfunction occurred when tested using a drop tester. The test was performed once for each condition, in both energized and de-energized states, in the axial and right angle directions of the main valve/armature. (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*4: For information regarding inrush time, see the electrical waveform for the power-saving type shown under "Wiring Specifications" in the manufacturer's catalog.
Valve Model Numbers | Port Size | Flow Rate Characteristics | ||||||
---|---|---|---|---|---|---|---|---|
1 → 4/2 (P → A/B) | 4/2 → 5/3 (A/B → EA/EB) | |||||||
C (dm3/(s·bar)) | b | Cv | C (dm3/(s·bar)) | b | Cv | |||
Body Ported | VQD1121-□L-M5 VQD1121-□M-M5 | M5 × 0.8 | 0.22 | 0.16 | 0.05 | 0.19 | 0.31 | 0.05 |
VQD1121U-□L-M5 VQD1121U-□M-M5 VQD1121W-□L-M5 VQD1121W-□M-M5 | 0.27 | 0.24 | 0.07 | 0.28 | 0.28 | 0.07 | ||
Base Mounted (with Sub-Plate) | VQD1151-□L-M5 VQD1151-□M-M5 | 0.22 | 0.10 | 0.05 | 0.22 | 0.31 | 0.06 | |
VQD1151U-□L-M5 VQD1151U-□M-M5 VQD1151W-□L-M5 VQD1151W-□M-M5 VQD1251U-□L-M5 VQD1251U-□M-M5 VQD1251W-□L-M5 VQD1251W-□M-M5 | 0.27 | 0.25 | 0.07 | 0.27 | 0.28 | 0.07 |
Structure Drawing
Number | Part name | Material | Note |
---|---|---|---|
1 | Solenoid coil assembly | - | - |
2 | Sub-plate | Aluminum | VQD1000-S-M5 (base mounted type only) |
3 | Body | ZDC | - |
4 | Spool valve | Aluminum | - |
5 | Poppet | HNBR | - |
6 | Guide ring | Resin | - |
7 | Return spring | Stainless steel | - |
8 | Manual override | Aluminum | - |
9 | Gasket | HNBR | - |
10 | Round head combination screw | Steel | - |
Component part (single type)
*Body unit cannot be dismantled.
(Unit: mm)
L plug connector type: VQD1121□-□L-M5, M plug connector type: VQD1121□-□M-M5 drawing
(Unit: mm)
L plug connector type: VQD1151□-□L-M5, M plug connector type: VQD1151□-□M-M5 dimensional outline drawing
(Unit: mm)
L plug connector type: VQD1251□-□L-M5, M plug connector type: VQD1251□-□M-M5 dimensional outline drawing
Référence pièce
|
---|
VQD1151U-5MO-Q |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Type | Application | Nombre de ports | Sens du montage | Caractéristiques | Nombre de solénoïdes | Type à commutation | État à la mise hors tension | Tension | Type à port de tuyau | Filetage nominal de tuyauterie | Diam. du cylindre applicable (Ø) | Tuyauterie | Type d'entraînement | Valeur CV | Type de joint | Pression nominale (MPa) | Alimentation en air piloté | Interrupteur manuel | Entrée électrique du fil de sortie | Témoin / Suppresseur de surtension | Conformité CE | Options de vanne | Related component type | Matériau | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41.48 € | 1 | 31 jours | Électrovannes | Unité de montage du collecteur | Soupape à 4 ports | Base de collecteur | Standard | [Simple] Simple | 2 positions, normalement ouvert | Reprise automatique (retour de ressort) | 24VDC | - | - | - | Tuyauterie de fondation | Clapet à mouvement linéaire | 0.07 | Joint souple | 0 à 0,7 | Interne | Non fourni | Type de fil de branchement : Connecteur de prise M, avec témoin / suppresseur de surtension, sans fil de sortie | - | Produit conforme CE | Pour capacité de débit élevé | - | - |
Loading...
Vous vous trouvez sur la page de VQD1000, Distributeur à clapet 4 / 2, 4 / 3 à commande directe, le numéro d'article est le suivant: VQD1151U-5MO-Q.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article VQD1151U-5MO-Q.
Configurer
Propriétés de base
Nombre de solénoïdes
Type à port de tuyau
Filetage nominal de tuyauterie
Diam. du cylindre applicable(Ø)
Témoin / Suppresseur de surtension
Related component type
Matériau
Type
Type
Application
Nombre de ports
Sens du montage
Caractéristiques
Type à commutation
État à la mise hors tension
Tension
Tuyauterie
Type d'entraînement
Valeur CV
Type de joint
Pression nominale(MPa)
Alimentation en air piloté
Interrupteur manuel
Entrée électrique du fil de sortie
Conformité CE
Options de vanne
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
VQD1121-5LO-M5-Q |
VQD1121-5M-M5-Q |
VQD1121-5MO-M5-Q |
VQD1151U-6L-Q |
VQD1151U-6M-M5-Q |
VQD1151U-6M-Q |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Type | Application | Nombre de ports | Sens du montage | Caractéristiques | Nombre de solénoïdes | Type à commutation | État à la mise hors tension | Tension | Type à port de tuyau | Filetage nominal de tuyauterie | Diam. du cylindre applicable (Ø) | Tuyauterie | Type d'entraînement | Valeur CV | Type de joint | Pression nominale (MPa) | Alimentation en air piloté | Interrupteur manuel | Entrée électrique du fil de sortie | Témoin / Suppresseur de surtension | Conformité CE | Options de vanne | Related component type | Matériau |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
47.68 € | 1 | 33 jours | Électrovannes | Utilisation unique | Soupape à 4 ports | Direct | Standard | [Simple] Simple | 2 positions, normalement ouvert | Reprise automatique (retour de ressort) | 24VDC | M | M5 | - | Tuyauterie directe | Clapet à mouvement linéaire | 0.05 | Joint souple | 0 à 0,7 | Interne | Non fourni | Type de fil de branchement : Connecteur de prise L, avec témoin / suppresseur de surtension, sans fil de sortie | - | Produit conforme CE | Standard | - | - | ||
48.65 € | 1 | 4 jours | Électrovannes | Utilisation unique | Soupape à 4 ports | Direct | Standard | [Simple] Simple | 2 positions, normalement ouvert | Reprise automatique (retour de ressort) | 24VDC | M | M5 | - | Tuyauterie directe | Clapet à mouvement linéaire | 0.05 | Joint souple | 0 à 0,7 | Interne | Non fourni | Type de fil de branchement : Connecteur de prise M, avec témoin / suppresseur de surtension avec fil de sortie | - | Produit conforme CE | Standard | - | - | ||
47.68 € | 1 | 4 jours | Électrovannes | Utilisation unique | Soupape à 4 ports | Direct | Standard | [Simple] Simple | 2 positions, normalement ouvert | Reprise automatique (retour de ressort) | 24VDC | M | M5 | - | Tuyauterie directe | Clapet à mouvement linéaire | 0.05 | Joint souple | 0 à 0,7 | Interne | Non fourni | Type de fil de branchement : Connecteur de prise M, avec témoin / suppresseur de surtension, sans fil de sortie | - | Produit conforme CE | Standard | - | - | ||
42.56 € | 1 | 26 jours | Électrovannes | Unité de montage du collecteur | Soupape à 4 ports | Base de collecteur | Sans lubrification | [Simple] Simple | Échappement à 2 positions | Reprise automatique (retour de ressort) | 12VDC | - | - | 40 ou moins | Tuyauterie de fondation | Clapet à mouvement linéaire | - | Joint souple | 0 à 0,7 | - | Non fourni | Connecteur de prise de type L avec fil de sortie | Avec témoin et suppresseur de surtension | Produit conforme CE | Pour capacité de débit élevé | - | - | ||
48.18 € | 1 | 26 jours | Électrovannes | Utilisation unique | Soupape à 4 ports | Direct | Standard | [Simple] Simple | 2 positions, normalement ouvert | Reprise automatique (retour de ressort) | 12VDC | M | M5 | - | Tuyauterie de fondation | Clapet à mouvement linéaire | 0.07 | Joint souple | 0 à 0,7 | Interne | Non fourni | Type de fil de branchement : Connecteur de prise M, avec témoin / suppresseur de surtension avec fil de sortie | - | Produit conforme CE | Pour capacité de débit élevé | - | - | ||
42.56 € | 1 | 26 jours | Électrovannes | Unité de montage du collecteur | Soupape à 4 ports | Base de collecteur | Standard | [Simple] Simple | 2 positions, normalement ouvert | Reprise automatique (retour de ressort) | 12VDC | - | - | - | Tuyauterie de fondation | Clapet à mouvement linéaire | 0.07 | Joint souple | 0 à 0,7 | Interne | Non fourni | Type de fil de branchement : Connecteur de prise M, avec témoin / suppresseur de surtension avec fil de sortie | - | Produit conforme CE | Pour capacité de débit élevé | - | - |