• Avis de Maintenance Préventive : Ce site sera indisponible en raison de la maintenance préventive de 3:00 à 15:00 (CEST) 16/6/2024. Nous nous excusons pour le désagrément.

Électrovanne 3 ports à commande directe type champignon, joint en caoutchouc, gamme VK300 (Numéros de référence - Téléchargement CAO)

Électrovanne 3 ports à commande directe type champignon, joint en caoutchouc, gamme VK300
SMC Solenoid Valve.
[Features]
· Universal porting
· C: 0.80 dm3/(s·bar)
· Compact: width 18 × length 63 (mm), low power consumption
· Can also be used for vacuum applications (-101.2 kPa)
· Suitable for use in copper-free applications

(i)Remarque

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

VK332-5D-01F-F-Q

3-Port Solenoid Valve, Direct Operated Poppet Type, Rubber Seal, VK300 Series Specifications

VK300 Series, Rubber Seal, Body Ported Type external appearance

VK300 Series, Rubber Seal, Body Ported Type external appearance

VK300 Series, Rubber Seal, Base Mounted Type external appearance

VK300 Series, Rubber Seal, Base Mounted Type external appearance

Body ported type JIS symbol

Body ported type JIS symbol

Base mounted type JIS symbol

Base mounted type JIS symbol

Switching Method Direct operation type 2-position single solenoid
Usable Fluids Air
Ambient Temperature and Operating Fluid Temperature -5 to +50°C (no freezing.)
*1: Response time (at 0.5 MPa) 10 ms or less (standard), 15 ms or less (low wattage type)
Manual Operation Non-locking, push type
Lubrication Not required (Use turbine oil class 1 ISO VG32 if lubricated)
Mounting Orientation Free
*2: Impact resistance / Vibration resistance 300/50m/s2
Enclosure Dust-proof

*1: Based on JIS B 8419:2010 dynamic performance test. (Coil temperature of 20°C, at rated voltage, with no surge voltage suppressor)
*2: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)

Solenoid Specifications

Electrical Entry Grommet (G), DIN terminal (D)
Rated Voltage AC 100 V, 110 V, 200 V, 220 V, 240 V
DC 12 V, 24 V
Allowable Voltage Fluctuation ±10% of rated voltage
*Apparent power (AC) Standard Starting 9.5 VA / 50 Hz, 8 VA / 60 Hz
Holding 7 VA 50 Hz, 5 VA 60 Hz
Continuous duty Starting 3.5 VA / 50 Hz, 3.3 VA / 60 Hz
Holding 3 VA / 50 Hz, 2.8 VA / 60 Hz
*Power consumption (DC) Without indicator light 4 W (standard), 2 W (low wattage type)
With indicator light 4.3 W (standard), 2.3 W (low wattage type)
Surge Voltage Suppressor AC Varistor
DC Diode (varistor for 12 V DC or less)
Indicator Light AC Neon bulb
DC LED

*When rated voltage is applied

Flow Rate Characteristics / Weight Table

Valve Model Numbers Operating Pressure Range
MPa
Port size Flow Rate Characteristics Weight (g)
1→2 (P→A) 2→3 (A→R) 3→2 (R→A) 2→1 (A→P)
C (dm3 / [s·bar]) b Cv C (dm3 / [s·bar]) b Cv C (dm3 / [s·bar]) b Cv C (dm3 / [s·bar]) b Cv Grommet
Body Ported Types VK332 0 to 0.7 M5 ×; 0.8 0.47 0.44 0.13 0.47 0.40 0.13 0.48 0.47 0.14 0.47 0.44 0.13 80
VK332Y (For low wattage / 2 W DC) 0.41 0.27 0.10 0.39 0.35 0.10 0.41 0.38 0.11 0.38 0.40 0.10
VK332E (Continuous duty type) 0.41 0.27 0.10 0.39 0.35 0.10 0.41 0.38 0.11 0.38 0.40 0.10
VK332V (For vacuum) -101.2 kPa to 0.1 0.47 0.44 0.13 0.47 0.40 0.13 0.48 0.47 0.14 0.47 0.44 0.13
VK332W (For low wattage / vacuum) 0.41 0.27 0.10 0.39 0.35 0.10 0.41 0.38 0.11 0.38 0.40 0.10
Base Mounted Type
(with Sub-Plate)
VK334 0 to 0.7 1/8 0.85 0.26 0.19 0.80 0.27 0.19 0.83 0.26 0.20 0.76 0.41 0.20 120
VK334Y (For low wattage / 2 W DC) 0.65 0.24 0.15 0.55 0.32 0.14 0.65 0.15 0.14 0.41 0.63 0.14
VK334E (Continuous duty type) 0.65 0.24 0.15 0.55 0.32 0.14 0.65 0.15 0.14 0.41 0.63 0.14
VK334V (For vacuum) -101.2 kPa to 0.1 0.85 0.26 0.19 0.80 0.27 0.19 0.83 0.26 0.20 0.76 0.41 0.20
VK334W (For low wattage / vacuum) 0.65 0.24 0.15 0.55 0.32 0.14 0.65 0.15 0.14 0.41 0.63 0.14

Structure Drawing

VK300 Series Rubber Seal structure drawing

VK300 Series Rubber Seal structure drawing

VK300 Series Rubber Seal JIS symbol

VK300 Series Rubber Seal JIS symbol

Number Part name Material Note
1 Body Die-cast aluminum Platinum silver
2 Cover Resin Black
3 End Cover Resin Black
4 Spool Valve Assembly Aluminum, NBR -
5 Return Spring SUS -
6 Molded coil Resin Black

Body Ported Type / Drawings

 

(Unit: mm)

 

Grommet: VK332-□G-M5/01 dimensional drawings

Grommet: VK332-□G-M5/01 dimensional drawings

 

(Unit: mm)

 

DIN terminal: VK332-□D-M5/01 dimensional drawings

DIN terminal: VK332-□D-M5/01 dimensional drawings

  • *See the section "Grommets" in the manufacturer's catalog regarding other dimensions.
  • *Dimensions within parentheses are for port size 01.

Base Mounted Type / Drawings

 

(Unit: mm)

 

Grommet: VK334-□G-01 dimensional drawings

Grommet: VK334-□G-01 dimensional drawings

 

(Unit: mm)

 

DIN terminal: VK334-□D-01 dimensional drawings

DIN terminal: VK334-□D-01 dimensional drawings

See grommet type for other dimensions.

*See the manufacturer's catalog for information other than that above.

Référence pièce
VK332-5D-01F-F-Q
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Application Sens du montage Caractéristiques Type à commutation Tension Type à port de tuyau Filetage nominal de tuyauterie Tuyauterie Type d'entraînement Valeur CV Pression nominale
(MPa)
Alimentation en air piloté Entrée électrique du fil de sortie Témoin / Suppresseur de surtension Support Conformité CE Options de vanne

66.71 €

1 26 jours Utilisation uniqueDirectStandard2 positions, normalement ouvert24VDCG1/8Tuyauterie directeClapet à mouvement linéaire0.130 à 0,7InterneBorne DINAucunAvec supportProduit conforme CEProduit standard

Loading...

  1. 1

Informations de base

Type Électrovannes Nombre de ports Vanne à 3 ports Nombre de solénoïdes Simple
État à la mise hors tension Reprise automatique (retour de ressort) Type de joint Joint souple Interrupteur manuel Non fourni

Vous vous trouvez sur la page de Électrovanne 3 ports à commande directe type champignon, joint en caoutchouc, gamme VK300, le numéro d'article est le suivant: VK332-5D-01F-F-Q.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article VK332-5D-01F-F-Q.

Variantes de ce produit

Référence pièce
VK332-1DO-M5-Q
VK332-1DS-M5-F-Q
VK332-1DZ-M5-F-Q
VK332-5D-01F-Q
VK332-5D-M5-F-Q
VK332-5D-M5-Q
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Application Sens du montage Caractéristiques Type à commutation Tension Type à port de tuyau Filetage nominal de tuyauterie Tuyauterie Type d'entraînement Valeur CV Pression nominale
(MPa)
Alimentation en air piloté Entrée électrique du fil de sortie Témoin / Suppresseur de surtension Support Conformité CE Options de vanne

62.44 €

1 26 jours Utilisation uniqueDirectStandard2 positions, normalement ouvert100VACMM5Tuyauterie directeClapet à mouvement linéaire0.130 à 0,7InterneBorne DIN sans connecteurAucunAucunProduit conforme CEProduit standard

71.85 €

1 26 jours Utilisation uniqueDirectStandard2 positions, normalement ouvert100VACMM5Tuyauterie directeClapet à mouvement linéaire0.130 à 0,7InterneBorne DINAvec suppresseur de surtensionAvec supportProduit conforme CEProduit standard

75.23 €

1 26 jours Utilisation uniqueDirectStandard2 positions, normalement ouvert100VACMM5Tuyauterie directeClapet à mouvement linéaire0.130 à 0,7InterneBorne DINAvec témoin / suppresseur de surtension (type D uniquement)Avec supportProduit conforme CEProduit standard

64.97 €

1 26 jours Utilisation uniqueDirectStandard2 positions, normalement ouvert24VDCG1/8Tuyauterie directeClapet à mouvement linéaire0.130 à 0,7InterneBorne DINAucunAucunProduit conforme CEProduit standard

66.73 €

1 26 jours Utilisation uniqueDirectStandard2 positions, normalement ouvert24VDCMM5Tuyauterie directeClapet à mouvement linéaire0.130 à 0,7InterneBorne DINAucunAvec supportProduit conforme CEProduit standard

67.52 €

1 26 jours Utilisation uniqueDirectStandard2 positions, normalement ouvert24VDCMM5Tuyauterie directeClapet à mouvement linéaire0.130 à 0,7InterneBorne DINAucunAucunProduit conforme CEProduit standard

Assistance technique