Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
VK332W-5DO-M5-Q
VK300 Series, Rubber Seal, Body Ported Type external appearance
VK300 Series, Rubber Seal, Base Mounted Type external appearance
Body ported type JIS symbol
Base mounted type JIS symbol
Switching Method | Direct operation type 2-position single solenoid |
---|---|
Usable Fluids | Air |
Ambient Temperature and Operating Fluid Temperature | -5 to +50°C (no freezing.) |
*1: Response time (at 0.5 MPa) | 10 ms or less (standard), 15 ms or less (low wattage type) |
Manual Operation | Non-locking, push type |
Lubrication | Not required (Use turbine oil class 1 ISO VG32 if lubricated) |
Mounting Orientation | Free |
*2: Impact resistance / Vibration resistance | 300/50m/s2 |
Enclosure | Dust-proof |
*1: Based on JIS B 8419:2010 dynamic performance test. (Coil temperature of 20°C, at rated voltage, with no surge voltage suppressor)
*2: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
Electrical Entry | Grommet (G), DIN terminal (D) | ||
---|---|---|---|
Rated Voltage | AC | 100 V, 110 V, 200 V, 220 V, 240 V | |
DC | 12 V, 24 V | ||
Allowable Voltage Fluctuation | ±10% of rated voltage | ||
*Apparent power (AC) | Standard | Starting | 9.5 VA / 50 Hz, 8 VA / 60 Hz |
Holding | 7 VA 50 Hz, 5 VA 60 Hz | ||
Continuous duty | Starting | 3.5 VA / 50 Hz, 3.3 VA / 60 Hz | |
Holding | 3 VA / 50 Hz, 2.8 VA / 60 Hz | ||
*Power consumption (DC) | Without indicator light | 4 W (standard), 2 W (low wattage type) | |
With indicator light | 4.3 W (standard), 2.3 W (low wattage type) | ||
Surge Voltage Suppressor | AC | Varistor | |
DC | Diode (varistor for 12 V DC or less) | ||
Indicator Light | AC | Neon bulb | |
DC | LED |
*When rated voltage is applied
Valve Model Numbers | Operating Pressure Range MPa | Port size | Flow Rate Characteristics | Weight (g) | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1→2 (P→A) | 2→3 (A→R) | 3→2 (R→A) | 2→1 (A→P) | |||||||||||||
C (dm3 / [s·bar]) | b | Cv | C (dm3 / [s·bar]) | b | Cv | C (dm3 / [s·bar]) | b | Cv | C (dm3 / [s·bar]) | b | Cv | Grommet | ||||
Body Ported Types | VK332 | 0 to 0.7 | M5 ×; 0.8 | 0.47 | 0.44 | 0.13 | 0.47 | 0.40 | 0.13 | 0.48 | 0.47 | 0.14 | 0.47 | 0.44 | 0.13 | 80 |
VK332Y (For low wattage / 2 W DC) | 0.41 | 0.27 | 0.10 | 0.39 | 0.35 | 0.10 | 0.41 | 0.38 | 0.11 | 0.38 | 0.40 | 0.10 | ||||
VK332E (Continuous duty type) | 0.41 | 0.27 | 0.10 | 0.39 | 0.35 | 0.10 | 0.41 | 0.38 | 0.11 | 0.38 | 0.40 | 0.10 | ||||
VK332V (For vacuum) | -101.2 kPa to 0.1 | 0.47 | 0.44 | 0.13 | 0.47 | 0.40 | 0.13 | 0.48 | 0.47 | 0.14 | 0.47 | 0.44 | 0.13 | |||
VK332W (For low wattage / vacuum) | 0.41 | 0.27 | 0.10 | 0.39 | 0.35 | 0.10 | 0.41 | 0.38 | 0.11 | 0.38 | 0.40 | 0.10 | ||||
Base Mounted Type (with Sub-Plate) | VK334 | 0 to 0.7 | 1/8 | 0.85 | 0.26 | 0.19 | 0.80 | 0.27 | 0.19 | 0.83 | 0.26 | 0.20 | 0.76 | 0.41 | 0.20 | 120 |
VK334Y (For low wattage / 2 W DC) | 0.65 | 0.24 | 0.15 | 0.55 | 0.32 | 0.14 | 0.65 | 0.15 | 0.14 | 0.41 | 0.63 | 0.14 | ||||
VK334E (Continuous duty type) | 0.65 | 0.24 | 0.15 | 0.55 | 0.32 | 0.14 | 0.65 | 0.15 | 0.14 | 0.41 | 0.63 | 0.14 | ||||
VK334V (For vacuum) | -101.2 kPa to 0.1 | 0.85 | 0.26 | 0.19 | 0.80 | 0.27 | 0.19 | 0.83 | 0.26 | 0.20 | 0.76 | 0.41 | 0.20 | |||
VK334W (For low wattage / vacuum) | 0.65 | 0.24 | 0.15 | 0.55 | 0.32 | 0.14 | 0.65 | 0.15 | 0.14 | 0.41 | 0.63 | 0.14 |
VK300 Series Rubber Seal structure drawing
VK300 Series Rubber Seal JIS symbol
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Die-cast aluminum | Platinum silver |
2 | Cover | Resin | Black |
3 | End Cover | Resin | Black |
4 | Spool Valve Assembly | Aluminum, NBR | - |
5 | Return Spring | SUS | - |
6 | Molded coil | Resin | Black |
(Unit: mm)
Grommet: VK332-□G-M5/01 dimensional drawings
(Unit: mm)
DIN terminal: VK332-□D-M5/01 dimensional drawings
(Unit: mm)
Grommet: VK334-□G-01 dimensional drawings
(Unit: mm)
DIN terminal: VK334-□D-01 dimensional drawings
See grommet type for other dimensions.
*See the manufacturer's catalog for information other than that above.
Référence pièce
|
---|
VK332W-5DO-M5-Q |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Application | Sens du montage | Caractéristiques | Type à commutation | Tension | Type à port de tuyau | Filetage nominal de tuyauterie | Tuyauterie | Type d'entraînement | Valeur CV | Pression nominale (MPa) | Alimentation en air piloté | Entrée électrique du fil de sortie | Témoin / Suppresseur de surtension | Support | Conformité CE | Options de vanne | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
68.44 € | 1 | 26 jours | Utilisation unique | Direct | Standard | 2 positions, normalement ouvert | 24VDC | M | M5 | Tuyauterie directe | Clapet à mouvement linéaire | 0.10 | -0.1 à 0.1 | Interne | Borne DIN sans connecteur | Aucun | Aucun | Produit conforme CE | Pour vide / faibles puissances |
Loading...
Type | Électrovannes | Nombre de ports | Vanne à 3 ports | Nombre de solénoïdes | Simple |
---|---|---|---|---|---|
État à la mise hors tension | Reprise automatique (retour de ressort) | Type de joint | Joint souple | Interrupteur manuel | Non fourni |
Vous vous trouvez sur la page de Électrovanne 3 ports à commande directe type champignon, joint en caoutchouc, gamme VK300, le numéro d'article est le suivant: VK332W-5DO-M5-Q.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article VK332W-5DO-M5-Q.
Configurer
Propriétés de base
Type
Application
Sens du montage
Caractéristiques
Type à commutation
Tension
Type à port de tuyau
Filetage nominal de tuyauterie
Tuyauterie
Type d'entraînement
Valeur CV
Pression nominale(MPa)
Alimentation en air piloté
Entrée électrique du fil de sortie
Témoin / Suppresseur de surtension
Support
Conformité CE
Options de vanne
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
VK332-1DO-M5-Q |
VK332-1DS-M5-F-Q |
VK332-1DZ-M5-F-Q |
VK332W-5DS-M5-Q |
VK332W-5DZ-M5-F-Q |
VK332W-5DZ-M5-Q |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Application | Sens du montage | Caractéristiques | Type à commutation | Tension | Type à port de tuyau | Filetage nominal de tuyauterie | Tuyauterie | Type d'entraînement | Valeur CV | Pression nominale (MPa) | Alimentation en air piloté | Entrée électrique du fil de sortie | Témoin / Suppresseur de surtension | Support | Conformité CE | Options de vanne |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
62.44 € | 1 | 26 jours | Utilisation unique | Direct | Standard | 2 positions, normalement ouvert | 100VAC | M | M5 | Tuyauterie directe | Clapet à mouvement linéaire | 0.13 | 0 à 0,7 | Interne | Borne DIN sans connecteur | Aucun | Aucun | Produit conforme CE | Produit standard | ||
71.85 € | 1 | 26 jours | Utilisation unique | Direct | Standard | 2 positions, normalement ouvert | 100VAC | M | M5 | Tuyauterie directe | Clapet à mouvement linéaire | 0.13 | 0 à 0,7 | Interne | Borne DIN | Avec suppresseur de surtension | Avec support | Produit conforme CE | Produit standard | ||
75.23 € | 1 | 26 jours | Utilisation unique | Direct | Standard | 2 positions, normalement ouvert | 100VAC | M | M5 | Tuyauterie directe | Clapet à mouvement linéaire | 0.13 | 0 à 0,7 | Interne | Borne DIN | Avec témoin / suppresseur de surtension (type D uniquement) | Avec support | Produit conforme CE | Produit standard | ||
76.15 € | 1 | 26 jours | Utilisation unique | Direct | Standard | 2 positions, normalement ouvert | 24VDC | M | M5 | Tuyauterie directe | Clapet à mouvement linéaire | 0.10 | -0.1 à 0.1 | Interne | Borne DIN | Avec suppresseur de surtension | Aucun | Produit conforme CE | Pour vide / faibles puissances | ||
81.24 € | 1 | 26 jours | Utilisation unique | Direct | Standard | 2 positions, normalement ouvert | 24VDC | M | M5 | Tuyauterie directe | Clapet à mouvement linéaire | 0.10 | -0.1 à 0.1 | Interne | Borne DIN | Avec témoin / suppresseur de surtension (type D uniquement) | Avec support | Produit conforme CE | Pour vide / faibles puissances | ||
79.50 € | 1 | 26 jours | Utilisation unique | Direct | Sans lubrification | [Autres] 2 positions, universel | 24VDC | M | M5 | Tuyauterie directe | Tiroir cylindrique à mouvement linéaire | 0.10 | -0.1 à 0.1 | - | Borne DIN | Avec témoin / suppresseur de surtension (type D uniquement) | Aucun | Produit conforme CE | Pour vide / faibles puissances |