Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
VK3120Y-5DZ-M5-F-Q
VK3000 Series, Rubber Seal, Base Mounted Type external appearance
VK3000 Series, Rubber Seal, Body Ported Type external appearance
Body ported type JIS symbol
Base mounted type JIS symbol
Switching Method | Direct operation type 2-position single solenoid |
---|---|
Usable Fluids | Air |
Ambient Temperature and Operating Fluid Temperature | -10 to +50°C (no freezing) |
Response time (at 0.5 MPa)*1 | 10 ms or less (standard), 15 ms or less (low wattage type) |
Manual Operation | Non-lock push type |
Lubrication | Not required (Use turbine oil class 1 ISO VG32 if lubricated) |
Mounting Orientation | Free |
Impact resistance / Vibration resistance*2 | 300/50m/s2 |
Enclosure | Dust-proof |
*1: Based on JIS B 8419:2010 dynamic performance test. (Coil temperature of 20°C, at rated voltage, with no surge voltage suppressor)
*2: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
Electrical Entry | Grommet (G), DIN terminal (D) | |
---|---|---|
Rated Voltage | AC | 100 V, 110 V, 200 V, 220 V, 240 V |
DC | 12 V, 24 V | |
Allowable Voltage Fluctuation | ±10% of rated voltage | |
Apparent power (AC)* | Starting | 9.5 VA / 50 Hz, 8 VA / 60 Hz |
Holding | 7 VA / 50 Hz, 5 VA / 60 Hz | |
Power consumption (DC)* | Without indicator light | 4 W (standard), 2 W (low wattage type) |
With indicator light | 4.3 W (standard), 2.3 W (low wattage type) | |
Surge Voltage Suppressor | AC | Varistor |
DC | Diode (varistor for 12 V DC or less) | |
Indicator Light | AC | Neon bulb |
DC | LED |
*When rated voltage is applied
Valve Model Numbers | Operating Pressure Range MPa | Piping connection port diameter | Flow Rate Characteristics | Weight g | ||||||
---|---|---|---|---|---|---|---|---|---|---|
1 → 4/2 (P → A/B) | 4/2→5/3 (A/B→R1/R2) | |||||||||
C (dm3 / [s·bar]) | b | Cv | C (dm3 / [s·bar]) | b | Cv | Grommet Type | ||||
Body ported type | VK3120 | 0 to 0.7 | M5 ×; 0.8 | 0.45 | 0.37 | 0.12 | 0.43 | 0.37 | 0.12 | 90 |
1/8 | 0.84 | 0.10 | 0.19 | 0.40 | 0.33 | 0.10 | ||||
VK3120Y (For low wattage / 2 W DC) | M5 ×; 0.8 | 0.38 | 0.30 | 0.09 | 0.40 | 0.34 | 0.10 | |||
Base ported type (with Sub-Plate) | VK3140 | 1/8 | 0.48 | 0.11 | 0.11 | 0.35 | 0.38 | 0.10 | ||
VK3140Y (For low wattage / 2 W DC) | 1/8 | 0.63 | 0.10 | 0.14 | 0.54 | 0.12 | 0.12 | 130 | ||
0.50 | 0.12 | 0.11 | 0.48 | 0.19 | 0.12 |
VK3000 Series Rubber Seal structure drawing
VK3000 Series Rubber Seal JIS symbol
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Die-cast aluminum | Platinum silver |
2 | Cover | Resin | Black |
3 | End Cover | Resin | Black |
4 | Spool valve assembly | Aluminum, NBR | - |
5 | Return Spring | SUS | - |
6 | Molded coil | Resin | Black |
(Unit: mm)
Grommet: VK3120-□G-M5 port size: M5 dimensional drawings
(Unit: mm)
DIN terminal: VK3120-□D-M5 dimensional drawings
See grommet type for other dimensions.
(Unit: mm)
Grommet: VK3120-□G-01 port size: Rc1/8 dimensional drawings
(Unit: mm)
DIN terminal: VK3120-□D-01 dimensional drawings
See grommet type for other dimensions.
*See the manufacturer's catalog for information other than that above.
Référence pièce
|
---|
VK3120Y-5DZ-M5-F-Q |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Application | Sens du montage | Caractéristiques | Type à commutation | Tension | Type à port de tuyau | Filetage nominal de tuyauterie | Tuyauterie | Valeur CV | Alimentation en air piloté | Entrée électrique du fil de sortie | Témoin / Suppresseur de surtension | Support | Conformité CE | Options de vanne | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
91.39 € | 1 | 26 jours | Utilisation unique | Direct | Standard | 2 positions, normalement ouvert | 24VDC | M | M5 | Tuyauterie directe | 0.09 | Interne | Borne DIN | Avec témoin / suppresseur de surtension (type D uniquement) | Avec support | Produit conforme CE | Pour faible puissance (2VDC) |
Loading...
Type | Électrovannes | Nombre de ports | Vanne à 5 ports | Nombre de solénoïdes | Simple |
---|---|---|---|---|---|
État à la mise hors tension | Reprise automatique (retour de ressort) | Type d'entraînement | Clapet à mouvement linéaire | Type de joint | Joint souple |
Interrupteur manuel | Non fourni |
Vous vous trouvez sur la page de VK3000, Electrodistributeur 5 / 2, 5 / 3, commande directe, joint élastique, le numéro d'article est le suivant: VK3120Y-5DZ-M5-F-Q.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article VK3120Y-5DZ-M5-F-Q.
Configurer
Propriétés de base
Type
Application
Sens du montage
Caractéristiques
Type à commutation
Tension
Type à port de tuyau
Filetage nominal de tuyauterie
Tuyauterie
Valeur CV
Alimentation en air piloté
Entrée électrique du fil de sortie
Témoin / Suppresseur de surtension
Support
Conformité CE
Options de vanne
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
VK3120-1DZ-01F-Q |
VK3120-2DZ-01-Q |
VK3120-2DZ-01F-Q |
VK3120Y-5DZ-M5-Q |
VK3120Y-6DZ-M5-F-Q |
VK3140-3D-Q |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Application | Sens du montage | Caractéristiques | Type à commutation | Tension | Type à port de tuyau | Filetage nominal de tuyauterie | Tuyauterie | Valeur CV | Alimentation en air piloté | Entrée électrique du fil de sortie | Témoin / Suppresseur de surtension | Support | Conformité CE | Options de vanne |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
86.47 € | 1 | 26 jours | Utilisation unique | Direct | Sans lubrification | Échappement à 2 positions | 100VAC | G | 1/8 | Tuyauterie directe | 0.19 | - | Borne DIN | Avec témoin / suppresseur de surtension (type D uniquement) | Aucun | Produit conforme CE | Produit standard | ||
86.47 € | 1 | 26 jours | Utilisation unique | Direct | Standard | 2 positions, normalement ouvert | 200VAC | [Rc (R)] Rc | 1/8 | Tuyauterie directe | 0.19 | Interne | Borne DIN | Avec témoin / suppresseur de surtension (type D uniquement) | Aucun | Produit conforme CE | Produit standard | ||
86.47 € | 1 | 26 jours | Utilisation unique | Direct | Standard | 2 positions, normalement ouvert | 200VAC | G | 1/8 | Tuyauterie directe | 0.19 | Interne | Borne DIN | Avec témoin / suppresseur de surtension (type D uniquement) | Aucun | Produit conforme CE | Produit standard | ||
89.73 € | 1 | 26 jours | Utilisation unique | Direct | Standard | 2 positions, normalement ouvert | 24VDC | M | M5 | Tuyauterie directe | 0.09 | Interne | Borne DIN | Avec témoin / suppresseur de surtension (type D uniquement) | Aucun | Produit conforme CE | Pour faible puissance (2VDC) | ||
91.39 € | 1 | 26 jours | Utilisation unique | Direct | Standard | 2 positions, normalement ouvert | 12VDC | M | M5 | Tuyauterie directe | 0.09 | Interne | Borne DIN | Avec témoin / suppresseur de surtension (type D uniquement) | Avec support | Produit conforme CE | Pour faible puissance (2VDC) | ||
78.45 € | 1 | 26 jours | Unité de montage du collecteur | Base de collecteur | Standard | 2 positions, normalement ouvert | 110VAC | - | - | Tuyauterie de fondation | - | Interne | Borne DIN | Aucun | Aucun | Produit conforme CE | Produit standard |