VK3000, Electrodistributeur 5 / 2, 5 / 3, commande directe, joint élastique (Numéros de référence - Téléchargement CAO)

VK3000, Electrodistributeur 5 / 2, 5 / 3, commande directe, joint élastique
SMC Solenoid Valve.
[Features]
· C: 0.54 dm3/(s·bar)
· Compact: width 18 × length 68 (mm)
· Low power consumption
· Suitable for use in copper-free applications

(i)Remarque

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

VK3120-2DZ-01-Q

5-Port Solenoid Valve, Direct Operated Poppet Type, Rubber Seal, VK3000 Series Specifications

VK3000 Series, Rubber Seal, Base Mounted Type external appearance

VK3000 Series, Rubber Seal, Base Mounted Type external appearance

VK3000 Series, Rubber Seal, Body Ported Type external appearance

VK3000 Series, Rubber Seal, Body Ported Type external appearance

Body ported type JIS symbol

Body ported type JIS symbol

Base mounted type JIS symbol

Base mounted type JIS symbol

Switching Method Direct operation type 2-position single solenoid
Usable Fluids Air
Ambient Temperature and Operating Fluid Temperature -10 to +50°C (no freezing)
Response time (at 0.5 MPa)*1 10 ms or less (standard), 15 ms or less (low wattage type)
Manual Operation Non-lock push type
Lubrication Not required (Use turbine oil class 1 ISO VG32 if lubricated)
Mounting Orientation Free
Impact resistance / Vibration resistance*2 300/50m/s2
Enclosure Dust-proof

*1: Based on JIS B 8419:2010 dynamic performance test. (Coil temperature of 20°C, at rated voltage, with no surge voltage suppressor)
*2: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)

Solenoid Specifications

Electrical Entry Grommet (G), DIN terminal (D)
Rated Voltage AC 100 V, 110 V, 200 V, 220 V, 240 V
DC 12 V, 24 V
Allowable Voltage Fluctuation ±10% of rated voltage
Apparent power (AC)* Starting 9.5 VA / 50 Hz, 8 VA / 60 Hz
Holding 7 VA / 50 Hz, 5 VA / 60 Hz
Power consumption (DC)* Without indicator light 4 W (standard), 2 W (low wattage type)
With indicator light 4.3 W (standard), 2.3 W (low wattage type)
Surge Voltage Suppressor AC Varistor
DC Diode (varistor for 12 V DC or less)
Indicator Light AC Neon bulb
DC LED

*When rated voltage is applied

Flow Rate Characteristics / Weight Table

Valve Model Numbers Operating Pressure Range MPa Piping connection port diameter Flow Rate Characteristics Weight g
1 → 4/2 (P → A/B) 4/2→5/3 (A/B→R1/R2)
C (dm3 / [s·bar]) b Cv C (dm3 / [s·bar]) b Cv Grommet Type
Body
ported type
VK3120 0 to 0.7 M5 ×; 0.8 0.45 0.37 0.12 0.43 0.37 0.12 90
1/8 0.84 0.10 0.19 0.40 0.33 0.10
VK3120Y
(For low wattage / 2 W DC)
M5 ×; 0.8 0.38 0.30 0.09 0.40 0.34 0.10
Base
ported type
(with Sub-Plate)
VK3140 1/8 0.48 0.11 0.11 0.35 0.38 0.10
VK3140Y
(For low wattage / 2 W DC)
1/8 0.63 0.10 0.14 0.54 0.12 0.12 130
0.50 0.12 0.11 0.48 0.19 0.12

Structure Drawing

VK3000 Series Rubber Seal structure drawing

VK3000 Series Rubber Seal structure drawing

VK3000 Series Rubber Seal JIS symbol

VK3000 Series Rubber Seal JIS symbol

Number Part name Material Note
1 Body Die-cast aluminum Platinum silver
2 Cover Resin Black
3 End Cover Resin Black
4 Spool valve assembly Aluminum, NBR -
5 Return Spring SUS -
6 Molded coil Resin Black

Body Ported Type / Drawings

 

(Unit: mm)

 

Grommet: VK3120-□G-M5 port size: M5 dimensional drawings

Grommet: VK3120-□G-M5 port size: M5 dimensional drawings

 

(Unit: mm)

 

DIN terminal: VK3120-□D-M5 dimensional drawings

DIN terminal: VK3120-□D-M5 dimensional drawings

See grommet type for other dimensions.

 

(Unit: mm)

 

Grommet: VK3120-□G-01 port size: Rc1/8 dimensional drawings

Grommet: VK3120-□G-01 port size: Rc1/8 dimensional drawings

 

(Unit: mm)

 

DIN terminal: VK3120-□D-01 dimensional drawings

DIN terminal: VK3120-□D-01 dimensional drawings

See grommet type for other dimensions.

*See the manufacturer's catalog for information other than that above.

Référence pièce
VK3120-2DZ-01-Q
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Application Sens du montage Caractéristiques Type à commutation Tension Type à port de tuyau Filetage nominal de tuyauterie Tuyauterie Valeur CV Alimentation en air piloté Entrée électrique du fil de sortie Témoin / Suppresseur de surtension Support Conformité CE Options de vanne

86.47 €

1 26 jours Utilisation uniqueDirectStandard2 positions, normalement ouvert200VAC[Rc (R)] Rc1/8Tuyauterie directe0.19InterneBorne DINAvec témoin / suppresseur de surtension (type D uniquement)AucunProduit conforme CEProduit standard

Loading...

  1. 1

Informations de base

Type Électrovannes Nombre de ports Vanne à 5 ports Nombre de solénoïdes Simple
État à la mise hors tension Reprise automatique (retour de ressort) Type d'entraînement Clapet à mouvement linéaire Type de joint Joint souple
Interrupteur manuel Non fourni

Vous vous trouvez sur la page de VK3000, Electrodistributeur 5 / 2, 5 / 3, commande directe, joint élastique, le numéro d'article est le suivant: VK3120-2DZ-01-Q.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article VK3120-2DZ-01-Q.

Variantes de ce produit

Référence pièce
VK3120-1D-M5-Q
VK3120-1DZ-01-Q
VK3120-1DZ-01F-Q
VK3120-2DZ-01F-Q
VK3120-3D-01-Q
VK3120-3DO-M5-Q
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Application Sens du montage Caractéristiques Type à commutation Tension Type à port de tuyau Filetage nominal de tuyauterie Tuyauterie Valeur CV Alimentation en air piloté Entrée électrique du fil de sortie Témoin / Suppresseur de surtension Support Conformité CE Options de vanne

78.44 €

1 26 jours Utilisation uniqueDirectStandard2 positions, normalement ouvert100VACMM5Tuyauterie directe-InterneBorne DINAucunAucunProduit conforme CEProduit standard

86.47 €

1 26 jours Utilisation uniqueDirectStandard2 positions, normalement ouvert100VAC[Rc (R)] Rc1/8Tuyauterie directe0.19InterneBorne DINAvec témoin / suppresseur de surtension (type D uniquement)AucunProduit conforme CEProduit standard

86.47 €

1 26 jours Utilisation uniqueDirectSans lubrificationÉchappement à 2 positions100VACG1/8Tuyauterie directe0.19-Borne DINAvec témoin / suppresseur de surtension (type D uniquement)AucunProduit conforme CEProduit standard

86.47 €

1 26 jours Utilisation uniqueDirectStandard2 positions, normalement ouvert200VACG1/8Tuyauterie directe0.19InterneBorne DINAvec témoin / suppresseur de surtension (type D uniquement)AucunProduit conforme CEProduit standard

78.44 €

1 26 jours Utilisation uniqueDirectStandard2 positions, normalement ouvert110VAC[Rc (R)] Rc1/8Tuyauterie directe0.19InterneBorne DINAucunAucunProduit conforme CEProduit standard

76.03 €

1 26 jours Utilisation uniqueDirectStandard2 positions, normalement ouvert110VACMM5Tuyauterie directe-InterneBorne DIN sans connecteurAucunAucunProduit conforme CEProduit standard

Assistance technique