• Avis de Maintenance Préventive : Ce site sera indisponible en raison de la maintenance préventive de 3:00 à 15:00 (CEST) 16/6/2024. Nous nous excusons pour le désagrément.

VT325, Distributeur 3 / 2 à clapet, Tous modèles (Numéros de référence - Téléchargement CAO)

VT325, Distributeur 3 / 2 à clapet, Tous modèles
SMC Solenoid Valve.
[Features]
· Compact yet with a large valve capacity
· 6 valve functions in 1 valve
· Possible to use in vacuum applications

(i)Remarque

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

VT325-025DL-Q

3-Port Solenoid Valve, Direct Operated Poppet Type, Rubber Seal, VT325 Series Specifications

VT325-□□T external appearance

VT325-□□T external appearance

VT325-□□D external appearance

VT325-□□D external appearance

VT325-□□C external appearance

VT325-□□C external appearance

VT325-□□G external appearance

VT325-□□G external appearance

Switching Method Direct operation type 2-position single solenoid
Usable Fluids Air
Operating Pressure Range 0 to 1.0 MPa
Ambient Temperature and Operating Fluid Temperature 5 to 50°C
Maximum Operating Frequency 5 Hz
Response time*1 30 ms or less (at 0.5 MPa)
Lubrication Not required (Use turbine oil class 1 ISO VG32, if lubricated)
Manual Operation Non-locking, push type
Impact resistance / Vibration resistance*2 150/50 m/s2
Enclosure Dust-proof

*1: Based on JIS B 8419:2010 dynamic performance test. (Coil temperature of 20°C, at rated voltage, with no surge voltage suppressor)
*2: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunction occurred in 1 sweep test between 45 and 1,000 Hz. The test was performed in both energized and de-energized states in the axial and right angle directions of the main valve/armature. (Initial value)

Solenoid Specifications

Electrical Entry Grommet, conduit. DIN terminal
Conduit terminal
Coil Rated Voltage 100 V AC, 200 V 50/60 Hz, 24 V DC
Allowable Voltage Fluctuation -15% to +10% of rated voltage
Apparent power*3 AC Starting 50 Hz 75 VA
60 Hz 60 VA
Holding 50 Hz 27 VA
60 Hz 17 VA
Power consumption*1 DC 12W

*3: When rated voltage is applied

Flow Rate Characteristics / Weight Table

Valve Model Numbers Piping connection port diameter Flow Rate Characteristics Weight
1→2 (P→A) 2→3 (A→R) 3→2 (R→A) 2→1 (A→P)
C
(dm3/(s·bar))
b Cv C
(dm3/(s·bar))
b Cv C
(dm3/(s·bar))
b Cv C
(dm3/(s·bar))
b Cv Grommet
VT325 1/4 5.5 0.37 1.4 5.9 0.35 1.5 5.5 0.33 1.4 5.7 0.32 1.4 0.55 kg
(For alternating current)
0.60 kg
(For direct current)
VT325V
(Vacuum specification)
VT325 3/8 5.5 0.37 1.4 6.1 0.37 1.6 5.7 0.34 1.4 6.6 0.25 1.5
VT325V
(Vacuum specification)

*Value for valve single unit. This will differ for the manifold. See manifold specifications in the manufacturer's catalog for details.

Structure Drawing

Structure drawing when not energized

Structure drawing when not energized

In an non-energized state, the spool valve (3) is pushed upward with the reaction force of the spring (4), sealing (1) while (2) and (3) are opened.
Air flow direction: (1) ⇔ block, (2) ⇔ (3)

Structure drawing when energized

Structure drawing when energized

When the coil (6) is energized, the plunger (7) is attracted and through the overtravel assembly it pushes down the spool valve (3). As a result, (3) is sealed while (1) and (2) are opened.
Air flow direction: (1) ⇔ (2), (3) ⇔ block

Number Part name Material Note
1 Body Die-cast aluminum Platinum silver
2 Cover Die-cast aluminum Platinum silver
3 Spool Valve Aluminum, NBR -

Outline dimensional drawing

 

(Unit: mm)

 

Grommet (G) dimensional drawing

Grommet (G) dimensional drawing

 

(Unit: mm)

 

Conduit (C) dimensional drawing

Conduit (C) dimensional drawing

VT325 Series Manifold Specifications

Common exhaust type external appearance

Common exhaust type external appearance

Manifold specifications

  • Manifold type: B mount
  • Maximum number of valve stations: 17 *
  • Compatible solenoid valve model: VO325-00□□(-Q)

*When there are 4 stations or more, apply pressure from both sides of the P port. Also, exhaust from R ports on both sides.

Exhaust port type Connecting part / Port size Piping direction
P A R P A R
Common Base Base Base Side Side/Bottom Side
1/4 / 3/8 1/4 / 3/8 1/4 / 3/8

Flow Rate Characteristics / Weight Table

Valve Model Numbers Flow Rate Characteristics Weight
1→2 (P→A) 2→3 (A→R) 3→2 (R→A) 2→1 (A→P)
C
(dm3/(s·bar))
b Cv C
(dm3/(s·bar))
b Cv C
(dm3/(s·bar))
b Cv C
(dm3/(s·bar))
b Cv Grommet
VO325 4.1 0.24 1.0 4.4 0.18 1.0 4.5 0.15 1.0 4.3 0.23 1.0 0.58 kg
(For alternating current)
0.63 kg
(For direct current)
VO325V
(Vacuum specification)

Outline dimensional drawing

 

(Unit: mm)

 

Common exhaust type dimensional drawings

Common exhaust type dimensional drawings

*The section enclosed in the dotted box (valve unit port positions) shows the bottom ported model.

 

(n: number of stations)

 

Symbol n
2 3 4 5 6 7 8 9 10
L1 131 177 223 269 315 361 407 453 499
L2 111 157 203 249 295 341 387 433 479

Calculation: L1 = 46 n + 39, L2 = 46 n + 19

Precautions

  • *1The bottom of the solenoid valve has a breather hole for the main valve. Take proper measures to prevent this hole from being blocked as this will lead to a malfunction. *Ordinarily, when the solenoid valve is mounted on a metal surface, it can breathe through the breather hole via the breather groove. However, if the surface on which it will be mounted is made of rubber, the rubber could deform and block the hole.
  • *2Take proper measures to prevent dust and foreign matter from entering through unused ports, such as the exhaust port. The grommet portion contains a breather hole for the armature. Take proper measures to prevent dust or foreign matter from accumulating in this area.

Manifold specification specific product precautions

  • *When mounting the valve on the manifold base, the mounting orientation is set. Mounting in the wrong direction may cause connected equipment to malfunction. When mounting, see the drawings in the manufacturer's catalog. The drawing is for the N.C. specification.
  • *How to switch from N.C. specification to N.O. specification: The product is configured as N.C. specification at the time of shipment from the factory. Remove the 2 mounting screws of the required valve and rotate the valve main body 180° on the manifold base to change the valve from a N.C. specification to a N.O. specification. (Confirm that gaskets are mounted on the valve mounting surface at this time.) Tighten the screws sufficiently. Mounting screw tightening torque: 3 N⋅m

Other

*See the manufacturer's catalog for information other than that above.

Référence pièce
VT325-025DL-Q
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Application Nombre de ports Sens du montage Caractéristiques Nombre de solénoïdes Type à commutation État à la mise hors tension Tension Type à port de tuyau Filetage nominal de tuyauterie Tuyauterie Type d'entraînement Valeur CV Type de joint Alimentation en air piloté Interrupteur manuel Entrée électrique du fil de sortie Manuel Témoin / Suppresseur de surtension Conformité CE Options de vanne

91.48 €

1 26 jours Utilisation uniqueVanne à 3 portsDirectStandard[Simple] Simple2 positions, normalement ouvertReprise automatique (retour de ressort)24VDC[Rc (R)] Rc1/4Tuyauterie directeClapet à mouvement linéaire1.4Joint soupleInterneNon bloquantBorne DIN avec témoinNon verrouillableAucunProduit conforme CEStandard

Loading...

  1. 1

Informations de base

Type Électrovannes Pression nominale(MPa) 0 à 1,0

Vous vous trouvez sur la page de VT325, Distributeur 3 / 2 à clapet, Tous modèles, le numéro d'article est le suivant: VT325-025DL-Q.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article VT325-025DL-Q.

Variantes de ce produit

Référence pièce
VO325-004DLS-Q
VO325-005D-Q
VO325-005DL-Q
VT325-025DLS-Q
VT325-025DS-F-Q
VT325-025DS-M-T-Q
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Application Nombre de ports Sens du montage Caractéristiques Nombre de solénoïdes Type à commutation État à la mise hors tension Tension Type à port de tuyau Filetage nominal de tuyauterie Tuyauterie Type d'entraînement Valeur CV Type de joint Alimentation en air piloté Interrupteur manuel Entrée électrique du fil de sortie Manuel Témoin / Suppresseur de surtension Conformité CE Options de vanne

90.06 €

1 26 jours Unité de montage du collecteurVanne à 3 portsBase de collecteurStandard[Simple] Simple2 positions, normalement ouvertReprise automatique (retour de ressort)220VAC--Tuyauterie de fondationClapet à mouvement linéaire1.4Joint soupleInterneNon bloquantBorne DIN avec témoinNon verrouillableAvec suppresseur de surtensionProduit conforme CEStandard

80.55 €

1 4 jours Unité de montage du collecteurVanne à 3 portsBase de collecteurStandard[Simple] Simple2 positions, normalement ouvertReprise automatique (retour de ressort)24VDC--Tuyauterie de fondationClapet à mouvement linéaire1.4Joint soupleInterneNon bloquantBorne DINNon verrouillableAucunProduit conforme CEStandard

91.48 €

1 26 jours Unité de montage du collecteurVanne à 3 portsBase de collecteurStandard[Simple] Simple2 positions, normalement ouvertReprise automatique (retour de ressort)24VDC--Tuyauterie de fondationClapet à mouvement linéaire1.4Joint soupleInterneNon bloquantBorne DIN avec témoinNon verrouillableAucunProduit conforme CEStandard

93.90 €

1 26 jours Utilisation uniqueVanne à 3 portsDirectStandard[Simple] Simple2 positions, normalement ouvertReprise automatique (retour de ressort)24VDC[Rc (R)] Rc1/4Tuyauterie directeClapet à mouvement linéaire1.4Joint soupleInterneNon bloquantBorne DIN avec témoinNon verrouillableAvec suppresseur de surtensionProduit conforme CEStandard

84.73 €

1 26 jours Utilisation uniqueVanne à 3 portsDirectStandard[Simple] Simple2 positions, normalement ouvertReprise automatique (retour de ressort)24VDCG1/4Tuyauterie directeClapet à mouvement linéaire1.4Joint soupleInterneNon bloquantBorne DINNon verrouillableAvec suppresseur de surtensionProduit conforme CEStandard

86.27 €

1 26 jours Utilisation uniqueVanne à 3 portsDirectStandard[Simple] Simple2 positions, normalement ouvertReprise automatique (retour de ressort)24VDCNPTF1/4Tuyauterie directeClapet à mouvement linéaire1.4Joint soupleInterneVerrouBorne DINType de verrouillage (outil requis)Avec suppresseur de surtensionProduit conforme CEStandard

Assistance technique