Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
VT325-035DL-Q
VT325-□□T external appearance
VT325-□□D external appearance
VT325-□□C external appearance
VT325-□□G external appearance
Switching Method | Direct operation type 2-position single solenoid |
---|---|
Usable Fluids | Air |
Operating Pressure Range | 0 to 1.0 MPa |
Ambient Temperature and Operating Fluid Temperature | 5 to 50°C |
Maximum Operating Frequency | 5 Hz |
Response time*1 | 30 ms or less (at 0.5 MPa) |
Lubrication | Not required (Use turbine oil class 1 ISO VG32, if lubricated) |
Manual Operation | Non-locking, push type |
Impact resistance / Vibration resistance*2 | 150/50 m/s2 |
Enclosure | Dust-proof |
*1: Based on JIS B 8419:2010 dynamic performance test. (Coil temperature of 20°C, at rated voltage, with no surge voltage suppressor)
*2: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunction occurred in 1 sweep test between 45 and 1,000 Hz. The test was performed in both energized and de-energized states in the axial and right angle directions of the main valve/armature. (Initial value)
Electrical Entry | Grommet, conduit. DIN terminal Conduit terminal | |||
---|---|---|---|---|
Coil Rated Voltage | 100 V AC, 200 V 50/60 Hz, 24 V DC | |||
Allowable Voltage Fluctuation | -15% to +10% of rated voltage | |||
Apparent power*3 | AC | Starting | 50 Hz | 75 VA |
60 Hz | 60 VA | |||
Holding | 50 Hz | 27 VA | ||
60 Hz | 17 VA | |||
Power consumption*1 | DC | 12W |
*3: When rated voltage is applied
Valve Model Numbers | Piping connection port diameter | Flow Rate Characteristics | Weight | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1→2 (P→A) | 2→3 (A→R) | 3→2 (R→A) | 2→1 (A→P) | |||||||||||
C (dm3/(s·bar)) | b | Cv | C (dm3/(s·bar)) | b | Cv | C (dm3/(s·bar)) | b | Cv | C (dm3/(s·bar)) | b | Cv | Grommet | ||
VT325 | 1/4 | 5.5 | 0.37 | 1.4 | 5.9 | 0.35 | 1.5 | 5.5 | 0.33 | 1.4 | 5.7 | 0.32 | 1.4 | 0.55 kg (For alternating current) 0.60 kg (For direct current) |
VT325V (Vacuum specification) | ||||||||||||||
VT325 | 3/8 | 5.5 | 0.37 | 1.4 | 6.1 | 0.37 | 1.6 | 5.7 | 0.34 | 1.4 | 6.6 | 0.25 | 1.5 | |
VT325V (Vacuum specification) |
*Value for valve single unit. This will differ for the manifold. See manifold specifications in the manufacturer's catalog for details.
Structure drawing when not energized
In an non-energized state, the spool valve (3) is pushed upward with the reaction force of the spring (4), sealing (1) while (2) and (3) are opened.
Air flow direction: (1) ⇔ block, (2) ⇔ (3)
Structure drawing when energized
When the coil (6) is energized, the plunger (7) is attracted and through the overtravel assembly it pushes down the spool valve (3). As a result, (3) is sealed while (1) and (2) are opened.
Air flow direction: (1) ⇔ (2), (3) ⇔ block
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Die-cast aluminum | Platinum silver |
2 | Cover | Die-cast aluminum | Platinum silver |
3 | Spool Valve | Aluminum, NBR | - |
(Unit: mm)
Grommet (G) dimensional drawing
(Unit: mm)
Conduit (C) dimensional drawing
Common exhaust type external appearance
Manifold specifications
*When there are 4 stations or more, apply pressure from both sides of the P port. Also, exhaust from R ports on both sides.
Exhaust port type | Connecting part / Port size | Piping direction | ||||
---|---|---|---|---|---|---|
P | A | R | P | A | R | |
Common | Base | Base | Base | Side | Side/Bottom | Side |
1/4 / 3/8 | 1/4 / 3/8 | 1/4 / 3/8 |
Valve Model Numbers | Flow Rate Characteristics | Weight | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1→2 (P→A) | 2→3 (A→R) | 3→2 (R→A) | 2→1 (A→P) | ||||||||||
C (dm3/(s·bar)) | b | Cv | C (dm3/(s·bar)) | b | Cv | C (dm3/(s·bar)) | b | Cv | C (dm3/(s·bar)) | b | Cv | Grommet | |
VO325 | 4.1 | 0.24 | 1.0 | 4.4 | 0.18 | 1.0 | 4.5 | 0.15 | 1.0 | 4.3 | 0.23 | 1.0 | 0.58 kg (For alternating current) 0.63 kg (For direct current) |
VO325V (Vacuum specification) |
(Unit: mm)
Common exhaust type dimensional drawings
*The section enclosed in the dotted box (valve unit port positions) shows the bottom ported model.
(n: number of stations)
Symbol | n | ||||||||
---|---|---|---|---|---|---|---|---|---|
2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 | |
L1 | 131 | 177 | 223 | 269 | 315 | 361 | 407 | 453 | 499 |
L2 | 111 | 157 | 203 | 249 | 295 | 341 | 387 | 433 | 479 |
Calculation: L1 = 46 n + 39, L2 = 46 n + 19
*See the manufacturer's catalog for information other than that above.
Référence pièce
|
---|
VT325-035DL-Q |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Application | Nombre de ports | Sens du montage | Caractéristiques | Nombre de solénoïdes | Type à commutation | État à la mise hors tension | Tension | Type à port de tuyau | Filetage nominal de tuyauterie | Tuyauterie | Type d'entraînement | Valeur CV | Type de joint | Alimentation en air piloté | Interrupteur manuel | Entrée électrique du fil de sortie | Manuel | Témoin / Suppresseur de surtension | Conformité CE | Options de vanne | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
91.48 € | 1 | 4 jours | Utilisation unique | Vanne à 3 ports | Direct | Standard | [Simple] Simple | 2 positions, normalement ouvert | Reprise automatique (retour de ressort) | 24VDC | [Rc (R)] Rc | 3/8 | Tuyauterie directe | Clapet à mouvement linéaire | 1.4 | Joint souple | Interne | Non bloquant | Borne DIN avec témoin | Non verrouillable | Aucun | Produit conforme CE | Standard |
Loading...
Type | Électrovannes | Pression nominale(MPa) | 0 à 1,0 |
---|
Vous vous trouvez sur la page de VT325, Distributeur 3 / 2 à clapet, Tous modèles, le numéro d'article est le suivant: VT325-035DL-Q.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article VT325-035DL-Q.
Configurer
Propriétés de base
Nombre de solénoïdes
Type à port de tuyau
Type
Application
Nombre de ports
Sens du montage
Caractéristiques
Type à commutation
État à la mise hors tension
Tension
Filetage nominal de tuyauterie
Tuyauterie
Type d'entraînement
Valeur CV
Type de joint
Alimentation en air piloté
Interrupteur manuel
Entrée électrique du fil de sortie
Manuel
Témoin / Suppresseur de surtension
Conformité CE
Options de vanne
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
VO325-004DLS-Q |
VO325-005D-Q |
VO325-005DL-Q |
VT325-035DS-F-Q |
VT325-035DS-M-Q |
VT325-035DS-Q |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Application | Nombre de ports | Sens du montage | Caractéristiques | Nombre de solénoïdes | Type à commutation | État à la mise hors tension | Tension | Type à port de tuyau | Filetage nominal de tuyauterie | Tuyauterie | Type d'entraînement | Valeur CV | Type de joint | Alimentation en air piloté | Interrupteur manuel | Entrée électrique du fil de sortie | Manuel | Témoin / Suppresseur de surtension | Conformité CE | Options de vanne |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
90.06 € | 1 | 26 jours | Unité de montage du collecteur | Vanne à 3 ports | Base de collecteur | Standard | [Simple] Simple | 2 positions, normalement ouvert | Reprise automatique (retour de ressort) | 220VAC | - | - | Tuyauterie de fondation | Clapet à mouvement linéaire | 1.4 | Joint souple | Interne | Non bloquant | Borne DIN avec témoin | Non verrouillable | Avec suppresseur de surtension | Produit conforme CE | Standard | ||
80.55 € | 1 | 4 jours | Unité de montage du collecteur | Vanne à 3 ports | Base de collecteur | Standard | [Simple] Simple | 2 positions, normalement ouvert | Reprise automatique (retour de ressort) | 24VDC | - | - | Tuyauterie de fondation | Clapet à mouvement linéaire | 1.4 | Joint souple | Interne | Non bloquant | Borne DIN | Non verrouillable | Aucun | Produit conforme CE | Standard | ||
91.48 € | 1 | 26 jours | Unité de montage du collecteur | Vanne à 3 ports | Base de collecteur | Standard | [Simple] Simple | 2 positions, normalement ouvert | Reprise automatique (retour de ressort) | 24VDC | - | - | Tuyauterie de fondation | Clapet à mouvement linéaire | 1.4 | Joint souple | Interne | Non bloquant | Borne DIN avec témoin | Non verrouillable | Aucun | Produit conforme CE | Standard | ||
85.05 € | 1 | 26 jours | Utilisation unique | Vanne à 3 ports | Direct | Standard | [Simple] Simple | 2 positions, normalement ouvert | Reprise automatique (retour de ressort) | 24VDC | G | 3/8 | Tuyauterie directe | Clapet à mouvement linéaire | 1.4 | Joint souple | Interne | Non bloquant | Borne DIN | Non verrouillable | Avec suppresseur de surtension | Produit conforme CE | Standard | ||
80.65 € | 1 | 26 jours | Utilisation unique | Vanne à 3 ports | Direct | Standard | [Simple] Simple | 2 positions, normalement ouvert | Reprise automatique (retour de ressort) | 24VDC | [Rc (R)] Rc | 3/8 | Tuyauterie directe | Clapet à mouvement linéaire | 1.4 | Joint souple | Interne | Verrou | Borne DIN | Type de verrouillage (outil requis) | Avec suppresseur de surtension | Produit conforme CE | Standard | ||
84.89 € | 1 | 4 jours | Utilisation unique | Vanne à 3 ports | Direct | Standard | [Simple] Simple | 2 positions, normalement ouvert | Reprise automatique (retour de ressort) | 24VDC | [Rc (R)] Rc | 3/8 | Tuyauterie directe | Clapet à mouvement linéaire | 1.4 | Joint souple | Interne | Non bloquant | Borne DIN | Non verrouillable | Avec suppresseur de surtension | Produit conforme CE | Standard |