• Avis de Maintenance Préventive : Ce site sera indisponible en raison de la maintenance préventive de 3:00 à 15:00 (CEST) 16/6/2024. Nous nous excusons pour le désagrément.

Vanne pneumatique 5 ports gamme VFA3000 / 5000, unité simple, montée sur socle (Numéros de référence - Téléchargement CAO)

Vanne pneumatique 5 ports gamme VFA3000 / 5000, unité simple, montée sur socle
An air operated valve made by SMC.
[Features]
· Manifolds that are the same as for VF1000/3000/5000 series are available.

(i)Remarque

  • Product images may be representative images. Refer to the catalog for details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

5 Port Air Operated Valve VFA3000/5000 Series Single Unit, Base Mounted Specifications

VFA3000 Series external appearance

VFA3000 Series external appearance

VFA5000 Series external appearance

VFA5000 Series external appearance

Pilot pressure range for single - graph

Pilot pressure range for single - graph

Model VFA3000 VFA5000
Fluid Air
Operating Pressure Range
MPa
2 Position Single 0.15 to 1.0
2 position double / 3 position -101.2kPa to 1.0
Pilot Pressure Range
MPa
2 Position Single (0.4×; P+0.1) to 1.0 P: operating pressure
2 Position Double 0.1 to 1.0
3 Position 0.15 to 1.0
Ambient and Working Fluid Temperature °C -10 to +50 (no freezing.)
Lubrication Not required
Mounting Orientation Free
Impact/Vibration Resistance (m/s2 *1) 300/50

*1: Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve with both pilot signal ON and OFF, once for each condition state. (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed with both pilot signal ON and OFF and in the axial direction and at right angles to the main valve. (Initial value)

Flow Rate Characteristics / Weight List

Valve Model Switching Method Piping Connection Port Diameter Flow Rate Characteristics*1 Weight (g)*2
1 → 4/2 (P → A/B) 4/2 → 5/3 (A/B → EA/EB)
C [dm3/(s/bar)] b Cv C [dm3/(s/bar)] b Cv
VFA3□40-02 2 Position Single 1/4 2.8 0.14 0.64 2.5 0.18 0.57 295 (143)
Double 2.8 0.14 0.64 2.5 0.18 0.57 318 (166)
3 Position Closed Center 2.1 0.22 0.49 1.6 0.26 0.41 335 (183)
Exhaust Center 2.3 0.21 0.53 2.8
[2.1]
0.23
[0.26]
0.66
[0.50]
Pressure Center 2.9
[1.1]
0.16
[0.45]
0.67
[0.32]
2.1 0.23 0.49
VFA3□40-03 2 Position Single 3/8 3.1 0.24 0.76 2.6 0.23 0.62 278 (143)
Double 3.1 0.24 0.76 2.6 0.23 0.62 301 (166)
3 Position Closed Center 2.2 0.33 0.57 1.6 0.34 0.40 318 (183)
Exhaust Center 2.6 0.27 0.61 2.8
[2.3]
0.30
[0.28]
0.68
[0.55]
Pressure Center 3.4
[1.3]
0.29
[0.48]
0.80
[0.38]
2.2 0.31 0.52
VFA5□44-02 2 Position Single 1/4 7.3 0.49 2.1 7.3 0.50 2.0 467 (278)
Double 7.3 0.49 2.1 7.3 0.50 2.0 502 (313)
3 Position Closed Center 6.6 0.35 1.7 6.3 0.31 1.6 541 (352)
Exhaust Center 7.4 0.33 1.9 8.1
[7.4]
0.35
[0.34]
2.1
[1.9]
Pressure Center 8.0
[2.9]
0.35
[0.48]
2.1
[0.85]
5.6 0.31 1.5
VFA5□44-03 2 Position Single 3/8 8.4 0.34 2.2 8.9 0.29 2.3 454 (278)
Double 8.4 0.34 2.2 8.9 0.29 2.3 489 (313)
3 Position Closed Center 7.3 0.34 2.0 7.1 0.28 1.8 528 (352)
Exhaust Center 8.1 0.27 2.0 14.0
[8.3]
0.26
[0.31]
3.4
[2.2]
Pressure Center 8.1
[2.5]
0.33
[0.48]
2.0
[0.74]
5.7 0.31 1.4
VFA5□44-04 2 Position Single 1/2 9.4 0.43 2.7 12.0 0.32 3.0 526 (278)
Double 9.4 0.43 2.7 12.0 0.32 3.0 561 (313)
3 Position Closed Center 7.1 0.41 2.1 7.4 0.32 2.0 600 (352)
Exhaust Center 8.6 0.39 2.4 13.0
[8.9]
0.21
[0.40]
3.1
[2.5]
Pressure Center 11.0
[2.6]
0.18
[0.47]
2.6
[0.78]
6.1 0.35 1.6

*1: Values in [ ] are for the normal position.
*2: Values in ( ) are for without sub-plate.

Diagram / Body Ported Type

2 position single: VFA3000, VFA5000 diagram

2 position single: VFA3000, VFA5000 diagram

2 position single display symbol

2 position single display symbol

2 position double VFA3000, VFA5000 diagram

2 position double VFA3000, VFA5000 diagram

3 position closed center / exhaust center / pressure center

3 position closed center / exhaust center / pressure center

*This figure shows the closed center type

Component Parts

Number Part Name Material Notes
1 Body Diecast aluminum Urban white
2 Pilot Plate Diecast aluminum Urban gray
3 End Plate Resin Urban white
4 Piston Resin -
5 Spool Valve Aluminum, HNBR -
6 Spring SUS -

Replacement Parts

Number Part Name Part Number Notes
VFA3000 VFA5000
7 Gasket DXT031-30-11 DXT156-9-8 HNBR
8 Sub-Plate 1/4: VF3000-71-1□
3/8: VF3000-71-2□
1/4: VF5000-71-1□
3/8: VF5000-71-2□
1/2: VF5000-71-3□
Diecast aluminum
- Cross Pan Head Machine Screw (1 pc.) DXT031-44-1
(M4 ×; 39.5 with SW)
- For valve mounting
- Hexagon socket head cap screw (1 pc.) - AXT620-32-1
(M4 ×; 48 with SW)
For valve mounting

Dimensions / VFA3000 Series Base Mounted Type

 

(Units: mm)

 

2 position single VFA3140-02/03□(-P) dimensional drawing

2 position single VFA3140-02/03□(-P) dimensional drawing

 

(Units: mm)

 

2 position double VFA3240-02/03□(-P) dimensional drawing

2 position double VFA3240-02/03□(-P) dimensional drawing

 

(Units: mm)

 

3 position closed center / exhaust center / pressure center: VFA3/3/4/5/40-02/03□(-P) dimensional drawing

3 position closed center / exhaust center / pressure center: VFA3/3/4/5/40-02/03□(-P) dimensional drawing

*See the SMC catalog for information other than that detailed above.

Référence pièce
VFA3240-03F
VFA5244-03F
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Type à commutation Type de connexion Filetage nominal de tuyauterie Type d'entraînement Plage de températures de fonctionnement
(°C)
Type détaillé Type de vanne Type à filetage de port pilote Numéro de pilote Direction du port pilote

88.53 €

1 26 jours [Autres] Échappement à 2 positionsG3/8Type pilote--Monté sur baseGDoubleVers le haut

105.69 €

1 26 jours [Autres] Échappement à 2 positionsG3/8Type pilote--Monté sur baseGDoubleVers le haut

Loading...

  1. 1

Informations de base

Type Type à fonctionnement pneumatique Fluide applicable Air Environnement de fonctionnement Standard / Sans huile
Nombre de ports 5

Assistance technique