Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
VEX3900-20
Air operated type external appearance
Internal pilot solenoid type / External pilot solenoid type external appearance
Symbols (Left: Air operated type, Center: External pilot solenoid type, Right: Internal pilot solenoid type)
Model | Body Ported Types | VEX312□-01 VEX312□-02 | VEX332□-02 VEX332□-03 VEX332□-04 | VEX350□-04 VEX350□-06 VEX350□-10 | VEX370□-10 VEX370□-12 | VEX390□-14 VEX390□-20 |
---|---|---|---|---|---|---|
Base Mounted Type | VEX322□-01 VEX322□-02 | VEX342□-02 VEX342□-03 VEX342□-04 | - | - | - | |
Operating Method | Air operated type, external pilot solenoid type, internal pilot solenoid type | |||||
Usable Fluids | Air | |||||
Operating Pressure Range | Air operated type | Main pressure: Low vacuum Vac. to 1.0 MPa | ||||
External pilot pressure: 0.2 to 1.0 MPa | ||||||
External pilot solenoid type | Main pressure: Low vacuum Vac. to 1.0 MPa | |||||
External pilot pressure: 0.2 to 0.7 MPa | External pilot pressure: 0.2 to 0.9 MPa | |||||
Internal pilot solenoid type | Main pressure 0.2 to 0.7 MPa | Main pressure 0.2 to 0.9 MPa | ||||
Fluid temperature and ambient temperature | 0 to 50℃ (air operated type: 0 to 60°C) | |||||
Response time (at 0.5 MPa pilot pressure) | 40 ms or less | 60 ms or less | ||||
Maximum Operating Frequency | 3 times/s | |||||
Mounting Orientation | Free | |||||
Lubrication | Not required (Use turbine oil Class 1 ISO VG32, if lubricated) |
*The non-lubricated specification is not available for these models.
Model | VEX3121, VEX3221, VEX3321, VEX3421 VEX3122, VEX3222, VEX3322, VEX3422 | VEX3501, VEX3701, VEX3901 VEX3502, VEX3702, VEX3902 | ||
---|---|---|---|---|
Pilot Valve | Dedicated pilot valve | VO307K-□□□1 | ||
Electrical Entry | Grommet, L plug connector, M plug connector, DIN terminal | Grommet, DIN terminal | ||
Coil rated voltage (V) | AC (50/60 Hz) | 100 V, 110 V, 200 V, 220 V, 240 V | ||
DC | 6 V, 12 V, 24 V, 48 V | |||
Allowable Voltage Fluctuation | -15% to +10% of rated voltage | |||
Apparent power | AC | Starting | 4.5 VA / 50 Hz, 4.2 VA / 60 Hz | 12.7 VA (50 Hz), 10.7 VA (60 Hz) |
Holding | 3.5 VA / 50 Hz, 3 VA / 60 Hz | 7.6 VA (50 Hz), 5.4 VA (60 Hz) | ||
Power Consumption | DC | 1.8 W (without indicator light), 2.1 W (with indicator light) | 4 W (without indicator light), 4.2 W (with indicator light) | |
Manual Operation | Non-locking, push type | Non-locking, push type |
*Please consult with the manufacturer support center regarding replacement of the dedicated pilot valve sizes 1 to 4.
(Unit: kg)
Model | VEX312□-01 VEX312□-02 | VEX322□-01 VEX322□-02 | VEX332□-02 VEX332□-03 VEX332□-04 | VEX342□-02 VEX342□-03 VEX342□-04 | VEX350□-04 VEX350□-06 VEX350□-10 | VEX370□-10 VEX370□-12 | VEX390□-14 VEX390□-20 |
---|---|---|---|---|---|---|---|
Air operated type | 0.1 | 0.2 | 0.3 | 0.6 | 1.4 | 2.1 | 3.3 |
Solenoid type | 0.2 | 0.3 | 0.4 | 0.7 | 1.6 | 2.3 | 3.5 |
(Unit: mm)
Internal pilot solenoid type: VEX3122 DlN terminal (D) dimensional drawing
Air operated type: VEX3120, External pilot solenoid type: VEX3121 dimensional drawings (A directional view)
Body ported type / VEX312□ drawings
Model | P1 | P2 |
---|---|---|
VEX3120 | None | None |
VEX3121 | None | None |
VEX3122 | Yes | None |
(Unit: mm)
Air operated: VEX3420 dimensional drawing
External pilot solenoid type: VEX3421 dimensional drawing
Internal pilot solenoid type: VEX3422 DlN terminal (D) dimensional drawing
Base Mounted Type / VEX342□ Dimensional Drawings
Model | P1 | P2 |
---|---|---|
VEX3220 | None | None |
VEX3221 | None | None |
VEX3222 | Yes | None |
Référence pièce
|
---|
VEX3900-20 |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Type | Application | Nombre de ports | Sens du montage | Caractéristiques | Type à commutation | État à la mise hors tension | Tension | Type à port de tuyau | Filetage nominal de tuyauterie | Diam. du cylindre applicable (Ø) | Tuyauterie | Type d'entraînement | Valeur CV | Type de joint | Pression nominale (MPa) | Alimentation en air piloté | Entrée électrique du fil de sortie | Témoin / Suppresseur de surtension | Option | Taille de corps | Méthode de manipulation | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744.05 € | 1 | 26 jours | Soupape principale | Utilisation unique | Vanne à 3 ports | Direct | Compatible avec un vide primaire / Sans lubrification | 2 positions, normalement fermé | - | - | [Rc (R)] Rc | 2 | 40 à 300 | Tuyauterie directe | Tiroir type piloté | 37 | Standard | -0,1 à 1 | Externe | Aucun | Aucun | Aucun | 90 | - |
Loading...
Vous vous trouvez sur la page de VEX3, Régulateur robuste, vanne 3 / 2, le numéro d'article est le suivant: VEX3900-20.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article VEX3900-20.
Configurer
Propriétés de base
Caractéristiques
État à la mise hors tension
Tension
Type à port de tuyau
Méthode de manipulation
Type
Type
Application
Nombre de ports
Sens du montage
Type à commutation
Filetage nominal de tuyauterie
Diam. du cylindre applicable(Ø)
Tuyauterie
Type d'entraînement
Valeur CV
Type de joint
Pression nominale(MPa)
Alimentation en air piloté
Entrée électrique du fil de sortie
Témoin / Suppresseur de surtension
Option
Taille de corps
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
VEX3120-02F |
VEX3220 |
VEX3220-01F |
VEX3900-20-B |
VEX3900-20F |
VEX3900-20N |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Type | Application | Nombre de ports | Sens du montage | Caractéristiques | Type à commutation | État à la mise hors tension | Tension | Type à port de tuyau | Filetage nominal de tuyauterie | Diam. du cylindre applicable (Ø) | Tuyauterie | Type d'entraînement | Valeur CV | Type de joint | Pression nominale (MPa) | Alimentation en air piloté | Entrée électrique du fil de sortie | Témoin / Suppresseur de surtension | Option | Taille de corps | Méthode de manipulation |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
93.16 € | 1 | 26 jours | Soupape principale | Utilisation unique | Vanne à 3 ports | Direct | Compatible avec un vide primaire / Sans lubrification | 2 positions, normalement fermé | - | - | G | 1/4 | 40 à 300 | Tuyauterie directe | Tiroir type piloté | 0.89 | Standard | -0,1 à 1 | Externe | Aucun | Aucun | Aucun | 12 | - | ||
93.10 € | 1 | 4 jours | Soupape principale | Utilisation unique | Vanne à 3 ports | Direct | Compatible avec un vide primaire / Sans lubrification | 2 positions, normalement fermé | - | - | [Rc (R)] Rc | 2 | 40 à 300 | Tuyauterie directe | Tiroir type piloté | - | Standard | -0,1 à 1 | Externe | Aucun | Aucun | Aucun | 22 | - | ||
109.26 € | 1 | 26 jours | Soupape principale | Utilisation unique | Vanne à 3 ports | Direct | Compatible avec un vide primaire / Sans lubrification | 2 positions, normalement fermé | - | - | G | 1/8 | 40 à 300 | Tuyauterie directe | Tiroir type piloté | 0.86 | Standard | -0,1 à 1 | Externe | Aucun | Aucun | Aucun | 22 | - | ||
756.10 € | 1 | 26 jours | Soupape principale | Utilisation unique | Vanne à 3 ports | Direct | Compatible avec un vide primaire / Sans lubrification | 2 positions, normalement fermé | - | - | [Rc (R)] Rc | 2 | 40 à 300 | Tuyauterie directe | Tiroir type piloté | 37 | Standard | -0,1 à 1 | Externe | Aucun | Aucun | Avec support | 90 | - | ||
744.05 € | 1 | 26 jours | Soupape principale | Utilisation unique | Vanne à 3 ports | Direct | Compatible avec un vide primaire / Sans lubrification | 2 positions, normalement fermé | - | - | G | 2 | 40 à 300 | Tuyauterie directe | Tiroir type piloté | 37 | Standard | -0,1 à 1 | Externe | Aucun | Aucun | Aucun | 90 | - | ||
744.05 € | 1 | 26 jours | Soupape principale | Utilisation unique | Vanne à 3 ports | Direct | Compatible avec un vide primaire / Sans lubrification | 2 positions, normalement fermé | - | - | NPT | 2 | 40 à 300 | Tuyauterie directe | Tiroir type piloté | 37 | Standard | -0,1 à 1 | Externe | Aucun | Aucun | Aucun | 90 | - |