Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
VEX3320-04F
Air operated type external appearance
Internal pilot solenoid type / External pilot solenoid type external appearance
Symbols (Left: Air operated type, Center: External pilot solenoid type, Right: Internal pilot solenoid type)
Model | Body Ported Types | VEX312□-01 VEX312□-02 | VEX332□-02 VEX332□-03 VEX332□-04 | VEX350□-04 VEX350□-06 VEX350□-10 | VEX370□-10 VEX370□-12 | VEX390□-14 VEX390□-20 |
---|---|---|---|---|---|---|
Base Mounted Type | VEX322□-01 VEX322□-02 | VEX342□-02 VEX342□-03 VEX342□-04 | - | - | - | |
Operating Method | Air operated type, external pilot solenoid type, internal pilot solenoid type | |||||
Usable Fluids | Air | |||||
Operating Pressure Range | Air operated type | Main pressure: Low vacuum Vac. to 1.0 MPa | ||||
External pilot pressure: 0.2 to 1.0 MPa | ||||||
External pilot solenoid type | Main pressure: Low vacuum Vac. to 1.0 MPa | |||||
External pilot pressure: 0.2 to 0.7 MPa | External pilot pressure: 0.2 to 0.9 MPa | |||||
Internal pilot solenoid type | Main pressure 0.2 to 0.7 MPa | Main pressure 0.2 to 0.9 MPa | ||||
Fluid temperature and ambient temperature | 0 to 50℃ (air operated type: 0 to 60°C) | |||||
Response time (at 0.5 MPa pilot pressure) | 40 ms or less | 60 ms or less | ||||
Maximum Operating Frequency | 3 times/s | |||||
Mounting Orientation | Free | |||||
Lubrication | Not required (Use turbine oil Class 1 ISO VG32, if lubricated) |
*The non-lubricated specification is not available for these models.
Model | VEX3121, VEX3221, VEX3321, VEX3421 VEX3122, VEX3222, VEX3322, VEX3422 | VEX3501, VEX3701, VEX3901 VEX3502, VEX3702, VEX3902 | ||
---|---|---|---|---|
Pilot Valve | Dedicated pilot valve | VO307K-□□□1 | ||
Electrical Entry | Grommet, L plug connector, M plug connector, DIN terminal | Grommet, DIN terminal | ||
Coil rated voltage (V) | AC (50/60 Hz) | 100 V, 110 V, 200 V, 220 V, 240 V | ||
DC | 6 V, 12 V, 24 V, 48 V | |||
Allowable Voltage Fluctuation | -15% to +10% of rated voltage | |||
Apparent power | AC | Starting | 4.5 VA / 50 Hz, 4.2 VA / 60 Hz | 12.7 VA (50 Hz), 10.7 VA (60 Hz) |
Holding | 3.5 VA / 50 Hz, 3 VA / 60 Hz | 7.6 VA (50 Hz), 5.4 VA (60 Hz) | ||
Power Consumption | DC | 1.8 W (without indicator light), 2.1 W (with indicator light) | 4 W (without indicator light), 4.2 W (with indicator light) | |
Manual Operation | Non-locking, push type | Non-locking, push type |
*Please consult with the manufacturer support center regarding replacement of the dedicated pilot valve sizes 1 to 4.
(Unit: kg)
Model | VEX312□-01 VEX312□-02 | VEX322□-01 VEX322□-02 | VEX332□-02 VEX332□-03 VEX332□-04 | VEX342□-02 VEX342□-03 VEX342□-04 | VEX350□-04 VEX350□-06 VEX350□-10 | VEX370□-10 VEX370□-12 | VEX390□-14 VEX390□-20 |
---|---|---|---|---|---|---|---|
Air operated type | 0.1 | 0.2 | 0.3 | 0.6 | 1.4 | 2.1 | 3.3 |
Solenoid type | 0.2 | 0.3 | 0.4 | 0.7 | 1.6 | 2.3 | 3.5 |
(Unit: mm)
Internal pilot solenoid type: VEX3122 DlN terminal (D) dimensional drawing
Air operated type: VEX3120, External pilot solenoid type: VEX3121 dimensional drawings (A directional view)
Body ported type / VEX312□ drawings
Model | P1 | P2 |
---|---|---|
VEX3120 | None | None |
VEX3121 | None | None |
VEX3122 | Yes | None |
(Unit: mm)
Air operated: VEX3420 dimensional drawing
External pilot solenoid type: VEX3421 dimensional drawing
Internal pilot solenoid type: VEX3422 DlN terminal (D) dimensional drawing
Base Mounted Type / VEX342□ Dimensional Drawings
Model | P1 | P2 |
---|---|---|
VEX3220 | None | None |
VEX3221 | None | None |
VEX3222 | Yes | None |
Référence pièce
|
---|
VEX3320-04F |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Type | Application | Nombre de ports | Sens du montage | Caractéristiques | Type à commutation | État à la mise hors tension | Tension | Type à port de tuyau | Filetage nominal de tuyauterie | Diam. du cylindre applicable (Ø) | Tuyauterie | Type d'entraînement | Valeur CV | Type de joint | Pression nominale (MPa) | Alimentation en air piloté | Entrée électrique du fil de sortie | Témoin / Suppresseur de surtension | Option | Taille de corps | Méthode de manipulation | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
212.03 € | 1 | Devis | Soupape principale | Utilisation unique | Vanne à 3 ports | Direct | Compatible avec un vide primaire / Sans lubrification | 2 positions, normalement fermé | - | - | G | 1/2 | 40 à 300 | Tuyauterie directe | Tiroir type piloté | 2.7 | Standard | -0,1 à 1 | Externe | Aucun | Aucun | Aucun | 32 | - |
Loading...
Vous vous trouvez sur la page de VEX3, Régulateur robuste, vanne 3 / 2, le numéro d'article est le suivant: VEX3320-04F.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article VEX3320-04F.
Configurer
Propriétés de base
Caractéristiques
État à la mise hors tension
Tension
Méthode de manipulation
Type
Type
Application
Nombre de ports
Sens du montage
Type à commutation
Type à port de tuyau
Filetage nominal de tuyauterie
Diam. du cylindre applicable(Ø)
Tuyauterie
Type d'entraînement
Valeur CV
Type de joint
Pression nominale(MPa)
Alimentation en air piloté
Entrée électrique du fil de sortie
Témoin / Suppresseur de surtension
Option
Taille de corps
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
VEX3120-02F |
VEX3220 |
VEX3220-01F |
VEX3320-04F-F |
VEX3320-04N |
VEX3420 |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Type | Application | Nombre de ports | Sens du montage | Caractéristiques | Type à commutation | État à la mise hors tension | Tension | Type à port de tuyau | Filetage nominal de tuyauterie | Diam. du cylindre applicable (Ø) | Tuyauterie | Type d'entraînement | Valeur CV | Type de joint | Pression nominale (MPa) | Alimentation en air piloté | Entrée électrique du fil de sortie | Témoin / Suppresseur de surtension | Option | Taille de corps | Méthode de manipulation |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
93.16 € | 1 | 26 jours | Soupape principale | Utilisation unique | Vanne à 3 ports | Direct | Compatible avec un vide primaire / Sans lubrification | 2 positions, normalement fermé | - | - | G | 1/4 | 40 à 300 | Tuyauterie directe | Tiroir type piloté | 0.89 | Standard | -0,1 à 1 | Externe | Aucun | Aucun | Aucun | 12 | - | ||
93.10 € | 1 | 4 jours | Soupape principale | Utilisation unique | Vanne à 3 ports | Direct | Compatible avec un vide primaire / Sans lubrification | 2 positions, normalement fermé | - | - | [Rc (R)] Rc | 2 | 40 à 300 | Tuyauterie directe | Tiroir type piloté | - | Standard | -0,1 à 1 | Externe | Aucun | Aucun | Aucun | 22 | - | ||
109.26 € | 1 | 26 jours | Soupape principale | Utilisation unique | Vanne à 3 ports | Direct | Compatible avec un vide primaire / Sans lubrification | 2 positions, normalement fermé | - | - | G | 1/8 | 40 à 300 | Tuyauterie directe | Tiroir type piloté | 0.86 | Standard | -0,1 à 1 | Externe | Aucun | Aucun | Aucun | 22 | - | ||
215.24 € | 1 | 26 jours | Soupape principale | Utilisation unique | Vanne à 3 ports | Direct | Compatible avec un vide primaire / Sans lubrification | 2 positions, normalement fermé | - | - | G | 1/2 | 40 à 300 | Tuyauterie directe | Tiroir type piloté | 2.7 | Standard | -0,1 à 1 | Externe | Aucun | Aucun | Avec feutre | 32 | - | ||
212.03 € | 1 | 26 jours | Soupape principale | Utilisation unique | Vanne à 3 ports | Direct | Compatible avec un vide primaire / Sans lubrification | 2 positions, normalement fermé | - | - | NPT | 1/2 | 40 à 300 | Tuyauterie directe | Tiroir type piloté | 2.7 | Standard | -0,1 à 1 | Externe | Aucun | Aucun | Aucun | 32 | - | ||
205.19 € | 1 | 26 jours | Soupape principale | Utilisation unique | Vanne à 3 ports | Direct | Compatible avec un vide primaire / Sans lubrification | 2 positions, normalement fermé | - | - | [Rc (R)] Rc | 2 | 40 à 300 | Tuyauterie directe | Tiroir type piloté | - | Standard | -0,1 à 1 | Externe | Aucun | Aucun | Aucun | 42 | - |