Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
SY113-6LOU-PM3-Q
SY100 Series (body ported type) external appearance
SY100 Series (base mounted type) external appearance
JIS symbols (SY11(3, 4))
Usable Fluids | Air |
---|---|
Ambient Temperature and Operating Fluid Temperature °C | -10 to 50 See "Best Pneumatics No. (1)". (no freezing) |
Response time (ms)*1 | 10 or less |
Maximum Operating Frequency Hz | 20 |
Manual Operation | Non-locking push type, locking type screwdriver operated type (slotted) Push-turn locking slotted type Push-turn locking lever type (SY114, SY114A only) Push-turn locking lever type (SY124, SY124A only) |
Lubrication | Not required |
Mounting Position | Free |
Impact resistance / Vibration resistance (m/s2 *2) | 150/30 |
Enclosure | Dust-proof |
*1: Based on JIS B 8374-1981 dynamic performance test. (Coil temperature of 20°C, at rated voltage, with no surge voltage suppressor)
*2: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at a right angle to the armature. (Initial value)
Structure Drawing
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Resin | Gray |
2 | Cover | Resin | Gray |
3 | Push Rod | Resin | - |
4 | Armature assembly | H-NBR/SUS | - |
5 | Fixed core | SUS | - |
6 | Exhaust poppet | H-NBR | - |
7 | Return Spring | SUS | - |
8 | Poppet Spring | SUS | - |
9 | Coil assembly | - | - |
Number | Part name | Part number | Material | |
---|---|---|---|---|
10 | Sub-plate | Standard | SY100-74-1 | Zinc diecast |
CE compliance | SY100-74-1-Q | |||
11 | Gasket* | VJ100-6-8 | H-NBR |
*Gaskets for standard and CE-compliant models have the same part number.
(Unit: mm)
Grommet (G, H): SY1(1, 2)3□(G, H)□□PM3(-F) dimensional drawings
(Unit: mm)
L plug connector (L): SY1(1, 2)3-□L□□-PM3(-F) dimensional drawings
*Other dimensions are the same as the grommet type.
(Unit: mm)
M plug connector (M): SY1(1, 2)3-□M□□-PM3(-F) dimensional drawings
*Other dimensions are the same as the grommet type.
(Unit: mm)
Grommet (G, H): SY1(1, 2)4 □(G, H)□□M3 dimensional drawings
(Unit: mm)
L plug connector (L): SY1(1, 2)4-□L□□-M3 dimensional drawings
*Other dimensions are the same as the grommet type.
(Unit: mm)
M plug connector (M): SY1(1, 2)4-□M□□-M3 dimensional drawings
*Other dimensions are the same as the grommet type.
Référence pièce
|
---|
SY113-6LOU-PM3-Q |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Application | Sens du montage | Caractéristiques | Type à commutation | État à la mise hors tension | Tension | Type à port de tuyau | Filetage nominal de tuyauterie | Tuyauterie | Type d'entraînement | Valeur CV | Alimentation en air piloté | Interrupteur manuel | Entrée électrique du fil de sortie | Manuel | Témoin / Suppresseur de surtension | Support | Conformité CE | Type de corps | Spécifications de tuyauterie | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
51.44 € | 1 | Devis | Utilisation unique | Direct | Standard / Compatible avec un vide primaire / Sans lubrification / Matériau de type fluoropolymère sans cuivre / Faible courant | 2 positions, normalement fermé | - | 12VDC | M | M3 | Tuyauterie directe | Tiroir type piloté | 0.008 | Interne | Non bloquant | Connecteur de prise L, sans connecteur / L plug connector without connector | Non verrouillable, type à poussoir | Avec témoin / suppresseur de surtension (non polarisé) | Pas de support | Oui | Standard | Pour tuyauterie de corps de port P, R, A |
Loading...
Type | Électrovannes | Nombre de ports | Vanne à 3 ports | Nombre de solénoïdes | Simple |
---|---|---|---|---|---|
Type de joint | Joint souple | Pression nominale(MPa) | 0 à 0,7 |
Vous vous trouvez sur la page de SY100, Vanne 3 / 2 à commande directe, joint élastique, le numéro d'article est le suivant: SY113-6LOU-PM3-Q.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article SY113-6LOU-PM3-Q.
Configurer
Propriétés de base
Caractéristiques
État à la mise hors tension
Entrée électrique du fil de sortie
Type
Application
Sens du montage
Type à commutation
Tension
Type à port de tuyau
Filetage nominal de tuyauterie
Tuyauterie
Type d'entraînement
Valeur CV
Alimentation en air piloté
Interrupteur manuel
Manuel
Témoin / Suppresseur de surtension
Support
Conformité CE
Type de corps
Spécifications de tuyauterie
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
SY113-5GD-PM3-Q |
SY113-5GS-M3-Q |
SY113-5GS-PM3-Q |
SY113-6LOZ-M3-Q |
SY113-6LZ-PM3-F-Q |
SY113-6M-PM3-F-Q |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Application | Sens du montage | Caractéristiques | Type à commutation | État à la mise hors tension | Tension | Type à port de tuyau | Filetage nominal de tuyauterie | Tuyauterie | Type d'entraînement | Valeur CV | Alimentation en air piloté | Interrupteur manuel | Entrée électrique du fil de sortie | Manuel | Témoin / Suppresseur de surtension | Support | Conformité CE | Type de corps | Spécifications de tuyauterie |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
46.24 € | 1 | 26 jours | Utilisation unique | Direct | Compatible avec un vide primaire / Standard / Sans lubrification / Faible courant / Matériau de type fluoropolymère sans cuivre | 2 positions, normalement fermé | - | 24VDC | M | M3 | Tuyauterie directe | Tiroir type piloté | 0.008 | Interne | Verrou | Grommet lead wire 0.3 m | Push-turn locking slotted style | Sans témoin / Suppresseur de surtension | Pas de support | Oui | Standard | Pour tuyauterie de corps de port P, R, A | ||
40.68 € | 1 | 26 jours | Unité de montage du collecteur | Base de collecteur | Compatible avec un vide primaire / Standard / Sans lubrification / Faible courant / Matériau de type fluoropolymère sans cuivre | 2 positions, normalement fermé | - | 24VDC | M | M3 | Tuyauterie directe | Tiroir type piloté | 0.008 | Interne | Non bloquant | Grommet lead wire 0.3 m | Non verrouillable, type à poussoir | Avec suppresseur de surtension | Pas de support | Oui | Standard | Pour collecteur | ||
47.34 € | 1 | 4 jours | Utilisation unique | Direct | Compatible avec un vide primaire / Standard / Sans lubrification / Faible courant / Matériau de type fluoropolymère sans cuivre | 2 positions, normalement fermé | - | 24VDC | M | M3 | Tuyauterie directe | Tiroir type piloté | 0.008 | Interne | Non bloquant | Longueur de fil de sortie de passe-fils : 300 mm | Non verrouillable, type à poussoir | Avec suppresseur de surtension | Pas de support | Oui | - | Pour tuyauterie de corps de port P, R, A | ||
42.87 € | 1 | 26 jours | Unité de montage du collecteur | Base de collecteur | Compatible avec un vide primaire / Standard / Sans lubrification / Faible courant / Matériau de type fluoropolymère sans cuivre | 2 positions, normalement fermé | - | 12VDC | M | M3 | Tuyauterie directe | Tiroir type piloté | 0.008 | Interne | Non bloquant | L plug connector without connector / Connecteur de prise L, sans connecteur | Non verrouillable, type à poussoir | Avec témoin et suppresseur de surtension | Pas de support | Oui | Standard | Pour collecteur | ||
52.53 € | 1 | 26 jours | Utilisation unique | Direct | Compatible avec un vide primaire / Standard / Sans lubrification / Faible courant / Matériau de type fluoropolymère sans cuivre | 2 positions, normalement fermé | - | 12VDC | M | M3 | Tuyauterie directe | Tiroir type piloté | 0.008 | Interne | Non bloquant | L plug connector with lead wire 0.3 m / Connecteur de prise L avec fil de sortie (longueur : 300mm) | Non verrouillable, type à poussoir | Avec témoin et suppresseur de surtension | Avec support | Oui | Standard | Pour tuyauterie de corps de port P, R, A | ||
50.16 € | 1 | 26 jours | Utilisation unique | Direct | Compatible avec un vide primaire / Standard / Sans lubrification / Faible courant / Matériau de type fluoropolymère sans cuivre | 2 positions, normalement fermé | - | 12VDC | M | M3 | Tuyauterie directe | Tiroir type piloté | 0.008 | Interne | Non bloquant | M plug connector with lead wire 0.3 m / Connecteur de prise M, avec fil de sortie (longueur : 300 mm) | Non verrouillable, type à poussoir | Sans témoin / Suppresseur de surtension | Avec support | Oui | Standard | Pour tuyauterie de corps de port P, R, A |