SY100, Vanne 3 / 2 à commande directe, joint élastique (Numéros de référence - Téléchargement CAO)

SY100, Vanne 3 / 2 à commande directe, joint élastique
  • En promotion jusqu’au 30/11/2024
SMC Solenoid Valve.
[Features]
· Low power consumption: 0.5 W (standard type, without indicator light) (Current draw: 21 mA at 24 V DC)
· Body width: 10 mm
· High reliability
· Suitable for use in vacuum applications
· Suitable for use in copper and fluorine-free applications
· Attractive design with bright color tones

(i)Remarque

  • Les images des produits peuvent être représentatives. Reportez-vous au catalogue du fabricant pour plus de détails.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

3-Port Solenoid Valve, Direct Operated, Rubber Seal, SY100 Series Specifications

SY100 Series (body ported type) external appearance

SY100 Series (body ported type) external appearance

SY100 Series (base mounted type) external appearance

SY100 Series (base mounted type) external appearance

JIS symbols (SY11(3, 4))

JIS symbols (SY11(3, 4))

Specifications Table

Usable Fluids Air
Ambient Temperature and Operating Fluid Temperature °C -10 to 50 See "Best Pneumatics No. (1)". (no freezing)
Response time (ms)*1 10 or less
Maximum Operating Frequency Hz 20
Manual Operation Non-locking push type, locking type screwdriver operated type (slotted)
Push-turn locking slotted type
Push-turn locking lever type (SY114, SY114A only)
Push-turn locking lever type (SY124, SY124A only)
Lubrication Not required
Mounting Position Free
Impact resistance / Vibration resistance (m/s2 *2) 150/30
Enclosure Dust-proof

*1: Based on JIS B 8374-1981 dynamic performance test. (Coil temperature of 20°C, at rated voltage, with no surge voltage suppressor)
*2: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at a right angle to the armature. (Initial value)

Structure Drawing

Structure Drawing

Structure Drawing

Component Parts

Number Part name Material Note
1 Body Resin Gray
2 Cover Resin Gray
3 Push Rod Resin -
4 Armature assembly H-NBR/SUS -
5 Fixed core SUS -
6 Exhaust poppet H-NBR -
7 Return Spring SUS -
8 Poppet Spring SUS -
9 Coil assembly - -

Replacement Parts

Number Part name Part number Material
10 Sub-plate Standard SY100-74-1 Zinc diecast
CE compliance SY100-74-1-Q
11 Gasket* VJ100-6-8 H-NBR

*Gaskets for standard and CE-compliant models have the same part number.

External Dimensions (Body Ported Type)

 

(Unit: mm)

 

Grommet (G, H): SY1(1, 2)3□(G, H)□□PM3(-F) dimensional drawings

Grommet (G, H): SY1(1, 2)3□(G, H)□□PM3(-F) dimensional drawings

 

(Unit: mm)

 

L plug connector (L): SY1(1, 2)3-□L□□-PM3(-F) dimensional drawings

L plug connector (L): SY1(1, 2)3-□L□□-PM3(-F) dimensional drawings

*Other dimensions are the same as the grommet type.

 

(Unit: mm)

 

M plug connector (M): SY1(1, 2)3-□M□□-PM3(-F) dimensional drawings

M plug connector (M): SY1(1, 2)3-□M□□-PM3(-F) dimensional drawings

*Other dimensions are the same as the grommet type.

External dimensions (Base Mounted type [With Sub-Plate])

 

(Unit: mm)

 

Grommet (G, H): SY1(1, 2)4 □(G, H)□□M3 dimensional drawings

Grommet (G, H): SY1(1, 2)4 □(G, H)□□M3 dimensional drawings

 

(Unit: mm)

 

L plug connector (L): SY1(1, 2)4-□L□□-M3 dimensional drawings

L plug connector (L): SY1(1, 2)4-□L□□-M3 dimensional drawings

*Other dimensions are the same as the grommet type.

 

(Unit: mm)

 

M plug connector (M): SY1(1, 2)4-□M□□-M3 dimensional drawings

M plug connector (M): SY1(1, 2)4-□M□□-M3 dimensional drawings

*Other dimensions are the same as the grommet type.

Precautions

  • *Product images may be representative images.
  • *See the manufacturer's catalog for product information other than the above.
Référence pièce
SY113-5LU-M3-Q
SY113-5MOU-M3-Q
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Application Sens du montage Caractéristiques Type à commutation État à la mise hors tension Tension Type à port de tuyau Filetage nominal de tuyauterie Tuyauterie Type d'entraînement Valeur CV Alimentation en air piloté Interrupteur manuel Entrée électrique du fil de sortie Manuel Témoin / Suppresseur de surtension Support Conformité CE Type de corps Spécifications de tuyauterie

45.82 €

1 26 jours Unité de montage du collecteurBase de collecteurStandard / Compatible avec un vide primaire / Sans lubrification / Matériau de type fluoropolymère sans cuivre / Faible courant2 positions, normalement fermé-24VDCMM3Tuyauterie directeTiroir type piloté0.008InterneNon bloquantL plug connector with lead wire 0.3 m / Connecteur de prise L avec fil de sortie (longueur : 300mm)Non verrouillable, type à poussoirAvec témoin / suppresseur de surtension (non polarisé)Pas de supportOuiStandardPour collecteur

44.79 €

1 26 jours Unité de montage du collecteurBase de collecteurStandard / Compatible avec un vide primaire / Sans lubrification / Matériau de type fluoropolymère sans cuivre / Faible courant2 positions, normalement fermé-24VDCMM3Tuyauterie directeTiroir type piloté0.008InterneNon bloquantConnecteur de prise M, sans connecteur / M plug connector without connectorNon verrouillable, type à poussoirAvec témoin / suppresseur de surtension (non polarisé)Pas de supportOuiStandardPour collecteur

Loading...

  1. 1

Informations de base

Type Électrovannes Nombre de ports Vanne à 3 ports Nombre de solénoïdes Simple
Type de joint Joint souple Pression nominale(MPa) 0 à 0,7

Assistance technique