Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
VT307-3DZ1-01N-Q
VT307 Series external appearance
JIS Symbol
Switching Method | Direct operation type 2-position single solenoid | ||
---|---|---|---|
Usable Fluids | Air | ||
Operating Pressure Range | 0 to 1 MPa (high pressure type), 0 to 0.7 MPa (standard type) | ||
Ambient Temperature and Operating Fluid Temperature | -10 to +50°C (no freezing) | ||
Response time*1 | 20 ms or less (at 0.5 MPa) | ||
Maximum Operating Frequency | 10 Hz | ||
Lubrication | Not required (Use turbine oil class 1 ISOVG32, if lubricated) | ||
Manual Operation | Non-locking, push type | ||
Mounting Orientation | Free | ||
Impact resistance / Vibration resistance*2 | 150/50 m/s2 | ||
Enclosure | Dust-proof | ||
Electrical Entry | Grommet, DIN terminal | ||
Coil rated voltage (V) | AC (50/60 Hz) | 100, 200, 110*, 220*, 240* | |
DC | 24, 12* | ||
Allowable Voltage Fluctuation | -15% to +10% of rated voltage | ||
Apparent power*3 *4 | AC | Starting | 12.7 VA (50 Hz), 10.7 VA (60 Hz) |
Holding | 7.6 VA (50 Hz) 5.4 VA (60 Hz) | ||
Power consumption*3 *4 | DC | Without indicator light: 4 W, With indicator light: 4.2 W | |
Light and Surge Voltage Suppressor (DIN terminal type only) | AC | Varistor, LED | |
DC | Diode, LED |
*denotes semi-standard specifications.
*1: Based on JIS B8419:2010 dynamic performance testing (Coil temperature 20°C, at rated voltage, without surge voltage suppressor).
*2: Impact resistance: No malfunction occurred when tested using a drop tester. The test was performed once for each condition, in both energized and de-energized states, in the axial and right angle directions of the main valve/armature (initial values).
Vibration resistance: No malfunction occurred in 1 sweep test between 45 and 1,000 Hz. The test was performed in both energized and de-energized states in the axial and right angle directions of the main valve/armature. (Initial value)
*3: Values when rated voltage is applied.
*4: Values will vary for continuous duty type (VT307E) and low power consumption type (VT307Y, VT307W). See semi-standard specifications.
When not energized
Operation description / When not energized
The poppet valve (2) is pushed upward with the return spring (3), sealing port (1) while port (2) and port (3) are connected.
Air flow direction: Port (1) ⇔ block, (2) ⇔ (3)
When energized
Operation description / When energized
When energizing the molded coil (4), the armature (5) is magnetically attracted to the core (6) and pushes down the spool valve (2) with the push rod (7). This seals port (3) and connects port (1) and (2). At this time, a gap will form between the armature (5) and the core (6), but the armature (5) will be magnetically attracted to the core (6) and will stick tightly.
Air flow direction
Port (1) ⇔ Port (2), Port (3) ⇔ Block
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Die-cast aluminum | Urban white |
2 | Poppet Valve | Aluminum/HNBR | - |
3 | Return Spring | Stainless steel | - |
4 | Molded coil | Resin | - |
Grommet (Lead wire length: 300 mm, 600 mm)
DIN terminal (with connector)
DIN terminal (without connector)
(Unit: mm)
Grommet: VT307-□G1 dimensional drawings
*Lead wire length 600 mm (VT307-□H1) also available.
(Unit: mm)
DIN terminal: VT307-□D1 dimensional drawings
Référence pièce
|
---|
VT307-3DZ1-01N-Q |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Application | Sens du montage | Caractéristiques | Type à commutation | État à la mise hors tension | Tension | Type à port de tuyau | Filetage nominal de tuyauterie | Tuyauterie | Valeur CV | Pression nominale (MPa) | Alimentation en air piloté | Entrée électrique du fil de sortie | Témoin / Suppresseur de surtension | Support | Conformité CE | Options de corps | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
42.02 € | 1 | 26 jours | Utilisation unique | Direct | Standard / Compatible avec l'ozone / Sans lubrification / Faible courant | 2 positions, normalement fermé | - | 110VAC | NPT | 1/8 | Tuyauterie directe | 0.18 | 0 à 0,7 | Interne | Borne DIN avec connecteur | Avec témoin et suppresseur de surtension | Aucun | Oui | Type standard |
Loading...
Type | Électrovannes | Nombre de ports | Vanne à 3 ports | Nombre de solénoïdes | Simple |
---|---|---|---|---|---|
Type d'entraînement | Clapet à mouvement linéaire | Type de joint | Joint souple | Interrupteur manuel | Non bloquant |
Vous vous trouvez sur la page de VT307, Électrodistributeur 3 voies avec clapet à commande directe, le numéro d'article est le suivant: VT307-3DZ1-01N-Q.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article VT307-3DZ1-01N-Q.
Configurer
Propriétés de base
Caractéristiques
État à la mise hors tension
Type
Application
Sens du montage
Type à commutation
Tension
Type à port de tuyau
Filetage nominal de tuyauterie
Tuyauterie
Valeur CV
Pression nominale(MPa)
Alimentation en air piloté
Entrée électrique du fil de sortie
Témoin / Suppresseur de surtension
Support
Conformité CE
Options de corps
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
VO307-3D1-Q |
VO307-3DO1-Q |
VO307-3DZ1-Q |
VT307-3DZ1-02-Q |
VT307-3DZ1-02F-Q |
VT307-3DZ1-02N-Q |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Application | Sens du montage | Caractéristiques | Type à commutation | État à la mise hors tension | Tension | Type à port de tuyau | Filetage nominal de tuyauterie | Tuyauterie | Valeur CV | Pression nominale (MPa) | Alimentation en air piloté | Entrée électrique du fil de sortie | Témoin / Suppresseur de surtension | Support | Conformité CE | Options de corps |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
39.05 € | 1 | 26 jours | Unité de montage du collecteur | Base de collecteur | Standard / Sans lubrification / Compatible avec l'ozone / Faible courant | 2 positions, normalement fermé | - | 110VAC | - | - | Tuyauterie de fondation | - | 0 à 0,7 | Interne | Borne DIN avec connecteur | Aucun | Aucun | Oui | Type standard | ||
39.05 € | 1 | 4 jours | Unité de montage du collecteur | Base de collecteur | Standard / Sans lubrification / Compatible avec l'ozone / Faible courant | 2 positions, normalement fermé | - | 110VAC | - | - | Tuyauterie de fondation | - | 0 à 0,7 | Interne | Borne DIN sans connecteur | Aucun | Aucun | Oui | Type standard | ||
41.95 € | 1 | 4 jours | Unité de montage du collecteur | Base de collecteur | Standard / Sans lubrification / Compatible avec l'ozone / Faible courant | 2 positions, normalement fermé | - | 110VAC | - | - | Tuyauterie de fondation | - | 0 à 0,7 | Interne | Borne DIN avec connecteur | Avec témoin et suppresseur de surtension | Aucun | Oui | Type standard | ||
42.02 € | 1 | 26 jours | Utilisation unique | Direct | Standard / Sans lubrification / Compatible avec l'ozone / Faible courant | 2 positions, normalement fermé | - | 110VAC | [Rc (R)] Rc | 1/4 | Tuyauterie directe | 0.19 | 0 à 0,7 | Interne | Borne DIN avec connecteur | Avec témoin et suppresseur de surtension | Aucun | Oui | Type standard | ||
42.02 € | 1 | 26 jours | Utilisation unique | Direct | Standard / Sans lubrification / Compatible avec l'ozone / Faible courant | 2 positions, normalement fermé | - | 110VAC | G | 1/4 | Tuyauterie directe | 0.19 | 0 à 0,7 | Interne | Borne DIN avec connecteur | Avec témoin et suppresseur de surtension | Aucun | Oui | Type standard | ||
42.02 € | 1 | 26 jours | Utilisation unique | Direct | Standard / Sans lubrification / Compatible avec l'ozone / Faible courant | 2 positions, normalement fermé | - | 110VAC | NPT | 1/4 | Tuyauterie directe | 0.19 | 0 à 0,7 | Interne | Borne DIN avec connecteur | Avec témoin et suppresseur de surtension | Aucun | Oui | Type standard |