VT307, Électrodistributeur 3 voies avec clapet à commande directe (Numéros de référence - Téléchargement CAO)

VT307, Électrodistributeur 3 voies avec clapet à commande directe

Cliquez sur cette image pour l'agrandir.

Cliquez sur cette image pour l'agrandir.

SMC Solenoid Valve.
[Features]
· A direct operated poppet type 3-port solenoid valve
· Supports various valve functions in 1 valve
· Low-concentration ozone-measure product
· Interchangeable

(i)Remarque

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

VO307K-4D1-Q

3‑Port Solenoid Valve, Direct Operated Poppet Type, VT307 Series Specifications

VT307 Series external appearance

VT307 Series external appearance

JIS Symbol

JIS Symbol

Standard Specification Table

Switching Method Direct operation type 2-position single solenoid
Usable Fluids Air
Operating Pressure Range 0 to 1 MPa (high pressure type), 0 to 0.7 MPa (standard type)
Ambient Temperature and Operating Fluid Temperature -10 to +50°C (no freezing)
Response time*1 20 ms or less (at 0.5 MPa)
Maximum Operating Frequency 10 Hz
Lubrication Not required (Use turbine oil class 1 ISOVG32, if lubricated)
Manual Operation Non-locking, push type
Mounting Orientation Free
Impact resistance / Vibration resistance*2 150/50 m/s2
Enclosure Dust-proof
Electrical Entry Grommet, DIN terminal
Coil rated voltage (V) AC (50/60 Hz) 100, 200, 110*, 220*, 240*
DC 24, 12*
Allowable Voltage Fluctuation -15% to +10% of rated voltage
Apparent power*3 *4 AC Starting 12.7 VA (50 Hz), 10.7 VA (60 Hz)
Holding 7.6 VA (50 Hz) 5.4 VA (60 Hz)
Power consumption*3 *4 DC Without indicator light: 4 W, With indicator light: 4.2 W
Light and Surge Voltage Suppressor
(DIN terminal type only)
AC Varistor, LED
DC Diode, LED

*denotes semi-standard specifications.
*1: Based on JIS B8419:2010 dynamic performance testing (Coil temperature 20°C, at rated voltage, without surge voltage suppressor).
*2: Impact resistance: No malfunction occurred when tested using a drop tester. The test was performed once for each condition, in both energized and de-energized states, in the axial and right angle directions of the main valve/armature (initial values).
Vibration resistance: No malfunction occurred in 1 sweep test between 45 and 1,000 Hz. The test was performed in both energized and de-energized states in the axial and right angle directions of the main valve/armature. (Initial value)
*3: Values when rated voltage is applied.
*4: Values will vary for continuous duty type (VT307E) and low power consumption type (VT307Y, VT307W). See semi-standard specifications.

Structure Drawing

When not energized

When not energized

Operation description / When not energized

The poppet valve (2) is pushed upward with the return spring (3), sealing port (1) while port (2) and port (3) are connected.
Air flow direction: Port (1) ⇔ block, (2) ⇔ (3)

When energized

When energized

Operation description / When energized

When energizing the molded coil (4), the armature (5) is magnetically attracted to the core (6) and pushes down the spool valve (2) with the push rod (7). This seals port (3) and connects port (1) and (2). At this time, a gap will form between the armature (5) and the core (6), but the armature (5) will be magnetically attracted to the core (6) and will stick tightly.
Air flow direction
Port (1) ⇔ Port (2), Port (3) ⇔ Block

Number Part name Material Note
1 Body Die-cast aluminum Urban white
2 Poppet Valve Aluminum/HNBR -
3 Return Spring Stainless steel -
4 Molded coil Resin -

Electrical Entry

Grommet (Lead wire length: 300 mm, 600 mm)

Grommet (Lead wire length: 300 mm, 600 mm)

DIN terminal (with connector)

DIN terminal (with connector)

DIN terminal (without connector)

DIN terminal (without connector)

Outline dimensional drawing

 

(Unit: mm)

 

Grommet: VT307-□G1 dimensional drawings

Grommet: VT307-□G1 dimensional drawings

*Lead wire length 600 mm (VT307-□H1) also available.

 

(Unit: mm)

 

DIN terminal: VT307-□D1 dimensional drawings

DIN terminal: VT307-□D1 dimensional drawings

Precautions

  • *Product images may be representative images.
  • *See the manufacturer's catalog for product information other than the above.
Référence pièce
VO307K-4D1-Q
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Application Sens du montage Caractéristiques Type à commutation État à la mise hors tension Tension Type à port de tuyau Filetage nominal de tuyauterie Tuyauterie Valeur CV Pression nominale
(MPa)
Alimentation en air piloté Entrée électrique du fil de sortie Témoin / Suppresseur de surtension Support Conformité CE Options de corps

41.06 €

1 26 jours Unité de montage du collecteurBase de collecteurCompatible avec l'ozone / Sans lubrification / Faible courant[Autres] 2 positions, universelReprise automatique (retour de ressort)220VAC--Tuyauterie de fondation0.0890 à 1,0-Borne DIN avec connecteurAucunAucunProduit conforme CEType standard

Loading...

  1. 1

Informations de base

Type Électrovannes Nombre de ports Vanne à 3 ports Nombre de solénoïdes Simple
Type d'entraînement Clapet à mouvement linéaire Type de joint Joint souple Interrupteur manuel Non bloquant

Vous vous trouvez sur la page de VT307, Électrodistributeur 3 voies avec clapet à commande directe, le numéro d'article est le suivant: VO307K-4D1-Q.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article VO307K-4D1-Q.

Variantes de ce produit

Référence pièce
VO307-3D1-Q
VO307-3DO1-Q
VO307-3DZ1-Q
VO307K-4DO1-Q
VO307K-4DZ1-Q
VO307K-5D1
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Application Sens du montage Caractéristiques Type à commutation État à la mise hors tension Tension Type à port de tuyau Filetage nominal de tuyauterie Tuyauterie Valeur CV Pression nominale
(MPa)
Alimentation en air piloté Entrée électrique du fil de sortie Témoin / Suppresseur de surtension Support Conformité CE Options de corps

39.05 €

1 26 jours Unité de montage du collecteurBase de collecteurStandard / Sans lubrification / Compatible avec l'ozone / Faible courant2 positions, normalement fermé-110VAC--Tuyauterie de fondation-0 à 0,7InterneBorne DIN avec connecteurAucunAucunOuiType standard

39.05 €

1 4 jours Unité de montage du collecteurBase de collecteurStandard / Sans lubrification / Compatible avec l'ozone / Faible courant2 positions, normalement fermé-110VAC--Tuyauterie de fondation-0 à 0,7InterneBorne DIN sans connecteurAucunAucunOuiType standard

41.95 €

1 4 jours Unité de montage du collecteurBase de collecteurStandard / Sans lubrification / Compatible avec l'ozone / Faible courant2 positions, normalement fermé-110VAC--Tuyauterie de fondation-0 à 0,7InterneBorne DIN avec connecteurAvec témoin et suppresseur de surtensionAucunOuiType standard

41.06 €

1 26 jours Unité de montage du collecteurBase de collecteurStandard / Sans lubrification / Compatible avec l'ozone / Faible courant2 positions, normalement fermé-220VAC--Tuyauterie de fondation-0 à 1,0InterneBorne DIN sans connecteurAucunAucunOuiType standard

44.02 €

1 26 jours Unité de montage du collecteurBase de collecteurStandard / Sans lubrification / Compatible avec l'ozone / Faible courant2 positions, normalement fermé-220VAC--Tuyauterie de fondation-0 à 1,0InterneBorne DIN avec connecteurAvec témoin et suppresseur de surtensionAucunOuiType standard

41.06 €

1 26 jours Unité de montage du collecteurBase de collecteurStandard / Sans lubrification / Compatible avec l'ozone / Faible courant2 positions, normalement fermé-24VDC--Tuyauterie de fondation-0 à 1,0InterneBorne DIN avec connecteurAucunAucunAucunType standard

Assistance technique