• Avis de Maintenance Préventive : Ce site sera indisponible en raison de la maintenance préventive de 3:00 à 15:00 (CEST) 16/6/2024. Nous nous excusons pour le désagrément.

Vanne de décharge de pression résiduelle à 3 ports avec détection de la position de la vanne principale (type VP500 / VP700) (Numéros de référence - Téléchargement CAO)

Vanne de décharge de pression résiduelle à 3 ports avec détection de la position de la vanne principale (type VP500 / VP700)
  • Économie
Residual pressure relief valves with detection of main valve position.
[Features]
· Enables redundant system to be constructed easily.
· Highly reliable construction.
· Various types of safety limit switches available.
· Includes soft start-up function (-X555).
· RoHS-compliant.·

(i)Remarque

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

VP742R-5DZ1-04N-M-X536

3-Port Residual Pressure Release Valve With Detection Of Main Valve Position (VP500 Type / VP700 Type) specifications

VP500-X536, VP500-X538, VP500-X555, VP700-X536, VP700-X538, VP700-X555 external appearance

VP500-X536, VP500-X538, VP500-X555, VP700-X536, VP700-X538, VP700-X555 external appearance

Usable Fluids Air
Switching Method N.C. (spring-return)
Operating Method Internal pilot, external pilot
Operating Pressure Range 0.25 to 0.7 MPa 0.25 to 0.7 MPa
External pilot pressure - 0.25 to 0.7 MPa (same as operating pressure)
Maximum Operating Frequency 30 times/min
Minimum operating frequency 1 time/week
Operating temperature and ambient temperature -10°C to 50°C (no freezing)
Ambient humidity 20 to 90%RH (no condensation)
Manual Operation None
Pilot Exhaust Method Individual exhaust
Lubrication Not required
Mounting Orientation Free
Impact Resistance / Vibration Resistance 150/30 m/s2
Enclosure IP65
Operating environment Indoor
B10D(for MTTFd calculation) 10,000,000 times
  • *Internal pilot type: Be aware that the valve may not function properly even if the pressure on side 1 is within operating pressure range in the event that the flow rate on side 1 is insufficient due to throttling of the port, etc. See the manufacturer's catalog for details.
  • *Piping for external pilot type: Operation may be prevented if external pilot pressure is insufficient due to simultaneous operation, throttling of the air port, etc. If this happens, install a check valve (such as AKH Series) to the external pilot port, change to a port size that provides a stable pressure 0.25 MPa or above, or adjust the pressure settings.

Drawings (Residual Pressure Release Valve / -X536)

Safety limit switch: Made by OMRON

 

(Unit: mm)

 

VP542(R)-5(D, Y)Z1-03□-□-X536 / VP542(R)-5(D, Y)Z1-03□-M□-X536 dimensional drawings

VP542(R)-5(D, Y)Z1-03□-□-X536 / VP542(R)-5(D, Y)Z1-03□-M□-X536 dimensional drawings

 

(Unit: mm)

 

VP742(R)-5 (D, Y)Z1-04□-□-X536 / VP742(R)-5(D, Y)Z1-04□-M□-X536 dimensional drawings

VP742(R)-5 (D, Y)Z1-04□-□-X536 / VP742(R)-5(D, Y)Z1-04□-M□-X536 dimensional drawings

Safety limit switch: Made by Rockwell Automation

 

(Unit: mm)

 

VP542(R)-5(D, Y)Z1-03□-S1□-X536 dimensional drawings

VP542(R)-5(D, Y)Z1-03□-S1□-X536 dimensional drawings

 

(Unit: mm)

 

VP742(R)-5(D, Y)Z1-04□-S1□-X536 dimensional drawings

VP742(R)-5(D, Y)Z1-04□-S1□-X536 dimensional drawings

Drawings (Dual Residual Pressure Release Valve / -X538)

Safety limit switch: Made by OMRON

 

(Unit: mm)

 

VP544(R)-5(D, Y)Z1-03□-□-X538 / VP544(R)-5(D, Y)Z1-03□-M□-X538 dimensional drawings

VP544(R)-5(D, Y)Z1-03□-□-X538 / VP544(R)-5(D, Y)Z1-03□-M□-X538 dimensional drawings

 

(Unit: mm)

 

VP744(R)-5(D, Y)Z1-04□-□-X538 / VP744(R)-5(D, Y)Z1-04□-M□-X538

VP744(R)-5(D, Y)Z1-04□-□-X538 / VP744(R)-5(D, Y)Z1-04□-M□-X538

Safety limit switch: Made by Rockwell Automation

 

(Unit: mm)

 

VP544(R)-5 (D, Y)Z1-03□-S1□-X538 dimensional drawings

VP544(R)-5 (D, Y)Z1-03□-S1□-X538 dimensional drawings

 

(Unit: mm)

 

VP744(R)-5 (D, Y)Z1-04□-S1□-X538 dimensional drawings

VP744(R)-5 (D, Y)Z1-04□-S1□-X538 dimensional drawings

Drawings (Dual Residual Pressure Release Valve with Soft Start-up Function / -X555)

Safety limit switch: Made by OMRON

 

(Unit: mm)

 

VP544(R)-5(D, Y)Z1-03□-□□-X555 / VP544(R)-5 (D, Y)Z1-03□-M□□-X555 dimensional drawings

VP544(R)-5(D, Y)Z1-03□-□□-X555 / VP544(R)-5 (D, Y)Z1-03□-M□□-X555 dimensional drawings

Precautions

  • *Product images may be representative images.
  • *See the manufacturer's catalog for product information other than the above.
Référence pièce
VP742R-5DZ1-04N-M-X536
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Type à commutation Type à port de tuyau Filetage nominal de tuyauterie Tuyauterie Valeur CV Alimentation en air piloté Entrée électrique du fil de sortie Fonctions Spécifications de commutateur Spécification de clapet anti-retour Spécification de papillon

376.74 €

1 28 jours 2 positions, normalement ferméNPT1/2Tuyauterie directe3.6ExterneBorne DINClapet de décharge de pression résiduelleConnecteur M12 (fabriqué par OMRON)Sans clapet anti-retourAccélérateur variable

Loading...

  1. 1

Informations de base

Type Électrovannes Application Utilisation unique Nombre de ports Vanne à 3 ports
Sens du montage Direct Caractéristiques Standard / Résistant aux gouttes d'eau / Sans lubrification Nombre de solénoïdes Simple
État à la mise hors tension Reprise automatique (retour de ressort) Tension 24VDC Type d'entraînement Tiroir type piloté
Type de joint Joint souple Pression nominale(MPa) 0,25 à 0,7 Témoin / Suppresseur de surtension Avec témoin et suppresseur de surtension

Vous vous trouvez sur la page de Vanne de décharge de pression résiduelle à 3 ports avec détection de la position de la vanne principale (type VP500 / VP700), le numéro d'article est le suivant: VP742R-5DZ1-04N-M-X536.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article VP742R-5DZ1-04N-M-X536.

Variantes de ce produit

Référence pièce
VP542-5DZ1-03N-M-X536
VP542-5YZ1-03F-M-X536
VP542-5YZ1-03F-S1-X536
VP742R-5DZ1-04N-MB-X536
VP742R-5YZ1-04F-M-X536
VP744-5DZ1-04-M-X538
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Type à commutation Type à port de tuyau Filetage nominal de tuyauterie Tuyauterie Valeur CV Alimentation en air piloté Entrée électrique du fil de sortie Fonctions Spécifications de commutateur Spécification de clapet anti-retour Spécification de papillon

190.24 €

1 28 jours 2 positions, normalement ferméNPT3/8Tuyauterie directe2.2InterneBorne DINClapet de décharge de pression résiduelleConnecteur M12 (fabriqué par OMRON)Sans clapet anti-retourAccélérateur variable

190.24 €

1 4 jours 2 positions, normalement ferméG3/8Tuyauterie directe2.2InterneBorne DIN (EN175301-803)Clapet de décharge de pression résiduelleConnecteur M12 (fabriqué par OMRON)Sans clapet anti-retourAccélérateur variable

385.44 €

1 26 jours 2 positions, normalement ferméG3/8Tuyauterie directe2.2InterneBorne DIN (EN175301-803)Clapet de décharge de pression résiduelleConnecteur M12 (Fabriqué par Rockwell Automation)Sans clapet anti-retourAccélérateur variable

161.74 €

1 26 jours 2 positions, normalement ferméNPT1/2Tuyauterie directe3.6ExterneBorne DINClapet de décharge de pression résiduelleConnecteur M12 (fabriqué par OMRON)Diamètre extérieur de tube applicable ø1/4"Accélérateur variable

376.74 €

1 4 jours 2 positions, normalement ferméG1/2Tuyauterie directe3.6ExterneBorne DIN (EN175301-803)Clapet de décharge de pression résiduelleConnecteur M12 (fabriqué par OMRON)Sans clapet anti-retourAccélérateur variable

634.03 €

1 26 jours [Autres] Autre[Rc (R)] Rc1/2Tuyauterie de fondation2.3InterneBorne DINDouble clapet de décharge de pression résiduelleConnecteur M12 (fabriqué par OMRON)Sans clapet anti-retourAccélérateur variable

Assistance technique