Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
ZK2C10K5CL-08
Ejector external appearance
With pressure sensor
Lead wire with connector for switch with energy-saving function
With high noise reduction silencer
With vacuum pressure switch
Number | Part Name | Main Materials | Note |
---|---|---|---|
1 | Valve Body Assembly | Resin | If not resin, HNBR, NBR, steel, etc. are also used |
2 | Needle Assembly | Brass | If not electroless nickel plated brass, resin, steel and NBR are also used |
3 | Ejector Body Assembly | Resin | If not resin, HNBR, NBR, steel, etc. are also used |
4 | Ejector Assembly | Resin | If not resin, NBR is used |
5 | Filter Case Assembly | Resin | Case body: polycarbonate |
Number | Part Name | Note |
---|---|---|
6 | Valve Assembly | - |
7 | Connector Assembly | Solenoid valve connector 3-wire (for double), 2-wire (for single) |
8 | One-Touch Fitting Assembly | Standard supply (PV) port: ø6 mm and ø1/4" |
9 | Sound-Absorbing Material | 10 pieces per set |
10 | Vacuum Port Adapter Assembly | With one-touch fitting and filter element (case material: polycarbonate) |
11 | Filter Element | Nominal filtration rating: 30 μm, 10 pieces per set |
12 | Check Valve | For replacement or additions to prevent manifold exhaust interference, 10 pieces per set |
13 | Vacuum Pressure Switch Assembly | With 2 screws, 1 gasket |
14 | Lead Wire with Connector | - |
15 | Pressure Sensor Assembly | With 2 screws, 1 gasket |
16 | High Noise Reduction Silencer Case Assembly | With sound-absorbing material (part no.: ZK2-SE4-6-A) |
With high noise reduction silencer exhaust
With port exhaust
(Unit: mm)
ZK2(A, B, G)□(K, R)□NL2-□ dimensional drawing
(Unit: mm)
ZK2(A, B, G)□J□NL2-□ dimensional drawing
PV Port Type | B | ||
---|---|---|---|
Metric Size | 06 | ø6 mm | 9.7 |
Inch Size | 07 | ø1/4" | 12.3 |
V Port Type | A | C | ||
---|---|---|---|---|
Metric Size | 06 | ø6 mm | 8.25 | 4 |
08 | ø8 mm | 11.4 | 6 | |
Inch Size | 07 | ø1/4" | 10.8 | 4.76 |
09 | ø5/16" | 11.4 | 6 |
Exploded view of manifold
Number | Part Name | Main Materials | Note |
---|---|---|---|
1 | End Plate D Assembly | Resin | If not resin, HNBR, NBR, steel, etc. are also used |
2 | End Plate U Assembly | Resin | If not electroless nickel plated brass, resin, steel and NBR are also used |
Number | Part Name | Note |
---|---|---|
3 | Tension Bolt Assembly | 2 pieces per set |
4 | Port Plug Assembly | Plug for changing PV port to single side supply specification. (Common for both metric and inches) |
5 | Port Plug Assembly | Plug for changing PS and PD ports to single side supply specifications. (Common for both metric and inches) |
6 | One-Touch Fitting Assembly | Metric size: ø8 mm, Inch size: ø5/16" |
7 | Sound-Absorbing Material | 2 pieces per set, Material: non-woven fabric (silencer cover not included) |
8 | DIN Rail | For the recommended length for each manifold station, refer to the drawing. |
9 | Connector Housing Assembly | Even number of stations only (if a connector for odd numbers is required, specify the connector number required plus 1 station) |
Référence pièce
|
---|
ZK2C10K5CL-08 |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Fonction supplémentaire | Débit de consommation d'air (l/min) | Taille du raccord à simple pression du port de vide | Forme du port de connexion du port d'alimentation en air | Air Supply Port One-Touch Fitting Size | Application | Plage de pression de fonctionnement (MPa) | Débit d'aspiration (l/min) | Diam. de buse | Spécifications d'échappement | Port d'échappement | Combinaison de la vanne d'alimentation et du clapet de décharge | Entrée électrique | Capteur de pression de vide | Spécifications de sortie | Spécifications de l'unité | Spécifications du fil de sortie | Accessoires | Entrée électrique de commutateur de vide | Aiguille de réglage du débit de coupure du vide | Options | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
311.73 € | 1 | 4 jours | Filtre / Valves pour génération de vide / Clapet antiretour (maintien du vide) / Avec affichage à DEL, pressostat pour vide / Valve d'élimination du vide / Spécification d'échappement central | 40 | Ø8 | - | - | Collecteur | 0.3~0.6 | 44 | 1,0mm | Échappement combiné | - | Vanne d'alimentation (NF) / Clapet de décharge (NF) | Connecteur de prise de type L | Pressostat numérique de vide | Sorties PNP 2 (0 à 101kPa) | Avec fonction de sélection d'unité | Fil de sortie avec connecteur | Non | Avec fil de sortie pour capteurs | Non | - |
Loading...
Type | Unité | Vide limite(kPa) | -91 | Forme du port de connexion du port de vide | Accouplement à simple effet |
---|---|---|---|---|---|
Plage de températures de fonctionnement(°C) | -5::50 | Tension nominale | 24VDC | Témoin / Suppresseur de surtension | Oui |
Manuel | Type non verrouillable |
Vous vous trouvez sur la page de ZK2, Unité de vide, Système de générateur de vide avec distributeur, le numéro d'article est le suivant: ZK2C10K5CL-08.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article ZK2C10K5CL-08.
Configurer
Propriétés de base
Fonction supplémentaire
Forme du port de connexion du port d'alimentation en air
Air Supply Port One-Touch Fitting Size
Port d'échappement
Options
Type
Débit de consommation d'air(l/min)
Taille du raccord à simple pression du port de vide
Application
Débit d'aspiration(l/min)
Diam. de buse
Spécifications d'échappement
Combinaison de la vanne d'alimentation et du clapet de décharge
Entrée électrique
Capteur de pression de vide
Spécifications de sortie
Spécifications de l'unité
Spécifications du fil de sortie
Accessoires
Entrée électrique de commutateur de vide
Aiguille de réglage du débit de coupure du vide
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
ZK2A10R5ALA-06 |
ZK2A10R5CL-08-BK |
ZK2A10R5NL2A-06 |
ZK2C10K5HL-08 |
ZK2C10K5PC-08 |
ZK2C10K5PL-08 |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Fonction supplémentaire | Débit de consommation d'air (l/min) | Taille du raccord à simple pression du port de vide | Forme du port de connexion du port d'alimentation en air | Air Supply Port One-Touch Fitting Size | Application | Plage de pression de fonctionnement (MPa) | Débit d'aspiration (l/min) | Diam. de buse | Spécifications d'échappement | Port d'échappement | Combinaison de la vanne d'alimentation et du clapet de décharge | Entrée électrique | Capteur de pression de vide | Spécifications de sortie | Spécifications de l'unité | Spécifications du fil de sortie | Accessoires | Entrée électrique de commutateur de vide | Aiguille de réglage du débit de coupure du vide | Options |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
311.73 € | 1 | 26 jours | Avec affichage à DEL, pressostat pour vide / Clapet antiretour (maintien du vide) / Valves pour génération de vide / Valve d'élimination du vide / Filtre / Silencieux | 40 | Ø6 | Accouplement à simple effet | Ø6 | Article seul | 0.3~ 0.6 | 44 | 1,0mm | Échappement de silencieux | - | Soupape d'alimentation (auto-maintien / soupape de décharge liée)/ soupape de décharge (N.C.) | Connecteur de prise de type L | Pressostat numérique de vide | Sorties NPN 2 (0 à -101 kPa) | Avec fonction de sélection d'unité | Fil de sortie avec connecteur | Non | Avec fil de sortie pour capteurs | Non | - | ||
325.02 € | 1 | Devis | Avec affichage à DEL, pressostat pour vide / Clapet antiretour (maintien du vide) / Valves pour génération de vide / Valve d'élimination du vide / Filtre / Silencieux | 40 | Ø8 | Accouplement à simple effet | Ø6 | Article seul | 0.3~ 0.6 | 44 | 1,0mm | Échappement de silencieux | - | Soupape d'alimentation (auto-maintien / soupape de décharge liée)/ soupape de décharge (N.C.) | Connecteur de prise de type L | Pressostat numérique de vide | Sorties PNP 2 (0 à 101kPa) | Avec fonction de sélection d'unité | Fil de sortie avec connecteur | Avec 1 support pour unité simple (vis de montage attachées) | Avec fil de sortie pour capteurs | Type d'opération de tournevis | - | ||
194.00 € | 1 | 26 jours | Clapet antiretour (maintien du vide) / Valves pour génération de vide / Valve d'élimination du vide / Filtre / Silencieux | 40 | Ø6 | Accouplement à simple effet | Ø6 | Article seul | 0.3~ 0.6 | 44 | 1,0mm | Échappement de silencieux | - | Soupape d'alimentation (auto-maintien / soupape de décharge liée)/ soupape de décharge (N.C.) | Connecteur de prise de type L | Non | Sans Interrupteur/capteur | - | Fil de sortie avec connecteur | Non | Sans Interrupteur/capteur | Non | - | ||
311.73 € | 1 | 4 jours | Avec affichage à DEL, pressostat pour vide / Clapet antiretour (maintien du vide) / Valves pour génération de vide / Spécification d'échappement central / Valve d'élimination du vide / Filtre | 40 | Ø8 | - | - | Collecteur | 0.3~0.6 | 44 | 1,0mm | Échappement combiné | - | Vanne d'alimentation (NF) / Clapet de décharge (NF) | Connecteur de prise de type L | Pressostat numérique de vide | Sorties PNP 2 (-100 à 100kPa) | Avec fonction de sélection d'unité | Fil de sortie avec connecteur | Non | Avec fil de sortie pour capteurs | Non | - | ||
257.02 € | 1 | 4 jours | Clapet antiretour (maintien du vide) / Valves pour génération de vide / Spécification d'échappement central / Valve d'élimination du vide / Filtre | 40 | Ø8 | - | - | Collecteur | 0.3~0.6 | 44 | 1,0mm | Échappement combiné | - | Vanne d'alimentation (NF) / Clapet de décharge (NF) | Spécifications de câblage collectif (enfichable) (dédié au collecteur) | Capteur de pression | Sortie analogique 1 à 5V (0 à -101kPa) | - | Sans fil de sortie avec connecteur | Non | Avec fil de sortie pour pressostats | Non | - | ||
261.15 € | 1 | 4 jours | Clapet antiretour (maintien du vide) / Valves pour génération de vide / Spécification d'échappement central / Valve d'élimination du vide / Filtre | 40 | Ø8 | - | - | Collecteur | 0.3~0.6 | 44 | 1,0mm | Échappement combiné | - | Vanne d'alimentation (NF) / Clapet de décharge (NF) | Connecteur de prise de type L | Capteur de pression | Sortie analogique 1 à 5V (0 à -101kPa) | - | Fil de sortie avec connecteur | Non | Avec fil de sortie pour pressostats | Non | - |