ZP2-**W, Ventouse pour le vide, Ovale (Numéros de référence - Téléchargement CAO)

ZP2-**W, Ventouse pour le vide, Ovale
Suitable for workpieces with limited suction space

(i)Remarque

  • The product images may be representative images only. Please refer to the manufacturer's catalog for details of the types available

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

ZP2-T8020WSK30-04

Oval Pad ZP2 Series Specifications

Pad Single Unit

 

(Unit: mm)

 

Pad single unit external appearance

Pad single unit external appearance

ZP2-□W□ dimensional drawing

ZP2-□W□ dimensional drawing

Model a A b B C Y
ZP2-3507W□ 3.5 4.3 7 7.8 2 ×; 1.5 0.5
ZP2-4010W□ 4 4.8 10 10.8
ZP2-5010W□ 5 6 11 2.5
ZP2-6010W□ 6 7 11

With Adapter (Vacuum Entry Direction: Vertical)

 

(Unit: mm)

 

With adapter (vacuum entry direction: vertical) external appearance

With adapter (vacuum entry direction: vertical) external appearance

  • Vacuum entry port mounting connection: M5 ×; 0.8
ZP2-T□W□-B5 dimensional drawing

ZP2-T□W□-B5 dimensional drawing

Model a A b B C Y
ZP2-T3507W□-B5 3.5 4.3 7 7.8 2 ×; 1.5 0.5
ZP2-T4010W□-B5 4 4.8 10 10.8
ZP2-T5010W□-B5 5 6 11 2.5
ZP2-T6010W□-B5 6 7 11

With Buffer (Vacuum Entry Direction: Vertical)

 

(Unit: mm)

 

With buffer (vacuum entry direction: vertical) external appearance

With buffer (vacuum entry direction: vertical) external appearance

  • Buffer specifications: non-rotating
  • Buffer stroke: 10 mm / 20 mm / 30 mm / 40 mm / 50 mm
  • Applicable tube outer diameter: M5 ×; 0.8 / one-touch fittings: ø4 mm, ø6 mm
ZP2-T□W□K□-B5 dimensional drawing

ZP2-T□W□K□-B5 dimensional drawing

Model a A b B C Y
ZP2-T3507W□K□-B5 3.5 4.3 7 7.8 2 ×; 1.5 0.5
ZP2-T4010W□K□-B5 4 4.8 10 10.8
ZP2-T5010W□K□-B5 5 6 11 2.5
ZP2-T6010W□K□-B5 6 7 11

Without Buffer (Vacuum Entry Direction: Lateral)

 

(Unit: mm)

 

Without buffer (vacuum entry direction: lateral) external appearance

Without buffer (vacuum entry direction: lateral) external appearance

  • Mounting connection: M5 ×; 0.8 (male thread) / M5 ×; 0.8 (female thread)
  • Vacuum entry port: applicable tube outer diameter 4 mm, 5 mm
ZP2-R□W□-04/06-A5 dimensional drawing

ZP2-R□W□-04/06-A5 dimensional drawing

Model a A b B C Y
ZP2-T3507W□-B5 3.5 4.3 7 7.8 2 ×; 1.5 0.5
ZP2-T4010W□-B5 4 4.8 10 10.8
ZP2-T5010W□-B5 5 6 11 2.5
ZP2-T6010W□-B5 6 7 11

With Adapter (Vacuum Entry Direction: Vertical)

 

(Unit: mm)

 

With buffer (vacuum entry direction: lateral) external appearance

With buffer (vacuum entry direction: lateral) external appearance

  • Buffer specifications: non-rotating
  • Buffer stroke: 10 mm / 20 mm / 30 mm / 40 mm / 50 mm
  • Applicable tube outer diameter: one-touch fittings: ø4 mm, ø6 mm
ZP2-R□W□K□-04/06 dimensional drawing

ZP2-R□W□K□-04/06 dimensional drawing

Model a A b B C Y
ZP2-R3507W□K□-■ 3.5 4.3 7 7.8 2 ×; 1.5 0.5
ZP2-R4010W□K□-■ 4 4.8 10 10.8
ZP2-R5010W□K□-■ 5 6 11 2.5
ZP2-R6010W□K□-■ 6 7 11

Pad Size / Buffer Specifications

Pad Size (Common)

Symbol Size
3507 3.5 ×; 7
4010 4 ×; 10
5010 5 ×; 10
6010 6 ×; 10
4020 4 ×; 20
5020 5 ×; 20
6020 6 ×; 20
8020 8 ×; 20
4030 4 ×; 30
5030 5 ×; 30
6030 6 ×; 30
8030 8 ×; 30

Buffer Specifications (Non-Rotating)

Stroke (mm) 10, 20, 30, 40, 50
Spring Reaction Force At 0 stroke 1.0 N
At full stroke 3.0 N
Nut Tightening Torque 2.5 to 3.5 N·m

*Refer to the manufacturer's catalog for product information not detailed above.

Référence pièce
ZP2-T8020WSK30-04
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Type à tampon Type à tampon Méthode de montage Matériau Matériau du groupe de caoutchouc Port de sortie du vide Environnement de fonctionnement Diamètre du filetage de port d'entrée de vide Spécifications de tampon Course de tampon
(mm)
Vis de connexion de montage Modèles compatibles Type Direction de sortie de vide Taille de patin

65.39 €

1 26 jours StandardForme ovaleType encastréGroupe de caoutchouc[Caoutchouc de silicone] Caoutchouc de siliconeAccouplement à simple effetRésistant au froid / Résistant à la chaleurø 4-30--Avec tamponType vertical sens8 × 20

Loading...

  1. 1

Vous vous trouvez sur la page de ZP2-**W, Ventouse pour le vide, Ovale, le numéro d'article est le suivant: ZP2-T8020WSK30-04.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article ZP2-T8020WSK30-04.

Variantes de ce produit

Référence pièce
ZP2-3507WN
ZP2-3507WS
ZP2-3507WU
ZP2-T8020WSK30-06
ZP2-T8020WSK30-B5
ZP2-T8020WSK40-B5
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Type à tampon Type à tampon Méthode de montage Matériau Matériau du groupe de caoutchouc Port de sortie du vide Environnement de fonctionnement Diamètre du filetage de port d'entrée de vide Spécifications de tampon Course de tampon
(mm)
Vis de connexion de montage Modèles compatibles Type Direction de sortie de vide Taille de patin

3.11 €

1 4 jours Standard / Tampon uniquementForme ovaleType encastréGroupe de caoutchouc[Caoutchouc nitrile] NBR-Résistant à l'huile-----Unité de tampon-3.5 × 7

3.32 €

1 4 jours Standard / Tampon uniquementForme ovaleType encastréGroupe de caoutchouc[Caoutchouc de silicone] Caoutchouc de silicone-Résistant au froid / Résistant à la chaleur-----Unité de tampon-3.5 × 7

4.03 €

1 26 jours Standard / Tampon uniquementForme ovaleType encastréGroupe de caoutchoucCaoutchouc uréthane-------Unité de tampon-3.5 × 7

65.39 €

1 26 jours StandardForme ovaleType encastréGroupe de caoutchouc[Caoutchouc de silicone] Caoutchouc de siliconeAccouplement à simple effetRésistant au froid / Résistant à la chaleurø6Avec arrêt de tourbillon30--Avec tamponType vertical sens8 × 20

64.24 €

1 26 jours StandardForme ovaleType encastréGroupe de caoutchouc[Caoutchouc de silicone] Caoutchouc de siliconeFiletage femelleRésistant au froid / Résistant à la chaleurM5-30--Avec tamponType vertical sens8 × 20

74.08 €

1 26 jours StandardForme ovaleType encastréGroupe de caoutchouc[Caoutchouc de silicone] Caoutchouc de siliconeFiletage femelleRésistant au froid / Résistant à la chaleurM5-40--Avec tamponType vertical sens8 × 20

Assistance technique