• Avis de Maintenance Préventive : Ce site sera indisponible en raison de la maintenance préventive de 3:00 à 15:00 (CEST) 16/6/2024. Nous nous excusons pour le désagrément.

LLB, Module d'air propre (Numéros de référence - Téléchargement CAO)

LLB, Module d'air propre
Modularized (reduces piping labor hours / saves space) to allow clean air to be obtained easily.
[Features]
· Filtration: 0.01 μm (filtration efficiency 99.99%).
· Fluid contact space: Grease-free, silicone-free.
· Available in 24 variations of combinations.
· Built-in single-action fittings.
· Can be fitted with pressure gauge / pressure switch (separate purchase).
· RoHS compliant.

(i)Remarque

  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.

    ■ Products Planned for Online Release
    Air cylinder-related product pages will be released on this site on an ad-hoc basis.
    CQ2, MG types, etc., are already available. Click here to check.
    *Vacuum equipment, FRLs, solenoid valves, etc., will also be released on dedicated pages on this site on an ad-hoc basis.
    *The information above is correct as of December 2018.
  • See catalog for specification details.
  • Product images may be representative images. Refer to the catalog for details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

Clean Air Module, LLB Series Specifications

LLB3 external appearance

LLB3 external appearance

LLB4 external appearance

LLB4 external appearance

Clean Air Module Common Specifications

Model LLB3 LLB4
Applicable Fluid Clean Air, N2gas (Inlet air conditions equivalent to ISO 8573-1 and quality class 1.4.1 to 1.6.1)*3
Maximum Operating Pressure 0.7 MPa
Set Pressure 0.05 to 0.4 MPa
Withstand Pressure 1.0 MPa
Working Fluid Temperature 5℃ to 45°C (no freezing)
*Guaranteed range of digital flow switch: 15 to 35°C.
Ambient Temperature
Flow Rate Range*1 5 to 100 L/min (ANR) 50 to 500 L/min (ANR)
Filtration*2 0.01 μm (filtration efficiency 99.99%)
Fluid Contact Space - Grease-free, silicone-free
Material Body PBT
Module Connection Packing FKM
Single-Action Fitting Packing EPDM

*1: The maximum flow rate varies depending on set pressure. Refer to "Flow Rate Characteristics" graph for details.
*2: Measured under manufacturer's specified conditions.
*3: Refer to Operating Environment (catalog p. 344).

Digital Flow Switch Unit Specifications

Model LLB3 LLB4
Detection Type Heat type
Measured Flow Rate Range 5 to 100 L/min 50 to 500 L/min
Minimum Unit Setting 1 L/min 5 L/min
Accumulated Pulse Flow Rate Exchange Value (Pulse Width: 50 [ms]) 1 L/pulse 5 L/pulse
Accumulated Flow Rate Range 0 to 999,999 L
Linearity ±5% F.S. or less (15 to 35°C, 25°C reference)
Repeatability ±2% F.S. or less
Temperature Characteristics ±5% F.S. or less (15 to 35°C, 25°C reference)
Specifications Switch Output - NPN or PNP open collector output
Maximum Load Current 80 mA
Maximum Applied Voltage 30 V DC (at NPN output)
Internal Voltage Drop NPN output: 1 V or less (at 80 mA) PNP output: 1.5 V or less (at 80 mA)
Analog Output Voltage Output Output voltage 1 to 5 V
Allowable load resistance 100 kΩ or more
Current Output Output current 4 to 20 mA
Allowable load resistance 300Ω or less (12 V DC), 600Ω or less (24 V DC)
Status LEDs When turned ON, OUT1: Green, OUT2: Red (where output is analog, OUT1 only)
Response Time 1S or less
Power Supply Voltage 12 to 24 V DC (Ripple ±10% or less)
Current Consumption 160 mA or less 170 mA or less
Withstand Voltage 1,000 V AC, for 1 minute between external terminal and case
Insulation Resistance 50 MΩ or more (500 V DC measured with megohmmeter) between external terminal and case
Noise Resistance 1,000 V p-p, pulse width 1 μs, rise time 1 ns
Lead Wire Lead wire with connector
Enclosure IP65
Fluid Contact Space Material Mesh SUS
Sensor Housing PBT
Sensor Lead glass (RoHS-exempt material)
Ptlr
FeNl

ON/OFF Valve Unit Specifications

Model LLB3 LLB4
Pilot Pressure (ON/OFF Valve Operating Pressure) 0.4 to 0.5 MPa
Back Pressure 0.4 MPa or less
Valve Type N.C.
Orifice Diameter 4 mm 8 mm
Cv Factor 0.35 1.7
Fluid Contact Space Material Diaphragm PTFE
Valve Leakage 1 cm3/min (ANR) or less

Filter Unit Specifications

Model LLB3 LLB4
Filtration*1 0.01 μm (filtration efficiency 99.99%)
Element Proof Differential Pressure*2 0.5 MPa
Processing Flow Rate Up to 100 L/min (ANR) Up to 500 L/min (ANR)
Fluid Contact Space Material Filter Case PC
Hollow Fiber PP
Potting PU

*1: Measured under manufacturer's specified conditions.
*2: This means that the element will not break at 0.5 MPa. Refer to installation precautions prior to use.

Pressure Reducing Valve Unit Specifications

  • Relief mechanism: LLB3, LLB4 / Non-relief
  • Fluid contact space material (Diaphragm): LLB3, LLB4 / FKM

Throttle Valve Unit Specifications

  • Cv factor: LLB3 / 0.28, LLB4 / 1.4
  • Number of needle rotations: LLB3 / 8 rotations, LLB4 / 10 rotations
  • Fluid contact space material (needle): LLB3, LLB4 / SUS

Product Outline Dimensional Drawing

 

(Unit: mm)

 

LLB3-1-P□R□V□SF dimensional drawing

LLB3-1-P□R□V□SF dimensional drawing

*Cannot be used. If a pressure gauge, etc. is screwed in, there is risk of damage.

 

(Unit: mm)

 

LLB4-1-P□R□V□SF dimensional drawing

LLB4-1-P□R□V□SF dimensional drawing

*Cannot be used. If a pressure gauge, etc. is screwed in, there is risk of damage.

Component Parts

LLB Series component parts

LLB Series component parts

No. Description Note
1 Clean regulator ass’y - -
2 Pressure outlet port ass’y - -
3 ON/OFF valve ass’y / Air operated valve Without flow adjuster -
With flow adjuster -
ON/OFF valve ass’y / Manual operation valve - -
4 Throttle valve ass’y - -
5 Digital flow switch ass’y 5 to 100 L/min With L-type connector
With lead wire (3 m)
50 to 500 L/min
6 Clean air filter ass’y øWith 10-mm diameter fitting With single-action fitting
Rc 1/4 Threaded type
NPT 1/4
øWith 10-mm diameter pipe fitting, with differential pressure gauge With single-action fitting
Rc 1/4, with differential pressure gauge Threaded type
NPT 1/4, with differential pressure gauge
Replacement element -
7 End plate ass’y øWith 10-mm diameter fitting With single-action fitting
Rc 1/4 Threaded type
NPT 1/4
øWith 12-mm diameter fitting With single-action fitting
Rc 3/8 Threaded type
NPT 3/8

*Each module comes with 2 connection fittings.

Product Flow Rate Characteristics

Standard type (100 L/min)

LLB3-1-P1R1VSF flow rate characteristics graph (number of needle rotations)

LLB3-1-P1R1VSF flow rate characteristics graph (number of needle rotations)

LLB3-1-P1R1VSF flow rate characteristics graph (fluid pressure)

LLB3-1-P1R1VSF flow rate characteristics graph (fluid pressure)

High Flow Type (500 L/min)

LLB4-1-P1R1VSF flow rate characteristics graph (number of needle rotations)

LLB4-1-P1R1VSF flow rate characteristics graph (number of needle rotations)

LLB4-1-P1R1VSF flow rate characteristics graph (fluid pressure)

LLB4-1-P1R1VSF flow rate characteristics graph (fluid pressure)

Test Conditions

Product models: LLB3-1-P1R1VSF and LLB4-1-P1R1VSF
Supplied pressure: 0.5 MPa
Pressure setting conditions and measured position: Pressure is set by turning the regulator knob with ON/OFF valve turned off.
Pressure is measured at the pressure outlet port.

Installation diagram based on test conditions

Installation diagram based on test conditions

Precautions

  • *Ensure that you read the specific product precautions prior to use.
  • *See the manufacturer's catalog for product information other than the above.
  • *Product pictures are example representations for the product series. Please be aware that actual product specifications may be different.

Design and Selection

  • *Confirm the specifications: Give due consideration to the operating conditions such as the application, fluid and environment, and use within the operating ranges specified in the manufacturer's catalog.
  • *Ensure sufficient maintenance space: Provide the required space for maintenance inspection.
  • *Fluid pressure range: Supplied fluid pressure must be within the operating pressure range specified in the manufacturer's catalog.

Mounting

  • *If air leakage increases, or equipment does not operate correctly, stop use immediately.
  • *After mounting, perform suitable function and leak testing to confirm that the mounting is correct.
Référence pièce
Référence pièceQuantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Type Niveau de filtration Débit d'air servant au traitement
(l/min)
Type de connexion Filetage nominal de tuyauterie Environnement de fonctionnement Robinet de purge Matériau de la cuve Protection de cuve Plage de pression de fonctionnement
(MPa)
Diamètre du tube de raccordement Specifications Digital Flow Switch Pressure Reducing Valve ON/OFF Valve Throttle valve Compatible Models

Loading...

Informations de base

Qualité de l'air comprimé General Dry Air

Assistance technique