Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
LVB4-6-3
LLB3 external appearance
LLB4 external appearance
Model | LLB3 | LLB4 | ||
---|---|---|---|---|
Applicable Fluid | Clean Air, N2gas (Inlet air conditions equivalent to ISO 8573-1 and quality class 1.4.1 to 1.6.1)*3 | |||
Maximum Operating Pressure | 0.7 MPa | |||
Set Pressure | 0.05 to 0.4 MPa | |||
Withstand Pressure | 1.0 MPa | |||
Working Fluid Temperature | 5℃ to 45°C (no freezing) *Guaranteed range of digital flow switch: 15 to 35°C. | |||
Ambient Temperature | ||||
Flow Rate Range*1 | 5 to 100 L/min (ANR) | 50 to 500 L/min (ANR) | ||
Filtration*2 | 0.01 μm (filtration efficiency 99.99%) | |||
Fluid Contact Space | - | Grease-free, silicone-free | ||
Material | Body | PBT | ||
Module Connection Packing | FKM | |||
Single-Action Fitting Packing | EPDM |
*1: The maximum flow rate varies depending on set pressure. Refer to "Flow Rate Characteristics" graph for details.
*2: Measured under manufacturer's specified conditions.
*3: Refer to Operating Environment (catalog p. 344).
Model | LLB3 | LLB4 | ||
---|---|---|---|---|
Detection Type | Heat type | |||
Measured Flow Rate Range | 5 to 100 L/min | 50 to 500 L/min | ||
Minimum Unit Setting | 1 L/min | 5 L/min | ||
Accumulated Pulse Flow Rate Exchange Value (Pulse Width: 50 [ms]) | 1 L/pulse | 5 L/pulse | ||
Accumulated Flow Rate Range | 0 to 999,999 L | |||
Linearity | ±5% F.S. or less (15 to 35°C, 25°C reference) | |||
Repeatability | ±2% F.S. or less | |||
Temperature Characteristics | ±5% F.S. or less (15 to 35°C, 25°C reference) | |||
Specifications | Switch Output | - | NPN or PNP open collector output | |
Maximum Load Current | 80 mA | |||
Maximum Applied Voltage | 30 V DC (at NPN output) | |||
Internal Voltage Drop | NPN output: 1 V or less (at 80 mA) PNP output: 1.5 V or less (at 80 mA) | |||
Analog Output | Voltage Output | Output voltage 1 to 5 V | ||
Allowable load resistance 100 kΩ or more | ||||
Current Output | Output current 4 to 20 mA | |||
Allowable load resistance 300Ω or less (12 V DC), 600Ω or less (24 V DC) | ||||
Status LEDs | When turned ON, OUT1: Green, OUT2: Red (where output is analog, OUT1 only) | |||
Response Time | 1S or less | |||
Power Supply Voltage | 12 to 24 V DC (Ripple ±10% or less) | |||
Current Consumption | 160 mA or less | 170 mA or less | ||
Withstand Voltage | 1,000 V AC, for 1 minute between external terminal and case | |||
Insulation Resistance | 50 MΩ or more (500 V DC measured with megohmmeter) between external terminal and case | |||
Noise Resistance | 1,000 V p-p, pulse width 1 μs, rise time 1 ns | |||
Lead Wire | Lead wire with connector | |||
Enclosure | IP65 | |||
Fluid Contact Space Material | Mesh | SUS | ||
Sensor Housing | PBT | |||
Sensor | Lead glass (RoHS-exempt material) | |||
Ptlr | ||||
FeNl |
Model | LLB3 | LLB4 | |
---|---|---|---|
Pilot Pressure (ON/OFF Valve Operating Pressure) | 0.4 to 0.5 MPa | ||
Back Pressure | 0.4 MPa or less | ||
Valve Type | N.C. | ||
Orifice Diameter | 4 mm | 8 mm | |
Cv Factor | 0.35 | 1.7 | |
Fluid Contact Space Material | Diaphragm | PTFE | |
Valve Leakage | 1 cm3/min (ANR) or less |
Model | LLB3 | LLB4 | |
---|---|---|---|
Filtration*1 | 0.01 μm (filtration efficiency 99.99%) | ||
Element Proof Differential Pressure*2 | 0.5 MPa | ||
Processing Flow Rate | Up to 100 L/min (ANR) | Up to 500 L/min (ANR) | |
Fluid Contact Space Material | Filter Case | PC | |
Hollow Fiber | PP | ||
Potting | PU |
*1: Measured under manufacturer's specified conditions.
*2: This means that the element will not break at 0.5 MPa. Refer to installation precautions prior to use.
(Unit: mm)
LLB3-1-P□R□V□SF dimensional drawing
*Cannot be used. If a pressure gauge, etc. is screwed in, there is risk of damage.
(Unit: mm)
LLB4-1-P□R□V□SF dimensional drawing
*Cannot be used. If a pressure gauge, etc. is screwed in, there is risk of damage.
LLB Series component parts
No. | Description | Note | |
---|---|---|---|
1 | Clean regulator ass’y | - | - |
2 | Pressure outlet port ass’y | - | - |
3 | ON/OFF valve ass’y / Air operated valve | Without flow adjuster | - |
With flow adjuster | - | ||
ON/OFF valve ass’y / Manual operation valve | - | - | |
4 | Throttle valve ass’y | - | - |
5 | Digital flow switch ass’y | 5 to 100 L/min | With L-type connector With lead wire (3 m) |
50 to 500 L/min | |||
6 | Clean air filter ass’y | øWith 10-mm diameter fitting | With single-action fitting |
Rc 1/4 | Threaded type | ||
NPT 1/4 | |||
øWith 10-mm diameter pipe fitting, with differential pressure gauge | With single-action fitting | ||
Rc 1/4, with differential pressure gauge | Threaded type | ||
NPT 1/4, with differential pressure gauge | |||
Replacement element | - | ||
7 | End plate ass’y | øWith 10-mm diameter fitting | With single-action fitting |
Rc 1/4 | Threaded type | ||
NPT 1/4 | |||
øWith 12-mm diameter fitting | With single-action fitting | ||
Rc 3/8 | Threaded type | ||
NPT 3/8 |
*Each module comes with 2 connection fittings.
LLB3-1-P1R1VSF flow rate characteristics graph (number of needle rotations)
LLB3-1-P1R1VSF flow rate characteristics graph (fluid pressure)
LLB4-1-P1R1VSF flow rate characteristics graph (number of needle rotations)
LLB4-1-P1R1VSF flow rate characteristics graph (fluid pressure)
Product models: LLB3-1-P1R1VSF and LLB4-1-P1R1VSF
Supplied pressure: 0.5 MPa
Pressure setting conditions and measured position: Pressure is set by turning the regulator knob with ON/OFF valve turned off.
Pressure is measured at the pressure outlet port.
Installation diagram based on test conditions
Référence pièce
|
---|
LVB4-6-3 |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Type | Niveau de filtration | Débit d'air servant au traitement (l/min) | Type de connexion | Filetage nominal de tuyauterie | Environnement de fonctionnement | Robinet de purge | Matériau de la cuve | Protection de cuve | Plage de pression de fonctionnement (MPa) | Diamètre du tube de raccordement | Specifications | Digital Flow Switch | Pressure Reducing Valve | ON/OFF Valve | Throttle valve | Compatible Models | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
512.69 € | 1 | Devis | [Composants associés (appareils auxiliaires)] Digital Flow Switch Assembly | NA | - | - | - | - | - | - | - | - | - | 5 à 500 l/min | Sortie de distributeur ouvert NPN 2 | - | - | - | LLB4 |
Loading...
Qualité de l'air comprimé | General Dry Air |
---|
Vous vous trouvez sur la page de LLB, Module d'air propre, le numéro d'article est le suivant: LVB4-6-3.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article LVB4-6-3.
Configurer
Propriétés de base
Type
Débit d'air servant au traitement(l/min)
Type de connexion
Filetage nominal de tuyauterie
Environnement de fonctionnement
Robinet de purge
Matériau de la cuve
Protection de cuve
Diamètre du tube de raccordement
Pressure Reducing Valve
ON/OFF Valve
Throttle valve
Type
Niveau de filtration
Specifications
Digital Flow Switch
Compatible Models
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
LLB3-1-P1RV1F |
LLB3-1-P2SF |
LLB3-1-P3R1VSF |
LVB4-6-4 |
LVB4-6-5 |
LVB4-6-6 |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Type | Niveau de filtration | Débit d'air servant au traitement (l/min) | Type de connexion | Filetage nominal de tuyauterie | Environnement de fonctionnement | Robinet de purge | Matériau de la cuve | Protection de cuve | Plage de pression de fonctionnement (MPa) | Diamètre du tube de raccordement | Specifications | Digital Flow Switch | Pressure Reducing Valve | ON/OFF Valve | Throttle valve | Compatible Models |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,220.34 € | 1 | 26 jours | Standard | 0.01μm | 100 | [Tuyauterie à simple pression] Tuyau à simple pression (coude) | - | Clean Room Specifications (Prevent dust) | NA | [Métal] Métal | NA | nul~0.7 | φ10 | Avec filtre | Distributeur ouvert NPN 1 sortie + analogique (1 à 5 V) | Avec soupape de réduction de pression | Avec régulateur de débit pneumatique | Aucun | - | ||
840.90 € | 1 | 26 jours | Standard | 0.01μm | 100 | [Tuyauterie à simple pression] Tuyau à simple pression (coude) | - | Clean Room Specifications (Prevent dust) | NA | [Métal] Métal | NA | nul~0.7 | φ10 | Avec filtre | Distributeur ouvert PNP 1 sortie + analogique (1 à 5 V) | Aucun | Aucun | Oui | - | ||
1,310.03 € | 1 | 26 jours | Standard | 0.01μm | 100 | [Tuyauterie à simple pression] Tuyau à simple pression (coude) | - | Clean Room Specifications (Prevent dust) | NA | [Métal] Métal | NA | nul~0.7 | φ10 | Avec filtre | Sortie de distributeur ouvert NPN 2 | Avec ensemble limiteur de pression + port de sortie de pression | Avec fonctionnement pneumatique | Oui | - | ||
512.69 € | 1 | Devis | [Composants associés (appareils auxiliaires)] Digital Flow Switch Assembly | NA | - | - | - | - | - | - | - | - | - | 5 à 500 l/min | Sorties de collecteur ouvert PNP 2 | - | - | - | LLB4 | ||
512.69 € | 1 | Devis | [Composants associés (appareils auxiliaires)] Digital Flow Switch Assembly | NA | - | - | - | - | - | - | - | - | - | 5 à 500 l/min | Distributeur ouvert NPN 1 sortie + analogique (4 à 20 mA) | - | - | - | LLB4 | ||
512.69 € | 1 | Devis | [Composants associés (appareils auxiliaires)] Digital Flow Switch Assembly | NA | - | - | - | - | - | - | - | - | - | 5 à 500 l/min | Distributeur ouvert PNP 1 sortie + analogique (4 à 20 mA) | - | - | - | LLB4 |