Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
MHZAJ2-6CMF
Double acting, internal grip JIS symbol
Double acting, external grip JIS symbol
Single acting, normally closed, internal grip JIS symbol
Single acting, normally open, external grip JIS symbol
Fluid | Air | ||
---|---|---|---|
Operating pressure | Double acting | 0.15 to 0.7 MPa | |
Single acting | Normally open | 0.3 to 0.7 MPa | |
Normally closed | |||
Ambient and fluid temperature | -10 to +60°C | ||
Repeatability | ±0.01 mm | ||
Maximum operating frequency | 180 c.p.m. | ||
Lubrication | Non-lube | ||
Action | Double acting / single acting |
*Use with a dust cover in dusty environments, etc.
Action | Model | Bore size (mm) | Gripping force *1 | Opening/closing stroke (both sides) mm | Weight g | ||
---|---|---|---|---|---|---|---|
Gripping force per finger Effective value N | |||||||
External | Internal | ||||||
Double acting | MHZA2-6D | 6 | 3.3 | 6.1 | 4 | 26 | |
MHZAJ2-6D | 6 | 4 | 27 | ||||
Single acting | Normally open | MHZA2-6S | 6 | 1.9 | - | 4 | 26 |
MHZAJ2-6S | 6 | 4 | 27 | ||||
Normally closed | MHZA2-6C | 6 | - | 3.7 | 4 | 26 | |
MHZAJ2-6C | 6 | 4 | 27 |
*1 Values based on pressure of 0.5 MPa, gripping point L = 20 mm, at center of stroke.
Double acting / with fingers open structure drawing
Single acting type (normally open) structure drawing
Double acting / with fingers closed structure drawing
Single acting type (normally closed) structure drawing
No. | Description | Material | Note |
---|---|---|---|
1 | Body | Aluminum alloy | Hard anodized |
2 | Piston | Stainless steel | - |
3 | Lever | Stainless steel | Heat treated |
4 | Guide | Stainless steel | Heat treated |
5 | Finger | Stainless steel | Heat treated |
6 | Roller stopper | Stainless steel | - |
7 | Lever shaft | Stainless steel | Nitrided |
8 | Holder | Brass | Electroless nickel plated |
9 | Holder lock | Stainless steel | - |
10 | Cap | Aluminum alloy | Clear anodized |
11 | Bumper | Urethane rubber | - |
12 | Steel ball | High carbon chrome bearing steel | - |
13 | Needle roller | High carbon chrome bearing steel | - |
14 | Type C retaining ring | Carbon steel | Phosphate coated |
15 | Exhaust plug | Brass | Electroless nickel plated |
16 | Exhaust filter | Polyvinyl formal | - |
17 | N.O. spring | Stainless steel spring wire | - |
18 | N.C. spring | Stainless steel spring wire | - |
19 | N.C. holder | Brass | Electroless nickel plated |
20 | N.C. spacer | Stainless steel | - |
21 | Rod seal | NBR | - |
22 | Piston seal | NBR | - |
23 | Gasket | NBR | - |
24 | Gasket | NBR | - |
(Unit: mm)
MHZA2-6□ / double acting / single acting basic type dimensional drawing
*In the case of single acting, one side port is a breathing hole.
(Unit: mm)
MHZAJ2-6□ / double acting / single acting basic type dimensional drawing
*In the case of single acting, one side port is a breathing hole.
Référence pièce
|
---|
MHZAJ2-6CMF |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Mode de préhension | Forme du corps principal | Méthode de fonctionnement | Dimensions en position ouverte (mm) | Dimensions en position fermée (mm) | Force de préhension (avec 0.5Mpa à l'ouverture) (N) | Force de préhension (avec 0.5Mpa à la fermeture) (N) | Plage de pression de fonctionnement (MPa) | Position de doigt / Options | Options de corps | Fabrication conforme aux spécifications de la commande | Matériaux de couvercle antipoussière | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
385.06 € | 1 | 26 jours | Ouvert, type parallèle | Forme carrée | Type à simple effet (normalement fermé) | 12 | 8 | 3.7 | - | 0.3~ 0.7 | Type de base | Type bossage d'extrémité à port axial avec port M3 | Aucun | Caoutchouc fluorine (FKM) |
Loading...
Type | Corps principal | Nombre de doigts | 2 pièces | Environnement, applications | Standard |
---|---|---|---|---|---|
Fonction supplémentaire | Avec guide linéaire / Haute précision | Mécanisme de réglage de la course | Non fourni | Diamètre interne du vérin(mm) | 6 |
Vous vous trouvez sur la page de Pinces pneumatiques / Mandrin à air à ouverture/fermeture parallèle Type standard compact (sans interrupteur automatique) Série MHZA/MHZAJ2-6, le numéro d'article est le suivant: MHZAJ2-6CMF.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article MHZAJ2-6CMF.
Configurer
Propriétés de base
Force de préhension (avec 0.5Mpa à la fermeture)(N)
Type
Mode de préhension
Forme du corps principal
Méthode de fonctionnement
Dimensions en position ouverte(mm)
Dimensions en position fermée(mm)
Force de préhension (avec 0.5Mpa à l'ouverture)(N)
Position de doigt / Options
Options de corps
Fabrication conforme aux spécifications de la commande
Matériaux de couvercle antipoussière
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
MHZA2-6C1H |
MHZA2-6C1K |
MHZA2-6C1M |
MHZAJ2-6CS |
MHZAJ2-6D |
MHZAJ2-6DE |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Mode de préhension | Forme du corps principal | Méthode de fonctionnement | Dimensions en position ouverte (mm) | Dimensions en position fermée (mm) | Force de préhension (avec 0.5Mpa à l'ouverture) (N) | Force de préhension (avec 0.5Mpa à la fermeture) (N) | Plage de pression de fonctionnement (MPa) | Position de doigt / Options | Options de corps | Fabrication conforme aux spécifications de la commande | Matériaux de couvercle antipoussière |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
319.92 € | 1 | 26 jours | Ouvert, type parallèle | Forme carrée | Type à simple effet (normalement fermé) | 12 | 8 | 3.7 | - | 0.3~ 0.7 | Montage taraudé latéral | Type bossage d'extrémité à port axial avec embout de flexible ø4 | Aucun | Aucun | ||
322.61 € | 1 | 26 jours | Ouvert, type parallèle | Forme carrée | Type à simple effet (normalement fermé) | 12 | 8 | 3.7 | - | 0.3~ 0.7 | Montage taraudé latéral | Type à centrage arrière, orifice axial, raccord instantané ⌀4 | Aucun | Aucun | ||
318.53 € | 1 | 26 jours | Ouvert, type parallèle | Forme carrée | Type à simple effet (normalement fermé) | 12 | 8 | 3.7 | - | 0.3~ 0.7 | Montage taraudé latéral | Type bossage d'extrémité à port axial avec port M3 | Aucun | Aucun | ||
380.92 € | 1 | 26 jours | Ouvert, type parallèle | Forme carrée | Type à simple effet (normalement fermé) | 12 | 8 | 3.7 | - | 0.3~ 0.7 | Type de base | Type de base | Aucun | Caoutchouc de silicone (Si) | ||
379.52 € | 1 | 26 jours | Ouvert, type parallèle / Pincement, type parallèle | Forme carrée | Double effet | 12 | 8 | 6.1 | 3.3 | 0.15~ 0.7 | Type de base | Type de base | Aucun | Caoutchouc chloroprène (CR) | ||
379.52 € | 1 | 26 jours | Ouvert, type parallèle / Pincement, type parallèle | Forme carrée | Double effet | 12 | 8 | 6.1 | 3.3 | 0.15~ 0.7 | Type de base | Type à centrage arrière à orifice latéral | Aucun | Caoutchouc chloroprène (CR) |