Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
MHZL2-10SE
Double acting, inner-diameter grip JIS symbol
Double acting, outer-diameter grip JIS symbol
Single acting, normally closed, inner-diameter grip JIS symbol
Single acting, normally open, outer-diameter grip JIS symbol
Fluid | Air | ||
---|---|---|---|
Operating pressure | Double acting | ø10 (diameter 10 mm): 0.2 to 0.7 MPa ø16 to 25 (diameter 16 to 25 mm): 0.1 to 0.7 MPa | |
Single acting | Normally open | ø10 (diameter 10 mm): 0.35 to 0.7 MPa ø16 to 25 (diameter 16 to 25 mm): 0.25 to 0.7 MPa | |
Normally closed | |||
Ambient and fluid temperature | -10 to +60°C | ||
Repeatability | ±0.01 mm | ||
Maximum operating frequency | 120 c.p.m. | ||
Lubrication | Non-lube | ||
Action | Double acting / single acting | ||
Auto switch (option) * | Solid state auto switch (3-wire, 2-wire) |
*See the manufacturer's catalog for detailed specifications of auto switches.
Action | Model | Bore size (mm) | Gripping force *1 | Opening/closing stroke (both sides) mm | *2 Weight g | ||
---|---|---|---|---|---|---|---|
Gripping force per finger Effective value N | |||||||
Outer-diameter gripping force | Inner-diameter gripping force | ||||||
Double acting | MHZL2-10D | 10 | 11 | 17 | 8 | 60 | |
MHZL2-16D | 16 | 34 | 45 | 12 | 135 | ||
MHZL2-20D | 20 | 42 | 66 | 18 | 270 | ||
MHZL2-25D | 25 | 65 | 104 | 22 | 470 | ||
Single acting | Normally open | MHZL2-10S | 10 | 7.1 | - | 8 | 70 |
MHZL2-16S | 16 | 27 | 12 | 145 | |||
MHZL2-20S | 20 | 33 | 18 | 290 | |||
MHZL2-25S | 25 | 50 | 22 | 515 | |||
Normally closed | MHZL2-10C | 10 | - | 13 | 8 | 70 | |
MHZL2-16C | 16 | 38 | 12 | 145 | |||
MHZL2-20C | 20 | 57 | 18 | 290 | |||
MHZL2-25C | 25 | 85 | 22 | 515 |
*1 Values based on pressure of 0.5 MPa, gripping point L = 20 mm, at center of stroke.
*2 Values above do not include auto switch weight.
Double acting / with fingers open structure drawing
Single acting type (normally open) structure drawing
Double acting / with fingers closed structure drawing
Single acting type (normally closed) structure drawing
No. | Description | Material | Note |
---|---|---|---|
1 | Body | Aluminum alloy | Hard anodizing |
2 | Piston | ø10 (diameter 10 mm), 16: stainless steel ø20 (diameter 20 mm), 25: aluminum alloy | ø20 (diameter 20 mm), 25: hard anodized |
3 | Lever | Stainless steel | Nitrided |
4 | Guide | Stainless steel | Heat treated |
5 | Finger | Stainless steel | Heat treated |
6 | Roller stopper | Stainless steel | - |
7 | Lever shaft | Stainless steel | Nitrided |
8 | Cap | Aluminum alloy | Clear anodized |
9 | Bumper | Urethane rubber | - |
10 | Rubber magnet | Synthetic rubber | - |
11 | Steel ball | High carbon chrome bearing steel | - |
12 | Needle roller | High carbon chrome bearing steel | - |
13 | Type C retaining ring | Carbon steel | Phosphate coated |
14 | Exhaust plug A | Brass | Electroless nickel plating |
15 | Exhaust filter A | Polyvinyl formal | - |
16 | Spring | Stainless steel spring wire | - |
17 | Rod seal | NBR | - |
18 | Piston seal | NBR | - |
19 | Gasket | NBR | - |
(Unit: mm)
MHZL2-10□ / double acting / single acting basic type dimensional drawing
(Unit: mm)
Dimensions: auto switch mounting groove
*When auto switches are used on the mounting groove, through-hole mounting is not possible.
Référence pièce
|
---|
MHZL2-10SE |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Mode de préhension | Méthode de fonctionnement | Dimensions en position ouverte (mm) | Dimensions en position fermée (mm) | Force de préhension (avec 0.5Mpa à l'ouverture) (N) | Force de préhension (avec 0.5Mpa à la fermeture) (N) | Plage de pression de fonctionnement (MPa) | Diamètre interne du vérin (mm) | Position de doigt / Options | Options de corps | Commutateur auto | Nombre de commutateurs | Longueur du fil de sortie | Fabrication conforme aux spécifications de la commande | Type de connecteur pour l'ouverture / la fermeture de la pince | Matériaux de couvercle antipoussière | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
363.21 € | 1 | 26 jours | Pincement, type parallèle | Type à simple effet (normalement ouvert) | 19.2 | 11.2 | - | 7.1 | 0.35~ 0.7 | 10 | Type de base | Type à centrage arrière à orifice latéral | Sans commutateur auto | Aucun | Aucun | Aucun | Aucun | - |
Loading...
Type | Corps principal | Nombre de doigts | 2 pièces | Forme du corps principal | Forme carrée |
---|---|---|---|---|---|
Environnement, applications | Standard | Fonction supplémentaire | Avec guide linéaire / Haute précision | Mécanisme de réglage de la course | Non fourni |
Vous vous trouvez sur la page de MHZL2, Pince pneumatique, serrage en parallèle, longue course, le numéro d'article est le suivant: MHZL2-10SE.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article MHZL2-10SE.
Configurer
Propriétés de base
Force de préhension (avec 0.5Mpa à l'ouverture)(N)
Matériaux de couvercle antipoussière
Type
Mode de préhension
Méthode de fonctionnement
Dimensions en position ouverte(mm)
Dimensions en position fermée(mm)
Force de préhension (avec 0.5Mpa à la fermeture)(N)
Diamètre interne du vérin(mm)
Position de doigt / Options
Options de corps
Commutateur auto
Nombre de commutateurs
Longueur du fil de sortie
Fabrication conforme aux spécifications de la commande
Type de connecteur pour l'ouverture / la fermeture de la pince
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
MHZL2-10C1K |
MHZL2-10C1M |
MHZL2-10C2 |
MHZL2-10SK |
MHZL2-10SM |
MHZL2-16C |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Mode de préhension | Méthode de fonctionnement | Dimensions en position ouverte (mm) | Dimensions en position fermée (mm) | Force de préhension (avec 0.5Mpa à l'ouverture) (N) | Force de préhension (avec 0.5Mpa à la fermeture) (N) | Plage de pression de fonctionnement (MPa) | Diamètre interne du vérin (mm) | Position de doigt / Options | Options de corps | Commutateur auto | Nombre de commutateurs | Longueur du fil de sortie | Fabrication conforme aux spécifications de la commande | Type de connecteur pour l'ouverture / la fermeture de la pince | Matériaux de couvercle antipoussière |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
363.21 € | 1 | 26 jours | Ouvert, type parallèle | Type à simple effet (normalement fermé) | 19.2 | 11.2 | 13 | - | 0.35~ 0.7 | 10 | Montage taraudé latéral | Type à centrage arrière, orifice axial, raccord instantané ⌀4 | Sans commutateur auto | Aucun | Aucun | Aucun | Aucun | - | ||
363.21 € | 1 | 26 jours | Ouvert, type parallèle | Type à simple effet (normalement fermé) | 19.2 | 11.2 | 13 | - | 0.35~ 0.7 | 10 | Montage taraudé latéral | Type bossage d'extrémité à port axial avec port M5 | Sans commutateur auto | Aucun | Aucun | Aucun | Aucun | - | ||
363.21 € | 1 | 26 jours | Ouvert, type parallèle | Type à simple effet (normalement fermé) | 19.2 | 11.2 | 13 | - | 0.35~ 0.7 | 10 | Orifice traversant dans la direction de l'ouverture / de la fermeture | Type de base | Sans commutateur auto | Aucun | Aucun | Aucun | Aucun | - | ||
363.21 € | 1 | 26 jours | Pincement, type parallèle | Type à simple effet (normalement ouvert) | 19.2 | 11.2 | - | 7.1 | 0.35~ 0.7 | 10 | Type de base | Type à centrage arrière, orifice axial, raccord instantané ⌀4 | Sans commutateur auto | Aucun | Aucun | Aucun | Aucun | - | ||
363.21 € | 1 | 26 jours | Pincement, type parallèle | Type à simple effet (normalement ouvert) | 19.2 | 11.2 | - | 7.1 | 0.35~ 0.7 | 10 | Type de base | Type bossage d'extrémité à port axial avec port M5 | Sans commutateur auto | Aucun | Aucun | Aucun | Aucun | - | ||
368.63 € | 1 | 4 jours | Ouvert, type parallèle | Type à simple effet (normalement fermé) | 26.9 | 14.9 | 38 | - | 0.25~0.7 | 16 | Type de base | Type de base | Sans commutateur auto | Aucun | Aucun | Aucun | Aucun | - |