Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
MHZJ2-25SF
Double acting, inner-diameter grip JIS symbol
Double acting, outer-diameter grip JIS symbol
Single acting, normally closed, inner-diameter grip JIS symbol
Single acting, normally open, outer-diameter grip JIS symbol
Fluid | Air | ||
---|---|---|---|
Operating pressure | Double acting | ø6 (diameter 6 mm): 0.15 to 0.7 MPa ø10 (diameter 10 mm): 0.2 to 0.7 MPa ø16 to 25 (diameter 16 to 25 mm): 0.1 to 0.7 MPa | |
Single acting | Normally open | ø6 (diameter 6 mm): 0.3 to 0.7 MPa ø10 (diameter 10 mm): 0.35 to 0.7 MPa ø16 to 25 (diameter 16 to 25 mm): 0.25 to 0.7 MPa | |
Normally closed | |||
Ambient and fluid temperature | -10 to +60°C | ||
Repeatability | ±0.01 mm | ||
Maximum operating frequency | 180 c.p.m. | ||
Lubrication | Non-lube | ||
Action | Double acting / single acting | ||
Auto switch (option) * | Solid state auto switch (3-wire, 2-wire) |
*See the manufacturer's catalog for detailed specifications of auto switches.
Action | Model | Bore size (mm) | Gripping force*1 | Opening/closing stroke (both sides) (mm) | Weight g*2 | ||
---|---|---|---|---|---|---|---|
Gripping force per finger Effective value N | |||||||
Outer-diameter gripping force | Inner-diameter gripping force | ||||||
Double acting | MHZJ2-6D | 6 | 3.3 | 6.1 | 4 | 28 | |
MHZJ2-10D | 10 | 9.8 | 17 | 4 | 60 | ||
MHZJ2-16D | 16 | 30 | 40 | 6 | 130 | ||
MHZJ2-20D | 20 | 42 | 66 | 10 | 250 | ||
MHZJ2-25D | 25 | 65 | 104 | 14 | 460 | ||
Single acting | Normally open | MHZJ2-6S | 6 | 1.9 | - | 4 | 28 |
MHZJ2-10S | 10 | 6.3 | 4 | 60 | |||
MHZJ2-16S | 16 | 24 | 6 | 130 | |||
MHZJ2-20S | 20 | 28 | 10 | 255 | |||
MHZJ2-25S | 25 | 45 | 14 | 465 | |||
Normally closed | MHZJ2-6C | 6 | - | 3.7 | 4 | 28 | |
MHZJ2-10C | 10 | 12 | 4 | 60 | |||
MHZJ2-16C | 16 | 31 | 6 | 130 | |||
MHZJ2-20C | 20 | 56 | 10 | 255 | |||
MHZJ2-25C | 25 | 83 | 14 | 465 |
*1 Values based on pressure of 0.5 MPa, gripping point L = 20 mm, at center of stroke.
*2 Values above do not include auto switch weight.
Double acting / with fingers open structure drawing
Single acting type (normally open) structure drawing
Double acting / with fingers closed structure drawing
Single acting type (normally closed) structure drawing
No. | Description | Material | Note |
---|---|---|---|
1 | Body | Aluminum alloy | Hard anodizing |
2 | Piston | Stainless steel | - |
3 | Lever | Stainless steel | Heat treated |
4 | Guide | Stainless steel | Heat treated |
5 | Finger | Stainless steel | Heat treated |
6 | Roller stopper | Stainless steel | - |
7 | Lever shaft | Stainless steel | Nitrided |
8 | Magnet holder | Stainless steel | - |
9 | Holder | Brass | Electroless nickel plating |
10 | Holder lock | Stainless steel | - |
11 | Cap | Aluminum alloy | Clear anodized |
12 | Bumper | Urethane rubber | - |
13 | Magnet | - | Nickel plating |
14 | Steel ball | High carbon chrome bearing steel | - |
15 | Needle roller | High carbon chrome bearing steel | - |
16 | Dust cover | CR | Chloroprene rubber |
FKM | Fluoroelastomer | ||
Silicone rubber | - | ||
17 | Type C retaining ring | Carbon steel | Nickel plating |
18 | Exhaust plug | Brass | Electroless nickel plating |
19 | Exhaust filter | Polyvinyl formal | - |
20 | N.O. spring | Stainless steel spring wire | - |
21 | N.C. spring | Stainless steel spring wire | - |
22 | Rod seal | NBR | - |
23 | Piston seal | NBR | - |
24 | Gasket | NBR | - |
25 | Gasket | NBR | - |
(Unit: mm)
MHZJ2-6□ Double Acting / Single Acting basic dimensional drawing
*In the case of single acting, one side port is a breathing hole.
(Unit: mm)
Dimensions: auto switch mounting groove
Référence pièce
|
---|
MHZJ2-25SF |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Méthode de fonctionnement | Dimensions en position ouverte (mm) | Dimensions en position fermée (mm) | Force de préhension (avec 0.5Mpa à l'ouverture) (N) | Force de préhension (avec 0.5Mpa à la fermeture) (N) | Plage de pression de fonctionnement (MPa) | Diamètre interne du vérin (mm) | Options de corps | Commutateur auto | Nombre de commutateurs | Longueur du fil de sortie | Fabrication conforme aux spécifications de la commande | Type de connecteur pour l'ouverture / la fermeture de la pince | Matériaux de couvercle antipoussière | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
567.85 € | 1 | 26 jours | Type à simple effet (normalement ouvert) | 33.3 | 19.3 | - | 45 | 0.25~ 0.7 | 25 | Type de base | Sans commutateur auto | Aucun | Aucun | Aucun | Aucun | Caoutchouc fluorine (FKM) |
Loading...
Type | Corps principal | Mode de préhension | Pincement, type parallèle / Ouvert, type parallèle | Nombre de doigts | 2 pièces |
---|---|---|---|---|---|
Forme du corps principal | Forme carrée | Environnement, applications | Standard / Anti-poussière / Résistant au ruissellement | Fonction supplémentaire | Avec guide linéaire / Haute précision |
Mécanisme de réglage de la course | Non fourni |
Vous vous trouvez sur la page de MHZJ2, Pince pneumatique, serrage en parallèle, avec soufflet, le numéro d'article est le suivant: MHZJ2-25SF.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article MHZJ2-25SF.
Configurer
Propriétés de base
Force de préhension (avec 0.5Mpa à l'ouverture)(N)
Type
Méthode de fonctionnement
Dimensions en position ouverte(mm)
Dimensions en position fermée(mm)
Force de préhension (avec 0.5Mpa à la fermeture)(N)
Diamètre interne du vérin(mm)
Options de corps
Commutateur auto
Nombre de commutateurs
Longueur du fil de sortie
Fabrication conforme aux spécifications de la commande
Type de connecteur pour l'ouverture / la fermeture de la pince
Matériaux de couvercle antipoussière
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
MHZJ2-10CK |
MHZJ2-10CKF |
MHZJ2-10CKS |
MHZJ2-25SK |
MHZJ2-25SKF |
MHZJ2-25SM |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Méthode de fonctionnement | Dimensions en position ouverte (mm) | Dimensions en position fermée (mm) | Force de préhension (avec 0.5Mpa à l'ouverture) (N) | Force de préhension (avec 0.5Mpa à la fermeture) (N) | Plage de pression de fonctionnement (MPa) | Diamètre interne du vérin (mm) | Options de corps | Commutateur auto | Nombre de commutateurs | Longueur du fil de sortie | Fabrication conforme aux spécifications de la commande | Type de connecteur pour l'ouverture / la fermeture de la pince | Matériaux de couvercle antipoussière |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
420.18 € | 1 | 26 jours | Type à simple effet (normalement fermé) | 15.2 | 11.2 | 12 | - | 0.35~ 0.7 | 10 | Type à centrage arrière, orifice axial, raccord instantané ⌀4 | Sans commutateur auto | Aucun | Aucun | Aucun | Aucun | Caoutchouc chloroprène (CR) | ||
427.00 € | 1 | 26 jours | Type à simple effet (normalement fermé) | 15.2 | 11.2 | 12 | - | 0.35~ 0.7 | 10 | Type à centrage arrière, orifice axial, raccord instantané ⌀4 | Sans commutateur auto | Aucun | Aucun | Aucun | Aucun | Caoutchouc fluorine (FKM) | ||
421.60 € | 1 | 26 jours | Type à simple effet (normalement fermé) | 15.2 | 11.2 | 12 | - | 0.35~ 0.7 | 10 | Type à centrage arrière, orifice axial, raccord instantané ⌀4 | Sans commutateur auto | Aucun | Aucun | Aucun | Aucun | Caoutchouc de silicone (Si) | ||
555.68 € | 1 | 26 jours | Type à simple effet (normalement ouvert) | 33.3 | 19.3 | - | 45 | 0.25~ 0.7 | 25 | Type à centrage arrière, orifice axial, raccord instantané ⌀4 | Sans commutateur auto | Aucun | Aucun | Aucun | Aucun | Caoutchouc chloroprène (CR) | ||
573.32 € | 1 | 26 jours | Type à simple effet (normalement ouvert) | 33.3 | 19.3 | - | 45 | 0.25~ 0.7 | 25 | Type à centrage arrière, orifice axial, raccord instantané ⌀4 | Sans commutateur auto | Aucun | Aucun | Aucun | Aucun | Caoutchouc fluorine (FKM) | ||
551.60 € | 1 | 4 jours | Type à simple effet (normalement ouvert) | 33.3 | 19.3 | - | 45 | 0.25~0.7 | 25 | Type bossage d'extrémité à port axial avec port M5 | Sans commutateur auto | Aucun | Aucun | Aucun | Aucun | Caoutchouc chloroprène (CR) |