Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
MHF2-12D2-M9NL
Double acting, internal grip JIS symbol
Double acting, external grip JIS symbol
Body option: axial ported (Nil) external appearance
Body option: side ported (R) external appearance
Fluid | Air | |
---|---|---|
Operating pressure | ø8 (diameter 8 mm): 0.15 to 0.7 MPa | |
ø12 to 20 (diameter 12 to 20 mm): 0.1 to 0.7 MPa | ||
Ambient and fluid temperature | -10°C to +60℃ (no freezing) | |
Repeatability | ±0.05 mm*1 | |
Maximum operating frequency | Short stroke | 120 c.p.m. |
Middle stroke | 120 c.p.m. | |
Long stroke | 60 c.p.m. | |
Lubrication | Non-lube | |
Action | Double acting | |
Auto switch (option)*2 | Solid state auto switch (3-wire, 2-wire) |
*1 Value when no unbalanced load is applied to the finger. If the finger is subjected to an unbalanced load, the backlash of the rack pinion can be up to ±0.15 mm.
*2 See the manufacturer's catalog for detailed specifications of auto switches.
Action | Model | Cylinder bore (mm) | Gripping force*1 | Opening/closing stroke (Both sides) mm | Weight*2 g | Unobstructed capacity (cm3) | |
---|---|---|---|---|---|---|---|
Effective gripping force per finger N | Finger opening side | Finger closed side | |||||
Double acting | MHF2-8D | 8 | 19 | 8 | 65 | 0.7 | 0.6 |
MHF2-8D1 | 16 | 85 | 1.1 | 1.0 | |||
MHF2-8D2 | 32 | 120 | 2.0 | 1.9 | |||
MHF2-12D | 12 | 48 | 12 | 155 | 1.9 | 1.6 | |
MHF2-12D1 | 24 | 190 | 3.3 | 3.0 | |||
MHF2-12D2 | 48 | 275 | 6.1 | 5.8 | |||
MHF2-16D | 16 | 90 | 16 | 350 | 4.9 | 4.1 | |
MHF2-16D1 | 32 | 445 | 8.2 | 7.4 | |||
MHF2-16D2 | 64 | 650 | 14.9 | 14.0 | |||
MHF2-20D | 20 | 141 | 20 | 645 | 8.7 | 7.3 | |
MHF2-20D1 | 40 | 850 | 15.1 | 13.7 | |||
MHF2-20D2 | 80 | 1,225 | 28.0 | 26.6 |
*1 Values based on pressure of 0.5 MPa, gripping point L = 20 mm.
*2 Values above do not include auto switch weight.
MHF2-8D, MHF2-8D1 structure drawing
MHF2-8D2 structure drawing
No. | Description | Material | Note |
---|---|---|---|
1 | Body | Aluminum alloy | Hard anodized |
2 | Piston | Stainless steel | - |
3 | Joint | Stainless steel | Heat treatment |
4 | Guide rail | Stainless steel | Heat treatment |
5 | Finger | Stainless steel | Heat treatment |
6 | Roller stopper | Stainless steel | - |
7 | Pinion | Carbon steel | Nitriding |
8 | Cap A | Aluminum alloy | Clear anodized |
9 | Cap B | Aluminum alloy | Clear anodized |
10 | Cap C | Aluminum alloy | Clear anodized |
No. | Description | Material | Note |
---|---|---|---|
11 | Head bumper | Urethane rubber | - |
12 | Clip | Stainless steel wire | - |
13 | Rack | Stainless steel | Nitriding |
14 | Magnet | - | Nickel plated |
15 | Steel ball | High carbon chrome bearing steel | - |
16 | Wear ring | Synthetic resin | - |
17 | Roller | High carbon chrome bearing steel | - |
18 | Needle roller | High carbon chrome bearing steel | - |
19 | Parallel pin | Stainless steel | - |
20 | Piston seal | NBR | - |
21 | Gasket | NBR | - |
MHF2-12D□ to 20D□ structure drawing
No. | Description | Material | Note |
---|---|---|---|
1 | Body | Aluminum alloy | Hard anodized |
2 | Piston | Aluminum alloy | Clear anodized |
3 | Joint | Stainless steel | Heat treatment |
4 | Guide rail | Stainless steel | Heat treatment |
5 | Finger | Stainless steel | Heat treatment |
6 | Roller stopper | Stainless steel | - |
7 | Pinion | Carbon steel | Nitriding |
8 | Cap A | Aluminum alloy | Clear anodized |
9 | Cap B | Aluminum alloy | Clear anodized |
10 | Cap C | Aluminum alloy | Clear anodized |
11 | Head bumper | Urethane rubber | - |
12 | Rack | Stainless steel | Nitriding |
13 | Magnet | - | Nickel plated |
14 | Steel ball | High carbon chrome bearing steel | - |
15 | Wear ring | Synthetic resin | - |
16 | ø12 (diameter 12 mm): Roller | High carbon chrome bearing steel | - |
ø16 to 20 (diameter 16 to 20 mm): Parallel pin | Stainless steel | - | |
17 | Needle roller | High carbon chrome bearing steel | - |
18 | ø12 (diameter 12 mm): R-shaped retaining ring | Carbon steel | Phosphate coated |
ø16 to 20 (diameter 16 to 20 mm): Type C retaining ring | |||
19 | Parallel pin | Stainless steel | - |
20 | Piston seal | NBR | - |
21 | Gasket | NBR | - |
22 | Gasket | NBR | - |
(Unit: mm)
MHF2-8D dimensional drawing
*If mounting holes are used, use the hex socket head cap screw (accessory).
(Unit: mm)
MHF2-8D A detail dimensional drawing
(Unit: mm)
MHF2-8D auto switch mounting groove dimensional drawing
Référence pièce
|
---|
MHF2-12D2-M9NL |
Référence pièce | Relatif à |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Dimensions en position ouverte (mm) | Dimensions en position fermée (mm) | Force de préhension (avec 0.5Mpa à l'ouverture) (N) | Force de préhension (avec 0.5Mpa à la fermeture) (N) | Fonction supplémentaire | Mécanisme de réglage de la course | Plage de pression de fonctionnement (MPa) | Diamètre interne du vérin (mm) | Options de corps | Commutateur auto | Nombre de commutateurs | Longueur du fil de sortie | Course (mm) | Fabrication conforme aux spécifications de la commande | Type de connecteur pour l'ouverture / la fermeture de la pince | Largeur de réglage de course (mm) | Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 651.24 € | 1 | 26 jours | 48 | 0 | 48 | 48 | Avec guide linéaire | Non fourni | 0.1~ 0.7 | 12 | Tuyauterie axiale | M9N | 2 pcs | 3 m | 48 | Aucun | Aucun | Aucun | - |
Loading...
Type | Corps principal | Mode de préhension | Pincement, type à mandrin / Ouvert, type à mandrin | Nombre de doigts | 2 pièces |
---|---|---|---|---|---|
Forme du corps principal | Forme carrée (forme plate) | Méthode de fonctionnement | Double effet | Environnement, applications | Standard |
Vous vous trouvez sur la page de MHF2, Pince pneumatique à 2 doigts, profil étroit, le numéro d'article est le suivant: MHF2-12D2-M9NL.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article MHF2-12D2-M9NL.
Configurer
Propriétés de base
Type
Type
Dimensions en position ouverte(mm)
Dimensions en position fermée(mm)
Force de préhension (avec 0.5Mpa à l'ouverture)(N)
Force de préhension (avec 0.5Mpa à la fermeture)(N)
Fonction supplémentaire
Mécanisme de réglage de la course
Diamètre interne du vérin(mm)
Options de corps
Commutateur auto
Nombre de commutateurs
Longueur du fil de sortie
Course(mm)
Fabrication conforme aux spécifications de la commande
Type de connecteur pour l'ouverture / la fermeture de la pince
Largeur de réglage de course(mm)
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
MHF2-12D-M9BL |
MHF2-12D-M9BL-X83A2 |
MHF2-12D-M9BS |
MHF2-12D2-M9NV |
MHF2-12D2-M9P |
MHF2-12D2-M9PL |
Référence pièce | Relatif à | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Dimensions en position ouverte (mm) | Dimensions en position fermée (mm) | Force de préhension (avec 0.5Mpa à l'ouverture) (N) | Force de préhension (avec 0.5Mpa à la fermeture) (N) | Fonction supplémentaire | Mécanisme de réglage de la course | Plage de pression de fonctionnement (MPa) | Diamètre interne du vérin (mm) | Options de corps | Commutateur auto | Nombre de commutateurs | Longueur du fil de sortie | Course (mm) | Fabrication conforme aux spécifications de la commande | Type de connecteur pour l'ouverture / la fermeture de la pince | Largeur de réglage de course (mm) | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 571.00 € | 1 | 26 jours | 12 | 0 | 48 | 48 | Avec guide linéaire | Non fourni | 0.1~ 0.7 | 12 | Tuyauterie axiale | M9B | 2 pcs | 3 m | 12 | Aucun | Aucun | Aucun | - | ||
- | 684.03 € | 1 | 26 jours | 12 | 0 | 48 | 48 | Avec guide linéaire / Fonction de réglage de la course | Ajustement double ouvert / fermé | 0.1~ 0.7 | 12 | Tuyauterie axiale | M9B | 2 pcs | 3 m | 12 | Avec dispositif de réglage de la largeur d'ouverture/fermeture des doigts | Aucun | 12 | - | ||
- | 532.58 € | 1 | 26 jours | 12 | 0 | 48 | 48 | Avec guide linéaire | Non fourni | 0.1~ 0.7 | 12 | Tuyauterie axiale | M9B | 1 pc | 0.5 m | 12 | Aucun | Aucun | Aucun | - | ||
- | 651.24 € | 1 | 26 jours | 48 | 0 | 48 | 48 | Avec guide linéaire | Non fourni | 0.1~ 0.7 | 12 | Tuyauterie axiale | M9NV | 2 pcs | 0.5 m | 48 | Aucun | Aucun | Aucun | - | ||
643.73 € | 1 | 26 jours | 48 | 0 | 48 | 48 | Avec guide linéaire | Non fourni | 0.1~ 0.7 | 12 | Tuyauterie axiale | M9P | 2 pcs | 0.5 m | 48 | Aucun | Aucun | Aucun | - | |||
- | 651.24 € | 1 | 26 jours | 48 | 0 | 48 | 48 | Avec guide linéaire | Non fourni | 0.1~ 0.7 | 12 | Tuyauterie axiale | M9P | 2 pcs | 3 m | 48 | Aucun | Aucun | Aucun | - |