Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
MHK2-12C1
Fluid | Air | ||
---|---|---|---|
Operating pressure | Double acting | 0.1 to 0.6 MPa | |
Single acting | Normally open | 0.25 to 0.6 MPa | |
Normally closed | |||
Ambient and fluid temperature | -10 to +60°C | ||
Repeatability | ±0.01 mm | ||
Lubrication | Non-lube | ||
Action | Double acting / single acting | ||
Auto switch (option) * | Solid state auto switch (3-wire, 2-wire) |
*See pp. 797–850 in the manufacturer's catalog for detailed specifications of auto switches.
Model | Action | Cylinder inner diameter mm | Maximum operating frequency c.p.m | Effective gripping force per finger *1 N | Opening/closing stroke mm (L2-L1) | Width at closing mm (L1) | Width at opening mm (L2) | Weight g | |
---|---|---|---|---|---|---|---|---|---|
MHK2-12D□ | Double acting | 12 | 120 | Outer-diameter grip: 15 Inner-diameter grip: 16 | 4 | 9 | 13 | 75 | |
MHK2-16D□ | 16 | Outer-diameter grip: 31 Inner-diameter grip: 36 | 6 | 14.6 | 20.6 | 113 | |||
MHK2-20D□ | 20 | Outer-diameter grip: 31 Inner-diameter grip: 56 | 10 | 16 | 26 | 235 | |||
MHK2-25D□ | 25 | Outer-diameter grip: 80 Inner-diameter grip: 86 | 14 | 19 | 33 | 440 | |||
MHK2-12S□ | Single acting | Normally open | 12 | 9 | 4 | 9 | 13 | 76 | |
MHK2-16S□ | 16 | 23 | 6 | 14.6 | 20.6 | 114 | |||
MHK2-20S□ | 20 | 34 | 10 | 16 | 26 | 237 | |||
MHK2-25S□ | 25 | 58 | 14 | 19 | 33 | 443 | |||
MHK2-12C□ | Normally closed | 12 | 12 | 4 | 9 | 13 | 76 | ||
MHK2-16C□ | 16 | 25 | 6 | 14.6 | 20.6 | 115 | |||
MHK2-20C□ | 20 | 44 | 10 | 16 | 26 | 237 | |||
MHK2-25C□ | 25 | 73 | 14 | 19 | 33 | 443 |
*1 Values based on pressure of 0.5 MPa, gripping point L = 20 mm.
For the single acting normally open type, the outer-diameter gripping force applies. For the single acting normally closed type, the inner-diameter gripping force applies.
For the gripping force at each gripping point, refer to the data in "Gripping Point and Effective Gripping Force" on pp. 553–557 of the manufacturer's catalog.
Fingers open structure drawing
Fingers closed structure drawing
Normally open structure drawing
Normally closed structure drawing
No. | Description | Material | Note |
---|---|---|---|
1 | Body | Aluminum alloy | Hard anodizing |
2 | Piston | Aluminum alloy | Hard anodizing |
3 | Cam | Carbon steel | Heat treated, specially treated |
4 | Finger | Carbon steel | Heat treated, specially treated |
Stainless steel SUS304 | Option | ||
5 | Cap | Aluminum alloy | Hard anodizing |
6 | Piston bolt | Stainless steel | - |
7 | Rubber magnet | Synthetic rubber | - |
8 | Needle ass’y | - | - |
9 | N.O. spring | Piano wire | - |
10 | Plug | Brass | Electroless nickel plating |
11 | Exhaust plug | Brass | Electroless nickel plating |
12 | N.C. spring | Piano wire | - |
13 | Plug ass’y | Brass | Electroless nickel plating |
14 | Exhaust plug A | Brass | Electroless nickel plating |
15 | Type C retaining ring | Carbon steel | Nickel plating |
Part name | MHK2-12□ | MHK2-16□ | MHK2-20□ | MHK2-25□ | Main parts | ||
---|---|---|---|---|---|---|---|
Gasket set | MHK12-PS | MHK16-PS | MHK20-PS | MHK25-PS | (16) (17) (18) (19) | ||
Piston ass’y | MHK-A1201 | MHK-A1601 | MHK-A2001 | MHK-A2501 | (2) (6) (7) | ||
Cam | P3318103 | P3318203 | P3318303 | P3318403 | (3) | ||
Finger | Material | Carbon steel | P3318104 | P3318204 | P3318304 | P3318404 | (4) |
Stainless steel | P3318104-1 | P3318204-1 | P3318304-1 | P3318404-1 | |||
Needle ass’y | MHK-A1206 | (8) | |||||
Dust cover | Material | CR | MHK2-J12 | MHK2-J16 | MHK2-J20 | MHK2-J25 | (20) |
FKM | MHK2-J12F | MHK2-J16F | MHK2-J20F | MHK2-J25F | |||
Silicone rubber | MHK2-J12S | MHK2-J16S | MHK2-J20S | MHK2-J25S |
Replacement part / grease pack part number: MH-G01 (30 g)
(Unit: mm)
MHK2-12□ / standard type external dimensional drawing
*In the case of single acting, one side port is a breathing hole. The finger speed adjustment needle is a plug.
(Unit: mm)
Groove position for auto switch mounting
(Unit: mm)
MHK2-16□ / standard type external dimensional drawing
*In the case of single acting, one side port is a breathing hole. The finger speed adjustment needle is a plug.
(Unit: mm)
Groove position for auto switch mounting
(Unit: mm)
MHK2-20□ / standard type external dimensional drawing
*In the case of single acting, one side port is a breathing hole. The finger speed adjustment needle is a plug.
(Unit: mm)
Groove position for auto switch mounting
Référence pièce
|
---|
MHK2-12C1 |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Type | Mode de préhension | Nombre de doigts | Forme du corps principal | Méthode de fonctionnement | Dimensions en position ouverte (mm) | Dimensions en position fermée (mm) | Force de préhension (avec 0.5Mpa à l'ouverture) (N) | Force de préhension (avec 0.5Mpa à la fermeture) (N) | Environnement, applications | Fonction supplémentaire | Mécanisme de réglage de la course | Diamètre interne du vérin (mm) | Commutateur auto | Nombre de commutateurs | Longueur du fil de sortie | Fabrication conforme aux spécifications de la commande | Type de connecteur pour l'ouverture / la fermeture de la pince | Matériaux de couvercle antipoussière | Spécifications | Matériaux de doigts | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
493.35 € | 1 | 26 jours | [Corps principal] Corps principal | Ouvert, type parallèle | 2 pièces | Forme carrée | Type à simple effet (normalement fermé) | 13 | 9 | 12 | - | Anti-poussière / Résistant au ruissellement | Haute précision | Non fourni | 12 | Sans commutateur auto (aimant intégré) | Aucun | Aucun | Aucun | Aucun | Caoutchouc chloroprène (CR) | Type standard | Acier inoxydable |
Loading...
Vous vous trouvez sur la page de MHK, Pince pneumatique, guides lisses à commande par câme de serrage, le numéro d'article est le suivant: MHK2-12C1.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article MHK2-12C1.
Configurer
Propriétés de base
Type
Force de préhension (avec 0.5Mpa à la fermeture)(N)
Environnement, applications
Type
Mode de préhension
Nombre de doigts
Forme du corps principal
Méthode de fonctionnement
Dimensions en position ouverte(mm)
Dimensions en position fermée(mm)
Force de préhension (avec 0.5Mpa à l'ouverture)(N)
Fonction supplémentaire
Mécanisme de réglage de la course
Diamètre interne du vérin(mm)
Commutateur auto
Nombre de commutateurs
Longueur du fil de sortie
Fabrication conforme aux spécifications de la commande
Type de connecteur pour l'ouverture / la fermeture de la pince
Matériaux de couvercle antipoussière
Spécifications
Matériaux de doigts
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
MHK2-12C |
MHK2-12C1S |
MHK2-12CF |
MHK2-12CS |
MHK2-12D |
MHK2-12D-M9B |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Type | Mode de préhension | Nombre de doigts | Forme du corps principal | Méthode de fonctionnement | Dimensions en position ouverte (mm) | Dimensions en position fermée (mm) | Force de préhension (avec 0.5Mpa à l'ouverture) (N) | Force de préhension (avec 0.5Mpa à la fermeture) (N) | Environnement, applications | Fonction supplémentaire | Mécanisme de réglage de la course | Diamètre interne du vérin (mm) | Commutateur auto | Nombre de commutateurs | Longueur du fil de sortie | Fabrication conforme aux spécifications de la commande | Type de connecteur pour l'ouverture / la fermeture de la pince | Matériaux de couvercle antipoussière | Spécifications | Matériaux de doigts |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
411.97 € | 1 | 4 jours | [Corps principal] Corps principal | Ouvert, type parallèle | 2 pièces | Forme carrée | Type à simple effet (normalement fermé) | 13 | 9 | 12 | - | Anti-poussière / Résistant au ruissellement | Haute précision | Non fourni | 12 | Sans commutateur auto (aimant intégré) | Aucun | Aucun | Aucun | Aucun | Caoutchouc chloroprène (CR) | Type standard | Acier au carbone | ||
498.82 € | 1 | 26 jours | [Corps principal] Corps principal | Ouvert, type parallèle | 2 pièces | Forme carrée | Type à simple effet (normalement fermé) | 13 | 9 | 12 | - | Anti-poussière / Résistant au ruissellement | Haute précision | Non fourni | 12 | Sans commutateur auto (aimant intégré) | Aucun | Aucun | Aucun | Aucun | Caoutchouc de silicone (Si) | Type standard | Acier inoxydable | ||
421.47 € | 1 | 26 jours | [Corps principal] Corps principal | Ouvert, type parallèle | 2 pièces | Forme carrée | Type à simple effet (normalement fermé) | 13 | 9 | 12 | - | Anti-poussière / Résistant au ruissellement | Haute précision | Non fourni | 12 | Sans commutateur auto (aimant intégré) | Aucun | Aucun | Aucun | Aucun | Caoutchouc fluorine (FKM) | Type standard | Acier au carbone | ||
417.45 € | 1 | 26 jours | [Corps principal] Corps principal | Ouvert, type parallèle | 2 pièces | Forme carrée | Type à simple effet (normalement fermé) | 13 | 9 | 12 | - | Anti-poussière / Résistant au ruissellement | Haute précision | Non fourni | 12 | Sans commutateur auto (aimant intégré) | Aucun | Aucun | Aucun | Aucun | Caoutchouc de silicone (Si) | Type standard | Acier au carbone | ||
411.97 € | 1 | 4 jours | [Corps principal] Corps principal | Ouvert, type parallèle / Pincement, type parallèle | 2 pièces | Forme carrée | Double effet | 13 | 9 | 16 | 15 | Anti-poussière / Résistant au ruissellement | Haute précision | Non fourni | 12 | Sans commutateur auto (aimant intégré) | Aucun | Aucun | Aucun | Aucun | Caoutchouc chloroprène (CR) | Type standard | Acier au carbone | ||
473.98 € | 1 | 26 jours | [Corps principal] Corps principal | Ouvert, type parallèle / Pincement, type parallèle | 2 pièces | Forme carrée | Double effet | 13 | 9 | 16 | 15 | Anti-poussière / Résistant au ruissellement | Haute précision | Non fourni | 12 | M9B | 2 pcs | 0.5 m | Aucun | Aucun | Caoutchouc chloroprène (CR) | Type standard | Acier au carbone |