• Avis de Maintenance Préventive : Ce site sera indisponible en raison de la maintenance préventive de 3:00 à 15:00 (CEST) 16/6/2024. Nous nous excusons pour le désagrément.

MHS4, Pince pneumatique, 4 doigts, serrage en parallèle (Numéros de référence - Téléchargement CAO)

MHS4, Pince pneumatique, 4 doigts, serrage en parallèle
[Features]
· Lightweight and compact design with reduced height.
· High repeatability: ±0.01 mm.
· Can be equipped with an auto switch.
· Easy alignment when mounting the main body.
· Can be mounted from 2 directions.
· Utilizes wedge cam construction.
· Can be equipped with a small auto switch.

(i)Remarque

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

MHS4-16D-M9BZ

Features of MHS4 Series 4-Finger Type Parallel Type Air Chuck

Double acting, inner-diameter grip JIS symbol

Double acting, internal grip JIS symbol

Double acting, outer-diameter grip JIS symbol

Double acting, external grip JIS symbol

Specifications

ModelMHS4-16DMHS4-20DMHS4-25DMHS4-32DMHS4-40DMHS4-50DMHS4-63D
Cylinder bore size (mm)16202532405063
Applicable fluidsAir
Operating pressure (MPa)0.2 to 0.60.1 to 0.6
Ambient and fluid temperature (°C)-10 to +60
Repeatability (mm)±0.01
Max. operating frequency (c.p.m.)12060
LubricationNot required
ActionDouble acting
Effective gripping force (N)Note)
at 0.5 MPa
External grip1019315588140251
Internal grip1221356197153268
Opening/closing stroke (mm)446881216
Weight g661101543003905901,095

Note) Values for ø16 to 25 (cylinder inner diameter 16 to 25 mm) are with gripping point L = 20 mm, and for ø32 to 63 (cylinder inner diameter 32 to 63 mm) with gripping point L = 30 mm.
For the gripping force at each gripping location, refer to the data in "Effective Gripping Force" on pp. 631–632 in the manufacturer's catalog.

Structural drawing

Closed condition structure drawing

Closed condition structure drawing

Open condition structure drawing

Open condition structure drawing

Component parts

NumberPart nameMaterialNote
1BodyAluminum alloyHard anodized
2PistonAluminum alloyHard anodized
3CamCarbon steelHeat treated, specially treated
4FingerCarbon steelHeat treated, specially treated
5CapAluminum alloyHard anodized
6End plateStainless steel-
7Piston boltStainless steel-
8Magnet--
9Type C retaining ringCarbon steelPhosphate coated
10Piston sealNBR-
11Rod sealNBR-
12GasketNBR-
13GasketNBR-
14Cross-recessed flat-head screwCarbon steelZinc chromated
 

Replacement parts

Part nameMHS4-16DMHS4-20DMHS4-25DMHS4-32DMHS4-40DMHS4-50DMHS4-63DPrinciple parts
Seal kitMHS16-PSMHS20-PSMHS25-PSMHS32-PSMHS40-PSMHS50-PSMHS63-PS(10) (11) (12) (13)
FingerP3316004P3346104P3316204P3316304P3316404P3316504P3316604(4)
CamP3316043P3316143P3316243P3316343P3316443P3316543P3316643(3)
Piston assemblyMHS-A1601MHS-A2001MHS-A2501MHS-A3201MHS-A4001MHS-A5001MHS-A6301(2) (7) (8)
End plate assemblyMHS-A1613-4MHS-A2013-4MHS-A2513-4MHS-A3213-4MHS-A4013-4MHS-A5013-4MHS-A6313-4(6) (14)
CapMHS-A1614MHS-A2014MHS-A2514MHS-A3214MHS-A4014MHS-A5014MHS-A6314(5)
  • *Order 4 pieces per finger unit.

Replacement part / grease pack part number: MH-G01 (30 g)

Outline dimensional drawing

MHS4-16D to 25D

 

(Unit: mm)

 

MHS4-16D to 25D external dimensional drawing

MHS4-16D to 25D external dimensional drawing

Auto Switch Mounting Groove (2 Locations)

 

(Unit: mm)

 

MHS4-16D

MHS4-16D

 

(Unit: mm)

 

MHS4-20D

MHS4-20D

 

(Unit: mm)

 

MHS4-25D

MHS4-25D

 

(Unit: mm)

 

ModelAAABBCBDCDOECEOFXFYFZGIJKNANBOPQ
MHS4-16D353230113337131712.511325410485h9 (-0.030 to 0)2M3 × 0.56
MHS4-20D383536133943151914.5133275125106h9 (-0.030 to 0)2.5M5 × 0.87
MHS4-25D40374215485420261714.55285146126h9 (-0.030 to 0)3M5 × 0.88
ModelRARBSCTBVAVBWAXAXB
MHS4-16D1816852H9 (0 to +0.025)217H9 (0 to +0.043)2H9 (0 to +0.025)2
MHS4-20D24189.562H9 (0 to +0.025)221H9 (0 to +0.052)2H9 (0 to +0.025)2
MHS4-25D26221063H9 (0 to +0.025)326H9 (0 to +0.052)3H9 (0 to +0.025)3

MHS4-50D/63D

 

(Unit: mm)

 

MHS4-50D/63D external dimensional drawing

MHS4-50D/63D external dimensional drawing

 

(Unit: mm)

 

ModelAAABACBCACBDCDOECEOFXFYFZGIJKLMNANB
MHS4-50D5552370920748626383128637.5924104H9 (0 to +0.030)21810h9 (-0.036 to 0)
MHS4-63D666248612229110735513834.57441128116H9 (0 to +0.030)32412h9 (-0.043 to 0)
ModelOQRARBSCVAVBWAWBXAXBYC
MHS4-50D5145234124H9 (0 to +0.030)452H9 (0 to +0.074)24H9 (0 to +0.030)47
MHS4-63D5.5176638145H9 (0 to+0.030)565H9 (0 to +0.074)2.55H9 (0 to+0.030)57.5
  • *For other external dimensional drawings, usage, etc., refer to the manufacturer's catalog.
Référence pièce
MHS4-16D-M9BZ
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Dimensions en position ouverte
(mm)
Dimensions en position fermée
(mm)
Force de préhension (avec 0.5Mpa à l'ouverture)
(N)
Force de préhension (avec 0.5Mpa à la fermeture)
(N)
Diamètre interne du vérin
(mm)
Commutateur auto Nombre de commutateurs Longueur du fil de sortie Fabrication conforme aux spécifications de la commande Type de connecteur pour l'ouverture / la fermeture de la pince

664.05 €

1 26 jours 18.516.5121016M9B2 pcs5 mAucunAucun

Loading...

  1. 1

Informations de base

Type Corps principal Mode de préhension Pincement, type à mandrin / Ouvert, type à mandrin Nombre de doigts 4 pcs
Forme du corps principal Forme cylindrique Méthode de fonctionnement Double effet Environnement, applications Standard
Fonction supplémentaire Haute précision Mécanisme de réglage de la course Non fourni

Vous vous trouvez sur la page de MHS4, Pince pneumatique, 4 doigts, serrage en parallèle, le numéro d'article est le suivant: MHS4-16D-M9BZ.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article MHS4-16D-M9BZ.

Variantes de ce produit

Référence pièce
MHS4-16D
MHS4-16D-M9B
MHS4-16D-M9BW
MHS4-16D-M9N
MHS4-16D-M9NVL
MHS4-16D-M9PL
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Dimensions en position ouverte
(mm)
Dimensions en position fermée
(mm)
Force de préhension (avec 0.5Mpa à l'ouverture)
(N)
Force de préhension (avec 0.5Mpa à la fermeture)
(N)
Diamètre interne du vérin
(mm)
Commutateur auto Nombre de commutateurs Longueur du fil de sortie Fabrication conforme aux spécifications de la commande Type de connecteur pour l'ouverture / la fermeture de la pince

587.08 €

1 Jour même

Stock

17 ~ 18.513 ~ 16.5121016Sans commutateur auto (aimant intégré)AucunAucunAucunAucun

649.10 €

1 26 jours 18.516.5121016M9B2 pcs0.5 mAucunAucun

654.71 €

1 26 jours 1713121016M9BW2 pcs0.5 mAucunAucun

650.89 €

1 26 jours 1713121016M9N2 pcs0.5 mAucunAucun

677.06 €

1 26 jours 18.516.5121016M9NV2 pcs3 mAucunAucun

658.40 €

1 26 jours 18.516.5121016M9P2 pcs3 mAucunAucun

Assistance technique